(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
As it can be fixed with a hex wrench from the top, no dedicated wrench is required.
Part Number
Configured Part Number is shown.
Type | Body | Pin | Spring | Operating Temperature | ||||
[ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | ||
PJLH (Light Load) | 1045 Carbon Steel | 29~35HRC | Black Oxide | 1045 Carbon Steel | 57~63HRC (Carburized) | Trivalent Chromate | SWP-B | -30~80°C |
Part Number | - | S |
PJLH 8 | - | 3 |
Part Number | S | d | ℓ1 | L | B1 | B2 | For Light Load N {kgf} | ||
Type | M | min. | max. | ||||||
PJLH | 8 | 3 | 3 | 25 | 25 | 2.5 | 3 | 5.8 {0.6} | 9.8 {1.0} |
5 | 2.7 {0.3} | 9.8 {1.0} | |||||||
10 | 5 | 4 | 30 | 34 | 3 | 4 | 5.8 {0.6} | 14.7 {1.5} | |
10 | 38 | 2.6 {0.3} | 14.7 {1.5} | ||||||
12 | 5 | 5 | 35 | 35 | 4 | 5 | 5.6 {0.6} | 14.7 {1.5} | |
10 | 40 | 3.0 {0.3} | 19.7 {2.0} |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PJLH8-3 |
PJLH8-5 |
PJLH10-5 |
PJLH10-10 |
PJLH12-5 |
PJLH12-10 |
Loading...
Pin Material | 1045 Carbon Steel | Body Material | 1045 Carbon Steel | Mounting Method | Screw-In |
---|---|---|---|---|---|
Thread Locking Compound | Presence | Pin Plunger Type | With Hexagon Socket Hole | Wrench Hole Shape | Hex |
Main Body Surface Treatment | Black Oxide | Surface Treatment of Pin | Trivalent Chromate | Nose Heat Treatment | Carburized |
Initial Load (Range)(N) | 0.01~50 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy