(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Spring Plungers - With Flange

Spring Plungers - With Flange:
・Materials
Type Body Pin Spring Operating Temperature
[ M ]Material [ H ]Hardness [ S ]Surface Treatment [ M ]Material [ H ]Hardness [ S ]Surface Treatment [ M ]Material
Light Load FPJL 1045 Carbon Steel 29~35HRC Black Oxide 1045 Carbon Steel 57~63HRC
(Carburized)
Trivalent Chromate SWP-B -30~80°C
Heavy Load FPJH Black Oxide

Specifications

Part Number-S
PJLF6
PJHZ16
FPJL3
-
-
-
3
20

1.5
Part NumberSdLBD12aFPJL Load (N)FPJH Load (N)Applicable
Wrench
TypeM (Coarse)min.max.min.max.
FPJL
FPJH
31.51.1100.951.550.50.510.82.9-
3150.310.82.9
421.6151.361.860.7122.98.8
4240.6228.8
532201.57281.229.84.919.6PJG1
52729.82.919.6
632.525282.591.55.99.87.829.4
53029.84.929.4
833.1252.510125.99.814.729.4PJG2A
5272.99.87.829.4
1053.830312155.914.78.849
10432.914.77.849
1255.5304143.0202.05.914.718.649PJG3
10432.919.67.849
15512.919.64.949
1610860518255.939.212.778.5PJG4
15603.939.212.778.5
20854.939.29.878.5
301252.939.26.978.5
401254.939.26.978.5
kgf=Nx0.101972
[ ! ]M3 and M4 can be fixed with a flat blade screwdriver.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FPJH3-1.5
FPJH3-3
FPJH4-2
FPJH4-4
FPJH5-3
FPJH5-5
FPJH6-3
FPJH6-5
FPJH8-3
FPJH8-5
FPJH10-5
FPJH10-10
FPJH12-5
FPJH12-10
FPJH12-15
FPJH16-10
FPJH16-15
FPJH16-20
FPJH16-30
FPJH16-40
FPJL3-1.5
FPJL3-3
FPJL4-2
FPJL4-4
FPJL5-3
FPJL5-5
FPJL6-3
FPJL6-5
FPJL8-3
FPJL8-5
FPJL10-5
FPJL10-10
FPJL12-5
FPJL12-10
FPJL12-15
FPJL16-10
FPJL16-15
FPJL16-20
FPJL16-30
FPJL16-40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter M
(mm)
Stroke (S)
(mm)
Surface Treatment of Pin Min. Load
(N)
Max. Load
(N)
1 Piece(s)Available

8 Days or more

1031.0-4.5Black Oxide 0.82.9
1 Piece(s)Available

8 Days or more

1031.0-4.5Black Oxide 0.82.9
1 Piece(s)Available

8 Days or more

1041.0-4.5Black Oxide 2.98.8
1 Piece(s)Available

8 Days or more

1041.0-4.5Black Oxide 28.8
1 Piece(s)Available

8 Days or more

1051.0-4.5Black Oxide 4.919.6
1 Piece(s)Available

8 Days or more

1055.0-9.0Black Oxide 2.919.6
1 Piece(s)Available

8 Days or more

1061.0-4.5Black Oxide 7.829.4
1 Piece(s)Available

8 Days or more

1065.0-9.0Black Oxide 4.929.4
1 Piece(s)Available

8 Days or more

1081.0-4.5Black Oxide 14.729.4
1 Piece(s)Available

Same day

Stock

1085.0-9.0Black Oxide 7.829.4
1 Piece(s)Available

8 Days or more

10105.0-9.0Black Oxide 8.849
1 Piece(s)Available

8 Days or more

101010-20Black Oxide 7.849
1 Piece(s)Available

8 Days or more

10125.0-9.0Black Oxide 18.649
1 Piece(s)Available

8 Days or more

101210-20Black Oxide 7.849
1 Piece(s)Available

8 Days or more

101210-20Black Oxide 4.949
1 Piece(s)Available

8 Days or more

101610-20Black Oxide 12.778.5
1 Piece(s)Available

8 Days or more

101610-20Black Oxide 12.778.5
1 Piece(s)Available

8 Days or more

101610-20Black Oxide 9.878.5
1 Piece(s)Available

8 Days or more

101630-80Black Oxide 6.978.5
1 Piece(s)Available

8 Days or more

101630-80Black Oxide 6.978.5
1 Piece(s)Available

8 Days or more

1031.0-4.5Trivalent Chromate0.51
1 Piece(s)Available

8 Days or more

1031.0-4.5Trivalent Chromate0.31
1 Piece(s)Available

8 Days or more

1041.0-4.5Trivalent Chromate12
1 Piece(s)Available

8 Days or more

1041.0-4.5Trivalent Chromate0.62
1 Piece(s)Available

8 Days or more

1051.0-4.5Trivalent Chromate29.8
1 Piece(s)Available

Same day

Stock

1055.0-9.0Trivalent Chromate29.8
1 Piece(s)Available

8 Days or more

1061.0-4.5Trivalent Chromate5.99.8
1 Piece(s)Available

8 Days or more

1065.0-9.0Trivalent Chromate29.8
1 Piece(s)Available

8 Days or more

1081.0-4.5Trivalent Chromate5.99.8
1 Piece(s)Available

8 Days or more

1085.0-9.0Trivalent Chromate2.99.8
1 Piece(s)Available

8 Days or more

10105.0-9.0Trivalent Chromate5.914.7
1 Piece(s)Available

8 Days or more

101010-20Trivalent Chromate2.914.7
1 Piece(s)Available

8 Days or more

10125.0-9.0Trivalent Chromate5.914.7
1 Piece(s)Available

8 Days or more

101210-20Trivalent Chromate2.919.6
1 Piece(s)Available

8 Days or more

101210-20Trivalent Chromate2.919.6
1 Piece(s)Available

8 Days or more

101610-20Trivalent Chromate5.939.2
1 Piece(s)Available

8 Days or more

101610-20Trivalent Chromate3.939.2
1 Piece(s)Available

8 Days or more

101610-20Trivalent Chromate4.939.2
1 Piece(s)Available

8 Days or more

101630-80Trivalent Chromate2.939.2
1 Piece(s)Available

8 Days or more

101630-80Trivalent Chromate4.939.2

Loading...

  1. 1

Lead Time

More Information

Spring Plungers - With Flange:
 

Basic Information

Pin Material 1045 Carbon Steel Body Material 1045 Carbon Steel Mounting Method Screw-In
Thread Locking Compound Presence Pin Plunger Type Flanged Type Wrench Hole Shape Hex
Main Body Surface Treatment Black Oxide Nose Heat Treatment Carburized Initial Load (Range)(N) 0.01~50

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.