(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Spring Plungers - Standard, short length.

Spring Plungers - Standard, short length.
  • Volume Discount

•Shape: Push Up Type
•Wrench Hole Shape: Hex
•Body Material: 4137 Alloy Steel
•Stroke Dimension S (mm): 1.0-4.5
•Initial Load (Range) (n): 0.01~50

  • inCAD Components
Short Spring Plungers - Short, Standard:Related Image
・Materials
Load CategoryTypeBodyPinSpringOperating Temperature
StandardW/o Thread-locking Adhesive[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material
Steel
Nose
Ultra Light LoadSPJSSPJS-N4137 Alloy Steel29~35HRCBlack Oxide1045 Carbon Steel57~63HRC
(Carburized)
Trivalent ChromateSWP-B-30~80°C
Light LoadSPJLSPJL-N
Heavy LoadSPJHSPJH-NBlack Oxide
Extra Heavy LoadSPJFSPJF-NNickel Plating
Plastic
Nose
Ultra Light LoadSPRRSSPRRS-NBlack OxidePolyacetal--
Light LoadSPRMSPRM-N
Heavy LoadSPRH-
Extra Heavy LoadSPRFSPRF-NNickel Plating

Specifications

Part Number
SPJL12
SPJS-N5
■Standard
Part NumberdSLBUltra Light LoadLight LoadHeavy LoadExtra Heavy Load
TypeM (Coarse)Load (N)Load (N)Load (N)Load (N)
min.max.min.max.min.max.min.max.
(Steep Tip)
SPJS
SPJL
SPJH
SPJF
(Plastic Tip)
SPRRS
SPRM
SPRH
SPRF
31.21711.50.110.480.41.50.82.0--
42.11.291.520.491.551.65.02.09.04.411.9
52.71.51222.50.532.532.07.84.914.74.124.9
63.2132.530.893.112.99.85.919.67.730.6
842152.540.93.142.99.85.919.68.643
1052.516351.764.714.914.79.829.414.153.1
1263.520361.964.824.914.79.829.423.158.3
1684.522383.2999.829.419.658.826.678.8
[ ! ]No slits for swaging on the tip.
[ ! ]Min. is the initial load, and max. is the load when the tip is fully compressed. [ ! ]Extra Heavy Load Type is available from M4 size.
kgf=Nx0.101972
■W/o Thread-locking Adhesive
Part NumberdSLBUltra Light LoadLight LoadHeavy LoadExtra Heavy Load
TypeMLoad (N)Load (N)Load (N)Load (N)
(Coarse Thread)min.max.min.max.min.max.min.max.
(Steep Tip)
SPJS-N
SPJL-N
SPJH-N
SPJF-N
(Plastic Tip)
SPRRS-N
SPRM-N

SPRF-N
52.71.51222.50.532.5327.84.914.74.124.9
63.2132.530.893.112.99.85.919.67.730.6
842152.540.93.142.99.85.919.68.643
1052.516351.764.714.914.79.829.414.153.1
1263.520361.964.824.914.79.829.423.158.3
1684.522383.2999.829.419.658.826.678.8
[ ! ]No slits for swaging on the tip.
[ ! ]Min. is the initial load, and max. is the load when the tip is fully compressed.
kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SPJF4
SPJF5
SPJF6
SPJF8
SPJF10
SPJF12
SPJF16
SPJF-N5
SPJF-N6
SPJF-N8
SPJF-N10
SPJF-N12
SPJF-N16
SPJH3
SPJH4
SPJH5
SPJH6
SPJH8
SPJH10
SPJH12
SPJH16
SPJH-N5
SPJH-N6
SPJH-N8
SPJH-N10
SPJH-N12
SPJH-N16
SPJL3
SPJL4
SPJL5
SPJL6
SPJL8
SPJL10
SPJL12
SPJL16
SPJL-N5
SPJL-N6
SPJL-N8
SPJL-N10
SPJL-N12
SPJL-N16
SPJS3
SPJS4
SPJS5
SPJS6
SPJS8
SPJS10
SPJS12
SPJS16
SPJS-N5
SPJS-N6
SPJS-N8
SPJS-N10
SPJS-N12
SPJS-N16
SPRF4
SPRF5
SPRF6
SPRF8
SPRF10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPin Material Outer Diameter M
(mm)
Thread Locking Compound Main Body Surface Treatment Surface Treatment of Pin Nose Heat Treatment Min. Load
(N)
Max. Load
(N)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel4PresenceNickel PlatingBlack Oxide Carburized4.411.9
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel5PresenceNickel PlatingBlack Oxide Carburized4.124.9
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel6PresenceNickel PlatingBlack Oxide Carburized7.730.6
1 Piece(s)Available

Same day

Stock

10[Steel] 1045 Carbon Steel8PresenceNickel PlatingBlack Oxide Carburized8.643
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel10PresenceNickel PlatingBlack Oxide Carburized14.153.1
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel12PresenceNickel PlatingBlack Oxide Carburized23.158.3
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel16PresenceNickel PlatingBlack Oxide Carburized26.678.8
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel5NoNickel PlatingBlack Oxide Carburized4.124.9
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel6NoNickel PlatingBlack Oxide Carburized7.730.6
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel8NoNickel PlatingBlack Oxide Carburized8.643
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel10NoNickel PlatingBlack Oxide Carburized14.153.1
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel12NoNickel PlatingBlack Oxide Carburized23.158.3
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel16NoNickel PlatingBlack Oxide Carburized26.678.8
1 Piece(s)Available

Same day

Stock

10[Steel] 1045 Carbon Steel3PresenceBlack OxideBlack Oxide Carburized0.82
1 Piece(s)Available

Same day

Stock

10[Steel] 1045 Carbon Steel4PresenceBlack OxideBlack Oxide Carburized29
1 Piece(s)Available

Same day

Stock

10[Steel] 1045 Carbon Steel5PresenceBlack OxideBlack Oxide Carburized4.914.7
1 Piece(s)Available

Same day

Stock

10[Steel] 1045 Carbon Steel6PresenceBlack OxideBlack Oxide Carburized5.919.6
1 Piece(s)Available

Same day

Stock

10[Steel] 1045 Carbon Steel8PresenceBlack OxideBlack Oxide Carburized5.919.6
1 Piece(s)Available

Same day

Stock

10[Steel] 1045 Carbon Steel10PresenceBlack OxideBlack Oxide Carburized9.829.4
1 Piece(s)Available

Same day

Stock

10[Steel] 1045 Carbon Steel12PresenceBlack OxideBlack Oxide Carburized9.829.4
1 Piece(s)Available

Same day

Stock

10[Steel] 1045 Carbon Steel16PresenceBlack OxideBlack Oxide Carburized19.658.8
1 Piece(s)Available

Same day

Stock

10[Steel] 1045 Carbon Steel5NoBlack OxideBlack Oxide Carburized4.914.7
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel6NoBlack OxideBlack Oxide Carburized5.919.6
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel8NoBlack OxideBlack Oxide Carburized5.919.6
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel10NoBlack OxideBlack Oxide Carburized9.829.4
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel12NoBlack OxideBlack Oxide Carburized9.829.4
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel16NoBlack OxideBlack Oxide Carburized19.658.8
1 Piece(s)Available

Same day

Stock

10[Steel] 1045 Carbon Steel3PresenceBlack OxideTrivalent ChromateCarburized0.41.5
1 Piece(s)Available

Same day

Stock

10[Steel] 1045 Carbon Steel4PresenceBlack OxideTrivalent ChromateCarburized1.65
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel5PresenceBlack OxideTrivalent ChromateCarburized27.8
1 Piece(s)Available

Same day

Stock

10[Steel] 1045 Carbon Steel6PresenceBlack OxideTrivalent ChromateCarburized2.99.8
1 Piece(s)Available

Same day

Stock

10[Steel] 1045 Carbon Steel8PresenceBlack OxideTrivalent ChromateCarburized2.99.8
1 Piece(s)Available

Same day

Stock

10[Steel] 1045 Carbon Steel10PresenceBlack OxideTrivalent ChromateCarburized4.914.7
1 Piece(s)Available

Same day

Stock

10[Steel] 1045 Carbon Steel12PresenceBlack OxideTrivalent ChromateCarburized4.914.7
1 Piece(s)Available

Same day

Stock

10[Steel] 1045 Carbon Steel16PresenceBlack OxideTrivalent ChromateCarburized9.829.4
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel5NoBlack OxideTrivalent ChromateCarburized27.8
1 Piece(s)Available

Same day

Stock

10[Steel] 1045 Carbon Steel6NoBlack OxideTrivalent ChromateCarburized2.99.8
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel8NoBlack OxideTrivalent ChromateCarburized2.99.8
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel10NoBlack OxideTrivalent ChromateCarburized4.914.7
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel12NoBlack OxideTrivalent ChromateCarburized4.914.7
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel16NoBlack OxideTrivalent ChromateCarburized9.829.4
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel3PresenceBlack OxideTrivalent ChromateCarburized0.110.48
1 Piece(s)Available

Same day

Stock

10[Steel] 1045 Carbon Steel4PresenceBlack OxideTrivalent ChromateCarburized0.491.55
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel5PresenceBlack OxideTrivalent ChromateCarburized0.532.53
1 Piece(s)Available

Same day

Stock

10[Steel] 1045 Carbon Steel6PresenceBlack OxideTrivalent ChromateCarburized0.893.11
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel8PresenceBlack OxideTrivalent ChromateCarburized0.93.14
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel10PresenceBlack OxideTrivalent ChromateCarburized1.764.71
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel12PresenceBlack OxideTrivalent ChromateCarburized1.964.82
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel16PresenceBlack OxideTrivalent ChromateCarburized3.299
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel5NoBlack OxideTrivalent ChromateCarburized0.532.53
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel6NoBlack OxideTrivalent ChromateCarburized0.893.11
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel8NoBlack OxideTrivalent ChromateCarburized0.93.14
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel10NoBlack OxideTrivalent ChromateCarburized1.764.71
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel12NoBlack OxideTrivalent ChromateCarburized1.964.82
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel16NoBlack OxideTrivalent ChromateCarburized3.299
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal4PresenceNickel PlatingNoNo4.411.9
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal5PresenceNickel PlatingNoNo4.124.9
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal6PresenceNickel PlatingNoNo7.730.6
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal8PresenceNickel PlatingNoNo8.643
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal10PresenceNickel PlatingNoNo14.153.1

Loading...

More Information

Short Spring Plungers - Short, Standard:Related Image
 

Basic Information

Body Material 4137 Alloy Steel Stroke (S)(mm) 1.0-4.5 Mounting Method Screw-In
Pin Plunger Type Short Spring Plungers Wrench Hole Shape Hex Initial Load (Range)(N) 0.01~50

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.