(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers - In stainless steel.

Spring Plungers - In stainless steel.

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 15/12/2024
  • Volume Discount
  • Degreasing

•Shape: Push Up Type
•Wrench Hole Shape: Hex
•Body Material: 304 Stainless Steel
•Initial Load (Range) (n): 0.01~50
•Pin Plunger Type: Spherical

  • inCAD Components

PDFP.2019-1756

Unit examples related to this product
Spring Plungers - Stainless Steel:Related Image
・Materials
Load CategoryTypeBodyNoseSpringOperating
Temperature
[ M ]Material[ M ]Material[ H ]Hardness[ M ]Material
Stainless Steel
Nose
Ultra Light LoadPJLSW304 Stainless Steel 440C Stainless Steel55HRC~631 Stainless Steel-30~260°C
Light LoadPJLW
Heavy LoadPJHW
Extra Heavy LoadPJXW
Plastic
Nose
Ultra Light LoadPJLSKPolyacetal--30~80°C
Light LoadPJLK
Heavy LoadPJHK
Extra Heavy LoadPJXK

Specifications

Part Number
PJLW12-5
Part NumberdLBUltra Light Load (PJLSW, PJLSK)Light Load (PJLW, PJLK)Heavy Load (PJHW, PJHK)Extra Heavy Load (PJXW, PJXK)
TypeM (Coarse)Smin.N
Load
max.min.N
Load
max.min.N
Load
max.min.N
Load
max.
(Stainless Steel Tip)
PJLSW
PJLW
PJHW
PJXW


(Plastic Tip)
PJLSK
PJLK
PJHK
PJXK
31.51.015150.90.120.40.41.30.82.941.13.42
315150.120.40.21.30.62.930.83.41
421.615151.30.270.650.92.02.08.86.113.8
424240.180.650.62.11.98.755.813.6
532.020201.50.431.49.72.716.36.822.0
527270.3531.110.31.017.15.721.5
632.5252521.83.056.09.88.026.415.835.6
530301.53.053.49.864.426.612.934.4
833.125252.51.93.156.09.914.727.021.936.3
527271.43.154.09.836.726.614.734.5
1053.8303031.64.65.714.78.245.724.558.6
1030431.64.64.414.76.245.119.858.7
1255.5303041.74.75.814.718.249.034.963.6
1035431.64.75.014.78.249.125.563.6
1535511.84.76.914.77.548.920.163.7
16108.0355752.810.89.234.218.968.538.788.4
1535572.610.88.634.414.468.633.988.1
2035652117.134.44.268.625.488.1
[ ! ]Thread-locking adhesive is not applied. [ ! ]Min. is the initial load, and max. is the load when the tip is fully compressed. kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PJHK3-1.5
PJHK3-3
PJHK4-2
PJHK4-4
PJHK5-3
PJHK5-5
PJHK6-3
PJHK6-5
PJHK8-3
PJHK8-5
PJHK10-5
PJHK10-10
PJHK12-5
PJHK12-10
PJHK12-15
PJHK16-10
PJHK16-15
PJHK16-20
PJHW3-1.5
PJHW3-3
PJHW4-2
PJHW4-4
PJHW5-3
PJHW5-5
PJHW6-3
PJHW6-5
PJHW8-3
PJHW8-5
PJHW10-5
PJHW10-10
PJHW12-5
PJHW12-10
PJHW12-15
PJHW16-10
PJHW16-15
PJHW16-20
PJLK3-1.5
PJLK3-3
PJLK4-2
PJLK4-4
PJLK5-3
PJLK5-5
PJLK6-3
PJLK6-5
PJLK8-3
PJLK8-5
PJLK10-5
PJLK10-10
PJLK12-5
PJLK12-10
PJLK12-15
PJLK16-10
PJLK16-15
PJLK16-20
PJLSK3-1.5
PJLSK3-3
PJLSK4-2
PJLSK4-4
PJLSK5-3
PJLSK5-5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPin Material Outer Diameter M
(mm)
Stroke (S)
(mm)
Nose Heat Treatment Min. Load
(N)
Max. Load
(N)
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal31.0-4.5No0.82.94
1 Piece(s)Available

Same day

Stock

10[Resin] Polyacetal31.0-4.5No0.62.93
1 Piece(s)Available

Same day

Stock

10[Resin] Polyacetal41.0-4.5No28.8
1 Piece(s)Available

Same day

Stock

10[Resin] Polyacetal41.0-4.5No1.98.75
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal51.0-4.5No2.716.3
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal55.0-9.0No117.1
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal61.0-4.5No826.4
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal65.0-9.0No4.426.6
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal81.0-4.5No14.727
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal85.0-9.0No6.726.6
1 Piece(s)Available

Same day

Stock

10[Resin] Polyacetal105.0-9.0No8.245.7
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal1010-20No6.245.1
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal125.0-9.0No18.249
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal1210-20No8.249.1
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal1210-20No7.548.9
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal1610-20No18.968.5
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal1610-20No14.468.6
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal1610-20No4.268.6
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel31.0-4.5Hardening0.82.94
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel31.0-4.5Hardening0.62.93
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel41.0-4.5Hardening28.8
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel41.0-4.5Hardening1.98.75
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel51.0-4.5Hardening2.716.3
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel55.0-9.0Hardening117.1
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel61.0-4.5Hardening826.4
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel65.0-9.0Hardening4.426.6
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel81.0-4.5Hardening14.727
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel85.0-9.0Hardening6.726.6
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel105.0-9.0Hardening8.245.7
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel1010-20Hardening6.245.1
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel125.0-9.0Hardening18.249
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel1210-20Hardening8.249.1
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel1210-20Hardening7.548.9
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel1610-20Hardening18.968.5
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel1610-20Hardening14.468.6
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel1610-20Hardening4.268.6
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal31.0-4.5No0.41.3
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal31.0-4.5No0.21.3
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal41.0-4.5No0.92
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal41.0-4.5No0.62.1
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal51.0-4.5No1.49.7
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal55.0-9.0No1.110.3
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal61.0-4.5No69.8
1 Piece(s)Available

Same day

Stock

10[Resin] Polyacetal65.0-9.0No3.49.86
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal81.0-4.5No69.9
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal85.0-9.0No49.83
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal105.0-9.0No5.714.7
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal1010-20No4.414.7
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal125.0-9.0No5.814.7
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal1210-20No514.7
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal1210-20No6.914.7
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal1610-20No9.234.2
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal1610-20No8.634.4
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal1610-20No7.134.4
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal31.0-4.5No0.120.4
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal31.0-4.5No0.120.4
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal41.0-4.5No0.270.65
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal41.0-4.5No0.180.65
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal51.0-4.5No0.43
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal55.0-9.0No0.353

Loading...

 

Basic Information

Body Material 304 Stainless Steel Mounting Method Screw-In Thread Locking Compound No
Pin Plunger Type Spherical Type Wrench Hole Shape Hex Main Body Surface Treatment No
Surface Treatment of Pin No Initial Load (Range)(N) 0.01~50

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.