(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers - Standard.

Spring Plungers - Standard.
  • Volume Discount
  • Spec Change

•Shape: Push Up Type
•Wrench Hole Shape: Hex
•Body Material: 1045 Carbon Steel
•Initial Load (Range) (n): 0.01~50
•Pin Plunger Type: Spherical

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Spring Plungers - Standard:Related Image
・Materials
Load CategoryTypeBodyPinSpringOperating Temperature
StandardNo Thread Locking Compound[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material
Steel
Nose
Ultra Light LoadPJSPJS-N1045 Carbon Steel29~35HRCBlack Oxide1045 Carbon Steel57~63HRC
(Carburized)
Trivalent ChromateSWP-B-30~80°C
Light LoadPJLPJL-N
Heavy LoadPJHPJH-NBlack Oxide
Extra Heavy LoadPJXPJX-NNickel Plating
Plastic
Tip
Ultra Light LoadNPJSNPJS-NBlack OxidePolyacetal--
Light LoadNPJLNPJL-N
Heavy LoadNPJHNPJH-N
Extra Heavy LoadNPJX-Nickel Plating

Specifications

Part Number
NPJH3-1.5
PJS-N10-5
■Standard
Part NumberdLBUltra Light LoadLight LoadHeavy LoadExtra Heavy Load
TypeM (Coarse)SUltra Light / Light / Heavy LoadExtra Heavy Loadmin.N
Load
max.min.N
Load
max.min.N
Load
max.min.N
Load
max.
(Steep Tip)
PJS (*only)
PJL
PJH
PJX (*only)

(Plastic Tip)
NPJS (*only)
NPJL (*only)
NPJH (*only)
NPJX (*only)
















[ ! ]ℓ dimensions with ( ) are applicable to the Extra Heavy Load Type.
3** 1.51.110(15)10150.9
0.05
0.32
0.44
1.6
0.9
4.2
2.5
5.1
** 31.115(20)15200.9
0.09
0.32
0.29
1
1.1
4.9
2.5
6.8
4** 21.615(24)15241.3
0.23
0.65
0.9
4.1
1.9
8.7
6.3
15.3
** 41.62424241.3
0.24
0.65
0.7
2.2
0.29
8.3
4.8
15
5** 32.020(27)20271.5
0.74
2.95
1.5
9.8
2
22.5
11
30.4
** 52.027(39)27391.5
0.72
2.95
1.6
10.4
2.5
23.4
11.6
31.5
6** 32.525(30)25302
0.85
3.2
3.4
10.4
12.5
33.8
17.2
46.6
** 52.530(36)30362
0.85
3.2
1.9
9.7
6.2
32.6
16.8
47.4
102.53039-2
-
-
1.5
10.9
5
32.7
-
-
8** 33.125(27)25272.5
0.9
3.3
3.5
9.4
11.7
31.2
28.1
56.9
** 53.127(30)27352.5
0.9
3.3
2.9
9.6
8.3
31.9
10.5
39.9
103.13043-2.5
-
-
3.1
11.2
8.4
36.4
-
-
10** 53.83030353
1.9
4.7
2.6
14.1
11.4
51
17
73.7
** 103.83043533
1.7
4.7
2.9
14.6
9.5
60.8
13.7
75.5
153.83058-3
-
-
3.4
17
7.2
57.3
-
-
12** 55.530(35)30434
1.5
4.7
3.5
17.1
5.6
41
35.3
107.9
** 105.53543584
1.3
5.9
2.5
21.1
5.2
55.9
12.7
107.9
** 155.53551784
1.6
5.9
2.3
19.4
5.1
53.6
16.7
140.2
205.53578-4
-
-
4.1
22.5
8.7
56.1
-
-
16** 1083560605
1.7
12.8
12.1
38
26.5
78
29.6
157.9
** 1583560705
1.7
12.8
9.7
39.7
14.2
79.4
10
142.2
** 2083585905
1.7
12.8
8.6
40.1
16.8
80.4
4.3
146.1
* 308351251255
-
-
17
38
19.8
81.2
5.2
140.7
40835125-5
5.5
41.2
7.6
84.3
-
-
508351555
4.4
48.3
7.5
78.8
608351595
4.1
49.6
6.4
78.1
708351855
3.1
55.7
4.3
95
808351855
2.5
51.3
3.2
103.5
20* 15104560806
14.4
79.4
22.5
147.1
14.5
274.6
20104572-6
13.9
83.4
23
157.9
-
-
301045966
13.6
88.3
18.6
154
4010451206
13.4
109.8
26.8
195.1
247104560-10
-
-
27.8
65.9
40.7
127.9
* 151045608410
25.5
106.9
46.9
226.5
55.1
375.2
20104575-10
15.3
101
43.1
224.6
-
-
30104510010
19.1
100
47.8
231.4
 
 
40104512410
17.1
98.1
44.1
225.5
301514456614
9.3
104.4
32.4
259.9
2014457814
55.2
156.9
72.6
356.5
30144510014
28.4
128.3
41.6
290.3
40144512314
14.7
109.2
44.4
303
kgf=Nx0.101972
■W/o Thread-locking Adhesive
Part NumberdLBUltra Light LoadLight LoadHeavy LoadExtra Heavy Load
TypeM (Coarse)SUltra Light / Light / Heavy LoadExtra Heavy Loadmin.N
Load
max.min.N
Load
max.min.N
Load
max.min.N
Load
max.
(Steep Tip)
PJS-N
PJL-N
PJH-N
PJX-N


(Plastic Tip)
NPJS-N
NPJL-N

NPJH-N

[ ! ]ℓ dimensions with ( ) are applicable to the Extra Heavy Load Type.
532.020(27)20271.5
0.74
2.95
1.5
9.8
2
22.5
11
30.4
52.027(39)27391.5
0.72
2.95
1.6
10.4
2.5
23.4
11.6
31.5
632.525(30)25302
0.85
3.2
3.4
10.4
12.5
33.8
17.2
46.6
52.530(36)30362
0.85
3.2
1.9
9.7
6.2
32.6
16.8
47.4
833.125(27)25272.5
0.9
3.3
3.5
9.4
11.7
31.2
28.1
56.9
53.127(30)27352.5
0.9
3.3
2.9
9.6
8.3
31.9
10.5
39.9
1053.83030353
1.9
4.7
2.6
14.1
11.4
51
17
73.7
103.83043533
1.7
4.7
2.9
14.6
9.5
60.8
13.7
75.5
1255.530(35)30434
1.5
4.7
3.5
17.1
5.6
41
35.3
107.9
105.53543584
1.3
5.9
2.5
21.1
5.2
55.9
12.7
107.9
155.53551784
1.6
5.9
2.3
19.4
5.1
53.6
16.7
140.2
161083560605
1.7
12.8
12.1
38
26.5
78
29.6
157.9
1583560705
1.7
12.8
9.7
39.7
14.2
79.4
10
142.2
2083585905
1.7
12.8
8.6
40.1
16.8
80.4
4.3
146.1
kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NPJH3-1.5
NPJH3-3
NPJH4-2
NPJH4-4
NPJH5-3
NPJH5-5
NPJH6-3
NPJH6-5
NPJH8-3
NPJH8-5
NPJH10-5
NPJH10-10
NPJH12-5
NPJH12-10
NPJH12-15
NPJH16-10
NPJH16-15
NPJH16-20
NPJH16-30
NPJH20-15
NPJH24-15
NPJH-N5-3
NPJH-N5-5
NPJH-N6-3
NPJH-N6-5
NPJH-N8-3
NPJH-N8-5
NPJH-N10-5
NPJH-N10-10
NPJH-N12-5
NPJH-N12-10
NPJH-N12-15
NPJH-N16-10
NPJH-N16-15
NPJH-N16-20
NPJL3-1.5
NPJL3-3
NPJL4-2
NPJL4-4
NPJL5-3
NPJL5-5
NPJL6-3
NPJL6-5
NPJL8-3
NPJL8-5
NPJL10-5
NPJL10-10
NPJL12-5
NPJL12-10
NPJL12-15
NPJL16-10
NPJL16-15
NPJL16-20
NPJL16-30
NPJL20-15
NPJL24-15
NPJL-N5-3
NPJL-N5-5
NPJL-N6-3
NPJL-N6-5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPin Material Outer Diameter M
(mm)
Stroke (S)
(mm)
Thread Locking Compound Main Body Surface Treatment Surface Treatment of Pin Nose Heat Treatment Initial Load (Range)
(N)
Min. Load
(N)
Max. Load
(N)
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal31.0-4.5PresenceBlack OxideNoNo0.01~500.782.9
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal31.0-4.5PresenceBlack OxideNoNo0.01~500.782.9
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal41.0-4.5PresenceBlack OxideNoNo0.01~502.98.8
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal41.0-4.5PresenceBlack OxideNoNo0.01~5028.8
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal51.0-4.5PresenceBlack OxideNoNo0.01~504.919.6
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal55.0-9.0PresenceBlack OxideNoNo0.01~502.919.6
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal61.0-4.5PresenceBlack OxideNoNo0.01~507.829.4
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal65.0-9.0PresenceBlack OxideNoNo0.01~504.929.4
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal81.0-4.5PresenceBlack OxideNoNo0.01~5014.729.4
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal85.0-9.0PresenceBlack OxideNoNo0.01~507.829.4
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal105.0-9.0PresenceBlack OxideNoNo0.01~508.849
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal1010-20PresenceBlack OxideNoNo0.01~507.849
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal125.0-9.0PresenceBlack OxideNoNo0.01~5018.649
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal1210-20PresenceBlack OxideNoNo0.01~507.849
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal1210-20PresenceBlack OxideNoNo0.01~504.949
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal1610-20PresenceBlack OxideNoNo0.01~5012.778.5
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal1610-20PresenceBlack OxideNoNo0.01~5012.778.5
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal1610-20PresenceBlack OxideNoNo0.01~509.878.5
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal1630-80PresenceBlack OxideNoNo0.01~506.978.5
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal2010-20PresenceBlack OxideNoNo0.01~5024.5147.1
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal2410-20PresenceBlack OxideNoNo0.01~5047.1215.7
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal51.0-4.5NoBlack OxideNoNo0.01~504.919.6
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal55.0-9.0NoBlack OxideNoNo0.01~502.919.6
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal61.0-4.5NoBlack OxideNoNo0.01~507.829.4
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal65.0-9.0NoBlack OxideNoNo0.01~504.929.4
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal81.0-4.5NoBlack OxideNoNo0.01~5014.729.4
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal85.0-9.0NoBlack OxideNoNo0.01~507.829.4
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal105.0-9.0NoBlack OxideNoNo0.01~508.849
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal1010-20NoBlack OxideNoNo0.01~507.849
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal125.0-9.0NoBlack OxideNoNo0.01~5018.649
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal1210-20NoBlack OxideNoNo0.01~507.849
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal1210-20NoBlack OxideNoNo0.01~504.949
1 Piece(s)Available

10 Days or more

10[Resin] Polyacetal1610-20NoBlack OxideNoNo0.01~5012.778.5
1 Piece(s)Available

10 Days or more

10[Resin] Polyacetal1610-20NoBlack OxideNoNo0.01~5012.778.5
1 Piece(s)Available

10 Days or more

10[Resin] Polyacetal1610-20NoBlack OxideNoNo0.01~509.878.5
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal31.0-4.5PresenceBlack OxideNoNo0.01~500.491
1 Piece(s)Available

Same day

Stock

10[Resin] Polyacetal31.0-4.5PresenceBlack OxideNoNo0.01~500.291
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal41.0-4.5PresenceBlack OxideNoNo0.01~5012
1 Piece(s)Available

Same day

Stock

10[Resin] Polyacetal41.0-4.5PresenceBlack OxideNoNo0.01~500.592
1 Piece(s)Available

Same day

Stock

10[Resin] Polyacetal51.0-4.5PresenceBlack OxideNoNo0.01~5029.8
1 Piece(s)Available

Same day

Stock

10[Resin] Polyacetal55.0-9.0PresenceBlack OxideNoNo0.01~5029.8
1 Piece(s)Available

Same day

Stock

10[Resin] Polyacetal61.0-4.5PresenceBlack OxideNoNo0.01~505.99.8
1 Piece(s)Available

Same day

Stock

10[Resin] Polyacetal65.0-9.0PresenceBlack OxideNoNo0.01~5029.8
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal81.0-4.5PresenceBlack OxideNoNo0.01~505.99.8
1 Piece(s)Available

Same day

Stock

10[Resin] Polyacetal85.0-9.0PresenceBlack OxideNoNo0.01~502.99.8
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal105.0-9.0PresenceBlack OxideNoNo0.01~505.914.7
1 Piece(s)Available

Same day

Stock

10[Resin] Polyacetal1010-20PresenceBlack OxideNoNo0.01~502.914.7
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal125.0-9.0PresenceBlack OxideNoNo0.01~505.914.7
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal1210-20PresenceBlack OxideNoNo0.01~502.919.6
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal1210-20PresenceBlack OxideNoNo0.01~502.919.6
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal1610-20PresenceBlack OxideNoNo0.01~505.939.2
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal1610-20PresenceBlack OxideNoNo0.01~503.939.2
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal1610-20PresenceBlack OxideNoNo0.01~504.939.2
1 Piece(s)Available

Same day

Stock

10[Resin] Polyacetal1630-80PresenceBlack OxideNoNo0.01~502.939.2
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal2010-20PresenceBlack OxideNoNo0.01~5012.778.5
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal2410-20PresenceBlack OxideNoNo0.01~5019.698.1
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal51.0-4.5NoBlack OxideNoNo0.01~5029.8
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal55.0-9.0NoBlack OxideNoNo0.01~5029.8
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal61.0-4.5NoBlack OxideNoNo0.01~505.99.8
1 Piece(s)Available

8 Days or more

10[Resin] Polyacetal65.0-9.0NoBlack OxideNoNo0.01~5029.8

Loading...

 

Basic Information

Body Material 1045 Carbon Steel Mounting Method Screw-In Pin Plunger Type Spherical Type
Wrench Hole Shape Hex

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.