(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Grub Screws - Thrust Point

Grub Screws - Thrust Point
  • Volume Discount

For complete product overview and details on Grub Screws - Thrust Point see the sections below:

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Grub Screw Sets -with Thrust Point:Related Image
・Materials
TypeScrewPadCap
[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material
SGTSStandard1045 Carbon Steel50~60HRC (Hardened Tip)Black Oxide12L13 Carbon Steel50~60HRCBlack Oxide-
SGTPWide-Angle
SGTPPWide-Angle with CapPolyacetal

Specifications

Part Number-L
SGBS10
SGTS8
SGKS4
-
-
-
50
60
30
M (Coarse)Screw DimensionPad Dimension
BbZ1Z2B1Dh1H1tdCe1h2H2e2D1
64.545.42.53122.574104.62.2----
865.46.8341649512(15)6.1(6.3)3782.219
1087.28.24.5520511615(18)8.1(8.4)3.68.5102.623
128.6625613718(21)8.1(9.2)4.58112.928
16121110.658327157.522(27)12.1(12.5)5.310144.535
2015.514.412.45.5104091682815.65.6----
[ ! ]For dimensions C and d, the values shown in parentheses are the dimensions for SGTP and SGTPP.
[ ! ]SGTPP is SGTP attached with a polyacetal cap.
[ ! ]Screws and pads are not assembled when shipped.
Part NumberLMass (g)
TypeM (Coarse)SGTSSGTPSGTPP
SGTS6309--
4010--
5012--



SGTS
SGTP



SGTPP
Polyacetal
With Cap
840212526
50242829
60263031
1050424850
60495557
80546062
1260727679
70889295
8098102105
100154158161
1670144160162
80159175177
100259275277
125300316318
SGTS2090274--
100305--
125355--
150397--

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGTP8-40
SGTP8-50
SGTP8-60
SGTP10-50
SGTP10-60
SGTP10-80
SGTP12-60
SGTP12-70
SGTP12-80
SGTP12-100
SGTP16-70
SGTP16-80
SGTP16-100
SGTP16-125
SGTPP8-40
SGTPP8-50
SGTPP8-60
SGTPP10-50
SGTPP10-60
SGTPP10-80
SGTPP12-60
SGTPP12-70
SGTPP12-80
SGTPP12-100
SGTPP16-70
SGTPP16-80
SGTPP16-100
SGTPP16-125
SGTS6-30
SGTS6-40
SGTS6-50
SGTS8-40
SGTS8-50
SGTS8-60
SGTS10-50
SGTS10-60
SGTS10-80
SGTS12-60
SGTS12-70
SGTS12-80
SGTS12-100
SGTS16-70
SGTS16-80
SGTS16-100
SGTS16-125
SGTS20-90
SGTS20-100
SGTS20-125
SGTS20-150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFull Length L With Cap
(mm)
1 Piece(s)Available

8 Days or more

1040No Cap
1 Piece(s)Available

8 Days or more

1050No Cap
1 Piece(s)Available

8 Days or more

1060No Cap
1 Piece(s)Available

8 Days or more

1050No Cap
1 Piece(s)Available

8 Days or more

1060No Cap
1 Piece(s)Available

8 Days or more

1080No Cap
1 Piece(s)Available

8 Days or more

1060No Cap
1 Piece(s)Available

8 Days or more

1070No Cap
1 Piece(s)Available

8 Days or more

1080No Cap
1 Piece(s)Available

8 Days or more

10100No Cap
1 Piece(s)Available

8 Days or more

1070No Cap
1 Piece(s)Available

8 Days or more

1080No Cap
1 Piece(s)Available

8 Days or more

10100No Cap
1 Piece(s)Available

8 Days or more

10125No Cap
1 Piece(s)Available

8 Days or more

1040With Cap
1 Piece(s)Available

8 Days or more

1050With Cap
1 Piece(s)Available

8 Days or more

1060With Cap
1 Piece(s)Available

8 Days or more

1050With Cap
1 Piece(s)Available

8 Days or more

1060With Cap
1 Piece(s)Available

8 Days or more

1080With Cap
1 Piece(s)Available

8 Days or more

1060With Cap
1 Piece(s)Available

8 Days or more

1070With Cap
1 Piece(s)Available

8 Days or more

1080With Cap
1 Piece(s)Available

8 Days or more

10100With Cap
1 Piece(s)Available

8 Days or more

1070With Cap
1 Piece(s)Available

8 Days or more

1080With Cap
1 Piece(s)Available

8 Days or more

10100With Cap
1 Piece(s)Available

8 Days or more

10125With Cap
1 Piece(s)Available

Same day

Stock

1030No Cap
1 Piece(s)Available

8 Days or more

1040No Cap
1 Piece(s)Available

8 Days or more

1050No Cap
1 Piece(s)Available

8 Days or more

1040No Cap
1 Piece(s)Available

8 Days or more

1050No Cap
1 Piece(s)Available

8 Days or more

1060No Cap
1 Piece(s)Available

8 Days or more

1050No Cap
1 Piece(s)Available

8 Days or more

1060No Cap
1 Piece(s)Available

8 Days or more

1080No Cap
1 Piece(s)Available

8 Days or more

1060No Cap
1 Piece(s)Available

8 Days or more

1070No Cap
1 Piece(s)Available

8 Days or more

1080No Cap
1 Piece(s)Available

8 Days or more

10100No Cap
1 Piece(s)Available

8 Days or more

1070No Cap
1 Piece(s)Available

8 Days or more

1080No Cap
1 Piece(s)Available

8 Days or more

10100No Cap
1 Piece(s)Available

8 Days or more

10125No Cap
1 Piece(s)Available

8 Days or more

1090No Cap
1 Piece(s)Available

8 Days or more

10100No Cap
1 Piece(s)Available

8 Days or more

10125No Cap
1 Piece(s)Available

8 Days or more

10150No Cap

Loading...

  1. 1

Example

Grub Screw Sets -with Thrust Point:Related Image

Features
Useable to tighten or position the work or
as a stopper.
Clamping Screws can be made easily by
assembling with a lever or a knob.
Pad is made of plastic and will not
damage the work-piece. It is effective
when the work surface is uneven or tilted.
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.