(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Grub Screws - Ball Thrust Point, Hex Socket or Straight Slot

Grub Screws - Ball Thrust Point, Hex Socket or Straight Slot
  • Volume Discount

For complete product overview and details on Grub Screws - Ball Thrust Point, Hex Socket or Straight Slot see the sections below:

  • inCAD Components
Grub Screw Sets -with Ball Point:Related Image
・Materials
TypeScrewPad
[ M ]Material[ S ]Surface Treatment[ M ]Material
SGBSStraight Slot Groove12L13 Carbon SteelBlack OxidePolyacetal
(Mat Black)
SGBSNHex Socket

Specifications

Part Number-L
SGBS10
SGTS8
SGKS4
-
-
-
50
60
30
Part NumberLeDhHdBB1Mass (g)
TypeM (Coarse)
SGBS
SGBSN
8402.5152.57.68.66.1412
5015
6319
10503.4182.59.2117.8522
6329
8037
12633.421310139.4641
8053
10068
[ ! ]Screws and pads are not assembled when shipped.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGBS8-40
SGBS8-50
SGBS8-63
SGBS10-50
SGBS10-63
SGBS10-80
SGBS12-63
SGBS12-80
SGBS12-100
SGBSN8-40
SGBSN8-50
SGBSN8-63
SGBSN10-50
SGBSN10-63
SGBSN10-80
SGBSN12-63
SGBSN12-80
SGBSN12-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip type in screw part Full Length L
1 Piece(s)Available

8 Days or more

10Straight Slot Groove40
1 Piece(s)Available

8 Days or more

10Straight Slot Groove50
1 Piece(s)Available

8 Days or more

10Straight Slot Groove63
1 Piece(s)Available

8 Days or more

10Straight Slot Groove50
1 Piece(s)Available

8 Days or more

10Straight Slot Groove63
1 Piece(s)Available

8 Days or more

10Straight Slot Groove80
1 Piece(s)Available

8 Days or more

10Straight Slot Groove63
1 Piece(s)Available

8 Days or more

10Straight Slot Groove80
1 Piece(s)Available

8 Days or more

10Straight Slot Groove100
1 Piece(s)Available

8 Days or more

10With Hex Socket Type40
1 Piece(s)Available

8 Days or more

10With Hex Socket Type50
1 Piece(s)Available

8 Days or more

10With Hex Socket Type63
1 Piece(s)Available

8 Days or more

10With Hex Socket Type50
1 Piece(s)Available

8 Days or more

10With Hex Socket Type63
1 Piece(s)Available

8 Days or more

10With Hex Socket Type80
1 Piece(s)Available

8 Days or more

10With Hex Socket Type63
1 Piece(s)Available

8 Days or more

10With Hex Socket Type80
1 Piece(s)Available

8 Days or more

10With Hex Socket Type100

Loading...

  1. 1

Example

Grub Screw Sets -with Ball Point:Related Image
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.