(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Point Pads

Point Pads
  • Volume Discount

For complete product overview and details on Point Pads see the sections below:

  • inCAD Components

PDFP.2019-1738

Unit examples related to this product
Point Pads - Tapped:Related Image
・Materials
Type[ M ]Material
Spherical TypeHole TypeFlat TypeTapped Type
PDKPK-PDAPKPDUPKPEEK
--PDATF-PTFE Resin
PDKUPPDCUPPDAUPPDUUPUltra High-Molecular-Weight Polyethylene

Specifications

Part Number
PDKPK3 (Spherical Type)
PDCUP10 (Suction Hole Type)
PDATF3 (Flat Type)
PDUPK20 (Tapped Type)
■Spherical Type
Feature: Suitable for reducing contact area since the pads make point contact.
Part Numberd(R)
TypeD
PDKPK
(PEEK)

PDKUP
(Ultra High-Molecular-Weight Polyethylene)
31.52.5
424.25
526.5
[ ! ]For orders larger than indicated quantity, please request a quotation.
■Suction Hole Type
Feature: Can be used for vacuum pickup of objects such as glass plates.
Part Numberd
TypeD
PDCUP
(Ultra High-Molecular-Weight Polyethylene)
54
85
105
[ ! ]For orders larger than indicated quantity, please request a quotation.
■Flat Type
Feature: Can be used when larger contact surface area is desired.
Part Numberd
TypeD
PDAPK
(PEEK)
PDATF
(PTFE Resin)
PDAUP
(Ultra High-Molecular-Weight Polyethylene)
31.5
42
52
[ ! ]For orders larger than indicated quantity, please request a quotation.
■Tapped Type
Feature: Can be used for screw fastening.
Part Number
TypeD
PDUPK
(PEEK)

PDUUP
(Ultra High-Molecular-Weight Polyethylene)
10
15
20
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PDAPK3
PDAPK4
PDAPK5
PDATF3
PDATF4
PDATF5
PDAUP3
PDAUP4
PDAUP5
PDCUP5
PDCUP8
PDCUP10
PDKPK3
PDKPK4
PDKPK5
PDKUP3
PDKUP4
PDKUP5
PDUPK10
PDUPK15
PDUPK20
PDUUP10
PDUUP15
PDUUP20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMachined Hole Material Outer Diameter D
(φ)
1 Piece(s)Available

8 Days or more

10Flat TypePEEK3
1 Piece(s)Available

8 Days or more

10Flat TypePEEK4
1 Piece(s)Available

8 Days or more

10Flat TypePEEK5
1 Piece(s)Available

8 Days or more

10Flat TypePTFE Resin3
1 Piece(s)Available

8 Days or more

10Flat TypePTFE Resin4
1 Piece(s)Available

8 Days or more

10Flat TypePTFE Resin5
1 Piece(s)Available

8 Days or more

10Flat TypeUltra-High-Molecular-Weight-Polyethylene3
1 Piece(s)Available

8 Days or more

10Flat TypeUltra-High-Molecular-Weight-Polyethylene4
1 Piece(s)Available

8 Days or more

10Flat TypeUltra-High-Molecular-Weight-Polyethylene5
1 Piece(s)Available

8 Days or more

10Suction Hole TypeUltra-High-Molecular-Weight-Polyethylene5
1 Piece(s)Available

8 Days or more

10Suction Hole TypeUltra-High-Molecular-Weight-Polyethylene8
1 Piece(s)Available

8 Days or more

10Suction Hole TypeUltra-High-Molecular-Weight-Polyethylene10
1 Piece(s)Available

8 Days or more

10Spherical TypePEEK3
1 Piece(s)Available

8 Days or more

10Spherical TypePEEK4
1 Piece(s)Available

8 Days or more

10Spherical TypePEEK5
1 Piece(s)Available

8 Days or more

10Spherical TypeUltra-High-Molecular-Weight-Polyethylene3
1 Piece(s)Available

8 Days or more

10Spherical TypeUltra-High-Molecular-Weight-Polyethylene4
1 Piece(s)Available

8 Days or more

10Spherical TypeUltra-High-Molecular-Weight-Polyethylene5
1 Piece(s)Available

8 Days or more

10Tapped TypePEEK10
1 Piece(s)Available

8 Days or more

10Tapped TypePEEK15
1 Piece(s)Available

8 Days or more

10Tapped TypePEEK20
1 Piece(s)Available

8 Days or more

10Tapped TypeUltra-High-Molecular-Weight-Polyethylene10
1 Piece(s)Available

8 Days or more

10Tapped TypeUltra-High-Molecular-Weight-Polyethylene15
1 Piece(s)Available

8 Days or more

10Tapped TypeUltra-High-Molecular-Weight-Polyethylene20

Loading...

  1. 1

Example

Point Pads - Tapped:Related Image
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.