(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Feed Fingers

Feed Fingers
  • On Sale Till 15/12/2024
  • Volume Discount

Applicalbe for Pallet Back-Feed Prevention of Carrier Line

  • inCAD Components
Feed Fingers:Related Image
・Materials
■①Claw
Type[ M ]
Material
[ S ]Surface Treatment[ H ]Hardness
ATBM1018 Carbon SteelElectroless Nickel PlatingCarburization (Depth 0.1) HV400~500
ATBS304 Stainless Steel--
ATBSTTuftrideTuftride (Depth 0.01) HV1000
ATBJMC Nylon--
[ ! ]304 Stainless Steel Tuftride is gray.
[ ! ]304 Stainless Steel Tuftride has lesser antitrust effect compared to 304 Stainless Steel.
■③Main Body, Pin
TypeMain Body[ A ]Accessories (Pin)
[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment
BL BH BT TP PI1018 Carbon SteelElectroless Nickel Plating1045 Carbon SteelElectroless Nickel Plating
BLS BHS BTS TPS304 Stainless Steel-303 Stainless Steel-
■②Spring
[ M ] Material: 304 Stainless Steel

[ A ] Accessories: (For BH and BHS only)
①ClawBHBHS
14A, 14BWSSM25-8-3x2 pcs.-
10A, 10BWSSM20-6-3x2 pcs.WSSS20-6-3x2 pcs.

Specifications

Part Number-②Spring-③Main Body
ATBM10A-S-BL

Part Number-②Spring-③Main Body
ATBJ7A-H-PI
Part Number②Spring③Main BodyTT1dHH2LPQaGG1
Type①Claw
ATBM
(1018 Carbon Steel + Electroless Nickel Plating)
ATBJ
(MC Nylon)
7SA
7SB
S
(Soft)


H
(Hard)
BLSide Mounting Type (Screw Hole)71262922.5302052.553
TPSide Mounting Type (Tapped Hole)
BTBottom Mount Type
PIπ-Shaped Type20.514
7A
7B
BLSide Mounting Type (Screw Hole)7126383140257.5253
TPSide Mounting Type (Tapped Hole)
BTBottom Mount Type
PIπ-Shaped Type
ATBM
(1018 Carbon Steel + Electroless Nickel Plating)
ATBS
(304 Stainless Steel)
ATBST
(304 Stainless Steel+Tuftride)
ATBJ
(MC Nylon)
10A
1
0B
BLSide Mounting Type (Screw Hole)10196383140257.52.553
BHSide Mounting Type (Through Hole)
TPSide Mounting Type (Tapped Hole)
BTBottom Mount Type
PIπ-Shaped Type
BLSSide Mounting Type (Screw Hole)
BHSSide Mounting Type (Through Hole)
TPSSide Mounting Type (Tapped Hole)
BTSBottom Mount Type
14A
14B
BLSide Mounting Type (Screw Hole)1425855.5435535102.5105
BHSide Mounting Type (Through Hole)
TPSide Mounting Type (Tapped Hole)
BTBottom Mount Type
PIπ-Shaped Type66.554
ATBM
(1018 Carbon Steel+Electroless Nickel Plating)
20A
20B
BTBottom Mount Type2038106349654012.54.5105
PIπ-Shaped Type7864
28A
28B
BTBottom Mount Type28501283648050157127
PIπ-Shaped Type10182

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ATBJ7A-H-BL
ATBJ7A-H-BT
ATBJ7A-H-PI
ATBJ7A-H-TP
ATBJ7A-S-BL
ATBJ7A-S-BT
ATBJ7A-S-PI
ATBJ7A-S-TP
ATBJ7B-H-BL
ATBJ7B-H-BT
ATBJ7B-H-PI
ATBJ7B-H-TP
ATBJ7B-S-BL
ATBJ7B-S-BT
ATBJ7B-S-PI
ATBJ7B-S-TP
ATBJ7SA-H-BL
ATBJ7SA-H-BT
ATBJ7SA-H-PI
ATBJ7SA-H-TP
ATBJ7SA-S-BL
ATBJ7SA-S-BT
ATBJ7SA-S-PI
ATBJ7SA-S-TP
ATBJ10A-[H,​S]-[BL,​BT,​TP]
ATBJ10A-H-BH
ATBJ10A-H-BHS
ATBJ10A-H-BL
ATBJ10A-H-BLS
ATBJ10A-H-BT
ATBJ10A-H-BTS
ATBJ10A-H-PI
ATBJ10A-H-TP
ATBJ10A-H-TPS
ATBJ10A-S-BH
ATBJ10A-S-BHS
ATBJ10A-S-BL
ATBJ10A-S-BLS
ATBJ10A-S-BT
ATBJ10A-S-BTS
ATBJ10A-S-PI
ATBJ10A-S-TP
ATBJ10A-S-TPS
ATBJ10B-[H,​S]-[BL,​BT,​TP]
ATBJ10B-H-BH
ATBJ10B-H-BHS
ATBJ10B-H-BL
ATBJ10B-H-BLS
ATBJ10B-H-BT
ATBJ10B-H-BTS
ATBJ10B-H-PI
ATBJ10B-H-TP
ATBJ10B-H-TPS
ATBJ10B-S-BH
ATBJ10B-S-BHS
ATBJ10B-S-BL
ATBJ10B-S-BLS
ATBJ10B-S-BT
ATBJ10B-S-BTS
ATBJ10B-S-PI
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD Dimension
(φ)
Claw (Shape) Body Shape Claw Material Claw Surface Treatment Claw (Width) T
(mm)
Claw Length: L Dimensions Springs
1 Piece(s)Available

8 Days or more

10H (Hard)Straight TypeBL (Side Mounting Type (Threaded Hole))MC NylonNot Provided740-
1 Piece(s)Available

8 Days or more

10H (Hard)Straight TypeBT (Bottom Mount Type)MC NylonNot Provided740-
1 Piece(s)Available

8 Days or more

10H (Hard)Straight TypePI (π-Shaped Type)MC NylonNot Provided740-
1 Piece(s)Available

8 Days or more

10H (Hard)Straight TypeTP (Side Mounting Type (Tapped Hole))MC NylonNot Provided740-
1 Piece(s)Available

8 Days or more

10S (Soft)Straight TypeBL (Side Mounting Type (Threaded Hole))MC NylonNot Provided740-
1 Piece(s)Available

8 Days or more

10S (Soft)Straight TypeBT (Bottom Mount Type)MC NylonNot Provided740-
1 Piece(s)Available

8 Days or more

10S (Soft)Straight TypePI (π-Shaped Type)MC NylonNot Provided740-
1 Piece(s)Available

8 Days or more

10S (Soft)Straight TypeTP (Side Mounting Type (Tapped Hole))MC NylonNot Provided740-
1 Piece(s)Available

8 Days or more

10H (Hard)Round TypeBL (Side Mounting Type (Threaded Hole))MC NylonNot Provided741.5-
1 Piece(s)Available

8 Days or more

10H (Hard)Round TypeBT (Bottom Mount Type)MC NylonNot Provided741.5-
1 Piece(s)Available

8 Days or more

10H (Hard)Round TypePI (π-Shaped Type)MC NylonNot Provided741.5-
1 Piece(s)Available

8 Days or more

10H (Hard)Round TypeTP (Side Mounting Type (Tapped Hole))MC NylonNot Provided741.5-
1 Piece(s)Available

8 Days or more

10S (Soft)Round TypeBL (Side Mounting Type (Threaded Hole))MC NylonNot Provided741.5-
1 Piece(s)Available

8 Days or more

10S (Soft)Round TypeBT (Bottom Mount Type)MC NylonNot Provided741.5-
1 Piece(s)Available

8 Days or more

10S (Soft)Round TypePI (π-Shaped Type)MC NylonNot Provided741.5-
1 Piece(s)Available

8 Days or more

10S (Soft)Round TypeTP (Side Mounting Type (Tapped Hole))MC NylonNot Provided741.5-
1 Piece(s)Available

8 Days or more

10H (Hard)Straight TypeBL (Side Mounting Type (Threaded Hole))MC NylonNot Provided730-
1 Piece(s)Available

8 Days or more

10H (Hard)Straight TypeBT (Bottom Mount Type)MC NylonNot Provided730-
1 Piece(s)Available

8 Days or more

10H (Hard)Straight TypePI (π-Shaped Type)MC NylonNot Provided730-
1 Piece(s)Available

8 Days or more

10H (Hard)Straight TypeTP (Side Mounting Type (Tapped Hole))MC NylonNot Provided730-
1 Piece(s)Available

8 Days or more

10S (Soft)Straight TypeBL (Side Mounting Type (Threaded Hole))MC NylonNot Provided730-
1 Piece(s)Available

8 Days or more

10S (Soft)Straight TypeBT (Bottom Mount Type)MC NylonNot Provided730-
1 Piece(s)Available

8 Days or more

10S (Soft)Straight TypePI (π-Shaped Type)MC NylonNot Provided730-
1 Piece(s)Available

8 Days or more

10S (Soft)Straight TypeTP (Side Mounting Type (Tapped Hole))MC NylonNot Provided730-
1 Piece(s)

8 Days or more

10-Straight TypeBL (Side Mounting Type (Screw Hole)) / BT (Bottom Mount Type) / TP (Side Mounting Type (Tapped Hole))MC NylonNot Provided1040H (Hard) / S (Soft)
1 Piece(s)Available

8 Days or more

10H (Hard)Straight TypeBH (Side Mounting Type (Through Hole))MC NylonNot Provided1040-
1 Piece(s)Available

8 Days or more

10H (Hard)Straight TypeBHS (Side Mounting Type (Through Hole))MC NylonNot Provided1040-
1 Piece(s)Available

8 Days or more

10H (Hard)Straight TypeBL (Side Mounting Type (Threaded Hole))MC NylonNot Provided1040-
1 Piece(s)Available

8 Days or more

10H (Hard)Straight TypeBLS (Side Mounting Type (Threaded Hole))MC NylonNot Provided1040-
1 Piece(s)Available

8 Days or more

10H (Hard)Straight TypeBT (Bottom Mount Type)MC NylonNot Provided1040-
1 Piece(s)Available

8 Days or more

10H (Hard)Straight TypeBTS (Bottom Mount Type)MC NylonNot Provided1040-
1 Piece(s)Available

8 Days or more

10H (Hard)Straight TypePI (π-Shaped Type)MC NylonNot Provided1040-
1 Piece(s)Available

8 Days or more

10H (Hard)Straight TypeTP (Side Mounting Type (Tapped Hole))MC NylonNot Provided1040-
1 Piece(s)Available

8 Days or more

10H (Hard)Straight TypeTPS (Side Mounting Type (Tapped Hole))MC NylonNot Provided1040-
1 Piece(s)Available

8 Days or more

10S (Soft)Straight TypeBH (Side Mounting Type (Through Hole))MC NylonNot Provided1040-
1 Piece(s)Available

8 Days or more

10S (Soft)Straight TypeBHS (Side Mounting Type (Through Hole))MC NylonNot Provided1040-
1 Piece(s)Available

Same day

Stock

10S (Soft)Straight TypeBL (Side Mounting Type (Threaded Hole))MC NylonNot Provided1040-
1 Piece(s)Available

8 Days or more

10S (Soft)Straight TypeBLS (Side Mounting Type (Threaded Hole))MC NylonNot Provided1040-
1 Piece(s)Available

Same day

Stock

10S (Soft)Straight TypeBT (Bottom Mount Type)MC NylonNot Provided1040-
1 Piece(s)Available

8 Days or more

10S (Soft)Straight TypeBTS (Bottom Mount Type)MC NylonNot Provided1040-
1 Piece(s)Available

8 Days or more

10S (Soft)Straight TypePI (π-Shaped Type)MC NylonNot Provided1040-
1 Piece(s)Available

8 Days or more

10S (Soft)Straight TypeTP (Side Mounting Type (Tapped Hole))MC NylonNot Provided1040-
1 Piece(s)Available

8 Days or more

10S (Soft)Straight TypeTPS (Side Mounting Type (Tapped Hole))MC NylonNot Provided1040-
1 Piece(s)

8 Days or more

10-Round TypeBL (Side Mounting Type (Screw Hole)) / BT (Bottom Mount Type) / TP (Side Mounting Type (Tapped Hole))MC NylonNot Provided1041.5H (Hard) / S (Soft)
1 Piece(s)Available

8 Days or more

10H (Hard)Round TypeBH (Side Mounting Type (Through Hole))MC NylonNot Provided1041.5-
1 Piece(s)Available

8 Days or more

10H (Hard)Round TypeBHS (Side Mounting Type (Through Hole))MC NylonNot Provided1041.5-
1 Piece(s)Available

8 Days or more

10H (Hard)Round TypeBL (Side Mounting Type (Threaded Hole))MC NylonNot Provided1041.5-
1 Piece(s)Available

8 Days or more

10H (Hard)Round TypeBLS (Side Mounting Type (Threaded Hole))MC NylonNot Provided1041.5-
1 Piece(s)Available

8 Days or more

10H (Hard)Round TypeBT (Bottom Mount Type)MC NylonNot Provided1041.5-
1 Piece(s)Available

8 Days or more

10H (Hard)Round TypeBTS (Bottom Mount Type)MC NylonNot Provided1041.5-
1 Piece(s)Available

8 Days or more

10H (Hard)Round TypePI (π-Shaped Type)MC NylonNot Provided1041.5-
1 Piece(s)Available

8 Days or more

10H (Hard)Round TypeTP (Side Mounting Type (Tapped Hole))MC NylonNot Provided1041.5-
1 Piece(s)Available

8 Days or more

10H (Hard)Round TypeTPS (Side Mounting Type (Tapped Hole))MC NylonNot Provided1041.5-
1 Piece(s)Available

8 Days or more

10S (Soft)Round TypeBH (Side Mounting Type (Through Hole))MC NylonNot Provided1041.5-
1 Piece(s)Available

8 Days or more

10S (Soft)Round TypeBHS (Side Mounting Type (Through Hole))MC NylonNot Provided1041.5-
1 Piece(s)Available

8 Days or more

10S (Soft)Round TypeBL (Side Mounting Type (Threaded Hole))MC NylonNot Provided1041.5-
1 Piece(s)Available

8 Days or more

10S (Soft)Round TypeBLS (Side Mounting Type (Threaded Hole))MC NylonNot Provided1041.5-
1 Piece(s)Available

8 Days or more

10S (Soft)Round TypeBT (Bottom Mount Type)MC NylonNot Provided1041.5-
1 Piece(s)Available

8 Days or more

10S (Soft)Round TypeBTS (Bottom Mount Type)MC NylonNot Provided1041.5-
1 Piece(s)Available

8 Days or more

10S (Soft)Round TypePI (π-Shaped Type)MC NylonNot Provided1041.5-

Loading...

More Information

Feed Fingers:Related Image
Feed Fingers:Related Image

Example

Feed Fingers:Related Image
Feed Fingers:Related Image
 

Basic Information

Type Feed Fingers

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support