(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Engineering Plastic Rails
•Static Type: Standard (Not anti-static)
Part Number
Configured Part Number is shown.
Part Number | - | L |
NLA | - | 800 |
Item | Increment | Antistatic Type | |
Specific Gravity | - | 0.94 | |
Tensile Strength | MPa | 30.3 | |
Breaking Elongation | % | 526.3 | |
Compression Strength | 5% Deformed | MPa | 18.2 |
10% Deformed | MPa | 23.5 | |
Compressive Elasticity Modulus | MPa | 714.9 | |
Bending Strength | MPa | 21.0 | |
Flexural Modulus | MPa | 729.3 | |
Izod Impact Strength | (Notched) | J/m | Does not break |
Rockwell Hardness | R Scale | 46.8 | |
Deflection Temperature under Load | 4.6kgf/cm2 | °C | 119.4 |
18.6kgf/cm2 | °C | 47.9 | |
Linear Expansion Coefficient | -30~30°C | x10-5/°C | 14.2 |
Specific Volume Resistivity | 500V | Ω·cm | 4.44x109 |
Heat Resistance Temperature | °C | 80 | |
Strong Acid Resistance | - | ◎ | |
Alkali Resistance | - | ◎ | |
Organic Solvent Resistance | - | ◎ |
Type | L 1mm Increment |
NLA | 50~1800 |
NLAA | |
NLK | |
NLR8 | |
NLR10 | |
NLR12 | |
NLL3 | 50~9900 |
NLL5 | |
NLV3 | |
NLV5 | |
NLV6 | |
NLV10 | |
NLEL3 | |
NLEV3 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
NLA-[50-1800/1] |
NLAA-[50-1800/1] |
NLK-[50-1800/1] |
NLL3-[50-9900/1] |
NLL5-[50-9900/1] |
NLR8-[50-1800/1] |
NLR10-[50-1800/1] |
NLR12-[50-1800/1] |
NLV3-[50-9900/1] |
NLV5-[50-9900/1] |
NLV6-[50-9900/1] |
NLV10-[50-9900/1] |
Loading...
Type | Engineering Plastic Rails | Static Type | Standard (Not anti-static) |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy