(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Conveyor Guide Rails Tape - Double-Sided, Polyester

Conveyor Guide Rails Tape - Double-Sided, Polyester

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Adhesive Tapes for Engineering Plastic Rail
•Tape Thickness (mm): 0.33

Double-Sided Tape - Polyester:Related Image

Specifications

Part Number
NLTP1320
Part NumberTape ThicknessTape WidthTape Length
RMT33100.331020m
RMT331515
RMT332020
RMT332525
RMT333030
RMT333535
RMT334040
[ ! ]For orders larger than indicated quantity, please request a quotation.
■Dynamic Friction Coefficient (Reference Value)
DryWater Lubricated
Ultra High Molecular Weight Polyethylene (UHMW)0.07~0.220.05~0.10
Nylon 60.15~0.400.14~0.19
Nylon 660.15~0.400.14~0.19
Fluororesin0.04~0.250.04~0.08
Polyacetal0.15~0.350.10~0.20
■Referential Adhesive Strength (NLTP) (Unit: N/20mm Width)
Taped SubjectBase Material Thickness 0.13Base Material Thickness 0.5
304 Stainless Steel9.88.8
Polyvinyl Chloride Resin18.618.6
(Test Method) 180° Peeling Test Temperature: 23°C Peeling Speed: 300mm/min
■Referential Adhesive Strength (RMT)
Taped Subject21.6N
304 Stainless Steel

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RMT3310
RMT3315
RMT3320
RMT3325
RMT3330
RMT3335
RMT3340
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTape Width
(mm)
1 Piece(s)Available

9 Days or more

1010
1 Piece(s)Available

9 Days or more

1015
1 Piece(s)Available

9 Days or more

1020
1 Piece(s)Available

9 Days or more

1025
1 Piece(s)Available

9 Days or more

1030
1 Piece(s)Available

9 Days or more

1035
1 Piece(s)Available

9 Days or more

1040

Loading...

  1. 1

More Information

■Cautions on the Usage of Tape
①Remove contamination including dust, grease and water.
②Some materials have low adhesion properties.
③NLTP attached 1 or 2 days prior to assembly will have higher bonding strength.
④RMT bonds well to ultra high-molecular-weight polyethylene (UHMW).
 

Basic Information

Type Engineering Plastic Rails for adhesive tape Tape Thickness(mm) 0.33

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.