(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Adhesive Tapes for Engineering Plastic Rail
Part Number
Configured Part Number is shown.
Part Number |
NLTP1320 |
Part Number | Base Material Thickness | Tape Width | Tape Length |
NLTP 1320 | 0.13 | 20 | 40m |
NLTP 1330 | 30 | ||
NLTP 1340 | 40 | ||
NLTP 1350 | 50 | ||
NLTP 5020 | 0.5 | 20 | 20m |
NLTP 5030 | 30 | ||
NLTP 5040 | 40 | ||
NLTP 5050 | 50 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
NLTP1320 |
NLTP1330 |
NLTP1340 |
NLTP1350 |
NLTP5020 |
NLTP5030 |
NLTP5040 |
NLTP5050 |
Loading...
Type | Engineering Plastic Rails for adhesive tape |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy