(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamp Plates - Steel or Plastic

Clamp Plates - Steel or Plastic
  • Lead Time Reduction

For complete product overview and details on Clamp Plates - Steel or Plastic see the sections below:

  • inCAD Components
Clamp Plates - Standard:Related Image
・Materials
Type[ M ]Material[ H ]Hardness
PCWN1045 Carbon Steel-
PCW40~45HRC (Induction Hardened)
PCWJPolyacetal-

Specifications

Part Number-T-L
PCWN50
CPWC50
-
-
20
2
-
-
100
75
Part NumberTLXYdd1h
TypeA
PCWN
PCW
PCWJ
1212
15
20
30
50
75
100
764.585
1597.56.6117
168
1950
75
100
119.59149
251312.5111811
3015
4020
5025

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PCW12-[12,​15,​20]-[30,​50,​75,​100]
PCW12-[12,​15,​20]-LC[30-100/1]
PCW15-[12,​15,​20]-[30,​50,​75,​100]
PCW15-[12,​15,​20]-LC[30-100/1]
PCW16-[12,​15,​20]-[30,​50,​75,​100]
PCW16-[12,​15,​20]-LC[30-100/1]
PCW19-[12,​15,​20]-[50,​75,​100]
PCW19-[12,​15,​20]-LC[50-100/1]
PCW25-[12,​15,​20]-[50,​75,​100]
PCW25-[12,​15,​20]-LC[50-100/1]
PCW30-[12,​15,​20]-[50,​75,​100]
PCW30-[12,​15,​20]-LC[50-100/1]
PCW40-[12,​15,​20]-[50,​75,​100]
PCW40-[12,​15,​20]-LC[50-100/1]
PCW50-[12,​15,​20]-[50,​75,​100]
PCW50-[12,​15,​20]-LC[50-100/1]
PCWJ12-[12,​15,​20]-[30,​50,​75,​100]
PCWJ12-[12,​15,​20]-LC[30-100/1]
PCWJ15-[12,​15,​20]-[30,​50,​75,​100]
PCWJ15-[12,​15,​20]-LC[30-100/1]
PCWJ16-[12,​15,​20]-[30,​50,​75,​100]
PCWJ16-[12,​15,​20]-LC[30-100/1]
PCWJ19-[12,​15,​20]-[50,​75,​100]
PCWJ19-[12,​15,​20]-LC[50-100/1]
PCWJ25-[12,​15,​20]-[50,​75,​100]
PCWJ25-[12,​15,​20]-LC[50-100/1]
PCWJ30-[12,​15,​20]-[50,​75,​100]
PCWJ30-[12,​15,​20]-LC[50-100/1]
PCWJ40-[12,​15,​20]-[50,​75,​100]
PCWJ40-[12,​15,​20]-LC[50-100/1]
PCWJ50-[12,​15,​20]-[50,​75,​100]
PCWJ50-[12,​15,​20]-LC[50-100/1]
PCWN12-[12,​15,​20]-[30,​50,​75,​100]
PCWN12-[12,​15,​20]-LC[30-100/1]
PCWN15-[12,​15,​20]-[30,​50,​75,​100]
PCWN15-[12,​15,​20]-LC[30-100/1]
PCWN16-[12,​15,​20]-[30,​50,​75,​100]
PCWN16-[12,​15,​20]-LC[30-100/1]
PCWN19-[12,​15,​20]-[50,​75,​100]
PCWN19-[12,​15,​20]-LC[50-100/1]
PCWN25-[12,​15,​20]-[50,​75,​100]
PCWN25-[12,​15,​20]-LC[50-100/1]
PCWN30-[12,​15,​20]-[50,​75,​100]
PCWN30-[12,​15,​20]-LC[50-100/1]
PCWN40-[12,​15,​20]-[50,​75,​100]
PCWN40-[12,​15,​20]-LC[50-100/1]
PCWN50-[12,​15,​20]-[50,​75,​100]
PCWN50-[12,​15,​20]-LC[50-100/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Hardness Width A
(mm)
L
(mm)
T
(mm)
1 Piece(s)

8 Days or more

101045 Carbon Steel40?45HRC (Induction Hardened)1230 ~ 10012 ~ 20
1 Piece(s)

8 Days or more

101045 Carbon Steel40?45HRC (Induction Hardened)12-12 ~ 20
1 Piece(s)

8 Days or more

101045 Carbon Steel40?45HRC (Induction Hardened)1530 ~ 10012 ~ 20
1 Piece(s)

8 Days or more

101045 Carbon Steel40?45HRC (Induction Hardened)15-12 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon Steel40?45HRC (Induction Hardened)1630 ~ 10012 ~ 20
1 Piece(s)

10 Days or more

101045 Carbon Steel40?45HRC (Induction Hardened)16-12 ~ 20
1 Piece(s)

8 Days or more

101045 Carbon Steel40?45HRC (Induction Hardened)1950 ~ 10012 ~ 20
1 Piece(s)

8 Days or more

101045 Carbon Steel40?45HRC (Induction Hardened)19-12 ~ 20
1 Piece(s)

8 Days or more

101045 Carbon Steel40?45HRC (Induction Hardened)2550 ~ 10012 ~ 20
1 Piece(s)

8 Days or more

101045 Carbon Steel40?45HRC (Induction Hardened)25-12 ~ 20
1 Piece(s)

8 Days or more

101045 Carbon Steel40?45HRC (Induction Hardened)3050 ~ 10012 ~ 20
1 Piece(s)

8 Days or more

101045 Carbon Steel40?45HRC (Induction Hardened)30-12 ~ 20
1 Piece(s)

8 Days or more

101045 Carbon Steel40?45HRC (Induction Hardened)4050 ~ 10012 ~ 20
1 Piece(s)

8 Days or more

101045 Carbon Steel40?45HRC (Induction Hardened)40-12 ~ 20
1 Piece(s)

8 Days or more

101045 Carbon Steel40?45HRC (Induction Hardened)5050 ~ 10012 ~ 20
1 Piece(s)

8 Days or more

101045 Carbon Steel40?45HRC (Induction Hardened)50-12 ~ 20
1 Piece(s)

9 Days or more

10PolyacetalNot Provided1230 ~ 10012 ~ 20
1 Piece(s)

9 Days or more

10PolyacetalNot Provided12-12 ~ 20
1 Piece(s)

9 Days or more

10PolyacetalNot Provided1530 ~ 10012 ~ 20
1 Piece(s)

9 Days or more

10PolyacetalNot Provided15-12 ~ 20
1 Piece(s)

9 Days or more

10PolyacetalNot Provided1630 ~ 10012 ~ 20
1 Piece(s)

9 Days or more

10PolyacetalNot Provided16-12 ~ 20
1 Piece(s)

9 Days or more

10PolyacetalNot Provided1950 ~ 10012 ~ 20
1 Piece(s)

9 Days or more

10PolyacetalNot Provided19-12 ~ 20
1 Piece(s)

9 Days or more

10PolyacetalNot Provided2550 ~ 10012 ~ 20
1 Piece(s)

9 Days or more

10PolyacetalNot Provided25-12 ~ 20
1 Piece(s)

9 Days or more

10PolyacetalNot Provided3050 ~ 10012 ~ 20
1 Piece(s)

9 Days or more

10PolyacetalNot Provided30-12 ~ 20
1 Piece(s)

9 Days or more

10PolyacetalNot Provided4050 ~ 10012 ~ 20
1 Piece(s)

9 Days or more

10PolyacetalNot Provided40-12 ~ 20
1 Piece(s)

9 Days or more

10PolyacetalNot Provided5050 ~ 10012 ~ 20
1 Piece(s)

9 Days or more

10PolyacetalNot Provided50-12 ~ 20
1 Piece(s)

8 Days or more

101045 Carbon SteelNot Provided1230 ~ 10012 ~ 20
1 Piece(s)

8 Days or more

101045 Carbon SteelNot Provided12-12 ~ 20
1 Piece(s)

8 Days or more

101045 Carbon SteelNot Provided1530 ~ 10012 ~ 20
1 Piece(s)

8 Days or more

101045 Carbon SteelNot Provided15-12 ~ 20
1 Piece(s)

8 Days or more

101045 Carbon SteelNot Provided1630 ~ 10012 ~ 20
1 Piece(s)

8 Days or more

101045 Carbon SteelNot Provided16-12 ~ 20
1 Piece(s)

8 Days or more

101045 Carbon SteelNot Provided1950 ~ 10012 ~ 20
1 Piece(s)

8 Days or more

101045 Carbon SteelNot Provided19-12 ~ 20
1 Piece(s)

8 Days or more

101045 Carbon SteelNot Provided2550 ~ 10012 ~ 20
1 Piece(s)

8 Days or more

101045 Carbon SteelNot Provided25-12 ~ 20
1 Piece(s)

8 Days or more

101045 Carbon SteelNot Provided3050 ~ 10012 ~ 20
1 Piece(s)

8 Days or more

101045 Carbon SteelNot Provided30-12 ~ 20
1 Piece(s)

8 Days or more

101045 Carbon SteelNot Provided4050 ~ 10012 ~ 20
1 Piece(s)

8 Days or more

101045 Carbon SteelNot Provided40-12 ~ 20
1 Piece(s)

8 Days or more

101045 Carbon SteelNot Provided5050 ~ 10012 ~ 20
1 Piece(s)

8 Days or more

101045 Carbon SteelNot Provided50-12 ~ 20

Loading...

  1. 1

Example

Clamp Plates - Standard:Related Image
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.