(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Welding Jig Blocks - L-Shaped, Shim Adjustment

Welding Jig Blocks - L-Shaped, Shim Adjustment

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

Applicable for Position Adjustments of Angle Plate or Bracket for Locating Pins.

  • inCAD Components

Part Number

Configured Part Number is shown.

Blocks for Shim Adjustment of Welding Jigs- L-Shaped:Related Image
・Materials
[ M ] Material: 1045 Carbon Steel
[ S ] Surface Treatment: Black Oxide

Specifications

Part Number
CMAJ16
CMAJC16
CMAJL16
CMAJLC20
Part NumberLDdBP1P2W
TypeA
CMAJL1665672820507
20100895340809

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CMAJL16
CMAJL20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth A
(mm)
1 Piece(s)Available

8 Days or more

1016
1 Piece(s)Available

8 Days or more

1020
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth A
(mm)

Loading...

  1. 1

Example

Blocks for Shim Adjustment of Welding Jigs- L-Shaped:Related Image

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.