(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Work Detection Units

Work Detection Units

Move the mouse over the image to zoom

Applicable for undetectable places directly by Proximity Sensor.

  • inCAD Components

PDFP.2019-1737

Unit examples related to this product

Part Number

Configured Part Number is shown.

・Materials
TypeBodyPinSpring
[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment[ M ]Material
PCPNA6061 Aluminum AlloyClear Anodize1045 Carbon SteelElectroless Nickel Plating304 Stainless Steel

[ ! ]Can be used in combination with Detector Pins for Weld Nuts.

[ A ] Accessories: Set Screw M4, 1pc.

Specifications

Part Number-L
PCPNA8H-50
Part NumberL
Selection
S (Soft)H (Hard)
TypeDSpring
Selection
Load (N)Load (N)
minmaxminmax
PCPNA8S(Soft)
H(Hard)
30
50
1.23.62.06.0
kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PCPNA8H-[30,​50]
PCPNA8S-[30,​50]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpring Selection L
(mm)
1 Piece(s)

10 Days or more

10H (Hard)30 ~ 50
1 Piece(s)

10 Days or more

10S (Soft)30 ~ 50
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpring Selection L
(mm)

Loading...

  1. 1

More Information


Suitable to confirm existenceof workpieces when proximitysensor cannot be placed neartarget objects.
Urethane Pushers (>> Click here)or Detector Pins (below) tip partscan be selected depending onthe detection objects.

Basic Information

Type Workpiece Detection Unit D Dimension(φ) 8

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.