(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bushings for Locating Pins - Compact Flange, Standard Diameter and Length.

Bushings for Locating Pins - Compact Flange, Standard Diameter and Length.
  • Volume Discount
  • Degreasing

•Shape: Flanged
•Bore (Inner Dia.) Shape: Round
•Outer Dia. Tolerance: Undersized

  • METRIC
  • inCAD Components
Bushings for Locating Pins - Compact Flanged, P/L Standard:Related Image
Type[ M ]Material[ S ]Surface Treatment[ H ]Hardness
P Fixed and L SelectableP, L ConfigurableP SelectableP Configurable
JBNJBNFO1 Tool SteelO1 Tool Steel-* Treated Hardness:
56~60HRC
-JBNFB-Black Oxide
JBNMJBNFMO1 Tool SteelElectroless Nickel Plating
-JBNFS-304 Stainless Steel--
-JBNFC-440C or 420 Stainless Steel-Treated Hardness: 50~55HRC
* P Fixed Type is 60 to 63HRC.

Specifications

Part Number - P - L
JBY6
JBSF20
JBOR10
JBN10

-
-


P13.00
P5.0

-
-
-
-
12
L30.0
L8
10
■P Fixed and L Selectable
Part Number L R H W T Dg6 A d d1 h
Type P
JBN
JBNM
5 8 10 12 16           1 25 12 5 10 -0.005
-0.014
17 3.3 6.5 3.5
6
8   10 12 16 20         2 28 15 12 -0.006
-0.017
20
10 36 22 6 15 26 4.5 8 4.5
12     12 16 20 25 30     18
13 40 25 22 -0.007
-0.020
30
15 44 30 25 34
16       16 20 25 30 35   26
20 3 56 35 8 30 42 6.6 11 6.5
25         20 25 30 35 40 60 40 35 -0.009
-0.025
46
■P and L Configurable
[ ! ]L+T≤Px3.0
Part Number P
0.01mm Increment
L
0.1mm Increment
R H W T A d d1 h
Type Dg6

JBNF
JBNFB
JBNFM
J
BNFS
JBNFC
10 -0.005
-0.014
4.00~6.50 5.0~15.0 1 25 12 5 17 3.3 6.5 3.5
12 -0.006
-0.017
6.00~8.50 2 28 15 20
15 8.00~10.50 10.0~35.0 36 22 6 26 4.5 8 4.5
18 10.00~12.50
20 -0.007
-0.020
12.00~13.50 40 25 30
22 12.00~13.50
25 13.00~15.50 44 30 34
26 15.00~16.50
30 16.00~20.50 12.0~50.0 3 56 35 8 42 6.6 11 6.5
35 -0.009
-0.025
20.00~25.00 60 40 46

Alterations

Bushings for Locating Pins - Compact Flanged, P/L Standard:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JBN5-8
JBN5-10
JBN5-12
JBN5-16
JBN6-8
JBN6-10
JBN6-12
JBN6-16
JBN8-10
JBN8-12
JBN8-16
JBN8-20
JBN10-10
JBN10-12
JBN10-16
JBN10-20
JBN12-12
JBN12-16
JBN12-20
JBN12-25
JBN12-30
JBN13-12
JBN13-16
JBN13-20
JBN13-25
JBN13-30
JBN15-12
JBN15-16
JBN15-20
JBN15-25
JBN15-30
JBN16-16
JBN16-20
JBN16-25
JBN16-30
JBN16-35
JBN20-16
JBN20-20
JBN20-25
JBN20-30
JBN20-35
JBN25-20
JBN25-25
JBN25-30
JBN25-35
JBN25-40
JBNF10-P[4-6.5/0.01]-L[5-15/0.1]
JBNF12-P[6-8.5/0.01]-L[5-15/0.1]
JBNF15-P[8-10.5/0.01]-L[10-35/0.1]
JBNF18-P[10-12.5/0.01]-L[10-35/0.1]
JBNF20-P[12-13.5/0.01]-L[10-35/0.1]
JBNF22-P[12-13.5/0.01]-L[10-35/0.1]
JBNF25-P[13-15.5/0.01]-L[10-35/0.1]
JBNF26-P[15-16.5/0.01]-L[10-35/0.1]
JBNF30-P[16-20.5/0.01]-L[12-50/0.1]
JBNF35-P[20-25/0.01]-L[12-50/0.1]
JBNFB10-P[4-6.5/0.01]-L[5-15/0.1]
JBNFB12-P[6-8.5/0.01]-L[5-15/0.1]
JBNFB15-P[8-10.5/0.01]-L[10-35/0.1]
JBNFB18-P[10-12.5/0.01]-L[10-35/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia. (mm)
(mm)
Material Surface Finish P Fixed, L Selectable, and P and L Configurable Outer Diameter D
(mm)
I.D. P
(mm)
Length L
(mm)
1 Piece(s)Available

8 Days or more

1010[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection1058
1 Piece(s)Available

8 Days or more

1010[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection10510
1 Piece(s)Available

8 Days or more

1010[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection10512
1 Piece(s)Available

8 Days or more

1010[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection10516
1 Piece(s)Available

8 Days or more

1010[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection1068
1 Piece(s)Available

Same day

Stock

1010[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection10610
1 Piece(s)Available

8 Days or more

1010[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection10612
1 Piece(s)Available

8 Days or more

1010[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection10616
1 Piece(s)Available

8 Days or more

1012[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection12810
1 Piece(s)Available

8 Days or more

1012[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection12812
1 Piece(s)Available

8 Days or more

1012[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection12816
1 Piece(s)Available

8 Days or more

1012[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection12820
1 Piece(s)Available

8 Days or more

1015[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection151010
1 Piece(s)Available

8 Days or more

1015[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection151012
1 Piece(s)Available

8 Days or more

1015[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection151016
1 Piece(s)Available

8 Days or more

1015[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection151020
1 Piece(s)Available

Same day

Stock

1018[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection181212
1 Piece(s)Available

8 Days or more

1018[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection181216
1 Piece(s)Available

8 Days or more

1018[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection181220
1 Piece(s)Available

8 Days or more

1018[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection181225
1 Piece(s)Available

8 Days or more

1018[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection181230
1 Piece(s)Available

8 Days or more

1022[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection221312
1 Piece(s)Available

8 Days or more

1022[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection221316
1 Piece(s)Available

8 Days or more

1022[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection221320
1 Piece(s)Available

8 Days or more

1022[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection221325
1 Piece(s)Available

8 Days or more

1022[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection221330
1 Piece(s)Available

8 Days or more

1025[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection251512
1 Piece(s)Available

8 Days or more

1025[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection251516
1 Piece(s)Available

8 Days or more

1025[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection251520
1 Piece(s)Available

8 Days or more

1025[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection251525
1 Piece(s)Available

8 Days or more

1025[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection251530
1 Piece(s)Available

8 Days or more

1026[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection261616
1 Piece(s)Available

8 Days or more

1026[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection261620
1 Piece(s)Available

8 Days or more

1026[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection261625
1 Piece(s)Available

8 Days or more

1026[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection261630
1 Piece(s)Available

8 Days or more

1026[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection261635
1 Piece(s)Available

8 Days or more

1030[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection302016
1 Piece(s)Available

8 Days or more

1030[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection302020
1 Piece(s)Available

8 Days or more

1030[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection302025
1 Piece(s)Available

8 Days or more

1030[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection302030
1 Piece(s)Available

8 Days or more

1030[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection302035
1 Piece(s)Available

8 Days or more

1035[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection352520
1 Piece(s)Available

8 Days or more

1035[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection352525
1 Piece(s)Available

8 Days or more

1035[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection352530
1 Piece(s)Available

8 Days or more

1035[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection352535
1 Piece(s)Available

8 Days or more

1035[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection352540
1 Piece(s)

10 Days or more

1010[Steel] O1 Tool SteelNoP, L Dimensions Configurable104 ~ 6.55 ~ 15
1 Piece(s)

10 Days or more

1012[Steel] O1 Tool SteelNoP, L Dimensions Configurable126 ~ 8.55 ~ 15
1 Piece(s)

10 Days or more

1015[Steel] O1 Tool SteelNoP, L Dimensions Configurable158 ~ 10.510 ~ 35
1 Piece(s)

10 Days or more

1018[Steel] O1 Tool SteelNoP, L Dimensions Configurable1810 ~ 12.510 ~ 35
1 Piece(s)

10 Days or more

1020[Steel] O1 Tool SteelNoP, L Dimensions Configurable2012 ~ 13.510 ~ 35
1 Piece(s)

10 Days or more

1022[Steel] O1 Tool SteelNoP, L Dimensions Configurable2212 ~ 13.510 ~ 35
1 Piece(s)

10 Days or more

1025[Steel] O1 Tool SteelNoP, L Dimensions Configurable2513 ~ 15.510 ~ 35
1 Piece(s)

10 Days or more

1026[Steel] O1 Tool SteelNoP, L Dimensions Configurable2615 ~ 16.510 ~ 35
1 Piece(s)

10 Days or more

1030[Steel] O1 Tool SteelNoP, L Dimensions Configurable3016 ~ 20.512 ~ 50
1 Piece(s)

10 Days or more

1035[Steel] O1 Tool SteelNoP, L Dimensions Configurable3520 ~ 2512 ~ 50
1 Piece(s)

10 Days or more

1010[Steel] O1 Tool SteelBlack OxideP, L Dimensions Configurable104 ~ 6.55 ~ 15
1 Piece(s)

10 Days or more

1012[Steel] O1 Tool SteelBlack OxideP, L Dimensions Configurable126 ~ 8.55 ~ 15
1 Piece(s)

10 Days or more

1015[Steel] O1 Tool SteelBlack OxideP, L Dimensions Configurable158 ~ 10.510 ~ 35
1 Piece(s)

10 Days or more

1018[Steel] O1 Tool SteelBlack OxideP, L Dimensions Configurable1810 ~ 12.510 ~ 35

Loading...

 

Basic Information

Basic Shape Flanged Bore (Inner Dia.) Shape Round shape Outer Dia. Tolerance Undersized
Special Features No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.