(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bushings for Locating Pins - Slotted.

Bushings for Locating Pins - Slotted.

•Shape: Shouldered
•Special Feature: with Dowel Pin
•Material: O1 Tool Steel
•Bore (Inner Dia.) Shape: Slotted
•Outer Dia. Tolerance: Oversized

  • METRIC
  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Bushings for Locating Pins - Slotted, Shoulder:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ H ]Hardness
p6m6
JBPEJBEO1 Tool Steel-56~60HRC
JBPEMJBEMElectroless Nickel Plating56~60HRC

Specifications

Part Number-P-W-L
JBAFG8
JBHG20
JBHFYG18
JBFR10
JBPE10
-
-
-
-
-
P4.1
P13.0
P12.00
P6.0
P6.8



-
-



W4.5
W4.8
-
-
-
-
-
L11
L20
L18.0
L10
L15
Part NumberPH7
0.01mm Increment
WH7
0.01mm Increment
L
1mm Increment
TH
TypeDD Tolerance
p6m6
(p6)
JBPE
JBPEM
(m6)
JBE
JBEM
10+0.024
+0.015
+0.015
+0.006
4.00~8.003.00≤W<P8~40
L+T≤Px3
314
12+0.029
+0.018
+0.018
+0.007
4.00~10.0016
168.00~14.0020
20+0.035
+0.022
+0.021
+0.008
10.00~18.0026
2513.00~22.00530
3016.00~25.0035
35+0.042
+0.026
+0.025
+0.009
18.0~25.0040

Alterations

Bushings for Locating Pins - Slotted, Shoulder:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JBE10-P[4-8/0.01]-W[3-7.99/0.01]-L[8-40/1]
JBE12-P[4-10/0.01]-W[3-9.99/0.01]-L[8-40/1]
JBE16-P[8-14/0.01]-W[3-13.99/0.01]-L[8-40/1]
JBE20-P[10-18/0.01]-W[3-17.99/0.01]-L[8-40/1]
JBE25-P[13-22/0.01]-W[3-21.99/0.01]-L[8-40/1]
JBE30-P[16-25/0.01]-W[3-24.99/0.01]-L[8-40/1]
JBE35-P[18-25/0.01]-W[3-24.99/0.01]-L[8-40/1]
JBEM10-P[4-8/0.01]-W[3-7.99/0.01]-L[8-40/1]
JBEM12-P[4-10/0.01]-W[3-9.99/0.01]-L[8-40/1]
JBEM16-P[8-14/0.01]-W[3-13.99/0.01]-L[8-40/1]
JBEM20-P[10-18/0.01]-W[3-17.99/0.01]-L[8-40/1]
JBEM25-P[13-22/0.01]-W[3-21.99/0.01]-L[8-40/1]
JBEM30-P[16-25/0.01]-W[3-24.99/0.01]-L[8-40/1]
JBEM35-P[18-25/0.01]-W[3-24.99/0.01]-L[8-40/1]
JBPE10-P[4-8/0.01]-W[3-7.99/0.01]-L[8-40/1]
JBPE12-P[4-10/0.01]-W[3-9.99/0.01]-L[8-40/1]
JBPE16-P[8-14/0.01]-W[3-13.99/0.01]-L[8-40/1]
JBPE20-P[10-18/0.01]-W[3-17.99/0.01]-L[8-40/1]
JBPE25-P[13-22/0.01]-W[3-21.99/0.01]-L[8-40/1]
JBPE30-P[16-25/0.01]-W[3-24.99/0.01]-L[8-40/1]
JBPE35-P[18-25/0.01]-W[3-24.99/0.01]-L[8-40/1]
JBPEM10-P[4-8/0.01]-W[3-7.99/0.01]-L[8-40/1]
JBPEM12-P[4-10/0.01]-W[3-9.99/0.01]-L[8-40/1]
JBPEM16-P[8-14/0.01]-W[3-13.99/0.01]-L[8-40/1]
JBPEM20-P[10-18/0.01]-W[3-17.99/0.01]-L[8-40/1]
JBPEM25-P[13-22/0.01]-W[3-21.99/0.01]-L[8-40/1]
JBPEM30-P[16-25/0.01]-W[3-24.99/0.01]-L[8-40/1]
JBPEM35-P[18-25/0.01]-W[3-24.99/0.01]-L[8-40/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia. (mm)
(mm)
Surface Finish Outer Diameter D
(mm)
I.D. P
(mm)
D Tolerance Length L
(mm)
W
(mm)
1 Piece(s)

12 Days or more

1010No104 ~ 8m68 ~ 403 ~ 7.99
1 Piece(s)

12 Days or more

1012No124 ~ 10m68 ~ 403 ~ 9.99
1 Piece(s)

12 Days or more

1016No168 ~ 14m68 ~ 403 ~ 13.99
1 Piece(s)

12 Days or more

1020No2010 ~ 18m68 ~ 403 ~ 17.99
1 Piece(s)

12 Days or more

1025No2513 ~ 22m68 ~ 403 ~ 21.99
1 Piece(s)

12 Days or more

1030No3016 ~ 25m68 ~ 403 ~ 24.99
1 Piece(s)

12 Days or more

1035No3518 ~ 25m68 ~ 403 ~ 24.99
1 Piece(s)

12 Days or more

1010Electroless Nickel Plating104 ~ 8m68 ~ 403 ~ 7.99
1 Piece(s)

12 Days or more

1012Electroless Nickel Plating124 ~ 10m68 ~ 403 ~ 9.99
1 Piece(s)

12 Days or more

1016Electroless Nickel Plating168 ~ 14m68 ~ 403 ~ 13.99
1 Piece(s)

12 Days or more

1020Electroless Nickel Plating2010 ~ 18m68 ~ 403 ~ 17.99
1 Piece(s)

12 Days or more

1025Electroless Nickel Plating2513 ~ 22m68 ~ 403 ~ 21.99
1 Piece(s)

12 Days or more

1030Electroless Nickel Plating3016 ~ 25m68 ~ 403 ~ 24.99
1 Piece(s)

12 Days or more

1035Electroless Nickel Plating3518 ~ 25m68 ~ 403 ~ 24.99
1 Piece(s)

12 Days or more

1010No104 ~ 8p68 ~ 403 ~ 7.99
1 Piece(s)

12 Days or more

1012No124 ~ 10p68 ~ 403 ~ 9.99
1 Piece(s)

12 Days or more

1016No168 ~ 14p68 ~ 403 ~ 13.99
1 Piece(s)

12 Days or more

1020No2010 ~ 18p68 ~ 403 ~ 17.99
1 Piece(s)

12 Days or more

1025No2513 ~ 22p68 ~ 403 ~ 21.99
1 Piece(s)

12 Days or more

1030No3016 ~ 25p68 ~ 403 ~ 24.99
1 Piece(s)

12 Days or more

1035No3518 ~ 25p68 ~ 403 ~ 24.99
1 Piece(s)

12 Days or more

1010Electroless Nickel Plating104 ~ 8p68 ~ 403 ~ 7.99
1 Piece(s)

12 Days or more

1012Electroless Nickel Plating124 ~ 10p68 ~ 403 ~ 9.99
1 Piece(s)

12 Days or more

1016Electroless Nickel Plating168 ~ 14p68 ~ 403 ~ 13.99
1 Piece(s)

12 Days or more

1020Electroless Nickel Plating2010 ~ 18p68 ~ 403 ~ 17.99
1 Piece(s)

12 Days or more

1025Electroless Nickel Plating2513 ~ 22p68 ~ 403 ~ 21.99
1 Piece(s)

12 Days or more

1030Electroless Nickel Plating3016 ~ 25p68 ~ 403 ~ 24.99
1 Piece(s)

12 Days or more

1035Electroless Nickel Plating3518 ~ 25p68 ~ 403 ~ 24.99

Loading...

  1. 1

Example

Bushings for Locating Pins - Slotted, Shoulder:Related Image
 

Basic Information

Basic Shape With Shoulder Bore (Inner Dia.) Shape Oval Outer Dia. Tolerance Oversized
Material O1 Tool Steel Special Features Dowel Pin Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.