(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs & Fixtures - Set Screw Mount

Locating Pins for Jigs & Fixtures - Set Screw Mount
  • Lead Time Reduction

Short Set Screw Groove. Suitable for Thin Locators.

  • METRIC
  • inCAD Components
Locating Pins for Fixtures - Standard Grade, Short Set Screw Groove, No Shoulder:Related Image

・Materials
Type[ M ]Material[ H ]Hardness
Circumference GrooveShape
ELNSARound4137 Alloy SteelTreated Hardness 35~40HRC
ELNSDDiamond4137 Alloy Steel or Equiv.
TELNSARoundSCM415 Alloy Steel (JIS)Carburized Treated Hardness: 55HRC~ (Depth: 0.7 ~ 0.8) / Anti-carburizing on Threads
TELNSDDiamond

Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
Circumference GrooveShape
R-LNSARound4137 Alloy Steel35~40HRC (Surface 750HV ~ )Hard Chrome Plating
R-LNSDDiamond4137 Alloy Steel or Equiv.
D-LNSARoundD2 Tool Steel Equivalent55HRC ~ (Surface 3000HV)Dicoat® Treated
D-LNSDDiamond


Specifications

Part Number-P-B-L
 
Type D
ELASA 6-P5.0-B10-L5
ELNSA 8-P12.0-B15-L8

Part NumberP
0.1mm Increment
B
1mm Increment
L
1mm Increment
RWUnit Price 
TypeDh7ELNSAELNSDTELNSATELNSDR-LNSAR-LNSDD-LNSAD-LNSD
Hardened
(Round)
ELNSA

(Diamond)
ELNSD
Carburized
(Round)
TELNSA

(Diamond)
TELNSD
Hard Chrome
(Round)
R-LNSA

(Diamond)
R-LNSD
Dicoat
(Round)
D-LNSA

(Diamond)
D-LNSD
6 0
-0.012
8.0~12.0[ ! ]2~305~1033        
8 0
-0.015
10.0~16.043.5        
1012.0~20.044        
12 0
-0.018
14.0~25.066        
1618.0~32.088    ----
20 0
-0.021
22.0~35.089    ----
[ ! ]B Dimension is selectable from 5 mm ~ for Dicoat® Treated / Diamond Shape.

Alterations

Locating Pins for Fixtures - Standard Grade, Short Set Screw Groove, No Shoulder:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
D-LNSA6-P[8-12/0.1]-B[5-30/1]-L[5-10/1]
D-LNSA8-P[10-16/0.1]-B[5-30/1]-L[5-10/1]
D-LNSA10-P[12-20/0.1]-B[5-30/1]-L[5-10/1]
D-LNSA12-P[14-25/0.1]-B[5-30/1]-L[5-10/1]
D-LNSD6-P[8-12/0.1]-B[5-30/1]-L[5-10/1]
D-LNSD8-P[10-16/0.1]-B[5-30/1]-L[5-10/1]
D-LNSD10-P[12-20/0.1]-B[5-30/1]-L[5-10/1]
D-LNSD12-P[14-25/0.1]-B[5-30/1]-L[5-10/1]
ELNSA6-P[8-12/0.1]-B[5-30/1]-L[5-10/1]
ELNSA8-P[10-16/0.1]-B[5-30/1]-L[5-10/1]
ELNSA10-P[12-20/0.1]-B[5-30/1]-L[5-10/1]
ELNSA12-P[14-25/0.1]-B[5-30/1]-L[5-10/1]
ELNSA16-P[18-32/0.1]-B[5-30/1]-L[5-10/1]
ELNSA20-P[22-35/0.1]-B[5-30/1]-L[5-10/1]
ELNSD6-P[8-12/0.1]-B[5-30/1]-L[5-10/1]
ELNSD8-P[10-16/0.1]-B[5-30/1]-L[5-10/1]
ELNSD10-P[12-20/0.1]-B[5-30/1]-L[5-10/1]
ELNSD12-P[14-25/0.1]-B[5-30/1]-L[5-10/1]
ELNSD16-P[18-32/0.1]-B[5-30/1]-L[5-10/1]
ELNSD20-P[22-35/0.1]-B[5-30/1]-L[5-10/1]
R-LNSA6-P[8-12/0.1]-B[2-30/1]-L[5-10/1]
R-LNSA8-P[10-16/0.1]-B[2-30/1]-L[5-10/1]
R-LNSA10-P[12-20/0.1]-B[2-30/1]-L[5-10/1]
R-LNSA12-P[14-25/0.1]-B[2-30/1]-L[5-10/1]
R-LNSD6-P[8-12/0.1]-B[5-30/1]-L[5-10/1]
R-LNSD8-P[10-16/0.1]-B[5-30/1]-L[5-10/1]
R-LNSD10-P[12-20/0.1]-B[5-30/1]-L[5-10/1]
R-LNSD12-P[14-25/0.1]-B[5-30/1]-L[5-10/1]
TELNSA6-P[8-12/0.1]-B[2-30/1]-L[5-10/1]
TELNSA8-P[10-16/0.1]-B[2-30/1]-L[5-10/1]
TELNSA10-P[12-20/0.1]-B[2-30/1]-L[5-10/1]
TELNSA12-P[14-25/0.1]-B[2-30/1]-L[5-10/1]
TELNSA16-P[18-32/0.1]-B[2-30/1]-L[5-10/1]
TELNSA20-P[22-35/0.1]-B[2-30/1]-L[5-10/1]
TELNSD6-P[8-12/0.1]-B[5-30/1]-L[5-10/1]
TELNSD8-P[10-16/0.1]-B[5-30/1]-L[5-10/1]
TELNSD10-P[12-20/0.1]-B[5-30/1]-L[5-10/1]
TELNSD12-P[14-25/0.1]-B[5-30/1]-L[5-10/1]
TELNSD16-P[18-32/0.1]-B[5-30/1]-L[5-10/1]
TELNSD20-P[22-35/0.1]-B[5-30/1]-L[5-10/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Surface Treatment Heat Treatment Concentricity (Head-Shank) Outside Diameter of Holder D
(mm)
Mounting Section Length L
(mm)
Locating Side Outer Dia. P
(mm)
Positioning Part Length B
(mm)
1 Piece(s)

8 Days or more

10RoundDicoat®No-65 ~ 108 ~ 125 ~ 30
1 Piece(s)

8 Days or more

10RoundDicoat®No-85 ~ 1010 ~ 165 ~ 30
1 Piece(s)

8 Days or more

10RoundDicoat®No-105 ~ 1012 ~ 205 ~ 30
1 Piece(s)

8 Days or more

10RoundDicoat®No-125 ~ 1014 ~ 255 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®NoOthers φ0.0565 ~ 108 ~ 125 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®NoOthers φ0.0585 ~ 1010 ~ 165 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®NoOthers φ0.05105 ~ 1012 ~ 205 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®NoOthers φ0.05125 ~ 1014 ~ 255 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.0365 ~ 108 ~ 125 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.0385 ~ 1010 ~ 165 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.03105 ~ 1012 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.03125 ~ 1014 ~ 255 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.03165 ~ 1018 ~ 325 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.03205 ~ 1022 ~ 355 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.0365 ~ 108 ~ 125 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.0385 ~ 1010 ~ 165 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.03105 ~ 1012 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.03125 ~ 1014 ~ 255 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.03165 ~ 1018 ~ 325 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.03205 ~ 1022 ~ 355 ~ 30
1 Piece(s)

14 Days or more

10RoundHard Chrome-Standard Grade φ0.0365 ~ 108 ~ 122 ~ 30
1 Piece(s)

14 Days or more

10RoundHard Chrome-Standard Grade φ0.0385 ~ 1010 ~ 162 ~ 30
1 Piece(s)

14 Days or more

10RoundHard Chrome-Standard Grade φ0.03105 ~ 1012 ~ 202 ~ 30
1 Piece(s)

14 Days or more

10RoundHard Chrome-Standard Grade φ0.03125 ~ 1014 ~ 252 ~ 30
1 Piece(s)

14 Days or more

10DiamondHard Chrome-Standard Grade φ0.0365 ~ 108 ~ 125 ~ 30
1 Piece(s)

14 Days or more

10DiamondHard Chrome-Standard Grade φ0.0385 ~ 1010 ~ 165 ~ 30
1 Piece(s)

14 Days or more

10DiamondHard Chrome-Standard Grade φ0.03105 ~ 1012 ~ 205 ~ 30
1 Piece(s)

14 Days or more

10DiamondHard Chrome-Standard Grade φ0.03125 ~ 1014 ~ 255 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.0365 ~ 108 ~ 122 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.0385 ~ 1010 ~ 162 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.03105 ~ 1012 ~ 202 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.03125 ~ 1014 ~ 252 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.03165 ~ 1018 ~ 322 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.03205 ~ 1022 ~ 352 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.0365 ~ 108 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.0385 ~ 1010 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.03105 ~ 1012 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.03125 ~ 1014 ~ 255 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.03165 ~ 1018 ~ 325 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.03205 ~ 1022 ~ 355 ~ 30

Loading...

  1. 1
 

Basic Information

Basic Shape Jig Pin Without Collar Head Tip Shape Tip R (B shape) Head Dia. Tolerance(mm) Standard Grade 0/-0.05

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support