(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Bellows type, selectable fastening type.

Flexible Couplings - Bellows type, selectable fastening type.

Click this image to zoom it.

Move the mouse over the image to zoom

Flexible bellows-type couplings with selectable clamping type between clamping and clamping. Even if misalignment occurs, it can rotate at a constant speed.

  • METRIC
  • inCAD Components
Couplings - Bellows, Setscrew / Clamping:Related Image
[ ! ]For the selection criteria and alignment procedures >> Click here
・Materials
PartsHubBellow[ A ]Accessories
[ M ]Material[ S ]Surface Treatment[ M ]MaterialCPB · CPBSCPBC · CPBSC
CPB, CPBCAluminum AlloyClear AnodizePhosphor BronzeSet ScrewHex Socket Head Cap Screw
CPBS, CPBSCStainless Steel-Stainless Steel

Specifications

Part Number-Shaft Bore Dia. d1-Shaft Bore Dia. d2
CPB20-6-8
Part Numberd1, d2 (d1≤d2)LFSet Screw
TypeDMTightening Torque (N·m)
Set Screw
CPB
CPBS
123456    23.57.52.5M2.50.5
16 4568   26.593M30.7
*20  56810  33(32)103.5
25   681012 36.5124.5M41.7
32   681012144213.55.5
[ ! ]Overall length of CPBS20 is 32.
Part Numberd1, d2 (d1≤d2)LFGClamp Screw
TypeDMTightening Torque (N·m)
Clamping
CPBC
CPBSC
1245     23.57.52.34M20.5
16 56    26.5935M2.51
*20  68   33(32)103.56.5
25   810  36.5124.59M31.5
32   81012144213.5511M42.5
[ ! ]* Overall length of CPBSC20 is 32.
Part NumberAllowable Torque (N·m)Allowable Angular Misalignment
( ° )
Lateral Misalignment (mm)Static Torsional Spring Constant (N·m/rad)Max. Rotational Speed (r/min)Moment of Inertia (kg·m2)Allowable Axial Misalignment (mm)Mass (g)
TypeD
CPB
(Aluminum)
120.31.50.1082520009.0x10-8+0.4
-1.2
4
160.5110390003.5x10-79
200.820.15180310009.9x10-7+0.6
-1.8
16
251.3240250003.1x10-632
3220.20330190009.2x10-6+0.8
-2.5
57
CPBS
(Stainless Steel)
120.51.50.10100520002.1x10-7+0.4
-1.2
9
161150390008.0x10-720
201.520.15220310002.3x10-6+0.6
-1.8
37
252330250007.0x10-673
3230.20490190002.1x10-5+0.8
-2.5
130
CPBC
(Aluminum)
120.31.50.1082520009.7x10-8+0.4
-1.2
4
160.5110390003.7x10-710
200.820.15180310001.0x10-6+0.6
-1.8
16
251.3240250003.1x10-632
3220.20330190009.6x10-6+0.8
-2.5
58
CPBSC
(Stainless Steel)
120.51.50.10100520002.1x10-7+0.4
-1.2
9
161150390008.1x10-722
201.520.15220310002.3x10-6+0.6
-1.8
38
252330250006.9x10-674
3230.20490190002.1x10-5+0.8
-2.5
130

Price list

Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
Quantity1~910~1213, 1415~19
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

Couplings - Bellows, Setscrew / Clamping:Related Image

More Information

Couplings - Bellows, Setscrew / Clamping:Related Image

Technical Information

Keyway Dimensions

Shaft Bore Dia.
d1, d2
LK, RKbtKey Nom. Dim.
b x h
Dim.ToleranceDim.Tolerance
8,1033±0.01251.4 +0.1
0
3x3
1244±0.01501.84x4
14552.35x5

Support Information

MISUMI Coupling Type

Coupling TypeDisk TyeWith Slit TypeOldham TypeJaw TypeBellows TypeRigid TypeUniversal Joints TypeChain Couplings Type
Photo
Shaft Bore DiaØ2-60 mmØ1.5-35 mmØ1-47 mmØ3-60 mmØ0-62 mmØ3-35 mmØ1-60 mmØ14-55 mm
Mortor Recommendation*Servo Motor
*Stepping Motors
*Servo Motor
*Stepping Motors
*General Purpose Morter*Stepping Motors
*General Purpose Morter
*Stepping Motors*Servo Motor
*Stepping Motors
*Stepping Motors
*General Purpose Morter
*General Purpose Morter
Torque0.15-800 N·m0.05-35 N·m0.06-352 N·m0.31-1,350 N·m0.3-500 N·m0.3-206 N·m0.25-495 N·m100-2,372 N·m
Zero BacklashExcellentExcellentInefficientInefficientGoodExcellentInefficientInefficient
Allowable Angular MisalignmentGoodGoodExcellentReasonableExcellentInefficientExcellentReasonable
Allowable Lateral MisalignmentReasonableReasonableExcellentReasonableReasonableInefficientInefficientReasonable
Axial MisalignmentGoodReasonableGoodInefficientExcellentInefficientInefficientInefficient
See all optionsClick hereClick hereClick hereClick hereClick hereClick hereClick hereClick here

For more details on each type of coupling click here

Cautions

Use Precautions

  • Make sure to keep misalignment within the allowed range and avoid excessive torque. Otherwise the coupling’s life will be shortened considerably due to plastic deformation.
  • For your safety, enclose the revolving parts of equipment with a protective cover.
  • If the coupling item generates abnormal metallic noises, immediately turn off the equipment and identify the cause. Such noises may be an indication of improper alignment, shaft interference or a loose screw.
  • For applications with a large load fluctuation, apply an adhesive agent on the coupling’s screws to prevent them from loosening. Alternatively, select a coupling of a larger size/load capability.

Compatible Models

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPB12-[3,​4,​5,​6]-[3,​4,​5,​6]
CPB12-[3,​4,​5,​6]-RDC[3-6/0.1]
CPB12-LDC[3-6/0.1]-[3,​4,​5,​6]
CPB12-LDC[3-6/0.1]-RDC[3-6/0.1]
CPB16-[4,​5,​6,​8]-[4,​5,​6,​8]
CPB16-[4,​5,​6,​8]-RDC[4-8/0.1]
CPB16-LDC[4-8/0.1]-[4,​5,​6,​8]
CPB16-LDC[4-8/0.1]-RDC[4-8/0.1]
CPB20-[5,​6,​8,​10]-[5,​6,​8,​10]
CPB20-[5,​6,​8,​10]-RDC[5-10/0.1]
CPB20-LDC[5-10/0.1]-[5,​6,​8,​10]
CPB20-LDC[5-10/0.1]-RDC[5-10/0.1]
CPB25-[6,​8,​10,​12]-[6,​8,​10,​12]
CPB25-[6,​8,​10,​12]-RDC[6-12/0.1]
CPB25-LDC[6-12/0.1]-[6,​8,​10,​12]
CPB25-LDC[6-12/0.1]-RDC[6-12/0.1]
CPB32-[6,​8,​10,​12,​14]-[6,​8,​10,​12,​14]
CPB32-[6,​8,​10,​12,​14]-RDC[6-14/0.1]
CPB32-LDC[6-14/0.1]-[6,​8,​10,​12,​14]
CPB32-LDC[6-14/0.1]-RDC[6-14/0.1]
CPBC12-[4,​5]-[4,​5]
CPBC12-[4,​5]-RDC[4-5/0.1]
CPBC12-LDC[4-5/0.1]-[4,​5]
CPBC12-LDC[4-5/0.1]-RDC[4-5/0.1]
CPBC16-[5,​6]-[5,​6]
CPBC16-[5,​6]-RDC[5-6.3/0.1]
CPBC16-LDC[5-6.3/0.1]-[5,​6]
CPBC16-LDC[5-6.3/0.1]-RDC[5-6.3/0.1]
CPBC20-[6,​8]-[6,​8]
CPBC20-[6,​8]-RDC[6-8/0.1]
CPBC20-LDC[6-8/0.1]-[6,​8]
CPBC20-LDC[6-8/0.1]-RDC[6-8/0.1]
CPBC25-[8,​10]-[8,​10]
CPBC25-[8,​10]-RDC[6.4-10/0.1]
CPBC25-LDC6.35-[8,​10]
CPBC25-LDC6.35-RDC[6.4-10/0.1]
CPBC25-LDC[6.4-10/0.1]-[8,​10]
CPBC25-LDC[6.4-10/0.1]-RDC[6.4-10/0.1]
CPBC32-[8,​10,​12,​14]-[8,​10,​12,​14]
CPBC32-[8,​10,​12,​14]-RDC[8-14/0.1]
CPBC32-LDC[8-14/0.1]-[8,​10,​12,​14]
CPBC32-LDC[8-14/0.1]-RDC[8-14/0.1]
CPBS12-[3,​4,​5,​6]-[3,​4,​5,​6]
CPBS12-[3,​4,​5,​6]-RDC[3-6.3/0.1]
CPBS12-LDC[3-6/0.1]-[3,​4,​5,​6]
CPBS12-LDC[3-6/0.1]-RDC[3-6.3/0.1]
CPBS16-[4,​5,​6,​8]-[4,​5,​6,​8]
CPBS16-[4,​5,​6,​8]-RDC[4-8/0.1]
CPBS16-LDC[4-8/0.1]-[4,​5,​6,​8]
CPBS16-LDC[4-8/0.1]-RDC[4-8/0.1]
CPBS20-[5,​6,​8,​10]-[5,​6,​8,​10]
CPBS20-[5,​6,​8,​10]-RDC[5-10/0.1]
CPBS20-LDC[5-10/0.1]-[5,​6,​8,​10]
CPBS20-LDC[5-10/0.1]-RDC[5-10/0.1]
CPBS25-[6,​8,​10,​12]-[6,​8,​10,​12]
CPBS25-[6,​8,​10,​12]-RDC[6-12/0.1]
CPBS25-LDC[6-12/0.1]-[6,​8,​10,​12]
CPBS25-LDC[6-12/0.1]-RDC[6-12/0.1]
CPBS32-[6,​8,​10,​12,​14]-[6,​8,​10,​12,​14]
CPBS32-[6,​8,​10,​12,​14]-RDC[6-14/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size d1
(mm)
For Shaft Size d2
(mm)
O.D. D
(Ø)
Overall Length
(mm)
Body Material Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Bellow Material Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Shaft Tightening Method Shaft I.D. d1 Change Hole Dia. [LDC] Specified in 1mm Increment Shaft I.D. d2 Change Hole Dia. [RDC] Specified in 1mm Increment
1 Piece(s)

8 Days or more

100.05~1.003 ~ 63 ~ 61223.5[Aluminum] Aluminum0.3520001.50.1Phosphor Bronze+0.4/-1.29.0×10-8Set Screws--
1 Piece(s)

8 Days or more

100.05~1.003 ~ 6-1223.5[Aluminum] Aluminum0.3520001.50.1Phosphor Bronze+0.4/-1.29.0×10-8Set Screws-3 ~ 6
1 Piece(s)

8 Days or more

100.05~1.00-3 ~ 61223.5[Aluminum] Aluminum0.3520001.50.1Phosphor Bronze+0.4/-1.29.0×10-8Set Screws3 ~ 6-
1 Piece(s)

8 Days or more

100.05~1.00--1223.5[Aluminum] Aluminum0.3520001.50.1Phosphor Bronze+0.4/-1.29.0×10-8Set Screws3 ~ 63 ~ 6
1 Piece(s)

8 Days or more

100.05~1.004 ~ 84 ~ 81626.5[Aluminum] Aluminum0.5390001.50.1Phosphor Bronze+0.4/-1.23.5×10-7Set Screws--
1 Piece(s)

8 Days or more

100.05~1.004 ~ 8-1626.5[Aluminum] Aluminum0.5390001.50.1Phosphor Bronze+0.4/-1.23.5×10-7Set Screws-4 ~ 8
1 Piece(s)

8 Days or more

100.05~1.00-4 ~ 81626.5[Aluminum] Aluminum0.5390001.50.1Phosphor Bronze+0.4/-1.23.5×10-7Set Screws4 ~ 8-
1 Piece(s)

8 Days or more

100.05~1.00--1626.5[Aluminum] Aluminum0.5390001.50.1Phosphor Bronze+0.4/-1.23.5×10-7Set Screws4 ~ 84 ~ 8
1 Piece(s)

8 Days or more

100.05~1.005 ~ 105 ~ 102033[Aluminum] Aluminum0.83100020.15Phosphor Bronze+0.6/-1.89.9×10-7Set Screws--
1 Piece(s)

8 Days or more

100.05~1.005 ~ 10-2033[Aluminum] Aluminum0.83100020.15Phosphor Bronze+0.6/-1.89.9×10-7Set Screws-5 ~ 10
1 Piece(s)

8 Days or more

100.05~1.00-5 ~ 102033[Aluminum] Aluminum0.83100020.15Phosphor Bronze+0.6/-1.89.9×10-7Set Screws5 ~ 10-
1 Piece(s)

8 Days or more

100.05~1.00--2033[Aluminum] Aluminum0.83100020.15Phosphor Bronze+0.6/-1.89.9×10-7Set Screws5 ~ 105 ~ 10
1 Piece(s)

8 Days or more

101.01~3.006 ~ 126 ~ 122536.5[Aluminum] Aluminum1.32500020.15Phosphor Bronze+0.6/-1.83.1×10-6Set Screws--
1 Piece(s)

8 Days or more

101.01~3.006 ~ 12-2536.5[Aluminum] Aluminum1.32500020.15Phosphor Bronze+0.6/-1.83.1×10-6Set Screws-6 ~ 12
1 Piece(s)

8 Days or more

101.01~3.00-6 ~ 122536.5[Aluminum] Aluminum1.32500020.15Phosphor Bronze+0.6/-1.83.1×10-6Set Screws6 ~ 12-
1 Piece(s)

8 Days or more

101.01~3.00--2536.5[Aluminum] Aluminum1.32500020.15Phosphor Bronze+0.6/-1.83.1×10-6Set Screws6 ~ 126 ~ 12
1 Piece(s)

8 Days or more

101.01~3.006 ~ 146 ~ 143242[Aluminum] Aluminum21900020.2Phosphor Bronze+0.8/-2.59.2×10-6Set Screws--
1 Piece(s)

8 Days or more

101.01~3.006 ~ 14-3242[Aluminum] Aluminum21900020.2Phosphor Bronze+0.8/-2.59.2×10-6Set Screws-6 ~ 14
1 Piece(s)

8 Days or more

101.01~3.00-6 ~ 143242[Aluminum] Aluminum21900020.2Phosphor Bronze+0.8/-2.59.2×10-6Set Screws6 ~ 14-
1 Piece(s)

8 Days or more

101.01~3.00--3242[Aluminum] Aluminum21900020.2Phosphor Bronze+0.8/-2.59.2×10-6Set Screws6 ~ 146 ~ 14
1 Piece(s)

8 Days or more

100.05~1.004 ~ 54 ~ 51223.5[Aluminum] Aluminum0.3520001.50.1Phosphor Bronze+0.4/-1.29.7×10-8Clamping--
1 Piece(s)

8 Days or more

100.05~1.004 ~ 5-1223.5[Aluminum] Aluminum0.3520001.50.1Phosphor Bronze+0.4/-1.29.7×10-8Clamping-4 ~ 5
1 Piece(s)

8 Days or more

100.05~1.00-4 ~ 51223.5[Aluminum] Aluminum0.3520001.50.1Phosphor Bronze+0.4/-1.29.7×10-8Clamping4 ~ 5-
1 Piece(s)

8 Days or more

100.05~1.00--1223.5[Aluminum] Aluminum0.3520001.50.1Phosphor Bronze+0.4/-1.29.7×10-8Clamping4 ~ 54 ~ 5
1 Piece(s)

8 Days or more

100.05~1.005 ~ 65 ~ 61626.5[Aluminum] Aluminum0.5390001.50.1Phosphor Bronze+0.4/-1.23.7×10-7Clamping--
1 Piece(s)

8 Days or more

100.05~1.005 ~ 6-1626.5[Aluminum] Aluminum0.5390001.50.1Phosphor Bronze+0.4/-1.23.7×10-7Clamping-5 ~ 6.3
1 Piece(s)

8 Days or more

100.05~1.00-5 ~ 61626.5[Aluminum] Aluminum0.5390001.50.1Phosphor Bronze+0.4/-1.23.7×10-7Clamping5 ~ 6.3-
1 Piece(s)

8 Days or more

100.05~1.00--1626.5[Aluminum] Aluminum0.5390001.50.1Phosphor Bronze+0.4/-1.23.7×10-7Clamping5 ~ 6.35 ~ 6.3
1 Piece(s)

8 Days or more

100.05~1.006 ~ 86 ~ 82033[Aluminum] Aluminum0.83100020.15Phosphor Bronze+0.6/-1.81.0×10-6Clamping--
1 Piece(s)

8 Days or more

100.05~1.006 ~ 8-2033[Aluminum] Aluminum0.83100020.15Phosphor Bronze+0.6/-1.81.0×10-6Clamping-6 ~ 8
1 Piece(s)

8 Days or more

100.05~1.00-6 ~ 82033[Aluminum] Aluminum0.83100020.15Phosphor Bronze+0.6/-1.81.0×10-6Clamping6 ~ 8-
1 Piece(s)

8 Days or more

100.05~1.00--2033[Aluminum] Aluminum0.83100020.15Phosphor Bronze+0.6/-1.81.0×10-6Clamping6 ~ 86 ~ 8
1 Piece(s)

8 Days or more

101.01~3.008 ~ 108 ~ 102536.5[Aluminum] Aluminum1.32500020.15Phosphor Bronze+0.6/-1.83.1×10-6Clamping--
1 Piece(s)

8 Days or more

101.01~3.008 ~ 10-2536.5[Aluminum] Aluminum1.32500020.15Phosphor Bronze+0.6/-1.83.1×10-6Clamping-6.4 ~ 10
1 Piece(s)

8 Days or more

101.01~3.00-8 ~ 102536.5[Aluminum] Aluminum1.32500020.15Phosphor Bronze+0.6/-1.83.1×10-6Clamping6.35-
1 Piece(s)

8 Days or more

101.01~3.00--2536.5[Aluminum] Aluminum1.32500020.15Phosphor Bronze+0.6/-1.83.1×10-6Clamping6.356.4 ~ 10
1 Piece(s)

8 Days or more

101.01~3.00-8 ~ 102536.5[Aluminum] Aluminum1.32500020.15Phosphor Bronze+0.6/-1.83.1×10-6Clamping6.4 ~ 10-
1 Piece(s)

8 Days or more

101.01~3.00--2536.5[Aluminum] Aluminum1.32500020.15Phosphor Bronze+0.6/-1.83.1×10-6Clamping6.4 ~ 106.4 ~ 10
1 Piece(s)

8 Days or more

101.01~3.008 ~ 148 ~ 143242[Aluminum] Aluminum21900020.2Phosphor Bronze+0.8/-2.59.6×10-6Clamping--
1 Piece(s)

8 Days or more

101.01~3.008 ~ 14-3242[Aluminum] Aluminum21900020.2Phosphor Bronze+0.8/-2.59.6×10-6Clamping-8 ~ 14
1 Piece(s)

8 Days or more

101.01~3.00-8 ~ 143242[Aluminum] Aluminum21900020.2Phosphor Bronze+0.8/-2.59.6×10-6Clamping8 ~ 14-
1 Piece(s)

8 Days or more

101.01~3.00--3242[Aluminum] Aluminum21900020.2Phosphor Bronze+0.8/-2.59.6×10-6Clamping8 ~ 148 ~ 14
1 Piece(s)

8 Days or more

100.05~1.003 ~ 63 ~ 61223.5[Stainless Steel] Stainless Steel0.5520001.50.1Stainless Steel+0.4/-1.22.1×10-7Set Screws--
1 Piece(s)

8 Days or more

100.05~1.003 ~ 6-1223.5[Stainless Steel] Stainless Steel0.5520001.50.1Stainless Steel+0.4/-1.22.1×10-7Set Screws-3 ~ 6.3
1 Piece(s)

8 Days or more

100.05~1.00-3 ~ 61223.5[Stainless Steel] Stainless Steel0.5520001.50.1Stainless Steel+0.4/-1.22.1×10-7Set Screws3 ~ 6-
1 Piece(s)

8 Days or more

100.05~1.00--1223.5[Stainless Steel] Stainless Steel0.5520001.50.1Stainless Steel+0.4/-1.22.1×10-7Set Screws3 ~ 63 ~ 6.3
1 Piece(s)

8 Days or more

100.05~1.004 ~ 84 ~ 81626.5[Stainless Steel] Stainless Steel1390001.50.1Stainless Steel+0.4/-1.28.0×10-7Set Screws--
1 Piece(s)

8 Days or more

100.05~1.004 ~ 8-1626.5[Stainless Steel] Stainless Steel1390001.50.1Stainless Steel+0.4/-1.28.0×10-7Set Screws-4 ~ 8
1 Piece(s)

8 Days or more

100.05~1.00-4 ~ 81626.5[Stainless Steel] Stainless Steel1390001.50.1Stainless Steel+0.4/-1.28.0×10-7Set Screws4 ~ 8-
1 Piece(s)

8 Days or more

100.05~1.00--1626.5[Stainless Steel] Stainless Steel1390001.50.1Stainless Steel+0.4/-1.28.0×10-7Set Screws4 ~ 84 ~ 8
1 Piece(s)

8 Days or more

101.01~3.005 ~ 105 ~ 102032[Stainless Steel] Stainless Steel1.53100020.15Stainless Steel+0.6/-1.82.3×10-6Set Screws--
1 Piece(s)

8 Days or more

101.01~3.005 ~ 10-2032[Stainless Steel] Stainless Steel1.53100020.15Stainless Steel+0.6/-1.82.3×10-6Set Screws-5 ~ 10
1 Piece(s)

8 Days or more

101.01~3.00-5 ~ 102032[Stainless Steel] Stainless Steel1.53100020.15Stainless Steel+0.6/-1.82.3×10-6Set Screws5 ~ 10-
1 Piece(s)

8 Days or more

101.01~3.00--2032[Stainless Steel] Stainless Steel1.53100020.15Stainless Steel+0.6/-1.82.3×10-6Set Screws5 ~ 105 ~ 10
1 Piece(s)

8 Days or more

101.01~3.006 ~ 126 ~ 122536.5[Stainless Steel] Stainless Steel22500020.15Stainless Steel+0.6/-1.87.0×10-6Set Screws--
1 Piece(s)

8 Days or more

101.01~3.006 ~ 12-2536.5[Stainless Steel] Stainless Steel22500020.15Stainless Steel+0.6/-1.87.0×10-6Set Screws-6 ~ 12
1 Piece(s)

8 Days or more

101.01~3.00-6 ~ 122536.5[Stainless Steel] Stainless Steel22500020.15Stainless Steel+0.6/-1.87.0×10-6Set Screws6 ~ 12-
1 Piece(s)

8 Days or more

101.01~3.00--2536.5[Stainless Steel] Stainless Steel22500020.15Stainless Steel+0.6/-1.87.0×10-6Set Screws6 ~ 126 ~ 12
1 Piece(s)

8 Days or more

101.01~3.006 ~ 146 ~ 143242[Stainless Steel] Stainless Steel31900020.2Stainless Steel+0.8/-2.52.1×10-5Set Screws--
1 Piece(s)

8 Days or more

101.01~3.006 ~ 14-3242[Stainless Steel] Stainless Steel31900020.2Stainless Steel+0.8/-2.52.1×10-5Set Screws-6 ~ 14

Loading...

 

Basic Information

Series Name Bellows Allowable Misalignment Angular / Eccentricity / Axial Application Encoder
Max. Rotational Speed Range(r/min) 10001~78000 Features Zero Backlash / Low Moment of Inertia Category Coupling Main Body
Allowable Lateral Misalignment Range(mm) 0.02~0.2

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.