(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Slotted type, with clamp type fastening.

Flexible Couplings - Slotted type, with clamp type fastening.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Flexible Couplings - Slotted type, with clamp type fastening.
  • Flexible Couplings - Slotted type, with clamp type fastening.

Flexible grooved type couplings, with clamp type fastening. It has a spring completely integrated to the coupling body thanks to the grooves. Body material can be selected between aluminum and stainless steel.

  • METRIC
  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Couplings - Slit, Setscrew:Related Image
[ ! ]For the selection criteria and alignment procedures >> Click here
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
CPL, CPSAluminum AlloyClear AnodizeSet Screw
CPLS, CPSSStainless Steel-

Specifications

Part Number-Shaft Bore Dia. d1-Shaft Bore Dia. d2
CPL16-5-6
Part Numberd1d2LM (Coarse)F
TypeDCPL
CPLS
CPS
CPSS
CPL
CPLS
CPS
CPSS
CPL
(Aluminum)

CPLS
(Stainless
Steel)

CPS
(Aluminum)

CPSS
(Stainless Steel)
8*2*23              14103.53.4M21.7
*3 *3              
123 34             18.51455.2M2.52.5
*4  *4*5            
*5   *56           
164  456           23186.56.8M33
*5   *5*6  8        
*6    *66.35 8        
6.35       8        
20*5   5*6  *8        26207.57.65
*6    *66.357*8 10      
6.35       8        
*8       *8 10      
10         10      
25*5    *6           31258.59.6M44
*6    *66.35 *8 10      
6.35       8 10      
*8       *8 *10 12    
9.525         10      
*10         *10 12    
12           12    
326       8        41321212.66
6.35       8        
*8       *8 *10 12    
*10         *1011*1214   
*12           *12*14   
14            14 16 
408        9.525       56-17-M58.5
10         10      
12           12    
14            14   
15             15  
16              16 
18               18
[ ! ]CPS and CPSS are available in * marked sizes only.
 
Part NumberAllowable Torque
(N · m)
Max. Rotational Speed (r / min)Moment of Inertia
(kg · m2)
Static Torsional Spring Constant (N · m / rad)Lateral Misalignment (mm)Angular Misalignment
( ° )
Allowable Axial Misalignment (mm)Screw Tightening Torque
(N · m)
Mass (g)
TypeD
CPL
(Aluminum)
80.1780001.2x10-8250.102±0.20.31.4
120.4520008.3x10-845±0.30.53.7
160.5390003.3x10-780±0.40.78.1
201310009.0x10-717014
252250002.6x10-63800.15±0.51.727
324190009.6x10-650060
408150003.2x10-57000.204130
Part NumberAllowable Torque
(N · m)
Max. Rotational Speed (r / min)Moment of Inertia
(kg · m2)
Static Torsional Spring Constant (N · m / rad)Angular Misalignment ( ° )Allowable Axial Misalignment (mm)Screw Tightening Torque
(N · m)
Mass (g)
TypeD
CPS
(Aluminum)
80.1780001.0x10-8241±0.10.31
120.4520007.0x10-8800.53.1
160.5390002.8x10-7180±0.20.77.4
201310007.5x10-720012
252250002.3x10-67801.724
324190008.0x10-6110050
[ NG ]CPS does not allow eccentricity.
 
Part NumberAllowable Torque
(N · m)
Max. Rotational Speed (r / min)Moment of Inertia
(kg · m2)
Static Torsional Spring Constant (N · m / rad)Lateral Misalignment (mm)Angular Misalignment
( ° )
Allowable Axial Misalignment (mm)Screw Tightening Torque (N · m)Mass (g)
TypeD
CPLS
(Stainless Steel)
80.2780003.1x10-8500.102±0.20.33
120.3520002.1x10-764±0.30.59.3
160.5390008.4x10-7850.721
201310002.4x10-625038
252250006.8x10-63300.15±0.41.771
323.5190002.6x10-5850±0.5160
408150008.7x10-510000.204350
Part NumberAllowable Torque
(N · m)
Max. Rotational Speed (r / min)Moment of Inertia
(kg · m2)
Static Torsional Spring Constant (N · m / rad)Angular Misalignment ( ° )Allowable Axial Misalignment (mm)Screw Tightening Torque
(N · m)
Mass (g)
TypeD
CPSS
(Stainless Steel)
80.2780002.4x10-8491±0.10.32.7
120.3520001.8x10-71400.57.8
160.5390007.2x10-72400.718
201310002.0x10-633032
252250006.1x10-6720±0.21.763
323.5190002.1x10-51300130
[ NG ]CPSS does not allow eccentricity.
 

Price list

Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
Quantity1~910~1213, 1415~19
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

Couplings - Slit, Setscrew:Related Image

Support Information

MISUMI Coupling Type

Coupling TypeDisk TyeWith Slit TypeOldham TypeJaw TypeBellows TypeRigid TypeUniversal Joints TypeChain Couplings Type
Photo
Shaft Bore DiaØ2-60 mmØ1.5-35 mmØ1-47 mmØ3-60 mmØ0-62 mmØ3-35 mmØ1-60 mmØ14-55 mm
Mortor Recommendation*Servo Motor
*Stepping Motors
*Servo Motor
*Stepping Motors
*General Purpose Morter*Stepping Motors
*General Purpose Morter
*Stepping Motors*Servo Motor
*Stepping Motors
*Stepping Motors
*General Purpose Morter
*General Purpose Morter
Torque0.15-800 N·m0.05-35 N·m0.06-352 N·m0.31-1,350 N·m0.3-500 N·m0.3-206 N·m0.25-495 N·m100-2,372 N·m
Zero BacklashExcellentExcellentInefficientInefficientGoodExcellentInefficientInefficient
Allowable Angular MisalignmentGoodGoodExcellentReasonableExcellentInefficientExcellentReasonable
Allowable Lateral MisalignmentReasonableReasonableExcellentReasonableReasonableInefficientInefficientReasonable
Axial MisalignmentGoodReasonableGoodInefficientExcellentInefficientInefficientInefficient
See all optionsClick hereClick hereClick hereClick hereClick hereClick hereClick hereClick here

For more details on each type of coupling click here

Features

Slit Couplings

Integrated structure with no backlash.

  • Slits designed to allow misalignments.
  • Suitable for applications requiring high positioning accuracies due to zero backlash nature.
  • Consider the Disc Types if higher torque transmission capability is needed.

Cautions

Use Precautions

  • Make sure to keep misalignment within the allowed range and avoid excessive torque. Otherwise the coupling’s life will be shortened considerably due to plastic deformation.
  • For your safety, enclose the revolving parts of equipment with a protective cover.
  • If the coupling item generates abnormal metallic noises, immediately turn off the equipment and identify the cause. Such noises may be an indication of improper alignment, shaft interference or a loose screw.
  • For applications with a large load fluctuation, apply an adhesive agent on the coupling’s screws to prevent them from loosening. Alternatively, select a coupling of a larger size/load capability.

Compatible Models

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPL8-[2,​3]-[2,​3]
CPL8-[2,​3]-RDC[2-3/0.1]
CPL8-LDC[2-3/0.1]-[2,​3]
CPL8-LDC[2-3/0.1]-RDC[2-3/0.1]
CPL12-[3,​4,​5]-[3,​4,​5,​6]
CPL12-[3,​4,​5]-RDC[3-6/0.1]
CPL12-LDC[3-6/0.1]-[3,​4,​5,​6]
CPL12-LDC[3-6/0.1]-RDC[3-6/0.1]
CPL16-[4,​5,​6,​6.35]-[4,​5,​6,​6.35,​8]
CPL16-[4,​5,​6,​6.35]-RDC[4-8/0.1]
CPL16-LDC[4-8/0.1]-[4,​5,​6,​6.35,​8]
CPL16-LDC[4-8/0.1]-RDC[4-8/0.1]
CPL20-[5,​6,​6.35,​8,​10]-[5,​6,​6.35,​7,​8,​10]
CPL20-[5,​6,​6.35,​8,​10]-RDC[5-10/0.1]
CPL20-LDC[5-10/0.1]-[5,​6,​6.35,​7,​8,​10]
CPL20-LDC[5-10/0.1]-RDC[5-10/0.1]
CPL25-[5,​6,​6.35,​8,​9.525,​10,​12]-[6,​6.35,​8,​10,​12]
CPL25-[5,​6,​6.35,​8,​9.525,​10,​12]-RDC[5-12/0.1]
CPL25-LDC[5-12/0.1]-[6,​6.35,​8,​10,​12]
CPL25-LDC[5-12/0.1]-RDC[5-12/0.1]
CPL32-[6,​6.35,​8,​10,​12,​14]-[8,​10,​11,​12,​14,​16]
CPL32-[6,​6.35,​8,​10,​12,​14]-RDC[6-16/0.1]
CPL32-LDC[6-16/0.1]-[8,​10,​11,​12,​14,​16]
CPL32-LDC[6-16/0.1]-RDC[6-16/0.1]
CPL40-[8,​10,​12,​14,​15,​16,​18]-[9.525,​10,​12,​14,​15,​16,​18]
CPL40-[8,​10,​12,​14,​15,​16,​18]-RDC[8-18/0.1]
CPL40-LDC[8-18/0.1]-[9.525,​10,​12,​14,​15,​16,​18]
CPL40-LDC[8-18/0.1]-RDC[8-18/0.1]
CPLS8-[2,​3]-[2,​3]
CPLS8-[2,​3]-RDC[2-3/0.1]
CPLS8-LDC[2-3/0.1]-[2,​3]
CPLS8-LDC[2-3/0.1]-RDC[2-3/0.1]
CPLS12-[3,​4,​5]-[3,​4,​5,​6]
CPLS12-[3,​4,​5]-RDC[3-6/0.1]
CPLS12-LDC[3-6/0.1]-[3,​4,​5,​6]
CPLS12-LDC[3-6/0.1]-RDC[3-6/0.1]
CPLS16-[4,​5,​6,​6.35]-[4,​5,​6,​6.35,​8]
CPLS16-[4,​5,​6,​6.35]-RDC[4-8/0.1]
CPLS16-LDC[4-8/0.1]-[4,​5,​6,​6.35,​8]
CPLS16-LDC[4-8/0.1]-RDC[4-8/0.1]
CPLS20-[5,​6,​6.35,​8,​10]-[5,​6,​6.35,​7,​8,​10]
CPLS20-[5,​6,​6.35,​8,​10]-RDC[5-10/0.1]
CPLS20-LDC[5-10/0.1]-[5,​6,​6.35,​7,​8,​10]
CPLS20-LDC[5-10/0.1]-RDC[5-10/0.1]
CPLS25-[5,​6,​6.35,​8,​9.525,​10,​12]-[6,​6.35,​8,​10,​12]
CPLS25-[5,​6,​6.35,​8,​9.525,​10,​12]-LDC[5-12/0.1]
CPLS25-[5,​6,​6.35,​8,​9.525,​10,​12]-RDC[5-12/0.1]
CPLS25-LDC[5-12/0.1]-[6,​6.35,​8,​10,​12]
CPLS25-LDC[5-12/0.1]-LDC[5-12/0.1]
CPLS25-LDC[5-12/0.1]-RDC[5-12/0.1]
CPLS32-[6,​6.35,​8,​10,​12,​14]-[8,​10,​11,​12,​14,​16]
CPLS32-[6,​6.35,​8,​10,​12,​14]-RDC[6-16/0.5]
CPLS32-[6,​6.35,​8,​10,​12,​14]-RDC[6.35,​9.525,​12.7]
CPLS32-LDC[6-16/0.5]-[8,​10,​11,​12,​14,​16]
CPLS32-LDC[6-16/0.5]-RDC[6-16/0.5]
CPLS32-LDC[6-16/0.5]-RDC[6.35,​9.525,​12.7]
CPLS32-LDC[6.35,​9.525,​12.7]-[8,​10,​11,​12,​14,​16]
CPLS32-LDC[6.35,​9.525,​12.7]-RDC[6-16/0.5]
CPLS32-LDC[6.35,​9.525,​12.7]-RDC[6.35,​9.525,​12.7]
CPLS40-[8,​10,​12,​14,​15,​16,​18]-[9.525,​10,​12,​14,​15,​16,​18]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Misalignment Allowable Torque Range
(N•m)
For Shaft Size d1
(mm)
For Shaft Size d2
(mm)
O.D. D
(Ø)
Overall Length
(mm)
Body Material Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Normal/Short Shaft I.D. d1 Change Hole Dia. [LDC] Specified in 0.5mm Increment Shaft I.D. d2 Change Hole Dia. [RDC] Specified in 0.5mm Increment
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.002 ~ 32 ~ 3814[Aluminum] Aluminum0.17800020.02~0.20.1+0.2/-0.21.2×10-8Standard--
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.002 ~ 3-814[Aluminum] Aluminum0.17800020.02~0.20.1+0.2/-0.21.2×10-8Standard-2 ~ 3
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.00-2 ~ 3814[Aluminum] Aluminum0.17800020.02~0.20.1+0.2/-0.21.2×10-8Standard2 ~ 3-
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.00--814[Aluminum] Aluminum0.17800020.02~0.20.1+0.2/-0.21.2×10-8Standard2 ~ 32 ~ 3
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.003 ~ 53 ~ 61218.5[Aluminum] Aluminum0.45200020.02~0.20.1+0.3/-0.38.3×10-8Standard--
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.003 ~ 5-1218.5[Aluminum] Aluminum0.45200020.02~0.20.1+0.3/-0.38.3×10-8Standard-3 ~ 6
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.00-3 ~ 61218.5[Aluminum] Aluminum0.45200020.02~0.20.1+0.3/-0.38.3×10-8Standard3 ~ 6-
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.00--1218.5[Aluminum] Aluminum0.45200020.02~0.20.1+0.3/-0.38.3×10-8Standard3 ~ 63 ~ 6
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.004 ~ 6.354 ~ 81623[Aluminum] Aluminum0.53900020.02~0.20.1+0.4/-0.43.3×10-7Standard--
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.004 ~ 6.35-1623[Aluminum] Aluminum0.53900020.02~0.20.1+0.4/-0.43.3×10-7Standard-4 ~ 8
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.00-4 ~ 81623[Aluminum] Aluminum0.53900020.02~0.20.1+0.4/-0.43.3×10-7Standard4 ~ 8-
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.00--1623[Aluminum] Aluminum0.53900020.02~0.20.1+0.4/-0.43.3×10-7Standard4 ~ 84 ~ 8
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.005 ~ 105 ~ 102026[Aluminum] Aluminum13100020.02~0.20.1+0.4/-0.49.0×10-7Standard--
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.005 ~ 10-2026[Aluminum] Aluminum13100020.02~0.20.1+0.4/-0.49.0×10-7Standard-5 ~ 10
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.00-5 ~ 102026[Aluminum] Aluminum13100020.02~0.20.1+0.4/-0.49.0×10-7Standard5 ~ 10-
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.00--2026[Aluminum] Aluminum13100020.02~0.20.1+0.4/-0.49.0×10-7Standard5 ~ 105 ~ 10
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial1.01~3.005 ~ 126 ~ 122531[Aluminum] Aluminum22500020.02~0.20.15+0.5/-0.52.6×10-6Standard--
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial1.01~3.005 ~ 12-2531[Aluminum] Aluminum22500020.02~0.20.15+0.5/-0.52.6×10-6Standard-5 ~ 12
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial1.01~3.00-6 ~ 122531[Aluminum] Aluminum22500020.02~0.20.15+0.5/-0.52.6×10-6Standard5 ~ 12-
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial1.01~3.00--2531[Aluminum] Aluminum22500020.02~0.20.15+0.5/-0.52.6×10-6Standard5 ~ 125 ~ 12
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial3.01~5.006 ~ 148 ~ 163241[Aluminum] Aluminum41900020.02~0.20.15+0.5/-0.59.6×10-6Standard--
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial3.01~5.006 ~ 14-3241[Aluminum] Aluminum41900020.02~0.20.15+0.5/-0.59.6×10-6Standard-6 ~ 16
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial3.01~5.00-8 ~ 163241[Aluminum] Aluminum41900020.02~0.20.15+0.5/-0.59.6×10-6Standard6 ~ 16-
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial3.01~5.00--3241[Aluminum] Aluminum41900020.02~0.20.15+0.5/-0.59.6×10-6Standard6 ~ 166 ~ 16
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial5.01~10.008 ~ 189.525 ~ 184056[Aluminum] Aluminum81500020.02~0.20.2+0.5/-0.53.2×10-5Standard--
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial5.01~10.008 ~ 18-4056[Aluminum] Aluminum81500020.02~0.20.2+0.5/-0.53.2×10-5Standard-8 ~ 18
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial5.01~10.00-9.525 ~ 184056[Aluminum] Aluminum81500020.02~0.20.2+0.5/-0.53.2×10-5Standard8 ~ 18-
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial5.01~10.00--4056[Aluminum] Aluminum81500020.02~0.20.2+0.5/-0.53.2×10-5Standard8 ~ 188 ~ 18
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.002 ~ 32 ~ 3814[Stainless Steel] Stainless Steel0.27800020.02~0.20.1+0.2/-0.23.1×10-8Standard--
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.002 ~ 3-814[Stainless Steel] Stainless Steel0.27800020.02~0.20.1+0.2/-0.23.1×10-8Standard-2 ~ 3
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.00-2 ~ 3814[Stainless Steel] Stainless Steel0.27800020.02~0.20.1+0.2/-0.23.1×10-8Standard2 ~ 3-
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.00--814[Stainless Steel] Stainless Steel0.27800020.02~0.20.1+0.2/-0.23.1×10-8Standard2 ~ 32 ~ 3
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.003 ~ 53 ~ 61218.5[Stainless Steel] Stainless Steel0.35200020.02~0.20.1+0.3/-0.32.1×10-7Standard--
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.003 ~ 5-1218.5[Stainless Steel] Stainless Steel0.35200020.02~0.20.1+0.3/-0.32.1×10-7Standard-3 ~ 6
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.00-3 ~ 61218.5[Stainless Steel] Stainless Steel0.35200020.02~0.20.1+0.3/-0.32.1×10-7Standard3 ~ 6-
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.00--1218.5[Stainless Steel] Stainless Steel0.35200020.02~0.20.1+0.3/-0.32.1×10-7Standard3 ~ 63 ~ 6
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.004 ~ 6.354 ~ 81623[Stainless Steel] Stainless Steel0.53900020.02~0.20.1+0.3/-0.38.4×10-7Standard--
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.004 ~ 6.35-1623[Stainless Steel] Stainless Steel0.53900020.02~0.20.1+0.3/-0.38.4×10-7Standard-4 ~ 8
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.00-4 ~ 81623[Stainless Steel] Stainless Steel0.53900020.02~0.20.1+0.3/-0.38.4×10-7Standard4 ~ 8-
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.00--1623[Stainless Steel] Stainless Steel0.53900020.02~0.20.1+0.3/-0.38.4×10-7Standard4 ~ 84 ~ 8
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.005 ~ 105 ~ 102026[Stainless Steel] Stainless Steel13100020.02~0.20.1+0.3/-0.32.4×10-6Standard--
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.005 ~ 10-2026[Stainless Steel] Stainless Steel13100020.02~0.20.1+0.3/-0.32.4×10-6Standard-5 ~ 10
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.00-5 ~ 102026[Stainless Steel] Stainless Steel13100020.02~0.20.1+0.3/-0.32.4×10-6Standard5 ~ 10-
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.00--2026[Stainless Steel] Stainless Steel13100020.02~0.20.1+0.3/-0.32.4×10-6Standard5 ~ 105 ~ 10
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial1.01~3.005 ~ 126 ~ 122531[Stainless Steel] Stainless Steel22500020.02~0.20.15+0.4/-0.46.8×10-6Standard--
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial1.01~3.005 ~ 12-2531[Stainless Steel] Stainless Steel22500020.02~0.20.15+0.4/-0.46.8×10-6Standard5 ~ 12-
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial1.01~3.005 ~ 12-2531[Stainless Steel] Stainless Steel22500020.02~0.20.15+0.4/-0.46.8×10-6Standard-5 ~ 12
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial1.01~3.00-6 ~ 122531[Stainless Steel] Stainless Steel22500020.02~0.20.15+0.4/-0.46.8×10-6Standard5 ~ 12-
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial1.01~3.00--2531[Stainless Steel] Stainless Steel22500020.02~0.20.15+0.4/-0.46.8×10-6Standard5 ~ 12-
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial1.01~3.00--2531[Stainless Steel] Stainless Steel22500020.02~0.20.15+0.4/-0.46.8×10-6Standard5 ~ 125 ~ 12
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial3.01~5.006 ~ 148 ~ 163241[Stainless Steel] Stainless Steel3.51900020.02~0.20.15+0.5/-0.52.6×10-5Standard--
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial3.01~5.006 ~ 14-3241[Stainless Steel] Stainless Steel3.51900020.02~0.20.15+0.5/-0.52.6×10-5Standard-6 ~ 16
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial3.01~5.006 ~ 14-3241[Stainless Steel] Stainless Steel3.51900020.02~0.20.15+0.5/-0.52.6×10-5Standard--
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial3.01~5.00-8 ~ 163241[Stainless Steel] Stainless Steel3.51900020.02~0.20.15+0.5/-0.52.6×10-5Standard6 ~ 16-
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial3.01~5.00--3241[Stainless Steel] Stainless Steel3.51900020.02~0.20.15+0.5/-0.52.6×10-5Standard6 ~ 166 ~ 16
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial3.01~5.00--3241[Stainless Steel] Stainless Steel3.51900020.02~0.20.15+0.5/-0.52.6×10-5Standard6 ~ 16-
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial3.01~5.00-8 ~ 163241[Stainless Steel] Stainless Steel3.51900020.02~0.20.15+0.5/-0.52.6×10-5Standard--
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial3.01~5.00--3241[Stainless Steel] Stainless Steel3.51900020.02~0.20.15+0.5/-0.52.6×10-5Standard-6 ~ 16
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial3.01~5.00--3241[Stainless Steel] Stainless Steel3.51900020.02~0.20.15+0.5/-0.52.6×10-5Standard--
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial5.01~10.008 ~ 189.525 ~ 184056[Stainless Steel] Stainless Steel81500020.02~0.20.2+0.5/-0.58.7×10-5Standard--

Loading...

 

Basic Information

Series Name With Slit Application Standard Max. Rotational Speed Range(r/min) 10001~78000
Features Zero Backlash / Low Moment of Inertia Category Coupling Main Body

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.