(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Disc type, servomotor, high torque, screw clamp type.

Flexible Couplings - Disc type, servomotor, high torque, screw clamp type.

•Application : Servo Motor
•Body Material : Aluminum
•Allowable Misalignment : Angular, Axial, Eccentricity
•Feature : High Torque, High Torsional Rigidity, Low Moment of Inertia, No Backlash
For complete product overview and details on Couplings - Ultra High Torque Disc, Clamping, for Servo Motor see the sections below:

  • METRIC
  • inCAD Components
Couplings - Ultra High Torque Disc, Clamping, for Servo Motor:Related Image
[ ! ]For the selection criteria and alignment procedures >> Click here
・Materials
Standard BoreKeywayed Bore[ M ]Material[ S ]Surface Treatment[ A ]Accessories
d1 (One Side)d2 (One Side)d1, d2 (Both Sides)BodyDiscBody
MCSLCMCSLCLKMCSLCRKMCSLCWKAluminum DiecastStainless SteelElectroless Nickel PlatingHex Socket Head
Cap Screw
MCSSC--MCSSCWK

Specifications

Part Number-Shaft Bore Dia. d1-Shaft Bore Dia. d2
MCSLC40-10-15
MCSLCWK40-10-12
Part Numberd1, d2 (d1≤d2)
[ ! ]Keywayed Bore Type is selectable for diameter 6 or larger
d3LAFClamp Screw
TypeDMTightening Torque (N·m)
Double Disc Type
MCSLC
MCSLCLK
MCSLCRK
MCSLCWK
16*456              6.823.2753M2.51
20*4566.3578           8.1267.56.53.7
25 *566.35789.5310         10.430.298.54M31.7
32     89.5310111214      154112.4106M42.5
40     89.5310111214151618   19.54715.513.17.8M57
50          1415161820222425531816.79M612
Part Numberd1, d2 (d1≤d2)
[ ! ]Keywayed Bore Type is selectable for diameter 6 or larger
LAFClamp Screw
TypeDMTightening Torque (N·m)
Single Disc Type

MCSSC
MCSSCWK
16*456              16.5753M2.51
20*4566.3578           18.47.56.53.7
25 *566.35789.5310         21.698.54M31.7
32     89.5310111214      2912.4106M42.5
40     89.5310111214151618   3515.513.17.8M57
50          14151618202224411816.79M612
[ ! ]When d1, d2 is *4, *5, use with load torque 50% or less than shown in the table to prevent slipping.
■Double Disc Type (High Torque)
Part NumberAllowable Torque (N·m)Angular Misalignment (°)Lateral Misalignment (mm)Static Torsional Spring Constant (N·m/rad)Max. Rotational Speed (r/min)Moment of Inertia (kg·m2)Allowable Axial Misalignment (mm)Compensation FactorMass (g)
TypeD
MCSLC
MCSLCLK
MCSLCRK
MCSLCWK
160.920.1545060002.7x10-7±0.25~1010
201.370055008.0x10-716
252.895050002.5x10-6±0.330
325110040006.6x10-6±0.462
4090.2280038001.9x10-5±0.5110
5016340035005.0x10-5±0.6220
■Single Disc Type (High Torque)
Part NumberAllowable Torque (N·m)Angular Misalignment (°)Lateral Misalignment (mm)Static Torsional Spring Constant (N·m/rad)Max. Rotational Speed
(r/min)
Moment of Inertia (kg·m2)Allowable Axial Misalignment (mm)Compensation FactorMass (g)
TypeD
MCSSC
MCSSCWK
160.91-65060002.2x10-7±0.15~108
201.395055007.0x10-713
252.8130050002.2x10-6±0.224
325140040005.6x10-653
409330038001.5x10-590
5016400035003.9x10-5±0.3180
[ NG ] Single Disc Type cannot tolerate lateral misalignment.

Price list

Volume Discount Rate ([ ! ]Round down to nearest one yen) Click here
Quantity1~910~1415~1920~29
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please refer to WOS.

Alterations

Couplings - Ultra High Torque Disc, Clamping, for Servo Motor:Related Image

More Information

Couplings - Ultra High Torque Disc, Clamping, for Servo Motor:Related Image

Technical Information

Keyway Dimensions

Shaft Bore Dia.
d1, d2
btKey Nom. Dim.
b x h
Dim.ToleranceDim.Tolerance
6-7.92±0.01251.0 +0.1
0
2x2
8-1031.43x3
10.1-124±0.01501.84x4
12.1-1752.35x5
17.1-2262.86x6
22.1-248±0.01803.3+0.2
0
8x7

Support Information

MISUMI Coupling Type

Coupling TypeDisk TyeWith Slit TypeOldham TypeJaw TypeBellows TypeRigid TypeUniversal Joints TypeChain Couplings Type
Photo
Shaft Bore DiaØ2-60 mmØ1.5-35 mmØ1-47 mmØ3-60 mmØ0-62 mmØ3-35 mmØ1-60 mmØ14-55 mm
Mortor Recommendation*Servo Motor
*Stepping Motors
*Servo Motor
*Stepping Motors
*General Purpose Morter*Stepping Motors
*General Purpose Morter
*Stepping Motors*Servo Motor
*Stepping Motors
*Stepping Motors
*General Purpose Morter
*General Purpose Morter
Torque0.15-800 N·m0.05-35 N·m0.06-352 N·m0.31-1,350 N·m0.3-500 N·m0.3-206 N·m0.25-495 N·m100-2,372 N·m
Zero BacklashExcellentExcellentInefficientInefficientGoodExcellentInefficientInefficient
Allowable Angular MisalignmentGoodGoodExcellentReasonableExcellentInefficientExcellentReasonable
Allowable Lateral MisalignmentReasonableReasonableExcellentReasonableReasonableInefficientInefficientReasonable
Axial MisalignmentGoodReasonableGoodInefficientExcellentInefficientInefficientInefficient
See all optionsClick hereClick hereClick hereClick hereClick hereClick hereClick hereClick here

For more details on each type of coupling click here

Features

Disc Couplings

Zero backlash, and best suited for high torque servo motor applications. characteristics.

  • Designed to absorb misalignments by disc flexures.
  • Zero backlash nature provides high angular accuracy, suitable for applications requiring high positioning accuracies.
  • The High Rigidity Type couplings have largely improved torsional rigidity over the Standard Types due to screw-coupled discs instead of the swage-coupled discs of the Standard.

Cautions

Use Precautions

  • Make sure to keep misalignment within the allowed range and avoid excessive torque. Otherwise the coupling’s life will be shortened considerably due to plastic deformation.
  • For your safety, enclose the revolving parts of equipment with a protective cover.
  • If the coupling item generates abnormal metallic noises, immediately turn off the equipment and identify the cause. Such noises may be an indication of improper alignment, shaft interference or a loose screw.
  • For applications with a large load fluctuation, apply an adhesive agent on the coupling’s screws to prevent them from loosening. Alternatively, select a coupling of a larger size/load capability.

Compatible Models

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MCSLC16-[4,​5,​6]-[4,​5,​6]
MCSLC16-[4,​5,​6]-RDC[4-6/0.1]
MCSLC16-LDC[4-6/0.1]-[4,​5,​6]
MCSLC16-LDC[4-6/0.1]-RDC[4-6/0.1]
MCSLC20-[4,​5,​6,​6.35,​7,​8]-[4,​5,​6,​6.35,​7,​8]
MCSLC20-[4,​5,​6,​6.35,​7,​8]-RDC[4-8/0.1]
MCSLC20-LDC[4-8/0.1]-[4,​5,​6,​6.35,​7,​8]
MCSLC20-LDC[4-8/0.1]-RDC[4-8/0.1]
MCSLC25-[5,​6,​6.35,​7,​8,​9.53,​10]-[5,​6,​6.35,​7,​8,​9.53,​10]
MCSLC25-[5,​6,​6.35,​7,​8,​9.53,​10]-RDC[5-10/0.1]
MCSLC25-LDC[5-10/0.1]-[5,​6,​6.35,​7,​8,​9.53,​10]
MCSLC25-LDC[5-10/0.1]-RDC[5-10/0.1]
MCSLC32-[8,​9.53,​10,​11,​12,​14]-[8,​9.53,​10,​11,​12,​14]
MCSLC32-[8,​9.53,​10,​11,​12,​14]-RDC[6-14/0.1]
MCSLC32-LDC[6-14/0.1]-[8,​9.53,​10,​11,​12,​14]
MCSLC32-LDC[6-14/0.1]-RDC[6-14/0.1]
MCSLC40-[8,​9.53,​10,​11,​12,​14,​15,​16,​18]-[8,​9.53,​10,​11,​12,​14,​15,​16,​18]
MCSLC40-[8,​9.53,​10,​11,​12,​14,​15,​16,​18]-RDC[8-18/0.1]
MCSLC40-LDC[8-18/0.1]-[8,​9.53,​10,​11,​12,​14,​15,​16,​18]
MCSLC40-LDC[8-18/0.1]-RDC[8-18/0.1]
MCSLC50-[14,​15,​16,​18,​20,​22,​24]-[14,​15,​16,​18,​20,​22,​24]
MCSLC50-[14,​15,​16,​18,​20,​22,​24]-RDC[14-24/0.1]
MCSLC50-LDC[14-24/0.1]-[14,​15,​16,​18,​20,​22,​24]
MCSLC50-LDC[14-24/0.1]-RDC[14-24/0.1]
MCSLCLK16-6-6
MCSLCLK20-[6,​6.35,​7,​8]-[6,​6.35,​7,​8]
MCSLCLK20-[6,​6.35,​7,​8]-RDC[6.1-7.9/0.1]
MCSLCLK20-LDC[6.1-7.9/0.1]-[6,​6.35,​7,​8]
MCSLCLK20-LDC[6.1-7.9/0.1]-RDC[6.1-7.9/0.1]
MCSLCLK25-[6,​6.35,​7,​8,​9.53,​10]-[6,​6.35,​7,​8,​9.53,​10]
MCSLCLK25-[6,​6.35,​7,​8,​9.53,​10]-RDC[6.1-9.9/0.1]
MCSLCLK25-LDC[6.1-9.9/0.1]-[6,​6.35,​7,​8,​9.53,​10]
MCSLCLK25-LDC[6.1-9.9/0.1]-RDC[6.1-9.9/0.1]
MCSLCLK32-[8,​9.53,​10,​11,​12,​14]-[8,​9.53,​10,​11,​12,​14]
MCSLCLK32-[8,​9.53,​10,​11,​12,​14]-RDC[6-13.9/0.1]
MCSLCLK32-LDC[6-13.9/0.1]-[8,​9.53,​10,​11,​12,​14]
MCSLCLK32-LDC[6-13.9/0.1]-RDC[6-13.9/0.1]
MCSLCLK40-[8,​9.53,​10,​11,​12,​14,​15,​16,​18]-[8,​9.53,​10,​11,​12,​14,​15,​16,​18]
MCSLCLK40-[8,​9.53,​10,​11,​12,​14,​15,​16,​18]-RDC[8-18/0.1]
MCSLCLK40-LDC[8-18/0.1]-[8,​9.53,​10,​11,​12,​14,​15,​16,​18]
MCSLCLK40-LDC[8-18/0.1]-RDC[8-18/0.1]
MCSLCLK50-[14,​15,​16,​18,​20,​22,​24]-[14,​15,​16,​18,​20,​22,​24]
MCSLCLK50-[14,​15,​16,​18,​20,​22,​24]-RDC[14-24/0.1]
MCSLCLK50-LDC[14-24/0.1]-[14,​15,​16,​18,​20,​22,​24]
MCSLCLK50-LDC[14-24/0.1]-RDC[14-24/0.1]
MCSLCRK16-[4,​5,​6]-6
MCSLCRK16-LDC[4.1-5.9/0.1]-6
MCSLCRK20-[4,​5,​6,​6.35,​7,​8]-[6,​6.35,​7,​8]
MCSLCRK20-[4,​5,​6,​6.35,​7,​8]-RDC[6.1-7.9/0.1]
MCSLCRK20-LDC[4.1-7.9/0.1]-[6,​6.35,​7,​8]
MCSLCRK20-LDC[4.1-7.9/0.1]-RDC[6.1-7.9/0.1]
MCSLCRK25-[5,​6,​6.35,​7,​8,​9.53,​10]-[6,​6.35,​7,​8,​9.53,​10]
MCSLCRK25-[5,​6,​6.35,​7,​8,​9.53,​10]-RDC[6.1-9.9/0.1]
MCSLCRK25-LDC[5.1-9.9/0.1]-[6,​6.35,​7,​8,​9.53,​10]
MCSLCRK25-LDC[5.1-9.9/0.1]-RDC[6.1-9.9/0.1]
MCSLCRK32-[8,​9.53,​10,​11,​12,​14]-[8,​9.53,​10,​11,​12,​14]
MCSLCRK32-[8,​9.53,​10,​11,​12,​14]-RDC[6-13.9/0.1]
MCSLCRK32-LDC[6-13.9/0.1]-[8,​9.53,​10,​11,​12,​14]
MCSLCRK32-LDC[6-13.9/0.1]-RDC[6-13.9/0.1]
MCSLCRK40-[8,​9.53,​10,​11,​12,​14,​15,​16,​18]-[8,​9.53,​10,​11,​12,​14,​15,​16,​18]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Misalignment Allowable Torque Range
(N•m)
For Shaft Size d1
(mm)
For Shaft Size d2
(mm)
O.D. D
(Ø)
Overall Length
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Single/Double Shaft Bore Shape Shaft I.D. d1 Change Hole Dia. [LDC] Specified in 0.1mm Increment Shaft I.D. d2 Change Hole Dia. [RDC] Specified in 0.1mm Increment
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.004 ~ 64 ~ 61623.24001~100000.9600020.02~0.20.15+0.2/-0.22.7×10-7DoubleStandard Holes--
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.004 ~ 6-1623.24001~100000.9600020.02~0.20.15+0.2/-0.22.7×10-7DoubleStandard Holes-4 ~ 6
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.00-4 ~ 61623.24001~100000.9600020.02~0.20.15+0.2/-0.22.7×10-7DoubleStandard Holes4 ~ 6-
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial0.05~1.00--1623.24001~100000.9600020.02~0.20.15+0.2/-0.22.7×10-7DoubleStandard Holes4 ~ 64 ~ 6
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial1.01~3.004 ~ 84 ~ 820264001~100001.3550020.02~0.20.15+0.2/-0.28.0×10-7DoubleStandard Holes--
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial1.01~3.004 ~ 8-20264001~100001.3550020.02~0.20.15+0.2/-0.28.0×10-7DoubleStandard Holes-4 ~ 8
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial1.01~3.00-4 ~ 820264001~100001.3550020.02~0.20.15+0.2/-0.28.0×10-7DoubleStandard Holes4 ~ 8-
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial1.01~3.00--20264001~100001.3550020.02~0.20.15+0.2/-0.28.0×10-7DoubleStandard Holes4 ~ 84 ~ 8
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial1.01~3.005 ~ 105 ~ 102530.24001~100002.8500020.02~0.20.15+0.3/-0.32.5×10-6DoubleStandard Holes--
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial1.01~3.005 ~ 10-2530.24001~100002.8500020.02~0.20.15+0.3/-0.32.5×10-6DoubleStandard Holes-5 ~ 10
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial1.01~3.00-5 ~ 102530.24001~100002.8500020.02~0.20.15+0.3/-0.32.5×10-6DoubleStandard Holes5 ~ 10-
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial1.01~3.00--2530.24001~100002.8500020.02~0.20.15+0.3/-0.32.5×10-6DoubleStandard Holes5 ~ 105 ~ 10
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial3.01~5.008 ~ 148 ~ 1432412001~40005400020.02~0.20.15+0.4/-0.46.6×10-6DoubleStandard Holes--
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial3.01~5.008 ~ 14-32412001~40005400020.02~0.20.15+0.4/-0.46.6×10-6DoubleStandard Holes-6 ~ 14
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial3.01~5.00-8 ~ 1432412001~40005400020.02~0.20.15+0.4/-0.46.6×10-6DoubleStandard Holes6 ~ 14-
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial3.01~5.00--32412001~40005400020.02~0.20.15+0.4/-0.46.6×10-6DoubleStandard Holes6 ~ 146 ~ 14
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial5.01~10.008 ~ 188 ~ 1840472001~40009380020.02~0.20.2+0.5/-0.51.9×10-5DoubleStandard Holes--
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial5.01~10.008 ~ 18-40472001~40009380020.02~0.20.2+0.5/-0.51.9×10-5DoubleStandard Holes-8 ~ 18
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial5.01~10.00-8 ~ 1840472001~40009380020.02~0.20.2+0.5/-0.51.9×10-5DoubleStandard Holes8 ~ 18-
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial5.01~10.00--40472001~40009380020.02~0.20.2+0.5/-0.51.9×10-5DoubleStandard Holes8 ~ 188 ~ 18
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial10.01~20.0014 ~ 2414 ~ 2450532001~400016350020.02~0.20.2+0.6/-0.65.0×10-5DoubleStandard Holes--
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial10.01~20.0014 ~ 24-50532001~400016350020.02~0.20.2+0.6/-0.65.0×10-5DoubleStandard Holes-14 ~ 24
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial10.01~20.00-14 ~ 2450532001~400016350020.02~0.20.2+0.6/-0.65.0×10-5DoubleStandard Holes14 ~ 24-
1 Piece(s)

8 Days or more

10Angular / Eccentricity / Axial10.01~20.00--50532001~400016350020.02~0.20.2+0.6/-0.65.0×10-5DoubleStandard Holes14 ~ 2414 ~ 24
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial0.05~1.00661623.24001~100000.9600020.02~0.20.15+0.2/-0.22.7×10-7DoubleHole with Keyway d1 Side--
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial1.01~3.006 ~ 86 ~ 820264001~100001.3550020.02~0.20.15+0.2/-0.28.0×10-7DoubleHole with Keyway d1 Side--
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial1.01~3.006 ~ 8-20264001~100001.3550020.02~0.20.15+0.2/-0.28.0×10-7DoubleHole with Keyway d1 Side-6.1 ~ 7.9
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial1.01~3.00-6 ~ 820264001~100001.3550020.02~0.20.15+0.2/-0.28.0×10-7DoubleHole with Keyway d1 Side6.1 ~ 7.9-
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial1.01~3.00--20264001~100001.3550020.02~0.20.15+0.2/-0.28.0×10-7DoubleHole with Keyway d1 Side6.1 ~ 7.96.1 ~ 7.9
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial1.01~3.006 ~ 106 ~ 102530.24001~100002.8500020.02~0.20.15+0.3/-0.32.5×10-6DoubleHole with Keyway d1 Side--
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial1.01~3.006 ~ 10-2530.24001~100002.8500020.02~0.20.15+0.3/-0.32.5×10-6DoubleHole with Keyway d1 Side-6.1 ~ 9.9
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial1.01~3.00-6 ~ 102530.24001~100002.8500020.02~0.20.15+0.3/-0.32.5×10-6DoubleHole with Keyway d1 Side6.1 ~ 9.9-
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial1.01~3.00--2530.24001~100002.8500020.02~0.20.15+0.3/-0.32.5×10-6DoubleHole with Keyway d1 Side6.1 ~ 9.96.1 ~ 9.9
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial3.01~5.008 ~ 148 ~ 1432412001~40005400020.02~0.20.15+0.4/-0.46.6×10-6DoubleHole with Keyway d1 Side--
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial3.01~5.008 ~ 14-32412001~40005400020.02~0.20.15+0.4/-0.46.6×10-6DoubleHole with Keyway d1 Side-6 ~ 13.9
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial3.01~5.00-8 ~ 1432412001~40005400020.02~0.20.15+0.4/-0.46.6×10-6DoubleHole with Keyway d1 Side6 ~ 13.9-
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial3.01~5.00--32412001~40005400020.02~0.20.15+0.4/-0.46.6×10-6DoubleHole with Keyway d1 Side6 ~ 13.96 ~ 13.9
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial5.01~10.008 ~ 188 ~ 1840472001~40009380020.02~0.20.2+0.5/-0.51.9×10-5DoubleHole with Keyway d1 Side--
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial5.01~10.008 ~ 18-40472001~40009380020.02~0.20.2+0.5/-0.51.9×10-5DoubleHole with Keyway d1 Side-8 ~ 18
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial5.01~10.00-8 ~ 1840472001~40009380020.02~0.20.2+0.5/-0.51.9×10-5DoubleHole with Keyway d1 Side8 ~ 18-
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial5.01~10.00--40472001~40009380020.02~0.20.2+0.5/-0.51.9×10-5DoubleHole with Keyway d1 Side8 ~ 188 ~ 18
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial10.01~20.0014 ~ 2414 ~ 2450532001~400016350020.02~0.20.2+0.6/-0.65.0×10-5DoubleHole with Keyway d1 Side--
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial10.01~20.0014 ~ 24-50532001~400016350020.02~0.20.2+0.6/-0.65.0×10-5DoubleHole with Keyway d1 Side-14 ~ 24
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial10.01~20.00-14 ~ 2450532001~400016350020.02~0.20.2+0.6/-0.65.0×10-5DoubleHole with Keyway d1 Side14 ~ 24-
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial10.01~20.00--50532001~400016350020.02~0.20.2+0.6/-0.65.0×10-5DoubleHole with Keyway d1 Side14 ~ 2414 ~ 24
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial0.05~1.004 ~ 661623.24001~100000.9600020.02~0.20.15+0.2/-0.22.7×10-7DoubleHole with Keyway d2 Side--
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial0.05~1.00-61623.24001~100000.9600020.02~0.20.15+0.2/-0.22.7×10-7DoubleHole with Keyway d2 Side4.1 ~ 5.9-
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial1.01~3.004 ~ 86 ~ 820264001~100001.3550020.02~0.20.15+0.2/-0.28.0×10-7DoubleHole with Keyway d2 Side--
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial1.01~3.004 ~ 8-20264001~100001.3550020.02~0.20.15+0.2/-0.28.0×10-7DoubleHole with Keyway d2 Side-6.1 ~ 7.9
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial1.01~3.00-6 ~ 820264001~100001.3550020.02~0.20.15+0.2/-0.28.0×10-7DoubleHole with Keyway d2 Side4.1 ~ 7.9-
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial1.01~3.00--20264001~100001.3550020.02~0.20.15+0.2/-0.28.0×10-7DoubleHole with Keyway d2 Side4.1 ~ 7.96.1 ~ 7.9
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial1.01~3.005 ~ 106 ~ 102530.24001~100002.8500020.02~0.20.15+0.3/-0.32.5×10-6DoubleHole with Keyway d2 Side--
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial1.01~3.005 ~ 10-2530.24001~100002.8500020.02~0.20.15+0.3/-0.32.5×10-6DoubleHole with Keyway d2 Side-6.1 ~ 9.9
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial1.01~3.00-6 ~ 102530.24001~100002.8500020.02~0.20.15+0.3/-0.32.5×10-6DoubleHole with Keyway d2 Side5.1 ~ 9.9-
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial1.01~3.00--2530.24001~100002.8500020.02~0.20.15+0.3/-0.32.5×10-6DoubleHole with Keyway d2 Side5.1 ~ 9.96.1 ~ 9.9
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial3.01~5.008 ~ 148 ~ 1432412001~40005400020.02~0.20.15+0.4/-0.46.6×10-6DoubleHole with Keyway d2 Side--
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial3.01~5.008 ~ 14-32412001~40005400020.02~0.20.15+0.4/-0.46.6×10-6DoubleHole with Keyway d2 Side-6 ~ 13.9
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial3.01~5.00-8 ~ 1432412001~40005400020.02~0.20.15+0.4/-0.46.6×10-6DoubleHole with Keyway d2 Side6 ~ 13.9-
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial3.01~5.00--32412001~40005400020.02~0.20.15+0.4/-0.46.6×10-6DoubleHole with Keyway d2 Side6 ~ 13.96 ~ 13.9
1 Piece(s)

10 Days or more

10Angular / Eccentricity / Axial5.01~10.008 ~ 188 ~ 1840472001~40009380020.02~0.20.2+0.5/-0.51.9×10-5DoubleHole with Keyway d2 Side--

Loading...

 

Basic Information

Series Name Disc Type Application For Servo Motors Features High Torsional Rigidity / High Torque Type / Zero Backlash / Low Moment of Inertia
Body Material Aluminum Category Coupling Main Body Disc Material Stainless Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.