(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Set of regular Nut and Tooth Lock Washer for Bearing.
Part Number
Configured Part Number is shown.
Type | ①Bearing Nut | ②Tooth Lock Washer for Bearing | ||
Type | ①+②Set | ①Only | [ M ]Material | [ M ]Material |
Steel | JLNK | JLN | 1018 Carbon Steel | Low Carbon Steel |
Stainless Steel | JLNSK | JLNS | No.10~20 303 Stainless Steel No.25~50 304 Stainless Steel | 304 Stainless Steel |
Part Number |
①+②Set JLNK ①Only JLN |
Part Number | ①Bearing Nut | Reference Mass (g) | ||||||||||
Type | No. | MxPitch (Fine) | D1 | D2 | B | d | S | T | per Set (①+②) | per 1 pc. (①Only) | ||
JLNK | JLNSK | JLN | JLNS | |||||||||
①+②Set (Steel) JLNK (Stainless Steel) JLNSK ①Only (Steel) JLN (Stainless Steel) JLNS | 10 | 10x0.75 | 18 | 13 | 4 | 14 | 3 | 2 | 5.0 | 5.3 | 3.7 | 4.1 |
12 | 12x1.0 | 22 | 17 | 18 | 8.3 | 8.2 | 6.4 | 6.6 | ||||
15 | 15x1.0 | 25 | 21 | 5 | 21 | 4 | 12.5 | 12.7 | 10 | 10.3 | ||
17 | 17x1.0 | 28 | 24 | 24 | 15.5 | 16.3 | 12.4 | 13 | ||||
20 | 20x1.0 | 32 | 26 | 6 | 28 | 21.5 | 22.8 | 19 | 19.5 | |||
25 | 25x1.5 | 38 | 32 | 7 | 34 | 5 | 31.4 | 36.6 | 25 | 31.2 | ||
30 | 30x1.5 | 45 | 38 | 41 | 47.8 | 48.3 | 40 | 41.1 | ||||
35 | 35x1.5 | 52 | 44 | 8 | 48 | 63.4 | 73.7 | 53 | 64.3 | |||
40 | 40x1.5 | 58 | 50 | 9 | 53 | 6 | 2.5 | 97.3 | 97.7 | 85 | 86.5 | |
45 | 45x1.5 | 65 | 56 | 10 | 60 | 134.2 | 135 | 119 | 121 | |||
50 | 50x1.5 | 70 | 61 | 11 | 65 | 162.5 | 161.5 | 146.5 | 147 |
No. | ②Tooth Lock Washer for Bearing | Dim. of Tooth Lock Washer Mounting Groove (Reference) | |||||||||
d1 | k | S1 | S2 | t | V | D3 | D4 | Number of Teeth | Slot Width a | Slot Depth b | |
10 | 10 | 8.5 | 3 | 3 | 1.0 | 2 | 21 | 13 | 9 | 4 | 2 |
12 | 12 | 10.5 | 25 | 17 | |||||||
15 | 15 | 13.5 | 4 | 4 | 2.5 | 28 | 21 | 13 | 5 | ||
17 | 17 | 15.5 | 32 | 24 | |||||||
20 | 20 | 18.5 | 36 | 26 | |||||||
25 | 25 | 23 | 5 | 5 | 1.2 | 42 | 32 | 7 | 2.5 | ||
30 | 30 | 27.5 | 49 | 38 | 3 | ||||||
35 | 35 | 32.5 | 6 | 57 | 44 | 15 | |||||
40 | 40 | 37.5 | 6 | 62 | 50 | ||||||
45 | 45 | 42.5 | 69 | 56 | 17 | ||||||
50 | 50 | 47.5 | 74 | 61 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Shape | Round Shape | Surface Treatment | No Surface Treatment | Screw Type | Metric (Fine) Thread |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy