(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearings with angular contact housings - Clamped at each end, with piloted flange.

Bearings with angular contact housings - Clamped at each end, with piloted flange.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

Angular Contact Bearings with Housings - Pilot type with Deep Groove Ball Bearings set in Back-to-Back Combination.

  • METRIC
  • inCAD Components

(i)Caution

  • Due to a shortage of Angular Bearing some products in this category may not be available. We apologize the inconvenience, for any further assistance please contact us.
  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Angular Contact Bearings with Housings - Back-to-Back Combination + Deep Groove Ball Bearing, with Pilot:Related Image
・Materials
Type(1) Angular Contact Bearings (back to back)(3) Housings (4) Inner Ring Spacers (5) Standard Covers
(6) Standard / Oil Seal / O-Ring Covers
(7) Inner Ring Collars
(8) Cover Mounting Screws
(2) Deep Groove Ball Bearing
[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment
ABGYB52100 Bearing Steel Equivalent1045 Carbon SteelBlack Oxide4137 Alloy SteelBlack Oxide
ABGYElectroless Nickel Plating304 Stainless Steel-
[ A ] Accessories: Oil Seal (JIS G D Nitrile Rubber)
[ A ] Accessories: O Ring (JIS P Nitrile Rubber)

Specifications

Angular Contact Bearings with Housings - Back-to-Back Combination + Deep Groove Ball Bearing, with Pilot:Related Image
Part Number(6) Cover
Selection
LSdDH7Bb1b2Deep Groove Ball Bearing No.HD2TdhED1g6P.C.D.d1d2H1
TypeBearing No.ToleranceTolerance
ABGYB
(Black Oxide)

ABGY
(Electroless Nickel Plating)
7002N
Standard Cover

S

Oil Seal

R
O-Ring
6075101532+0.025
0
913206002ZZ754812281850-0.009
-0.025
62116.66.5
7003708517351014226003ZZ31
7004801001520421216266004ZZ925815362260-0.010
-0.029
751498.5
700510012525476005ZZ9863416580
70061201503055+0.030
0
1317286006ZZ12078184827809817.51110.5
700714017535621418306007ZZ126845586-0.012
-0.034
106
70081602002040681519326008ZZ1409220603095116
700918022545751620346009ZZ1459869100122
701020025050806010ZZ14710174105124
No.(5) (6) Cover Details(6) Cover Details(8)
Cover Mounting Screws
DD2dhT1T2p.c.d.d3d4t2N Standard CoverS Oil Seal CoversR O-Ring Covers
d5S1S2StAccessory
Oil Seal
RaRbRtrAccessory
O-Ring
700232482868406.53.53.12132225G2032524203.20.4P20M3-8
70033531
7004425836794884.54.12635276D2535631254.70.7P25M4-10
7005476341810533140327D304073630P30
7006557848649.55.55.14150426.5D40506.54135P35M5-12
7007628455911724660479D456094640P40
700868926078116.66.1516552D506595145P45M6-12
700975986985567057D557095650P50
70108010174111388617562D6075970607.50.8P60M6-15
No.(7) Collar Details(4) Inner Ring Spacer Details
Outer DiameterInner DiameterThicknessOuter DiameterInner DiameterThickness (ℓ)
700220158.52015L-32
70031717L-35
700425209.52520L-41
7005302510.53025L-41
700640304030L-44
700745354535L-47
7008504011.55040L-50
700955455545L-53
7010605013.56050L-54

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ABGY7002-N-60
ABGY7002-N-75
ABGY7002-R-60
ABGY7002-R-75
ABGY7002-S-60
ABGY7002-S-75
ABGY7003-N-70
ABGY7003-N-85
ABGY7003-R-70
ABGY7003-R-85
ABGY7003-S-70
ABGY7003-S-85
ABGY7004-N-80
ABGY7004-N-100
ABGY7004-R-80
ABGY7004-R-100
ABGY7004-S-80
ABGY7004-S-100
ABGY7005-N-100
ABGY7005-N-125
ABGY7005-R-100
ABGY7005-R-125
ABGY7005-S-100
ABGY7005-S-125
ABGY7006-N-120
ABGY7006-N-150
ABGY7006-R-120
ABGY7006-R-150
ABGY7006-S-120
ABGY7006-S-150
ABGY7007-N-140
ABGY7007-N-175
ABGY7007-R-140
ABGY7007-R-175
ABGY7007-S-140
ABGY7007-S-175
ABGY7008-N-160
ABGY7008-N-200
ABGY7008-R-160
ABGY7008-R-200
ABGY7008-S-160
ABGY7008-S-200
ABGY7009-N-180
ABGY7009-N-225
ABGY7009-R-180
ABGY7009-R-225
ABGY7009-S-180
ABGY7009-S-225
ABGY7010-N-200
ABGY7010-N-250
ABGY7010-R-200
ABGY7010-R-250
ABGY7010-S-200
ABGY7010-S-250
ABGYB7002-N-60
ABGYB7002-N-75
ABGYB7002-R-60
ABGYB7002-R-75
ABGYB7002-S-60
ABGYB7002-S-75
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Bearing Material Housing Width (T or L)
(mm)
Holder Surface Treatment Bearing Part Number Cover Type Selection Flange O.D. H
(φ)
1 Piece(s)Available

12 Days or more

1015[Steel] 52100 Bearing Steel Equivalent60Electroless Nickel Plating7002N (Standard Cover)75
1 Piece(s)Available

12 Days or more

1015[Steel] 52100 Bearing Steel Equivalent75Electroless Nickel Plating7002N (Standard Cover)75
1 Piece(s)Available

12 Days or more

1015[Steel] 52100 Bearing Steel60Electroless Nickel Plating7002R (for O-Ring)75
1 Piece(s)Available

12 Days or more

1015[Steel] 52100 Bearing Steel Equivalent75Electroless Nickel Plating7002R (for O-Ring)75
1 Piece(s)Available

12 Days or more

1015[Steel] 52100 Bearing Steel Equivalent60Electroless Nickel Plating7002S (for Oil Seal)75
1 Piece(s)Available

12 Days or more

1015[Steel] 52100 Bearing Steel Equivalent75Electroless Nickel Plating7002S (for Oil Seal)75
1 Piece(s)Available

12 Days or more

1017[Steel] 52100 Bearing Steel Equivalent70Electroless Nickel Plating7003N (Standard Cover)75
1 Piece(s)Available

12 Days or more

1017[Steel] 52100 Bearing Steel85Electroless Nickel Plating7003N (Standard Cover)75
1 Piece(s)Available

12 Days or more

1017[Steel] 52100 Bearing Steel Equivalent70Electroless Nickel Plating7003R (for O-Ring)75
1 Piece(s)Available

12 Days or more

1017[Steel] 52100 Bearing Steel85Electroless Nickel Plating7003R (for O-Ring)75
1 Piece(s)Available

12 Days or more

1017[Steel] 52100 Bearing Steel70Electroless Nickel Plating7003S (for Oil Seal)75
1 Piece(s)Available

12 Days or more

1017[Steel] 52100 Bearing Steel85Electroless Nickel Plating7003S (for Oil Seal)75
1 Piece(s)Available

12 Days or more

1020[Steel] 52100 Bearing Steel Equivalent80Electroless Nickel Plating7004N (Standard Cover)92
1 Piece(s)Available

12 Days or more

1020[Steel] 52100 Bearing Steel Equivalent100Electroless Nickel Plating7004N (Standard Cover)92
1 Piece(s)Available

12 Days or more

1020[Steel] 52100 Bearing Steel Equivalent80Electroless Nickel Plating7004R (for O-Ring)92
1 Piece(s)Available

12 Days or more

1020[Steel] 52100 Bearing Steel Equivalent100Electroless Nickel Plating7004R (for O-Ring)92
1 Piece(s)Available

12 Days or more

1020[Steel] 52100 Bearing Steel Equivalent80Electroless Nickel Plating7004S (for Oil Seal)92
1 Piece(s)Available

12 Days or more

1020[Steel] 52100 Bearing Steel Equivalent100Electroless Nickel Plating7004S (for Oil Seal)92
1 Piece(s)Available

12 Days or more

1025[Steel] 52100 Bearing Steel Equivalent100Electroless Nickel Plating7005N (Standard Cover)98
1 Piece(s)Available

12 Days or more

1025[Steel] 52100 Bearing Steel Equivalent125Electroless Nickel Plating7005N (Standard Cover)98
1 Piece(s)Available

12 Days or more

1025[Steel] 52100 Bearing Steel Equivalent100Electroless Nickel Plating7005R (for O-Ring)98
1 Piece(s)Available

12 Days or more

1025[Steel] 52100 Bearing Steel Equivalent125Electroless Nickel Plating7005R (for O-Ring)98
1 Piece(s)Available

12 Days or more

1025[Steel] 52100 Bearing Steel Equivalent100Electroless Nickel Plating7005S (for Oil Seal)98
1 Piece(s)Available

12 Days or more

1025[Steel] 52100 Bearing Steel Equivalent125Electroless Nickel Plating7005S (for Oil Seal)98
1 Piece(s)Available

14 Days or more

1030[Steel] 52100 Bearing Steel Equivalent120Electroless Nickel Plating7006N (Standard Cover)120
1 Piece(s)Available

14 Days or more

1030[Steel] 52100 Bearing Steel Equivalent150Electroless Nickel Plating7006N (Standard Cover)120
1 Piece(s)Available

14 Days or more

1030[Steel] 52100 Bearing Steel Equivalent120Electroless Nickel Plating7006R (for O-Ring)120
1 Piece(s)Available

14 Days or more

1030[Steel] 52100 Bearing Steel150Electroless Nickel Plating7006R (for O-Ring)120
1 Piece(s)Available

14 Days or more

1030[Steel] 52100 Bearing Steel Equivalent120Electroless Nickel Plating7006S (for Oil Seal)120
1 Piece(s)Available

14 Days or more

1030[Steel] 52100 Bearing Steel Equivalent150Electroless Nickel Plating7006S (for Oil Seal)120
1 Piece(s)Available

14 Days or more

1035[Steel] 52100 Bearing Steel140Electroless Nickel Plating7007N (Standard Cover)126
1 Piece(s)Available

14 Days or more

1035[Steel] 52100 Bearing Steel Equivalent175Electroless Nickel Plating7007N (Standard Cover)126
1 Piece(s)Available

14 Days or more

1035[Steel] 52100 Bearing Steel Equivalent140Electroless Nickel Plating7007R (for O-Ring)126
1 Piece(s)Available

14 Days or more

1035[Steel] 52100 Bearing Steel Equivalent175Electroless Nickel Plating7007R (for O-Ring)126
1 Piece(s)Available

14 Days or more

1035[Steel] 52100 Bearing Steel Equivalent140Electroless Nickel Plating7007S (for Oil Seal)126
1 Piece(s)Available

14 Days or more

1035[Steel] 52100 Bearing Steel Equivalent175Electroless Nickel Plating7007S (for Oil Seal)126
1 Piece(s)Available

14 Days or more

1040[Steel] 52100 Bearing Steel160Electroless Nickel Plating7008N (Standard Cover)140
1 Piece(s)Available

14 Days or more

1040[Steel] 52100 Bearing Steel Equivalent200Electroless Nickel Plating7008N (Standard Cover)140
1 Piece(s)Available

14 Days or more

1040[Steel] 52100 Bearing Steel Equivalent160Electroless Nickel Plating7008R (for O-Ring)140
1 Piece(s)Available

14 Days or more

1040[Steel] 52100 Bearing Steel Equivalent200Electroless Nickel Plating7008R (for O-Ring)140
1 Piece(s)Available

14 Days or more

1040[Steel] 52100 Bearing Steel Equivalent160Electroless Nickel Plating7008S (for Oil Seal)140
1 Piece(s)Available

14 Days or more

1040[Steel] 52100 Bearing Steel Equivalent200Electroless Nickel Plating7008S (for Oil Seal)140
1 Piece(s)Available

14 Days or more

1045[Steel] 52100 Bearing Steel Equivalent180Electroless Nickel Plating7009N (Standard Cover)145
1 Piece(s)Available

14 Days or more

1045[Steel] 52100 Bearing Steel Equivalent225Electroless Nickel Plating7009N (Standard Cover)145
1 Piece(s)Available

14 Days or more

1045[Steel] 52100 Bearing Steel Equivalent180Electroless Nickel Plating7009R (for O-Ring)145
1 Piece(s)Available

14 Days or more

1045[Steel] 52100 Bearing Steel Equivalent225Electroless Nickel Plating7009R (for O-Ring)145
1 Piece(s)Available

14 Days or more

1045[Steel] 52100 Bearing Steel Equivalent180Electroless Nickel Plating7009S (for Oil Seal)145
1 Piece(s)Available

14 Days or more

1045[Steel] 52100 Bearing Steel Equivalent225Electroless Nickel Plating7009S (for Oil Seal)145
1 Piece(s)Available

14 Days or more

1050[Steel] 52100 Bearing Steel Equivalent200Electroless Nickel Plating7010N (Standard Cover)147
1 Piece(s)Available

14 Days or more

1050[Steel] 52100 Bearing Steel Equivalent250Electroless Nickel Plating7010N (Standard Cover)147
1 Piece(s)Available

14 Days or more

1050[Steel] 52100 Bearing Steel Equivalent200Electroless Nickel Plating7010R (for O-Ring)147
1 Piece(s)Available

14 Days or more

1050[Steel] 52100 Bearing Steel Equivalent250Electroless Nickel Plating7010R (for O-Ring)147
1 Piece(s)Available

14 Days or more

1050[Steel] 52100 Bearing Steel Equivalent200Electroless Nickel Plating7010S (for Oil Seal)147
1 Piece(s)Available

14 Days or more

1050[Steel] 52100 Bearing Steel Equivalent250Electroless Nickel Plating7010S (for Oil Seal)147
1 Piece(s)Available

12 Days or more

1015[Steel] 52100 Bearing Steel Equivalent60Black Oxide Coating7002N (Standard Cover)75
1 Piece(s)Available

12 Days or more

1015[Steel] 52100 Bearing Steel Equivalent75Black Oxide Coating7002N (Standard Cover)75
1 Piece(s)Available

12 Days or more

1015[Steel] 52100 Bearing Steel Equivalent60Black Oxide Coating7002R (for O-Ring)75
1 Piece(s)Available

12 Days or more

1015[Steel] 52100 Bearing Steel Equivalent75Black Oxide Coating7002R (for O-Ring)75
1 Piece(s)Available

12 Days or more

1015[Steel] 52100 Bearing Steel Equivalent60Black Oxide Coating7002S (for Oil Seal)75
1 Piece(s)Available

12 Days or more

1015[Steel] 52100 Bearing Steel Equivalent75Black Oxide Coating7002S (for Oil Seal)75

Loading...

Example

Angular Contact Bearings with Housings - Back-to-Back Combination + Deep Groove Ball Bearing, with Pilot:Related Image
 

Basic Information

Bearing Used Angular Contact Bearings Bearing Retained No Number of Bearings Double
Housing Material 1045 Carbon Steel Flange Shape Round Type Type Angular Contact Bearings with Housings

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.