(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thrust Needle Roller Bearing - 2 mm Width, Single Row

Thrust Needle Roller Bearing - 2 mm Width, Single Row

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Specification: Standard
•Standard Size: Metric Series
•Width Dimension B (mm): 2
•Outer Ring: With Outer Ring
•Load Direction: Thrust

  • inCAD Components
Thrust Needle Roller Bearings:Related Image
・Materials
[ M ] Material: 52100 Bearing Steel

Specifications

Part Number
BA0515
Part NumberThrust Needle Roller with RetainerThrust Washer x2Allowable Rotational Speed rpm (Reference)Mass
(g) (Reference)
Basic Dynamic Load Rating Ca kNBasic Static Load Rating
Coa kN
dDBFF1d1D1B1
ToleranceToleranceToleranceToleranceToleranceTolerance
BA04144+0.140
+0.020
14-0.095
-0.365
2 0
-0.01
1354+0.200
+0.020
14-0.032
-0.302
1 +0.05
-0.05
52002.74.48
BA051551514651552002.84.759.2
BA0619619-0.110
-0.440
187619-0.040
-0.370
470056.815.5
BA08218+0.175
+0.025
212098+0.245
+0.025
21450067.819.4
BA10241024-0.110
-0.440
23121024420099.225.5
BA122612+0.212
+0.032
26251412+0.302
+0.032
2637009.929.0
BA152815282717152832001011.336.0
BA173017302919173030001211.939.5
BA203520+0.250
+0.004
35-0.120
-0.510
342220+0.370
+0.040
35-0.050
-0.440
25001513.146.5
BA25422542-0.130
-0.520
4129254221002114.758.0
BA304730474634304718002416.370.0
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BA0414
BA0515
BA0619
BA0821
BA1024
BA1226
BA1528
BA1730
BA2035
BA3047
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Allowable Rotational Speed
(rpm)
Basic Load Rating, Dynamic Rating (Ca)
(N)
Basic Load Rating, Static Rating (Coa)
(N)
1 Piece(s)Available

8 Days or more

10414520044008000
1 Piece(s)Available

Same day

Stock

10515520047509200
1 Piece(s)Available

Same day

Stock

10619470068001500
1 Piece(s)Available

8 Days or more

108214500780019400
1 Piece(s)Available

8 Days or more

1010244200920025500
1 Piece(s)Available

8 Days or more

1012263700990029000
1 Piece(s)Available

8 Days or more

10152832001130036000
1 Piece(s)Available

Same day

Stock

10173030001190039500
1 Piece(s)Available

8 Days or more

10203525001310046500
1 Piece(s)Available

8 Days or more

10304718001630070000

Loading...

  1. 1

Example

Thrust Needle Roller Bearings:Related Image
 

Basic Information

Raceway Ring Shape Needle Roller Load Direction Thrust Load, Axial Width B (or T)(mm) 2
Inner/Outer Ring Material 52100 Bearing Steel Equivalent Outer Ring With Outer Ring Precision (JIS) Class 0
Number of Raceway Ring Rows Single Track Size Standards Metric Series Specifications Standard
Rolling Element Material 52100 Bearing Steel Equivalent Outer Ring Type Flat Seal Part Structure Open

Frequently asked questions (FAQ)

質問: What is the Inner and Outer bearing tolerance for Class 0 bearings?
回答: The bearing tolerance can be found at: https://us.misumi-ec.com/pdf/fa/2010/p3499.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.