(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thrust Bearings - Open.

Thrust Bearings - Open.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Thrust Bearings - Open.
  • Thrust Bearings - Open.
  • Volume Discount

•Type : Thrust Bearing
•Bearing Style : Open Type
•Load Direction : Thrust
For complete product overview and details on Thrust Ball Bearing - Large Sized, Open Type (MISUMI) see the sections below:

  • inCAD Components

(i)Caution

  • Due to the high demand of components, the model SB51100 may have a delivery time impact or is temporarily unavailable to be sold.
Thrust Ball Bearings:Related Image
・Materials
[ M ] Material: Steel 52100 Bearing Steel
Stainless Steel 440C Stainless Steel

Specifications

Part Number
B51200
SB51100
Part NumberdDD1
(min)
Tr (min)Basic Load RatingAllowable Rotational Speed rpm (Reference)Relative DimensionsMass (g) (Reference)
SteelStainless Steel
SteelStainless SteelToleranceToleranceToleranceCa (Dynamic) kNCoa (Static) kNCa (Dynamic) kNCoa (Static) kNDs
(min.)
dh
(max.)
R
(max.)
SteelStainless Steel
B51100SB51100100
-0.008
240
-0.013
1190
-0.075
0.310.11456.96670018160.31921
B51200-2612110.612.817.1--6000200.628-
B51101SB5110112261390.310.415.45.157.76700180.32123
B51201-2814110.613.319--5600220.631-
B51102SB5110215281690.310.616.85.258.38630023200.32324
B51202-320
-0.016
17120.616.724.8--500025220.643-
B51103SB5110317301890.311.419.55.399.0760000.32526
B51203-3519120.617.327.3--480028240.650-
B51104SB51104200
-0.010
3521100.315.126.67.1112.36530029260.33740
B51204-4022140.622.537.5--430032280.677-
B51105SB51105254226110.619.7379.7618.63480035325660
B51205-4727152850.5--38003834111-
B51106SB5110630321120.64210.221.08430040376469
B51206-520
-0.019
321629.558--34004339137-
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
B51100
B51101
B51102
B51103
B51104
B51105
B51106
B51200
B51201
B51202
B51203
B51204
B51205
B51206
SB51100
SB51101
SB51102
SB51103
SB51104
SB51105
SB51106
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSInner/Outer Ring Material Bearing Style I.D. d
(Ø)
O.D. D
(Ø)
Width B (or T)
(mm)
Allowable Rotational Speed
(rpm)
Rolling Element Material Basic Load Rating, Dynamic Rating (Ca)
(N)
Basic Load Rating, Static Rating (Coa)
(N)
Seal Part Structure
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing SteelOpen Type102496700[Steel] 52100 Bearing Steel1010014000Open
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing SteelOpen Type122696700[Steel] 52100 Bearing Steel1040015400Open
1 Piece(s)Available

Same day

Stock

10[Steel] 52100 Bearing SteelOpen Type152896300[Steel] 52100 Bearing Steel1060016800Open
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing SteelOpen Type173096000[Steel] 52100 Bearing Steel1140019500Open
1 Piece(s)Available

Same day

Stock

10[Steel] 52100 Bearing SteelOpen Type2035105300[Steel] 52100 Bearing Steel1510026600Open
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing SteelOpen Type2542114800[Steel] 52100 Bearing Steel1970037000Open
1 Piece(s)Available

Same day

Stock

10[Steel] 52100 Bearing SteelOpen Type3047114300[Steel] 52100 Bearing Steel2060050500Open
1 Piece(s)Available

Same day

Stock

10[Steel] 52100 Bearing SteelOpen Type1026116000[Steel] 52100 Bearing Steel1280017100Open
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing SteelOpen Type1228115600[Steel] 52100 Bearing Steel1330019000Open
1 Piece(s)Available

Same day

Stock

10[Steel] 52100 Bearing SteelOpen Type1532125000[Steel] 52100 Bearing Steel1670024800Open
1 Piece(s)Available

Same day

Stock

10[Steel] 52100 Bearing SteelOpen Type1735124800[Steel] 52100 Bearing Steel1730027300Open
1 Piece(s)Available

Same day

Stock

10[Steel] 52100 Bearing SteelOpen Type2040144300[Steel] 52100 Bearing Steel2250037500Open
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing SteelOpen Type2547153800[Steel] 52100 Bearing Steel2800050500Open
1 Piece(s)Available

Same day

Stock

10[Steel] 52100 Bearing SteelOpen Type3052163400[Steel] 52100 Bearing Steel2950058000Open
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel-102496700[Stainless Steel] 440C Stainless Steel50006960-
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel-122696700[Stainless Steel] 440C Stainless Steel51507700-
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel-152896300[Stainless Steel] 440C Stainless Steel52508380-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel-173096000[Stainless Steel] 440C Stainless Steel53909070-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel-2035105300[Stainless Steel] 440C Stainless Steel711012360-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel-2542114800[Stainless Steel] 440C Stainless Steel976018630-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel-3047114300[Stainless Steel] 440C Stainless Steel1020021080-

Loading...

  1. 1

Example

Thrust Ball Bearings:Related Image
 

Basic Information

Type Thrust Bearing Outer Ring Shape Standard Precision Class 0
Specifications, Environment Standard Load Direction Thrust Load, Axial Number of Raceway Ring Rows Single Track
Size Standards Metric Series

Frequently asked questions (FAQ)

質問: What is the Inner and Outer bearing tolerance for Class 0 bearings?
回答: The bearing tolerance can be found at: https://us.misumi-ec.com/pdf/fa/2010/p3499.pdf
質問: Are the Stainless Steel bearings completely Stainless Steel?
回答: Only the inner/outer rings are Stainless Steel.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.