(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Bearings - Low Particle Generation, Double-Sealed.

Ball Bearings - Low Particle Generation, Double-Sealed.

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 07/03/2025
  • Volume Discount

•Type : Ball
•Bearing Style : Double Shielded
•Load Direction : Radial
For complete product overview and details on Ball Bearing - Double Shielded, Greased, Dust Resistant (MISUMI) see the sections below:

  • inCAD Components
Low Dust Raise Greased Ball Bearings:Related Image
・Materials
Inner and Outer RingShieldRolling ElementRetainer
[ M ]Material[ H ]Hardness[ M ]Material[ M ]Material[ M ]Material
440C Stainless Steel57~63HRC304 Stainless Steel440C Stainless Steel*304 Stainless Steel
*For SBC673, 674, 675 and 676, Retainer material is 304 Stainless Steel or 420 Stainless Steel.

Specifications

Part Number
SBC684ZZ
SBC6202ZZ
Part NumberdDBr
(min)
Basic Load RatingAllowable Rotational Speed rpm (Reference)Relative DimensionsMass
(g) (Reference)
Cr (Dynamic) NCor
(Static) N
Ds
(min)
dh
(max)
R
(max)
SBC673ZZ362.50.0817759710003.65.40.080.27
SBC683ZZ730.1331104630003.95.80.10.45
SBC693ZZ840.15476144600004.26.80.150.83
SBC623ZZ10536175500008.81.66
SBC674ZZ472.50.0821786600004.66.40.080.29
SBC684ZZ940.155441795300057.80.11.01
SBC694ZZ11545182480005.29.80.151.75
SBC624ZZ1350.21105388400005.611.40.23.04
SBC675ZZ582.50.0818572530005.670.080.34
SBC685ZZ1150.15607225450006.29.80.151.96
SBC695ZZ1340.2915344430006.611.40.22.5
SBC605ZZ14511054044000012.43.48
SBC625ZZ160.31470536360007140.34.86
SBC676ZZ61030.1421174450006.68.90.10.68
SBC686ZZ1350.1591835240000711.80.152.69
SBC696ZZ150.21139418400007.613.40.23.72
SBC606ZZ1760.31921668380008150.36.08
SBC626ZZ19198670832000177.94
SBC678ZZ8123.50.1462219400008.810.90.10.97
SBC688ZZ1650.21368568360009.614.40.24.02
SBC698ZZ1960.319017283600010170.37.18
SBC608ZZ22727991103340002012
SBC628ZZ24828331138280002217

Part NumberdDBr
(min)
Basic Load RatingAllowable Rotational Speed rpm (Reference)Relative DimensionsMass
(g) (Reference)
Cr (Dynamic) kNCo (Static) kNDsdh
(max)
R
(max)
(min)(max)
SBC6900ZZ102260.32.71.25340001212.5200.310
SBC6000ZZ2684.551.9531000132419
SBC6200ZZ3090.65.12.4240001415260.632
SBC6901ZZ122460.32.91.453100014220.311
SBC6001ZZ2885.12.427000152622
SBC6201ZZ32100.66.83.05220001616.5280.637
SBC6902ZZ152870.34.32.25260001718260.317
SBC6002ZZ3295.62.852300018.53030
SBC6202ZZ35110.67.653.75200001919.5310.645
SBC6903ZZ173070.34.62.5523000280.318
SBC6003ZZ351063.2521000213339
SBC6203ZZ40120.59.554.8170002122360.665
SBC6904ZZ203790.36.353.7190002223.5350.336
SBC6004ZZ42120.69.45.05170002425380.669
SBC6204ZZ4714112.86.65150002526.5421106
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SBC6000ZZ
SBC6001ZZ
SBC6002ZZ
SBC6003ZZ
SBC6004ZZ
SBC605ZZ
SBC606ZZ
SBC608ZZ
SBC6200ZZ
SBC6201ZZ
SBC6202ZZ
SBC6203ZZ
SBC6204ZZ
SBC623ZZ
SBC624ZZ
SBC625ZZ
SBC626ZZ
SBC628ZZ
SBC673ZZ
SBC674ZZ
SBC675ZZ
SBC676ZZ
SBC678ZZ
SBC683ZZ
SBC684ZZ
SBC685ZZ
SBC686ZZ
SBC688ZZ
SBC6900ZZ
SBC6901ZZ
SBC6902ZZ
SBC6903ZZ
SBC6904ZZ
SBC693ZZ
SBC694ZZ
SBC695ZZ
SBC696ZZ
SBC698ZZ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B (or T)
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Allowable Rotational Speed
(rpm)
Basic Load Rating Cor (Static)
(N)
1 Piece(s)Available

Same day

Stock

10102684550310001950
1 Piece(s)Available

Same day

Stock

10122885100270002400
1 Piece(s)Available

Same day

Stock

10153295600230002850
1 Piece(s)Available

Same day

Stock

101735106000210003250
1 Piece(s)Available

Same day

Stock

102042129400170005050
1 Piece(s)Available

Same day

Stock

105145110540000404
1 Piece(s)Available

Same day

Stock

106176192138000668
1 Piece(s)Available

Same day

Stock

1082272799340001103
1 Piece(s)Available

Same day

Stock

10103095100240002400
1 Piece(s)Available

Same day

Stock

101232106800220003050
1 Piece(s)Available

Same day

Stock

101535117650200003750
1 Piece(s)Available

8 Days or more

101740129550170004800
1 Piece(s)Available

Same day

Stock

1020471412800150006650
1 Piece(s)Available

Same day

Stock

10310453650000175
1 Piece(s)Available

Same day

Stock

104135110540000388
1 Piece(s)Available

Same day

Stock

105165147036000536
1 Piece(s)Available

Same day

Stock

106196198632000708
1 Piece(s)Available

Same day

Stock

1082482833280001138
1 Piece(s)Available

Same day

Stock

10362.51777100059
1 Piece(s)Available

Same day

Stock

10472.52176000086
1 Piece(s)Available

Same day

Stock

10582.51855300072
1 Piece(s)Available

Same day

Stock

10610342145000174
1 Piece(s)Available

Same day

Stock

108123.546240000219
1 Piece(s)Available

8 Days or more

1037333163000104
1 Piece(s)Available

Same day

Stock

1049454453000179
1 Piece(s)Available

Same day

Stock

10511560745000225
1 Piece(s)Available

Same day

Stock

10613591840000352
1 Piece(s)Available

Same day

Stock

108165136836000568
1 Piece(s)Available

Same day

Stock

10102262700340001250
1 Piece(s)Available

Same day

Stock

10122462900310001450
1 Piece(s)Available

Same day

Stock

10152874300260002250
1 Piece(s)Available

Same day

Stock

10173074600230002550
1 Piece(s)Available

Same day

Stock

10203796350190003700
1 Piece(s)Available

Same day

Stock

1038447660000144
1 Piece(s)Available

Same day

Stock

10411454548000182
1 Piece(s)Available

8 Days or more

10513491543000344
1 Piece(s)Available

Same day

Stock

106155113940000418
1 Piece(s)Available

Same day

Stock

108196190136000728

Loading...

  1. 1
 

Basic Information

Type Ball Inner/Outer Ring Material 440C Stainless Steel Bearing Style Double Shielded
Outer Ring Shape Standard Precision Class 0 Specifications, Environment Standard
Load Direction Radial Number of Raceway Ring Rows Single Track Size Standards Metric Series
Rolling Element Material 440C Stainless Steel Seal Part Structure Double Shielded

Frequently asked questions (FAQ)

質問: What is the Inner and Outer bearing tolerance for Class 0 bearings?
回答: The bearing tolerance can be found at: https://us.misumi-ec.com/pdf/fa/2010/p3499.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.