(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For complete product overview and details on Bearing Shaft Screws - with Retaining Ring Groove, Stepped see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories |
BGSPW | 1045 Carbon Steel | Black Oxide | Retaining Ring 1 pc. (304 Stainless Steel) |
BGSPMW | Electroless Nickel Plating | ||
BGSPSW | 304 Stainless Steel | - |
Part Number | - | H | - | L | - | S | - | F |
BGPMW5 BGSPW8 | - - | 8 11 | - - | L25 L27 | - - | S15 S10 | - | F8 |
Part Number | H | L 0.1mm Increment | S 1mm Increment | F | T | B | M (Coarse) | m | d | Ds | Applicable Bearing | Included Retaining Ring | ||||
Type | D | Tolerance | Tolerance | Shape | JIS Nominal* | |||||||||||
BGSPW BGSPMW BGSPSW | 4 | 7 | 15~25 | 5~15 | 5 | 2 | 2 | M2.5 | 0.7 | + 0.1 0 | 3 | + 0.06 0 | 6 | 674 694 624 | E Type | No. 3 |
5 | 8 | 15~25 | 5~15 | 6 | 2.5 | M3 | 4 | + 0.075 0 | 7 | 695 605 625 675 | No. 4 | |||||
6 | 9 | 20~30 | 10~20 | 7 | 3 | M4 | 5 | 8 | 696 606 626 676 | No. 5 | ||||||
8 | 11 | 20~30 | 10~20 | 9 | 3 | 4 | M6 | 0.9 | 7 | + 0.09 0 | 10 | 698 608 628 678 | No. 7 | |||
10 | 13 | 20~30 | 10~20 | 12 | 5 | M8 | 1.15 | + 0.14 0 | 9.6 | 0 - 0.09 | 12 | 6800 | C Type | No.10 | ||
14 | 20~30 | 10~20 | 13 | 6900 6000 | ||||||||||||
17 | 25~40 | 15~25 | 16 | 6200 | ||||||||||||
12 | 15 | 20~30 | 10~20 | 6 | 11.5 | 0 - 0.11 | 14 | 6801 | No.12 | |||||||
16 | 25~40 | 10~20 | 15 | 6901 6001 | ||||||||||||
18 | 30~50 | 15~25 | 17 | 6201 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BGSPMW4-7-L[15-25/0.1]-S[5-15/1] |
BGSPMW5-8-L[15-25/0.1]-S[5-15/1] |
BGSPMW6-9-L[20-30/0.1]-S[10-20/1] |
BGSPMW8-11-L[20-30/0.1]-S[10-20/1] |
BGSPMW10-13-L[20-30/0.1]-S[10-20/1] |
BGSPMW10-14-L[20-30/0.1]-S[10-20/1] |
BGSPMW10-17-L[25-40/0.1]-S[15-25/1] |
BGSPMW12-15-L[20-30/0.1]-S[10-20/1] |
BGSPMW12-16-L[25-40/0.1]-S[10-20/1] |
BGSPMW12-18-L[30-50/0.1]-S[15-25/1] |
BGSPSW4-7-L[15-25/0.1]-S[5-15/1] |
BGSPSW5-8-L[15-25/0.1]-S[5-15/1] |
BGSPSW6-9-L[20-30/0.1]-S[10-20/1] |
BGSPSW8-11-L[20-30/0.1]-S[10-20/1] |
BGSPSW10-13-L[20-30/1]-S[10-20/1] |
BGSPSW10-14-L[20-30/0.1]-S[10-20/1] |
BGSPSW10-17-L[25-40/0.1]-S[15-25/1] |
BGSPSW12-15-L[20-30/0.1]-S[10-20/1] |
BGSPSW12-16-L[25-40/0.1]-S[10-20/1] |
BGSPSW12-18-L[30-50/0.1]-S[15-25/1] |
BGSPW4-7-L[15-25/0.1]-S[5-15/1] |
BGSPW5-8-L[15-25/0.1]-S[5-15/1] |
BGSPW6-9-L[20-30/0.1]-S[10-20/1] |
BGSPW8-11-L[20-30/0.1]-S[10-20/1] |
BGSPW10-13-L[20-30/0.1]-S[10-20/1] |
BGSPW10-14-L[20-30/0.1]-S[10-20/1] |
BGSPW10-17-L[25-40/0.1]-S[15-25/1] |
BGSPW12-15-L[20-30/0.1]-S[10-20/1] |
BGSPW12-16-L[25-40/0.1]-S[10-20/1] |
BGSPW12-18-L[30-50/0.1]-S[15-25/1] |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy