(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearing Lock Nuts - Square

Bearing Lock Nuts - Square
  • On Sale Till 15/12/2024
  • Volume Discount
  • Degreasing

•Shape: Square
•Type: Lock Nuts

  • METRIC
  • inCAD Components
Bearing Lock Nuts - Square Type, Coarse Thread:Related Image
[ ! ]For Set Piece Specifications, see >> Click here.
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ A ]Accessories
CoarseFine
BNGBNR1018 Carbon Steel-Black OxideSet Piece
(Copper Alloy)
Set Screw (4137 Alloy Steel)
BNGCBNRC1045 Carbon Steel Thermal Refined22~28HRC
BNGSBNRS304 Stainless Steel--Set Screw (304 Stainless Steel)

Specifications

Part Number
BNR12
BNSC12
Part NumberMxPitchDdFBCSm
 TypeMCoarseFine
(Coarse)
BNG
BNGC
BNGS

(Fine)
BNR
BNRC
BNRS
3M3x0.5M3x0.3511.54105.530.5M3
(With Set Piece)
4M4x0.7M4x0.55
5M5x0.8M5x0.513.5911
6M6x1.0M6x0.7514.51012
8M8x1.25M8x1.01713146.54
10M10x1.5M10x1.0201617851M4
(With Set Piece)
12M12x1.75M12x1.0221719
15-M15x1.0252122106
16M16x2.0-
17-M17x1.0
20M20x2.5M20x1.0352630138
24M24x3.0-43333515102M5
(With Set Piece)
25-M25x1.5
30M30x3.5M30x1.54839402014M6
(With Set Piece)
35-M35x1.54345
40M40x1.55348492516
50M50x1.5666163

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BNG3
BNG4
BNG5
BNG6
BNG8
BNG10
BNG12
BNG16
BNG20
BNG24
BNG30
BNGC3
BNGC4
BNGC5
BNGC6
BNGC8
BNGC10
BNGC12
BNGC16
BNGC20
BNGC24
BNGC30
BNGS3
BNGS4
BNGS5
BNGS6
BNGS8
BNGS10
BNGS12
BNGS16
BNGS20
BNGS24
BNGS30
BNR3
BNR4
BNR5
BNR6
BNR8
BNR10
BNR12
BNR15
BNR17
BNR20
BNR25
BNR30
BNR35
BNR40
BNR50
BNRC3
BNRC4
BNRC5
BNRC6
BNRC8
BNRC10
BNRC12
BNRC15
BNRC17
BNRC20
BNRC25
BNRC30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M
(mm)
Material Surface Treatment Screw Type
1 Piece(s)Available

8 Days or more

10M3×0.5[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M4×0.7[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M5×0.8[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

Same day

Stock

10M6×1[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M8×1.25[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

Same day

Stock

10M10×1.5[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M12×1.75[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M16×2[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M20×2.5[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M24×3[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M30×3.5[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M3×0.5[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M4×0.7[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M5×0.8[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M6×1[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M8×1.25[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M10×1.5[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M12×1.75[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M16×2[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M20×2.5[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M24×3[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M30×3.5[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment ProvidedMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M3×0.5[Stainless Steel] 304 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M4×0.7[Stainless Steel] 304 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M5×0.8[Stainless Steel] 304 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M6×1[Stainless Steel] 304 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M8×1.25[Stainless Steel] 304 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M10×1.5[Stainless Steel] 304 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M12×1.75[Stainless Steel] 304 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
1 Piece(s)Available

Same day

Stock

10M16×2[Stainless Steel] 304 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M20×2.5[Stainless Steel] 304 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M24×3[Stainless Steel] 304 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M30×3.5[Stainless Steel] 304 Stainless SteelNo Surface TreatmentMetric (Coarse) Thread
1 Piece(s)Available

8 Days or more

10M3×0.35[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M4×0.5[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M5×0.5[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M6×0.75[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

Same day

Stock

10M8×1.0[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

Same day

Stock

10M10×1[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

Same day

Stock

10M12×1[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

Same day

Stock

10M15×1[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M17×1[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M20×1[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M25×1.5[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M30×1.5[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M35×1.5[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M40×1.5[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M50×1.5[Steel] Low Carbon SteelSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M3×0.35[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M4×0.5[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M5×0.5[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M6×0.75[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M8×1.0[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M10×1[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M12×1[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M15×1[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M17×1[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M20×1[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M25×1.5[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment ProvidedMetric (Fine) Thread
1 Piece(s)Available

8 Days or more

10M30×1.5[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment ProvidedMetric (Fine) Thread

Loading...

 

Basic Information

Type Lock Nuts Shape Square

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support