(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearing Lock Nuts - Fine U Nuts

Bearing Lock Nuts - Fine U Nuts

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 15/12/2024
  • Volume Discount

Epoch-making locking nut for bearings that eliminates the need for shaft keyway processing, washers, and mounting techniques.

  • METRIC
  • inCAD Components

(i)Caution

  • AFTER STOCK RUNS OUT THE SALE OF THIS PRODUCT WILL STOP. WE APOLOGIZE FOR THE INCONVENIENCE, FOR ANY FURTHER ASSISTANCE, PLEASE CONTACT US.
Fine U Nuts:Related Image
・Materials
Type [ M ]Material
Main Body Friction Ring
FUNT 1018 Carbon Steel Equiv. 301 Stainless Steel
FUNTC 1045 Carbon Steel Thermal Refined
(22~28HRC)
FUNTS 304 Stainless Steel

Specifications

Part Number
FUNT10
Part NumberMxPitchDD1dTSHhPerpendicularity of End Face (Max.)
TypeM(Fine)
FUNT
FUNTC
FUNTS
8 8x0.751612131.53 5.3±0.34.30.05
1010x0.7518 13.5 14.41.8 5.24
1212x1.02217 18.4 5.4
1515x1.02521 21.44 6.5±0.55
1717x1.02824 24.21.9 6.4
2020x1.03226 28.41.8 7.76
2525x1.538323425 9.17
3030x1.5453841 9.1±0.8
3535x1.552444810.28
4040x1.55850532.5611.29
4545x1.565566012.5±1.010
5050x1.570616513.511

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FUNT8
FUNT10
FUNT12
FUNT15
FUNT17
FUNT20
FUNT25
FUNT30
FUNT35
FUNT40
FUNT45
FUNT50
FUNTC10
FUNTC12
FUNTC15
FUNTC17
FUNTC20
FUNTC25
FUNTC30
FUNTC35
FUNTC40
FUNTC45
FUNTC50
FUNTS10
FUNTS12
FUNTS15
FUNTS17
FUNTS20
FUNTS25
FUNTS30
FUNTS35
FUNTS40
FUNTS45
FUNTS50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M
(mm)
Material
1 Piece(s)Available

Same day

Stock

10M8×0.75[Steel] 1018 Carbon Steel Equiv.
1 Piece(s)Available

Same day

Stock

10M10×0.75[Steel] 1018 Carbon Steel Equiv.
1 Piece(s)Available

Same day

Stock

10M12×1[Steel] 1018 Carbon Steel Equiv.
1 Piece(s)Available

Same day

Stock

10M15×1[Steel] 1018 Carbon Steel Equiv.
1 Piece(s)Available

Same day

Stock

10M17×1[Steel] 1018 Carbon Steel Equiv.
1 Piece(s)Available

Same day

Stock

10M20×1[Steel] 1018 Carbon Steel Equiv.
1 Piece(s)Available

44 Days

Stock

10M25×1.5[Steel] 1018 Carbon Steel Equiv.
1 Piece(s)Available

44 Days

Stock

10M30×1.5[Steel] 1018 Carbon Steel Equiv.
1 Piece(s)Available

Same day

Stock

10M35×1.5[Steel] 1018 Carbon Steel Equiv.
1 Piece(s)Available

8 Days or more

10M40×1.5[Steel] 1018 Carbon Steel Equiv.
1 Piece(s)Available

Same day

Stock

10M45×1.5[Steel] 1018 Carbon Steel Equiv.
1 Piece(s)Available

Same day

Stock

10M50×1.5[Steel] 1018 Carbon Steel Equiv.
1 Piece(s)Available

Same day

Stock

10M10×0.75[Steel] 1045 Carbon Steel Thermal Refined
1 Piece(s)Available

Same day

Stock

10M12×1[Steel] 1045 Carbon Steel Thermal Refined
1 Piece(s)Available

8 Days or more

10M15×1[Steel] 1045 Carbon Steel Thermal Refined
1 Piece(s)Available

Same day

Stock

10M17×1[Steel] 1045 Carbon Steel Thermal Refined
1 Piece(s)Available

Same day

Stock

10M20×1[Steel] 1045 Carbon Steel Thermal Refined
1 Piece(s)Available

Same day

Stock

10M25×1.5[Steel] 1045 Carbon Steel Thermal Refined
1 Piece(s)Available

Same day

Stock

10M30×1.5[Steel] 1045 Carbon Steel Thermal Refined
1 Piece(s)Available

Same day

Stock

10M35×1.5[Steel] 1045 Carbon Steel Thermal Refined
1 Piece(s)Available

8 Days or more

10M40×1.5[Steel] 1045 Carbon Steel Thermal Refined
1 Piece(s)Available

Same day

Stock

10M45×1.5[Steel] 1045 Carbon Steel Thermal Refined
1 Piece(s)Available

8 Days or more

10M50×1.5[Steel] 1045 Carbon Steel Thermal Refined
1 Piece(s)Available

8 Days or more

10M10×0.75[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10M12×1[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10M15×1[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10M17×1[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

44 Days

Stock

10M20×1[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10M25×1.5[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10M30×1.5[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10M35×1.5[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10M40×1.5[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10M45×1.5[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10M50×1.5[Stainless Steel] 304 Stainless Steel

Loading...

  1. 1

More Information

Fine U Nuts:Related Image
 

Basic Information

Type Lock Nuts Shape Round Shape Surface Treatment No Surface Treatment
Screw Type Metric (Fine) Thread

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support