(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearing Lock Nuts - Hard Locking

Bearing Lock Nuts - Hard Locking
  • Volume Discount

•Shape: Round Shape
•Screw Type: Metric (Fine) Thread
•Type: Lock Nuts

  • METRIC
  • inCAD Components
Hard Locking Bearing Nuts:Related Image
・Materials
Type [ M ]Material [ H ]Hardness [ S ]
Standard Thin Type
HLB - 1018 Carbon Steel Equiv. - Parker
HLBM - Electroless Nickel Plating
HLBC HLBU 1045 Carbon Steel Thermal Refined 22~28HRC Parker
HLBS - 304 Stainless Steel - -

Specifications

Part Number
HLB35
Part NumberMxPitch (Fine)①No. 1 Nut (Lower Nut)②No. 2 Nut (Upper Nut)Common to No. 1 and 2Setting HeightℓPerpendicularity of End Face
(Max.)
Mass per Set (g)
TypeMD1D2BeD1e1bSTStandardThin
StandardThinStandardThinStandardThinStandardThinStandardThinMinMaxMinMaxStandardThin
<Standard>
HLB (M10~50)
HLBM (M12~50)
HLBC (M10~50)
HLBS (M12~50)

<Thin>
HLBU(M25~50)
1010x0.7518136-2.7-186-2.5 -3.5-32.0 9.5 10.5 --0.0515-
1212x1.022172217
1515x1.0252172574.5411.5 12.5 23
1717x1.028242829
2020x1.0322683285.513.5 14.5 43
2525x1.538321074.23.7381074.0 463516.0 17.5 10 11.5 7245
3030x1.545384510363
3535x1.552441184.2521184.0 7418.0 19.5 12 13.5 150100
4040x1.5585012958995562.517.0 18.5 14 15.5 170140
4545x1.5655613106510106619.0 20.5 16 17.5 240201
5050x1.5706114117011117721.0 22.5 18 19.5 285250
■Precautions for Use
Machine chamfering (C=1 pitch equivalent) on the tip of male thread, whose precision grade is JIS 6g (Class 2).

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HLB10
HLB12
HLB15
HLB17
HLB20
HLB25
HLB30
HLB35
HLB40
HLB45
HLB50
HLBC10
HLBC12
HLBC15
HLBC17
HLBC20
HLBC25
HLBC30
HLBC35
HLBC40
HLBC45
HLBC50
HLBM12
HLBM15
HLBM17
HLBM20
HLBM25
HLBM30
HLBM35
HLBM40
HLBM45
HLBM50
HLBS12
HLBS15
HLBS17
HLBS20
HLBS25
HLBS30
HLBS35
HLBS40
HLBS45
HLBS50
HLBU25
HLBU30
HLBU35
HLBU40
HLBU45
HLBU50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M
(mm)
Material Surface Treatment
1 Piece(s)Available

8 Days or more

10M10×0.75[Steel] 1018 Carbon Steel Equiv.Surface Treatment Provided
1 Piece(s)Available

8 Days or more

10M12×1[Steel] 1018 Carbon Steel Equiv.Surface Treatment Provided
1 Piece(s)Available

Same day

Stock

10M15×1[Steel] 1018 Carbon Steel Equiv.Surface Treatment Provided
1 Piece(s)Available

8 Days or more

10M17×1[Steel] 1018 Carbon Steel Equiv.Surface Treatment Provided
1 Piece(s)Available

Same day

Stock

10M20×1[Steel] 1018 Carbon Steel Equiv.Surface Treatment Provided
1 Piece(s)Available

Same day

Stock

10M25×1.5[Steel] 1018 Carbon Steel Equiv.Surface Treatment Provided
1 Piece(s)Available

Same day

Stock

10M30×1.5[Steel] 1018 Carbon Steel Equiv.Surface Treatment Provided
1 Piece(s)Available

Same day

Stock

10M35×1.5[Steel] 1018 Carbon Steel Equiv.Surface Treatment Provided
1 Piece(s)Available

8 Days or more

10M40×1.5[Steel] 1018 Carbon Steel Equiv.Surface Treatment Provided
1 Piece(s)Available

8 Days or more

10M45×1.5[Steel] 1018 Carbon Steel Equiv.Surface Treatment Provided
1 Piece(s)Available

Same day

Stock

10M50×1.5[Steel] 1018 Carbon Steel Equiv.Surface Treatment Provided
1 Piece(s)Available

8 Days or more

10M10×0.75[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment Provided
1 Piece(s)Available

8 Days or more

10M12×1[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment Provided
1 Piece(s)Available

8 Days or more

10M15×1[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment Provided
1 Piece(s)Available

8 Days or more

10M17×1[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment Provided
1 Piece(s)Available

8 Days or more

10M20×1[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment Provided
1 Piece(s)Available

Same day

Stock

10M25×1.5[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment Provided
1 Piece(s)Available

Same day

Stock

10M30×1.5[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment Provided
1 Piece(s)Available

8 Days or more

10M35×1.5[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment Provided
1 Piece(s)Available

Same day

Stock

10M40×1.5[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment Provided
1 Piece(s)Available

8 Days or more

10M45×1.5[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment Provided
1 Piece(s)Available

8 Days or more

10M50×1.5[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment Provided
1 Piece(s)Available

Same day

Stock

10M12×1[Steel] 1018 Carbon Steel Equiv.Surface Treatment Provided
1 Piece(s)Available

Same day

Stock

10M15×1[Steel] 1018 Carbon Steel Equiv.Surface Treatment Provided
1 Piece(s)Available

8 Days or more

10M17×1[Steel] 1018 Carbon Steel Equiv.Surface Treatment Provided
1 Piece(s)Available

8 Days or more

10M20×1[Steel] 1018 Carbon Steel Equiv.Surface Treatment Provided
1 Piece(s)Available

8 Days or more

10M25×1.5[Steel] 1018 Carbon Steel Equiv.Surface Treatment Provided
1 Piece(s)Available

8 Days or more

10M30×1.5[Steel] 1018 Carbon Steel Equiv.Surface Treatment Provided
1 Piece(s)Available

8 Days or more

10M35×1.5[Steel] 1018 Carbon Steel Equiv.Surface Treatment Provided
1 Piece(s)Available

8 Days or more

10M40×1.5[Steel] 1018 Carbon Steel Equiv.Surface Treatment Provided
1 Piece(s)Available

Same day

Stock

10M45×1.5[Steel] 1018 Carbon Steel Equiv.Surface Treatment Provided
1 Piece(s)Available

8 Days or more

10M50×1.5[Steel] 1018 Carbon Steel Equiv.Surface Treatment Provided
1 Piece(s)Available

8 Days or more

10M12×1[Stainless Steel] 304 Stainless SteelNo Surface Treatment
1 Piece(s)Available

8 Days or more

10M15×1[Stainless Steel] 304 Stainless SteelNo Surface Treatment
1 Piece(s)Available

8 Days or more

10M17×1[Stainless Steel] 304 Stainless SteelNo Surface Treatment
1 Piece(s)Available

8 Days or more

10M20×1[Stainless Steel] 304 Stainless SteelNo Surface Treatment
1 Piece(s)Available

8 Days or more

10M25×1.5[Stainless Steel] 304 Stainless SteelNo Surface Treatment
1 Piece(s)Available

8 Days or more

10M30×1.5[Stainless Steel] 304 Stainless SteelNo Surface Treatment
1 Piece(s)Available

8 Days or more

10M35×1.5[Stainless Steel] 304 Stainless SteelNo Surface Treatment
1 Piece(s)Available

8 Days or more

10M40×1.5[Stainless Steel] 304 Stainless SteelNo Surface Treatment
1 Piece(s)Available

8 Days or more

10M45×1.5[Stainless Steel] 304 Stainless SteelNo Surface Treatment
1 Piece(s)Available

8 Days or more

10M50×1.5[Stainless Steel] 304 Stainless SteelNo Surface Treatment
1 Piece(s)Available

8 Days or more

10M25×1.5[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment Provided
1 Piece(s)Available

8 Days or more

10M30×1.5[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment Provided
1 Piece(s)Available

8 Days or more

10M35×1.5[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment Provided
1 Piece(s)Available

8 Days or more

10M40×1.5[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment Provided
1 Piece(s)Available

8 Days or more

10M45×1.5[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment Provided
1 Piece(s)Available

8 Days or more

10M50×1.5[Steel] 1045 Carbon Steel Thermal RefinedSurface Treatment Provided

Loading...

  1. 1

More Information

Hard Locking Bearing Nuts:Related Image
Hard Locking Bearing Nuts:Related Image
 

Basic Information

Type Lock Nuts Shape Round Shape Screw Type Metric (Fine) Thread

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.