(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]Use it as an outer ring retainer for bearings or for dust-proof and waterproof.
Part Number
Configured Part Number is shown.
Flat | Pilot | [ M ]Material | [ S ]Surface Treatment | ||
Round Flanged | Square Flanged | Round Flanged | Square Flanged | ||
- | BVFS | - | BVIS | 1045 Carbon Steel | - |
BVFCM | BVFSM | BVICM | BVISM | 1045 Carbon Steel | Electroless Nickel Plating |
- | - | BVICA | BVISA | 5052 Aluminum Alloy | Clear Anodize |
BVFCS | - | - | - | 304 Stainless Steel | - |
Part Number |
BVFS10 |
Part Number | Applicable Bearing | Applicable Screw | H | P.C.D. | W | T | d | d1 | D | S | |
Type | V | ||||||||||
Flat (Round Flanged) BVFCM BVFCS (Square Flanged) BVFS BVFSM Pilot (Round Flanged) BVICM BVICA (Square Flanged) BVIS BVISM BVISA | 4 | 673 | M3 | 26 | 16 | 21 | 5 | 3.5 | 6.5 | 6 | 1.5 |
5 | 674 | 7 | |||||||||
6 | 693 | 8 | |||||||||
8 | 623, 694 | 29 | 19 | 23 | 10 | 2.0 | |||||
10 | 624, 695 | M4 | 35 | 24 | 28 | 6 | 4.5 | 8.0 | 13 | ||
11 | 605, 696 | 14 | |||||||||
12 | 625 | 39 | 28 | 31 | 16 | ||||||
13 | 606 | 17 | |||||||||
15 | 626, 698 | 19 | |||||||||
18 | 608, 6900 | 46 | 35 | 36 | 22 | ||||||
20 | 628, 6901 | 24 | |||||||||
21 | 6000 | 26 | |||||||||
23 | 6001, 6902 | M5 | 51 | 38 | 41 | 7 | 5.5 | 9.5 | 28 | ||
25 | 6200, 6903 | 58 | 45 | 45 | 30 | ||||||
26 | 6201, 6002 | 32 | |||||||||
30 | 6202, 6003 | 35 | |||||||||
32 | 6904, 6203 | 63 | 50 | 48 | 37 | ||||||
35 | 6004, 6905 | 70 | 57 | 54 | 42 | ||||||
40 | 6204, 6005, 6906 | 47 | |||||||||
46 | 6205 | M6 | 89 | 75 | 68 | 8 | 6.5 | 11.0 | 52 | ||
47 | 6006, 6907 | 55 | |||||||||
56 | 6206, 6007, 6908 | 62 | |||||||||
64 | 6008, 6207, 6208 | 107 | 93 | 81 | 68 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BVFCM4 |
BVFCM5 |
BVFCM6 |
BVFCM8 |
BVFCM10 |
BVFCM11 |
BVFCM12 |
BVFCM13 |
BVFCM15 |
BVFCM18 |
BVFCM20 |
BVFCM21 |
BVFCM23 |
BVFCM25 |
BVFCM26 |
BVFCM30 |
BVFCM32 |
BVFCM35 |
BVFCM40 |
BVFCM46 |
BVFCM47 |
BVFCM56 |
BVFCM64 |
BVFCS4 |
BVFCS5 |
BVFCS6 |
BVFCS8 |
BVFCS10 |
BVFCS11 |
BVFCS12 |
BVFCS13 |
BVFCS15 |
BVFCS18 |
BVFCS20 |
BVFCS21 |
BVFCS23 |
BVFCS25 |
BVFCS26 |
BVFCS30 |
BVFCS32 |
BVFCS35 |
BVFCS40 |
BVFCS46 |
BVFCS47 |
BVFCS56 |
BVFCS64 |
BVFS4 |
BVFS5 |
BVFS6 |
BVFS8 |
BVFS10 |
BVFS11 |
BVFS12 |
BVFS13 |
BVFS15 |
BVFS18 |
BVFS20 |
BVFS21 |
BVFS23 |
BVFS25 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy