(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Followers - Head with hexagon wrench socket, flat.

Cam Followers - Head with hexagon wrench socket, flat.

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 15/12/2024
  • Volume Discount

Cam follower outer diameter is flat, configurations available for general, high load or low particle emission applications. Options with or without seals. Available in 52100 bearing steel or 440C stainless steel. Maximum operating temperatures of 80°C.

  • inCAD Components
Cam Followers - Hex Socket on Head, Flat:Related Image
・Materials
Application Type [ M ]Material [ A ]Accessories
With Seal No Seal
General CFFA CFA 52100 Bearing Steel 1 Hex Nut (1045 Carbon Steel Carbon Steel, Black Oxide)
CFFAS CFAS 440C Stainless Steel Equivalent 1 Hex Nut (304 Stainless Steel)
Low Dust Generation CFFAC -
Heavy Load CFFAG - 52100 Bearing Steel 1 Hex Nut (1045 Carbon Steel Carbon Steel, Black Oxide)

Specifications

Part Number - D
CFUAS10 - 22

Part Number D
(Selectable)
MxPitch B B1 L r f
(Min.)
H Unit Price
Type dh7 Tolerance CFFA CFFAS CFFAC CFFAG CFA CFAS
(With Seal)
CFFA
CFFAS
CFFAC
CFFAG
(No Seal)
CFA
CFAS
3 0
-0.01
10 3x0.5 7 8 17 5 0.3 6.8 2(1.5)       -    
4 0
-0.012
12 4x0.7 8 9 20 6 0.5 8.6 2.5(2)       -    
5 13 5x0.8 9 10 23 7.5 9.7 3(2.5)       -    
6 16 6x1.0 11 12 28 9 11 3            
8 0
-0.015
19 8x1.25 32 11 13 4            
10 22 10x1.25 12 13 36 13 1 15 5            
26            
[ ! ]The parts with option of d12-20 have been changed to a new part type. For the new part number, Click here
[ ! ]Dimensions in ( ) are for Stainless Steel Type.

Cam Followers - Hex Socket on Head, Flat:Related ImageTable1: Reference Data of Cam Followers
d-D Standard Heavy Load
Basic Dynamic
Load Rating
C (kN)
Basic Static Load
Rating
Cor (kN)
Max. Allowable
Load
(kN)
Track Load
Capacity(kN)
Max.
Rotational
Speed(rpm)
Mass
(g)
Basic Dynamic
Load Rating
C (kN)
Basic Static
Load Rating
Cor (kN)
Max. Allowable
Load
(kN)
Track Load
Capacity(kN)
Max.
Rotational
Speed
with Seal
(rpm)
Mass
(g)
(With Seal) (No Seal)
Crowned Flat Crowned Flat
3-10 1.47 1.18 0.36 0.37 1.37 32900 47000 4.5 - - - - - - -
4-12 2.06 2.05 0.78 0.47 1.76 25900 37000 7.5 - - - - - - -
5-13 3.14 2.77 1.42 0.53 2.25 20300 29000 10.5 - - - - - - -
6-16 3.59 3.58 2.11 1.08 3.43 17500 25000 18.5 6.94 8.5 2.11 1.08 3.43 7700 19
8-19 4.17 4.65 4.73 1.37 4.02 14000 20000 28.5 8.13 11.2 4.73 1.37 4.02 6090 29
10-22 5.33 6.78 5.81 1.67 4.7 11900 17000 45 9.42 14.3 5.81 1.67 4.7 5040 46
10-26 2.06 5.49 60 2.06 5.49 61
12-30 7.87 9.79 9.37 2.45 7.06 9800 14000 105 13.4 19.8 9.37 2.45 7.06 4060 107
12-32 2.74 7.45 115 2.74 7.45 117
16-35 12 18.3 17.3 3.14 11.2 7000 10000 205 20.6 37.6 17.3 3.14 11.2 3150 207
18-40 14.7 25.2 26.1 3.72 14.4 5950 8500 295 25.2 51.3 26.1 3.72 14.4 2660 300
20-47 20.7 34.8 32.1 7.15 21 4900 7000 450 33.2 64.8 32.1 7.15 21 2380 455
20-52 8.23 23.2 525 8.23 23.2 530
24-62 30.6 53.2 49.5 10.5 34.2 4550 6500 915 46.7 92.9 49.5 10.5 34.2 2030 925
24-72 12.9 39.8 1150 12.9 39.8 1160
30-80 45.4 87.6 73.7 14.9 52.6 3500 5000 1880 67.6 145 73.7 14.9 52.6 1610 1890
30-85 16.1 56 1950 16.1 56 1960
30-90 17.3 59.3 2000 17.3 59.3 2010
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CFA3-10
CFA4-12
CFA5-13
CFA6-16
CFA8-19
CFA10-22
CFA10-26
CFAS3-10
CFAS4-12
CFAS5-13
CFAS6-16
CFAS8-19
CFAS10-22
CFAS10-26
CFFA3-10
CFFA4-12
CFFA5-13
CFFA6-16
CFFA8-19
CFFA10-22
CFFA10-26
CFFAC3-10
CFFAC4-12
CFFAC5-13
CFFAC6-16
CFFAC8-19
CFFAC10-22
CFFAC10-26
CFFAG6-16
CFFAG8-19
CFFAG10-22
CFFAG10-26
CFFAS3-10
CFFAS4-12
CFFAS5-13
CFFAS6-16
CFFAS8-19
CFFAS10-22
CFFAS10-26
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D. D
(Ø)
Width B
(mm)
Thread Size on Cam Follower (M)
(mm)
Material Roller Guiding Method Basic Load Rating Cr (Dynamic)
(kN)
Basic Load Rating Cor (Static)
(kN)
Allowable Rotational Speed
(rpm)
Seals Application
1 Piece(s)Available

8 Days or more

10107M3[Carbon Steel] 52100 Bearing SteelRetainer Type1.471.1847000NoneGeneral
1 Piece(s)Available

8 Days or more

10128M4[Carbon Steel] 52100 Bearing SteelRetainer Type2.062.0537000NoneGeneral
1 Piece(s)Available

Same day

Stock

10139M5[Carbon Steel] 52100 Bearing SteelRetainer Type3.142.7729000NoneGeneral
1 Piece(s)Available

8 Days or more

101611M6[Carbon Steel] 52100 Bearing SteelRetainer Type3.593.5825000NoneGeneral
1 Piece(s)Available

Same day

Stock

101911M8[Carbon Steel] 52100 Bearing SteelRetainer Type4.174.6520000NoneGeneral
1 Piece(s)Available

8 Days or more

102212M10[Carbon Steel] 52100 Bearing SteelRetainer Type5.336.7817000NoneGeneral
1 Piece(s)Available

8 Days or more

102612M10[Carbon Steel] 52100 Bearing SteelRetainer Type5.336.7817000NoneGeneral
1 Piece(s)Available

8 Days or more

10107M3[Stainless Steel] 440C Stainless SteelRetainer Type1.471.1847000NoneGeneral
1 Piece(s)Available

8 Days or more

10128M4[Stainless Steel] 440C Stainless SteelRetainer Type2.062.0537000NoneGeneral
1 Piece(s)Available

8 Days or more

10139M5[Stainless Steel] 440C Stainless SteelRetainer Type3.142.7729000NoneGeneral
1 Piece(s)Available

8 Days or more

101611M6[Stainless Steel] 440C Stainless SteelRetainer Type3.593.5825000NoneGeneral
1 Piece(s)Available

8 Days or more

101911M8[Stainless Steel] 440C Stainless SteelRetainer Type4.174.6520000NoneGeneral
1 Piece(s)Available

8 Days or more

102212M10[Stainless Steel] 440C Stainless SteelRetainer Type5.336.7817000NoneGeneral
1 Piece(s)Available

8 Days or more

102612M10[Stainless Steel] 440C Stainless SteelRetainer Type5.336.7817000NoneGeneral
1 Piece(s)Available

Same day

Stock

10107M3[Carbon Steel] 52100 Bearing SteelRetainer Type1.471.1832900ProvidedGeneral
1 Piece(s)Available

Same day

Stock

10128M4[Carbon Steel] 52100 Bearing SteelRetainer Type2.062.0525900ProvidedGeneral
1 Piece(s)Available

Same day

Stock

10139M5[Carbon Steel] 52100 Bearing SteelRetainer Type3.142.7720300ProvidedGeneral
1 Piece(s)Available

Same day

Stock

101611M6[Carbon Steel] 52100 Bearing SteelRetainer Type3.593.5817500ProvidedGeneral
1 Piece(s)Available

Same day

Stock

101911M8[Carbon Steel] 52100 Bearing SteelRetainer Type4.174.6514000ProvidedGeneral
1 Piece(s)Available

Same day

Stock

102212M10[Carbon Steel] 52100 Bearing SteelRetainer Type5.336.7811900ProvidedGeneral
1 Piece(s)Available

Same day

Stock

102612M10[Carbon Steel] 52100 Bearing SteelRetainer Type5.336.7811900ProvidedGeneral
1 Piece(s)Available

8 Days or more

10107M3[Stainless Steel] 440C Stainless SteelRetainer Type1.471.1832900ProvidedLow Particle (Dust)
1 Piece(s)Available

8 Days or more

10128M4[Stainless Steel] 440C Stainless SteelRetainer Type2.062.0525900ProvidedLow Particle (Dust)
1 Piece(s)Available

8 Days or more

10139M5[Stainless Steel] 440C Stainless SteelRetainer Type3.142.7720300ProvidedLow Particle (Dust)
1 Piece(s)Available

Same day

Stock

101611M6[Stainless Steel] 440C Stainless SteelRetainer Type3.593.5817500ProvidedLow Particle (Dust)
1 Piece(s)Available

8 Days or more

101911M8[Stainless Steel] 440C Stainless SteelRetainer Type4.174.6514000ProvidedLow Particle (Dust)
1 Piece(s)Available

8 Days or more

102212M10[Stainless Steel] 440C Stainless SteelRetainer Type5.336.7811900ProvidedLow Particle (Dust)
1 Piece(s)Available

8 Days or more

102612M10[Stainless Steel] 440C Stainless SteelRetainer Type5.336.7811900ProvidedLow Particle (Dust)
1 Piece(s)Available

Same day

Stock

101611M6[Carbon Steel] 52100 Bearing SteelFull Roller Type6.948.54400ProvidedHeavy Load
1 Piece(s)Available

Same day

Stock

101911M8[Carbon Steel] 52100 Bearing SteelFull Roller Type8.1311.23480ProvidedHeavy Load
1 Piece(s)Available

8 Days or more

102212M10[Carbon Steel] 52100 Bearing SteelFull Roller Type9.4214.32880ProvidedHeavy Load
1 Piece(s)Available

8 Days or more

102612M10[Carbon Steel] 52100 Bearing SteelFull Roller Type9.4214.32880ProvidedHeavy Load
1 Piece(s)Available

8 Days or more

10107M3[Stainless Steel] 440C Stainless SteelRetainer Type1.471.1832900ProvidedGeneral
1 Piece(s)Available

Same day

Stock

10128M4[Stainless Steel] 440C Stainless SteelRetainer Type2.062.0525900ProvidedGeneral
1 Piece(s)Available

8 Days or more

10139M5[Stainless Steel] 440C Stainless SteelRetainer Type3.142.7720300ProvidedGeneral
1 Piece(s)Available

8 Days or more

101611M6[Stainless Steel] 440C Stainless SteelRetainer Type3.593.5817500ProvidedGeneral
1 Piece(s)Available

8 Days or more

101911M8[Stainless Steel] 440C Stainless SteelRetainer Type4.174.6514000ProvidedGeneral
1 Piece(s)Available

8 Days or more

102212M10[Stainless Steel] 440C Stainless SteelRetainer Type5.336.7811900ProvidedGeneral
1 Piece(s)Available

8 Days or more

102612M10[Stainless Steel] 440C Stainless SteelRetainer Type5.336.7811900ProvidedGeneral

Loading...

  1. 1

More Information

Cam Followers - Hex Socket on Head, Flat:Related ImagePart Number Substitution Table for Cam Follower Standard Changes (D30~40, 52 only)

Type Old Part Number (D30~40, 52) New Part Number
Old Standard Old Hex Socket
Type
Old Hex Socket on Thread Hex Socket on Head and Shank
Cam Followers CFUR CFUA CFUB CFUH
CFURS CFUAS - CFUSH
CFURC CFUAC - CFUCH
- CFUAG - CFUGH
CFU CUA - CUH
CFUS CUAS - CUSH
CFFR CFFA CFFB CFFH
CFFRS CFFAS - CFFSH
CFFRC CFFAC - CFFCH
- CFFAG - CFFGH
CFR CFA - CFAH
CFRS CFAS - CFASH
 

Basic Information

Category Cam Followers Roller Type Flat Type Tightening Method Hex Socket on Head
Roller Lining None Cam Follower Type Standard Shaft Provided
Unit Metric Series

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support