(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Followers - Straight slot, crowned.

Cam Followers - Straight slot, crowned.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

They can be configured for a general application or for an application where low particulate emission is required (clean room). Options with or without seals. Outer diameters selectable in sizes from 13 to 35mm. Available in 52100 bearing steel or 440C stainless steel. Crowned type roller. Roller guiding method: retainer type.

  • inCAD Components
Cam Followers - Straight Slot, Crowned:Related Image

Application Type [ M ]Material [ A ]Accessories
With Seal No Seal
General CFUR CFU 52100 Bearing Steel 1 Hex Nut (1045 Carbon Steel Carbon Steel, Black Oxide)
CFURS CFUS 440C Stainless
Steel Equivalent
1 Hex Nut (304 Stainless Steel)
Low Dust Generation CFURC -

Specifications

Part Number - D
CFUR10
-
22
Part Number D
(Selectable)
MxPitch B B1 L d1 r f
(Min.)
Unit Price
Type dh7 Tolerance CFUR CFURS CFURC CFU CFUS
(With Seal)
CFUR
CFURS
CFURC

(No Seal)
CFU
CFUS
5 0
-0.012
13 5x0.8 9 10 23 3.1 7.5 0.5 9.7          
6 16 6x1.0 11 12 28 4 9 11          
8 0
-0.015
19 8x1.25 32 11 13          
10 22 10x1.25 12 13 36 13 1 15          
26     -    
[ ! ]The parts with option of d12-20 have been changed to a new part type. For the new part number, see >>P.1044.
[ ! ]For the performance of Cam Followers, see Table 1 on >>P.1043.

Cam Followers - Straight Slot, Crowned:Related ImageTable1: Reference Data of Cam Followers
d-D Standard Heavy Load
Basic Dynamic
Load Rating
C (kN)
Basic Static Load
Rating
Cor (kN)
Max. Allowable
Load
(kN)
Track Load
Capacity(kN)
Max.
Rotational
Speed(rpm)
Mass
(g)
Basic Dynamic
Load Rating
C (kN)
Basic Static
Load Rating
Cor (kN)
Max. Allowable
Load
(kN)
Track Load
Capacity(kN)
Max.
Rotational
Speed
with Seal
(rpm)
Mass
(g)
(With Seal) (No Seal)
Crowned Flat Crowned Flat
3-10 1.47 1.18 0.36 0.37 1.37 32900 47000 4.5 - - - - - - -
4-12 2.06 2.05 0.78 0.47 1.76 25900 37000 7.5 - - - - - - -
5-13 3.14 2.77 1.42 0.53 2.25 20300 29000 10.5 - - - - - - -
6-16 3.59 3.58 2.11 1.08 3.43 17500 25000 18.5 6.94 8.5 2.11 1.08 3.43 7700 19
8-19 4.17 4.65 4.73 1.37 4.02 14000 20000 28.5 8.13 11.2 4.73 1.37 4.02 6090 29
10-22 5.33 6.78 5.81 1.67 4.7 11900 17000 45 9.42 14.3 5.81 1.67 4.7 5040 46
10-26 2.06 5.49 60 2.06 5.49 61
12-30 7.87 9.79 9.37 2.45 7.06 9800 14000 105 13.4 19.8 9.37 2.45 7.06 4060 107
12-32 2.74 7.45 115 2.74 7.45 117
16-35 12 18.3 17.3 3.14 11.2 7000 10000 205 20.6 37.6 17.3 3.14 11.2 3150 207
18-40 14.7 25.2 26.1 3.72 14.4 5950 8500 295 25.2 51.3 26.1 3.72 14.4 2660 300
20-47 20.7 34.8 32.1 7.15 21 4900 7000 450 33.2 64.8 32.1 7.15 21 2380 455
20-52 8.23 23.2 525 8.23 23.2 530
24-62 30.6 53.2 49.5 10.5 34.2 4550 6500 915 46.7 92.9 49.5 10.5 34.2 2030 925
24-72 12.9 39.8 1150 12.9 39.8 1160
30-80 45.4 87.6 73.7 14.9 52.6 3500 5000 1880 67.6 145 73.7 14.9 52.6 1610 1890
30-85 16.1 56 1950 16.1 56 1960
30-90 17.3 59.3 2000 17.3 59.3 2010

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CFU5-13
CFU6-16
CFU8-19
CFU10-22
CFU10-26
CFUR5-13
CFUR6-16
CFUR8-19
CFUR10-22
CFUR10-26
CFURC5-13
CFURC6-16
CFURC8-19
CFURC10-22
CFURC12-30
CFURC12-32
CFURS5-13
CFURS6-16
CFURS8-19
CFURS10-22
CFURS10-26
CFUS5-13
CFUS6-16
CFUS8-19
CFUS10-22
CFUS10-26
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D. D
(Ø)
Width B
(mm)
Thread Size on Cam Follower (M)
(mm)
Material Basic Load Rating Cr (Dynamic)
(kN)
Basic Load Rating Cor (Static)
(kN)
Allowable Rotational Speed
(rpm)
Seals Application
1 Piece(s)Available

8 Days or more

10139M5[Carbon Steel] 52100 Bearing Steel3.142.7729000NoneGeneral
1 Piece(s)Available

Same day

Stock

101611M6[Carbon Steel] 52100 Bearing Steel3.593.5825000NoneGeneral
1 Piece(s)Available

Same day

Stock

101911M8[Carbon Steel] 52100 Bearing Steel4.174.6520000NoneGeneral
1 Piece(s)Available

8 Days or more

102212M10[Carbon Steel] 52100 Bearing Steel5.336.7817000NoneGeneral
1 Piece(s)Available

8 Days or more

102612M10[Carbon Steel] 52100 Bearing Steel5.336.7817000NoneGeneral
1 Piece(s)Available

8 Days or more

10139M5[Carbon Steel] 52100 Bearing Steel3.142.7720300ProvidedGeneral
1 Piece(s)Available

Same day

Stock

101611M6[Carbon Steel] 52100 Bearing Steel3.593.5817500ProvidedGeneral
1 Piece(s)Available

8 Days or more

101911M8[Carbon Steel] 52100 Bearing Steel4.174.6514000ProvidedGeneral
1 Piece(s)Available

8 Days or more

102212M10[Carbon Steel] 52100 Bearing Steel5.336.7811900ProvidedGeneral
1 Piece(s)Available

8 Days or more

102612M10[Carbon Steel] 52100 Bearing Steel5.336.7811900ProvidedGeneral
1 Piece(s)Available

8 Days or more

10139M5[Stainless Steel] 440C Stainless Steel3.142.7729000ProvidedLow Particle (Dust)
1 Piece(s)Available

8 Days or more

101611M6[Stainless Steel] 440C Stainless Steel3.593.5825000ProvidedLow Particle (Dust)
1 Piece(s)Available

8 Days or more

101911M8[Stainless Steel] 440C Stainless Steel4.174.6520000ProvidedLow Particle (Dust)
1 Piece(s)Available

8 Days or more

102212M10[Stainless Steel] 440C Stainless Steel5.336.7817000ProvidedLow Particle (Dust)
1 Piece(s)Available

8 Days or more

-3014M12[Stainless Steel] 440C Stainless Steel7.879.7914000ProvidedLow Particle (Dust)
1 Piece(s)Available

8 Days or more

-3214M12[Stainless Steel] 440C Stainless Steel7.879.7914000ProvidedLow Particle (Dust)
1 Piece(s)Available

8 Days or more

10139M5[Stainless Steel] 440C Stainless Steel3.142.7720300ProvidedGeneral
1 Piece(s)Available

8 Days or more

101611M6[Stainless Steel] 440C Stainless Steel3.593.5817500ProvidedGeneral
1 Piece(s)Available

8 Days or more

101911M8[Stainless Steel] 440C Stainless Steel4.174.6514000ProvidedGeneral
1 Piece(s)Available

8 Days or more

102212M10[Stainless Steel] 440C Stainless Steel5.336.7811900ProvidedGeneral
1 Piece(s)Available

8 Days or more

102612M10[Stainless Steel] 440C Stainless Steel5.336.7811900ProvidedGeneral
1 Piece(s)Available

8 Days or more

10139M5[Stainless Steel] 440C Stainless Steel3.142.7720300NoneGeneral
1 Piece(s)Available

8 Days or more

101611M16[Stainless Steel] 440C Stainless Steel3.593.5817500NoneGeneral
1 Piece(s)Available

8 Days or more

101911M8[Stainless Steel] 440C Stainless Steel4.174.6514000NoneGeneral
1 Piece(s)Available

8 Days or more

102212M10[Stainless Steel] 440C Stainless Steel5.336.7811900NoneGeneral
1 Piece(s)Available

8 Days or more

102612M10[Stainless Steel] 440C Stainless Steel5.336.7811900NoneGeneral

Loading...

  1. 1

More Information

 Cam Followers - Straight Slot, Crowned:Related ImagePart Number Substitution Table for Cam Follower Standard Changes (d12 and above only)
Type Old Part Number (d12 or more) New Part Number
Old Standard Old Hex Socket
Type
Old Hex Socket on Thread Hex Socket on Head and Shank
Cam Followers CFUR CFUA CFUB CFUH
CFURS CFUAS - CFUSH
CFURC CFUAC - CFUCH
- CFUAG - CFUGH
CFU CUA - CUH
CFUS CUAS - CUSH
CFFR CFFA CFFB CFFH
CFFRS CFFAS - CFFSH
CFFRC CFFAC - CFFCH
- CFFAG - CFFGH
CFR CFA - CFAH
CFRS CFAS - CFASH
 

Basic Information

Category Cam Followers Roller Type Crowned Type Tightening Method Standard Type
Roller Lining None Cam Follower Type Standard Shaft Provided
Unit Metric Series Roller Guiding Method Retainer Type

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support