(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pins for Cam Followers - Threaded.

Pins for Cam Followers - Threaded.

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 15/12/2024
  • Volume Discount
  • Lead Time Reduction

•Category: Roller Follower Pin

  • inCAD Components
Roller Follower Pins - Threaded:Related Image
・Materials
Type[ M ]
Material
[ S ]Surface
Treatment
L SelectableL, F Configurable
RFNFRFN1045 Carbon SteelBlack Oxide
-FSRFN304 Stainless Steel-

Specifications

Part Number-L-F
RFN6
FRFN6
-
-
30
35

-

F10
Part NumberL
TypeDg6
RFN5-0.004
-0.012
20253014
630323436
8-0.005
-0.014
303234363816
1036384219
12-0.006
-0.017
38424622
153842465025
1728
20-0.007
-0.020
384246505431
Part NumberL
1mm Increment
F
1mm Increment
TypeDg6
FRFN
FSRFN
5-0.00420~30M≤F≤L-10
6-0.01220~36
8-0.00520~38
10-0.01420~42
12-0.006
-0.017
25~46
1525~50
1725~50
20-0.007
-0.020
25~54

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FRFN5-[20-30/1]-F[5-20/1]
FRFN6-[20-36/1]-F[6-26/1]
FRFN8-[20-38/1]-F[8-28/1]
FRFN10-[20-42/1]-F[10-32/1]
FRFN12-[25-46/1]-F[12-36/1]
FRFN15-[25-50/1]-F[12-40/1]
FRFN17-[25-50/1]-F[16-40/1]
FRFN20-[25-54/1]-F[20-44/1]
FSRFN5-[20-30/1]-F[5-20/1]
FSRFN6-[20-36/1]-F[6-26/1]
FSRFN8-[20-38/1]-F[8-28/1]
FSRFN10-[20-42/1]-F[10-32/1]
FSRFN12-[25-46/1]-F[12-36/1]
FSRFN15-[25-50/1]-F[12-40/1]
FSRFN17-[25-50/1]-F[16-40/1]
FSRFN20-[25-54/1]-F[20-44/1]
RFN5-20
RFN5-25
RFN5-30
RFN6-30
RFN6-32
RFN6-34
RFN6-36
RFN8-30
RFN8-32
RFN8-34
RFN8-36
RFN8-38
RFN10-36
RFN10-38
RFN10-42
RFN12-38
RFN12-42
RFN12-46
RFN15-38
RFN15-42
RFN15-46
RFN15-50
RFN17-38
RFN17-42
RFN17-46
RFN17-50
RFN20-38
RFN20-42
RFN20-46
RFN20-50
RFN20-54
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial D
(φ)
L
(mm)
Thread Length F
(mm)
Surface Treatment Screw Length F
(mm)
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel520 ~ 30-Black Oxide Coating5 ~ 20
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel620 ~ 36-Black Oxide Coating6 ~ 26
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel820 ~ 38-Black Oxide Coating8 ~ 28
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel1020 ~ 42-Black Oxide Coating10 ~ 32
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel1225 ~ 46-Black Oxide Coating12 ~ 36
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel1525 ~ 50-Black Oxide Coating12 ~ 40
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel1725 ~ 50-Black Oxide Coating16 ~ 40
1 Piece(s)

9 Days or more

10[Carbon Steel] 1045 Carbon Steel2025 ~ 54-Black Oxide Coating20 ~ 44
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless Steel520 ~ 30-None5 ~ 20
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless Steel620 ~ 36-None6 ~ 26
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless Steel820 ~ 38-None8 ~ 28
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless Steel1020 ~ 42-None10 ~ 32
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless Steel1225 ~ 46-None12 ~ 36
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless Steel1525 ~ 50-None12 ~ 40
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless Steel1725 ~ 50-None16 ~ 40
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless Steel2025 ~ 54-None20 ~ 44
1 Piece(s)Available

Same day

Stock

10[Carbon Steel] 1045 Carbon Steel52014Black Oxide Coating-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1045 Carbon Steel52514Black Oxide Coating-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1045 Carbon Steel53014Black Oxide Coating-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1045 Carbon Steel63014Black Oxide Coating-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1045 Carbon Steel63214Black Oxide Coating-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1045 Carbon Steel63414Black Oxide Coating-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1045 Carbon Steel63614Black Oxide Coating-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1045 Carbon Steel83016Black Oxide Coating-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1045 Carbon Steel83216Black Oxide Coating-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1045 Carbon Steel83416Black Oxide Coating-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1045 Carbon Steel83616Black Oxide Coating-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1045 Carbon Steel83816Black Oxide Coating-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1045 Carbon Steel103619Black Oxide Coating-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1045 Carbon Steel103819Black Oxide Coating-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1045 Carbon Steel104219Black Oxide Coating-
1 Piece(s)Available

Same day

Stock

10[Carbon Steel] 1045 Carbon Steel123822Black Oxide Coating-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1045 Carbon Steel124222Black Oxide Coating-
1 Piece(s)Available

Same day

Stock

10[Carbon Steel] 1045 Carbon Steel124622Black Oxide Coating-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1045 Carbon Steel153825Black Oxide Coating-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1045 Carbon Steel154225Black Oxide Coating-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1045 Carbon Steel154625Black Oxide Coating-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1045 Carbon Steel155025Black Oxide Coating-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1045 Carbon Steel173828Black Oxide Coating-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1045 Carbon Steel174228Black Oxide Coating-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1045 Carbon Steel174628Black Oxide Coating-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1045 Carbon Steel175028Black Oxide Coating-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1045 Carbon Steel203831Black Oxide Coating-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1045 Carbon Steel204231Black Oxide Coating-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1045 Carbon Steel204631Black Oxide Coating-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1045 Carbon Steel205031Black Oxide Coating-
1 Piece(s)Available

8 Days or more

10[Carbon Steel] 1045 Carbon Steel205431Black Oxide Coating-

Loading...

  1. 1

Example

Roller Follower Pins - Threaded:Related Image
 

Basic Information

Category Roller Follower Pin Roller Lining None Shaft None

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.