(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Followers - Solid.

Cam Followers - Solid.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Roller Type: Crowned Type
•Category: Roller Follower
•Roller Follower Type: Non-Separate
•Roller Guiding Method: Retainer Type
•Inner Ring: Provided

  • inCAD Components

PDFP.2019-1083

Unit examples related to this product
Roller Followers - Solid:Related Image
・Materials
GreaseNo SealWith Seal[ M ]
Material
CrownedHigh Load CrownedCrownedHigh Load Crowned
RegularNARTRNARTRVNARTUNARTV52100 Bearing Steel
NARTRS-NARTUSNARTVS440C Stainless Steel
Low Particle Generation--NARTUC-

Specifications

Part Number
NASTR8
■No Seal
Part NumberDaBB1rBasic Dynamic Load Rating C (kN)Basic Static Load Rating Co (kN)Track Load Capacity (kN)Max. Rotational Speed (rpm)Mass
TypedNARTR_NARTRV_NARTR_NARTRV_NARTR_NARTRV_(g)
(Crowned)
NARTR
NARTRS
(High Load Crowned)
NARTRV
5161211120.52.84 6.46 2.65 7.81 1.08 250001050015
619143.33 7.58 3.35 10.2 1.37 20000870021
82417.514155.68 11.7 5.89 15.6 1.86 17000700042
103023.57.94 15.8 7.5918.5 2.45 15000570066
123225.58.53 17.0 8.4421.0 2.74 13000520073
kgf=Nx0.101972
■With Seal
Part NumberDaBB1rBasic Dynamic Load Rating C (kN)Basic Static Load Rating Co (kN)Track Load Capacity (kN)Max. Rotational Speed (rpm)Mass (g)
TypedNARTU_NARTV_NARTU_NARTV_NARTU_NARTV_NARTU_NARTV_
(Crowned)
NARTU
NARTUS
NARTUC
(High Load Crowned)
NARTV
NARTVS
5161211120.52.84 6.46 2.65 7.81 1.08 10000420014.515.1
619143.33 7.58 3.35 10.2 1.37 8000348020.521.5
82417.514155.68 11.7 5.89 15.6 1.86 6800280041.542.5
103023.57.94 15.8 7.59 18.5 2.45 6000228064.566.5
123225.58.53 17.0 8.44 21.0 2.74 520020807173
153529.0 18.0 1913.7 25.3 16.4 36.9 3.1440001720102106
174032.5 20.0 2117.4 32.0 19.3 46.6 3.7238001560149155
204738.0 24.0 2522.9 41.7 30.6 67.7 7.1532001360250255
kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NARTR5
NARTR6
NARTR8
NARTR10
NARTR12
NARTRS5
NARTRS6
NARTRS8
NARTRS10
NARTRS12
NARTRV5
NARTRV6
NARTRV8
NARTRV10
NARTRV12
NARTU5
NARTU6
NARTU8
NARTU10
NARTU12
NARTU15
NARTU17
NARTU20
NARTUC5
NARTUC6
NARTUC8
NARTUC10
NARTUC12
NARTUS5
NARTUS6
NARTUS8
NARTUS10
NARTUS12
NARTV5
NARTV6
NARTV8
NARTV10
NARTV12
NARTV15
NARTV17
NARTV20
NARTVS5
NARTVS6
NARTVS8
NARTVS10
NARTVS12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D. D
(Ø)
Width B
(mm)
Roller Follower ID
(mm)
Material Roller Guiding Method Basic Load Rating Cr (Dynamic)
(kN)
Basic Load Rating Cor (Static)
(kN)
Allowable Rotational Speed
(rpm)
Seals
1 Piece(s)Available

8 Days or more

1016115[Carbon Steel] 52100 Bearing SteelRetainer Type2.842.6525000None
1 Piece(s)Available

8 Days or more

1019116[Carbon Steel] 52100 Bearing SteelRetainer Type3.337.5820000None
1 Piece(s)Available

8 Days or more

1024148[Carbon Steel] 52100 Bearing SteelRetainer Type5.685.8917000None
1 Piece(s)Available

8 Days or more

10301410[Carbon Steel] 52100 Bearing SteelRetainer Type7.947.5915000None
1 Piece(s)Available

8 Days or more

10321412[Carbon Steel] 52100 Bearing SteelRetainer Type8.538.4413000None
1 Piece(s)Available

8 Days or more

1016115[Stainless Steel] 440C Stainless SteelRetainer Type2.842.6525000None
1 Piece(s)Available

8 Days or more

1019116[Stainless Steel] 440C Stainless SteelRetainer Type3.337.5820000None
1 Piece(s)Available

8 Days or more

1024148[Stainless Steel] 440C Stainless SteelRetainer Type5.685.8917000None
1 Piece(s)Available

8 Days or more

10301410[Stainless Steel] 440C Stainless SteelRetainer Type7.947.5915000None
1 Piece(s)Available

8 Days or more

10321412[Stainless Steel] 440C Stainless SteelRetainer Type8.538.4413000None
1 Piece(s)Available

8 Days or more

1016115[Carbon Steel] 52100 Bearing Steel or Equivalent-6.467.8110500None
1 Piece(s)Available

8 Days or more

1019116[Carbon Steel] 52100 Bearing Steel or Equivalent-7.5810.28700None
1 Piece(s)Available

8 Days or more

1024148[Carbon Steel] 52100 Bearing Steel or Equivalent-11.715.67000None
1 Piece(s)Available

8 Days or more

10301410[Carbon Steel] 52100 Bearing Steel or Equivalent-15.818.55700None
1 Piece(s)Available

8 Days or more

10321412[Carbon Steel] 52100 Bearing Steel or Equivalent-8.5317.05200None
1 Piece(s)Available

8 Days or more

1016115[Carbon Steel] 52100 Bearing SteelRetainer Type2.842.6510000Provided
1 Piece(s)Available

8 Days or more

1019116[Carbon Steel] 52100 Bearing SteelRetainer Type3.333.358000Provided
1 Piece(s)Available

8 Days or more

1024148[Carbon Steel] 52100 Bearing SteelRetainer Type5.685.896800Provided
1 Piece(s)Available

8 Days or more

10301410[Carbon Steel] 52100 Bearing SteelRetainer Type7.947.596000Provided
1 Piece(s)Available

Same day

Stock

10321412[Carbon Steel] 52100 Bearing SteelRetainer Type8.538.445200Provided
1 Piece(s)Available

8 Days or more

10351815[Carbon Steel] 52100 Bearing SteelRetainer Type13.716.44000Provided
1 Piece(s)Available

8 Days or more

10402017[Carbon Steel] 52100 Bearing SteelRetainer Type17.419.33800Provided
1 Piece(s)Available

8 Days or more

10472420[Carbon Steel] 52100 Bearing SteelRetainer Type22.930.63200Provided
1 Piece(s)Available

8 Days or more

1016115[Stainless Steel] 440C Stainless SteelRetainer Type2.842.6510000Provided
1 Piece(s)Available

8 Days or more

1019116[Stainless Steel] 440C Stainless SteelRetainer Type3.333.358000Provided
1 Piece(s)Available

8 Days or more

1024148[Stainless Steel] 440C Stainless SteelRetainer Type5.685.896800Provided
1 Piece(s)Available

8 Days or more

10301410[Stainless Steel] 440C Stainless SteelRetainer Type7.947.596000Provided
1 Piece(s)Available

8 Days or more

10321412[Stainless Steel] 440C Stainless SteelRetainer Type8.538.445200Provided
1 Piece(s)Available

8 Days or more

1016115[Stainless Steel] 440C Stainless SteelRetainer Type2.842.6510000Provided
1 Piece(s)Available

8 Days or more

1019116[Stainless Steel] 440C Stainless SteelRetainer Type3.333.358000Provided
1 Piece(s)Available

8 Days or more

1024148[Stainless Steel] 440C Stainless SteelRetainer Type5.685.896800Provided
1 Piece(s)Available

8 Days or more

10301410[Stainless Steel] 440C Stainless SteelRetainer Type7.947.596000Provided
1 Piece(s)Available

8 Days or more

10321412[Stainless Steel] 440C Stainless SteelRetainer Type8.538.445200Provided
1 Piece(s)Available

Same day

Stock

1016115[Carbon Steel] 52100 Bearing SteelRetainer Type6.467.814200Provided
1 Piece(s)Available

Same day

Stock

1019116[Carbon Steel] 52100 Bearing SteelRetainer Type7.5810.23480Provided
1 Piece(s)Available

8 Days or more

1024148[Carbon Steel] 52100 Bearing SteelRetainer Type11.715.62800Provided
1 Piece(s)Available

Same day

Stock

10301410[Carbon Steel] 52100 Bearing SteelRetainer Type15.818.52280Provided
1 Piece(s)Available

Same day

Stock

10321412[Carbon Steel] 52100 Bearing SteelRetainer Type17212080Provided
1 Piece(s)Available

8 Days or more

10351815[Carbon Steel] 52100 Bearing SteelRetainer Type25.336.91720Provided
1 Piece(s)Available

8 Days or more

10402017[Carbon Steel] 52100 Bearing SteelRetainer Type3246.61560Provided
1 Piece(s)Available

8 Days or more

10472420[Carbon Steel] 52100 Bearing SteelRetainer Type41.767.71360Provided
1 Piece(s)Available

8 Days or more

1016115[Stainless Steel] 440C Stainless SteelRetainer Type6.467.814200Provided
1 Piece(s)Available

8 Days or more

1019116[Stainless Steel] 440C Stainless SteelRetainer Type7.5810.23480Provided
1 Piece(s)Available

8 Days or more

1024148[Stainless Steel] 440C Stainless SteelRetainer Type11.715.62800Provided
1 Piece(s)Available

8 Days or more

10301410[Stainless Steel] 440C Stainless SteelRetainer Type15.818.52280Provided
1 Piece(s)Available

8 Days or more

10321412[Stainless Steel] 440C Stainless SteelRetainer Type17212080Provided

Loading...

  1. 1
 

Basic Information

Category Roller Follower Roller Type Crowned Type Roller Lining None
Roller Follower Type Non-Separate Shaft None Unit Metric Series
Inner Ring Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.