(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Bearings - Corrosion and High-Temperature Resistant, Double-Sealed.

Ball Bearings - Corrosion and High-Temperature Resistant, Double-Sealed.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

New: Special environment types are added. [August 2023]
Stainless steel bearings that can be used in special environment such as cleanroom, vacuum, and high temperature environments

  • inCAD Components

PDFP.2019-1036

Unit examples related to this product
304 SS Ball Bearings:Related Image
・Materials
Component[ M ]Material
Inner / Outer Rings, Shield,
Retainer, Ball
304 Stainless Steel

Specifications

Part Number
SUB6000ZZ
3NC6000ZZST
Part NumberdDBr
(min)
Basic Load RatingAllowable Rotational Speed rpm (Reference)Relative DimensionsMass
(g) (Reference)
ToleranceToleranceToleranceCr (Dynamic) NCor
(Static) N
Dsdh
(max)
R
(max)
(min)(max)
SUB626ZZ 6+0.05
0
190
-0.03
60
-0.12
0.3 52 322100 810170.3 8.2
SUB608ZZ 822 7 66 4120001011.52012
SUB628ZZ24 8 67 421900122218
SUB6000ZZ1026 91 5918001213.52419
SUB6200ZZ30 90.6 102 7215001416260.6 32
SUB6001ZZ1228 80.3 0.3 21
SUB6201ZZ320
-0.035
100.6 136 921617280.6 37
SUB6002ZZ15 90.3 112 85130017193030
SUB6202ZZ35110.6 15311319203146
SUB6003ZZ17100.3 120 981200213341
SUB6203ZZ40120.6 192144110021223666
SUB6004ZZ2042188152100024253868
SUB6204ZZ47141.0 256200 9002527421.0 105
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SUB6000ZZ
SUB6001ZZ
SUB6002ZZ
SUB6003ZZ
SUB6004ZZ
SUB608ZZ
SUB6200ZZ
SUB6201ZZ
SUB6202ZZ
SUB6203ZZ
SUB6204ZZ
SUB626ZZ
SUB628ZZ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B (or T)
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Allowable Rotational Speed
(rpm)
Basic Load Rating Cor (Static)
(N)
1 Piece(s)Available

Same day

Stock

101026891180059
1 Piece(s)Available

8 Days or more

1012288102150072
1 Piece(s)Available

8 Days or more

1015329112130085
1 Piece(s)Available

Same day

Stock

10173510120120098
1 Piece(s)Available

Same day

Stock

102042121881000152
1 Piece(s)Available

Same day

Stock

10822766200041
1 Piece(s)Available

Same day

Stock

1010309102150072
1 Piece(s)Available

8 Days or more

10123210136150092
1 Piece(s)Available

8 Days or more

101535111531300113
1 Piece(s)Available

8 Days or more

101740121921100144
1 Piece(s)Available

8 Days or more

10204714256900200
1 Piece(s)Available

Same day

Stock

10619652210032
1 Piece(s)Available

8 Days or more

10824867190042

Loading...

  1. 1
 

Basic Information

Type Ball Inner/Outer Ring Material 304 Stainless Steel Bearing Style Double Shielded
Outer Ring Shape Standard Precision Class 0 Specifications, Environment Standard / Heat Resistance / Water Resistance / Non-magnetic
Load Direction Radial Number of Raceway Ring Rows Single Track Size Standards Metric Series
Rolling Element Material 304 Stainless Steel Seal Part Structure Double Shielded

Frequently asked questions (FAQ)

質問: What is the Inner and Outer bearing tolerance for Class 0 bearings?
回答: The bearing tolerance can be found at: https://us.misumi-ec.com/pdf/fa/2010/p3499.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.