(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Groove Ball Bearings - Double-sealed.

Deep Groove Ball Bearings - Double-sealed.
  • On Sale Till 07/03/2025
  • Volume Discount

•Type : Ball
•Bearing Style : Double Shielded
•Load Direction : Radial
For complete product overview and details on Deep Groove Ball Bearing - Double Shielded, Single Row (MISUMI) see the sections below:

  • inCAD Components
Deep Groove Ball Bearings - Double Shielded:Related Image
・Materials
[ M ] Material: 52100 Bearing Steel

Specifications

Part Number
B6702ZZ
Part NumberdDBr
(min)
Basic Load RatingAllowable Rotational Speed
rpm
(Reference)
Relative DimensionsMass
(g) (Reference)
Cr (Dynamic) kNCor (Static) kNDsdh
(max)
R
(max)
(min)(max)
B6700ZZ101540.20.850.431500010.411.2114.20.22
B6800ZZ1950.31.720.84340001212.5170.35
B6900ZZ2262.71.273200013209
B6000ZZ2684.551.963000013.52419
B6200ZZ3090.65.12.39240001416260.632
B6300ZZ35118.63.452100016.53152
B6701ZZ121840.20.920.531300012.413.8616.70.23
B6801ZZ2150.31.921.04320001414.5190.36
B6901ZZ2462.891.4630000152211
B6001ZZ2885.12.3927000162621
B6201ZZ32100.66.83.05220001617280.637
B6301ZZ3712110.34.2190001718321.060
B6702ZZ152140.20.930.581100015.416.8619.70.24
B6802ZZ2450.32.071.26270001717.5220.37
B6902ZZ2874.332.25260002616
B6002ZZ3295.92.8323000193030
B6202ZZ35110.68.23.75190001920310.645
B6302ZZ4213111.45.45170002022.5371.083
B6703ZZ172340.210.65950017.418.8621.10.24
B6803ZZ2650.32.231.46250001919.5240.38
B6903ZZ3074.592.5623000202818
B6003ZZ35106.43.252000021330.339
B6203ZZ40120.610.14.75170002123360.666
B6303ZZ4714114.46.5150002225.5421.0113
B6704ZZ202740.21.040.72850020.422.3625.50.26
B6804ZZ3270.342.47200002222.5300.319
B6904ZZ3796.43.719000243536
B6004ZZ42120.6105.05170002426380.669
B6204ZZ47141.013.66.65140002528421.0106
B6304ZZ52151.116.97.91300026.545.5145
B6805ZZ253770.34.32.951800027350.322
B6905ZZ4297.054.5516000294042
B6005ZZ47120.610.75.85150002930.5430.680
B6205ZZ52151.014.97.85120003032471.0128
B6305ZZ62171.123.811.51100031.53655.5235
B6806ZZ304270.34.543.42150003233400.326
B6906ZZ4797.25514000344548
B6006ZZ55131.013.58120003537501.0116
B6206ZZ621620.711.3100003957199
B6306ZZ72191.130.516.2920036.542.565.5345
B6807ZZ354770.34.743.82130003738450.329
B6907ZZ55100.610.97.75120003940510.674
B6007ZZ62141.01710.3110004042571.0155
B6207ZZ72171.127.515.3900041.54565.5288
B6307ZZ80211.535.519.184004347721.5469
B6808ZZ405270.34.934.18120004243500.333
B6908ZZ62120.613.79.92110004445580.6110
B6008ZZ68151.017.811.595004547631.0190
B6208ZZ80181.13117.8820046.55173.5366
B6308ZZ90231.545.42575004853821.5636
B6809ZZ455870.36.215.38110004747.5560.338
B6909ZZ68120.614.110.995004950640.6126
B6009ZZ7516121.214.488005053.5701.0241
B6209ZZ85191.13320.3750051.555.578.5420
B6309ZZ100251.55631.567005361.5921.5829
B6810ZZ506570.36.45.8395005252.5630.350
B6910ZZ72120.614.511.790005455680.6135
B6010ZZ80161.02215.8830055.057.575.01.0261
B6210ZZ90201.13924.2700056.560.083.5454
B6310ZZ1102726838.56000596810121006
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
B6000ZZ
B6001ZZ
B6002ZZ
B6003ZZ
B6004ZZ
B6005ZZ
B6006ZZ
B6007ZZ
B6008ZZ
B6009ZZ
B6010ZZ
B6200ZZ
B6201ZZ
B6202ZZ
B6203ZZ
B6204ZZ
B6205ZZ
B6206ZZ
B6207ZZ
B6208ZZ
B6209ZZ
B6210ZZ
B6300ZZ
B6301ZZ
B6302ZZ
B6303ZZ
B6304ZZ
B6305ZZ
B6306ZZ
B6307ZZ
B6308ZZ
B6309ZZ
B6310ZZ
B6700ZZ
B6701ZZ
B6702ZZ
B6703ZZ
B6704ZZ
B6800ZZ
B6801ZZ
B6802ZZ
B6803ZZ
B6804ZZ
B6805ZZ
B6806ZZ
B6807ZZ
B6808ZZ
B6809ZZ
B6810ZZ
B6900ZZ
B6901ZZ
B6902ZZ
B6903ZZ
B6904ZZ
B6905ZZ
B6906ZZ
B6907ZZ
B6908ZZ
B6909ZZ
B6910ZZ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B (or T)
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Allowable Rotational Speed
(rpm)
Basic Load Rating Cor (Static)
(N)
1 Piece(s)Available

Same day

Stock

10102684550300001960
1 Piece(s)Available

Same day

Stock

10122885100270002390
1 Piece(s)Available

Same day

Stock

10153295900230002830
1 Piece(s)Available

Same day

Stock

101735106400200003250
1 Piece(s)Available

Same day

Stock

1020421210000170005050
1 Piece(s)Available

Same day

Stock

1025471210700150005850
1 Piece(s)Available

Same day

Stock

1030551313500120008000
1 Piece(s)Available

Same day

Stock

10356214170001100010300
1 Piece(s)Available

Same day

Stock

1040681517800950011500
1 Piece(s)Available

Same day

Stock

1045751621200880014400
1 Piece(s)Available

Same day

Stock

1050801622000830015800
1 Piece(s)Available

Same day

Stock

10103095100240002390
1 Piece(s)Available

Same day

Stock

101232106800220003050
1 Piece(s)Available

Same day

Stock

101535118200190003750
1 Piece(s)Available

Same day

Stock

1017401210100170004750
1 Piece(s)Available

Same day

Stock

1020471413600140006650
1 Piece(s)Available

Same day

Stock

1025521514900120007850
1 Piece(s)Available

Same day

Stock

10306216207001000011300
1 Piece(s)Available

44 Days or more

1035721727500900015300
1 Piece(s)Available

Same day

Stock

1040801831000820017800
1 Piece(s)Available

8 Days or more

1045851933000750020300
1 Piece(s)Available

Same day

Stock

1050902039000700024200
1 Piece(s)Available

8 Days or more

101035118600210003450
1 Piece(s)Available

8 Days or more

1012371210300190004200
1 Piece(s)Available

8 Days or more

1015421311400170005450
1 Piece(s)Available

Same day

Stock

1017471414400150006500
1 Piece(s)Available

Same day

Stock

1020521516900130007900
1 Piece(s)Available

8 Days or more

10256217238001100011500
1 Piece(s)Available

8 Days or more

1030721930500920016200
1 Piece(s)Available

8 Days or more

1035802135500840019100
1 Piece(s)Available

8 Days or more

1040902345400750025000
1 Piece(s)Available

Same day

Stock

10451002556000670031500
1 Piece(s)Available

8 Days or more

10501102768000600038500
1 Piece(s)Available

Same day

Stock

101015485015000430
1 Piece(s)Available

Same day

Stock

101218492013000530
1 Piece(s)Available

Same day

Stock

101521493011000580
1 Piece(s)Available

Same day

Stock

101723410009500650
1 Piece(s)Available

Same day

Stock

102027410408500720
1 Piece(s)Available

Same day

Stock

1010195172034000840
1 Piece(s)Available

8 Days or more

10122151920320001040
1 Piece(s)Available

Same day

Stock

10152452070270001260
1 Piece(s)Available

Same day

Stock

10172652230250001460
1 Piece(s)Available

Same day

Stock

10203274000200002470
1 Piece(s)Available

Same day

Stock

10253774300180002950
1 Piece(s)Available

Same day

Stock

10304274540150003420
1 Piece(s)Available

Same day

Stock

10354774740130003820
1 Piece(s)Available

Same day

Stock

10405274930120004180
1 Piece(s)Available

Same day

Stock

10455876210110005380
1 Piece(s)Available

Same day

Stock

1050657640095005830
1 Piece(s)Available

Same day

Stock

10102262700320001270
1 Piece(s)Available

Same day

Stock

10122462890300001460
1 Piece(s)Available

Same day

Stock

10152874330260002250
1 Piece(s)Available

Same day

Stock

10173074590230002560
1 Piece(s)Available

8 Days or more

10203796400190003700
1 Piece(s)Available

Same day

Stock

10254297050160004550
1 Piece(s)Available

Same day

Stock

10304797250140005000
1 Piece(s)Available

Same day

Stock

1035551010900120007750
1 Piece(s)Available

Same day

Stock

1040621213700110009920
1 Piece(s)Available

Same day

Stock

1045681214100950010900
1 Piece(s)Available

Same day

Stock

1050721214500900011700

Loading...

  1. 1

Example

-->-->Deep Groove Ball Bearings - Double Shielded:Related Image
Deep Groove Ball Bearings - Double Shielded:Related Image
Deep Groove Ball Bearings - Double Shielded:Related Image
e-Catalog Search Key  #MA271  
܂ -->
 

Basic Information

Type Ball Inner/Outer Ring Material 52100 Bearing Steel Bearing Style Double Shielded
Outer Ring Shape Standard Precision Class 0 Specifications, Environment Standard
Load Direction Radial Number of Raceway Ring Rows Single Track Size Standards Metric Series
Rolling Element Material 52100 Bearing Steel Seal Part Structure Double Shielded

Frequently asked questions (FAQ)

質問: What is the Inner and Outer bearing tolerance for Class 0 bearings?
回答: The bearing tolerance can be found at: https://us.misumi-ec.com/pdf/fa/2010/p3499.pdf

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.