(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Deep Groove Ball Bearings - Small, with flange, and double-sealed.

Deep Groove Ball Bearings - Small, with flange, and double-sealed.
  • On Sale Till 15/12/2024
  • Volume Discount

•Type : Ball
•Bearing Style : Double Shielded
•Load Direction : Radial
For complete product overview and details on Small Deep Groove Ball Bearing - Double Shielded, Flanged (MISUMI) see the sections below:

  • inCAD Components

(i)Caution

  • Due to the high demand of components, some products may have a delivery time impact or are temporarily unavailable to be sold.
Small Deep Groove Ball Bearings - Double Shielded with Flanged:Related Image
・Materials
[ M ] Material: 52100 Bearing Steel

Specifications

Part Number
FL606ZZ
FL6702ZZ
Part NumberdDBD1Cr
(min)
Basic Load RatingAllowable Rotational Speed rpm (Reference)Relative DimensionsMass (g) (Reference)
Cr (Dynamic) NCor (Static) NDs
(min)
R
(max)
FL682ZZ252.36.10.60.0816950850002.70.080.22
FL692ZZ63.07.50.80.1533098750003.00.150.48
FL682AZZ2.52.67.120874710003.70.080.36
FL692AZZ73.58.50.9385127630003.850.150.68
FL673ZZ362.57.20.60.120874710003.60.080.33
FL683ZZ738.10.8390130630003.90.10.53
FL693ZZ849.50.90.15560179600004.20.150.97
FL603ZZ9510.51570187560001.63
FL623ZZ10411.5630218500001.86
FL674ZZ472.58.20.60.122288600004.60.080.35
FL684ZZ9410.31640224530005.00.11.14
FL694ZZ1112.510.15715276480005.20.151.96
FL604ZZ1213.50.29573455.60.22.53
FL624ZZ135151300485400003.53
FL675ZZ582.59.20.60.121791530000.080.41
FL685ZZ11512.510.15715281450006.20.152.18
FL695ZZ134150.21080430430006.60.22.84
FL605ZZ145161330505400003.85
FL625ZZ16180.31729670360007.70.35.3
FL676ZZ610311.20.60.1465196450006.60.10.77
FL686ZZ135151.10.151080440400007.00.153.04
FL696ZZ15171.20.213505307.60.24.26
FL606ZZ176190.321908353800080.36.61
FL626ZZ19221.52336885320009.09
FL678ZZ8123.513.60.80.1515252400008.80.11.15
FL688ZZ165181.10.21610710360009.60.24.47
FL698ZZ196221.50.31990865100.3 8.3
FL608ZZ22725335014003400013
FL6700ZZ1015416.50.80.158554351500010.30.152.1
FL6800ZZ1952110.3171684037000120.36.1
FL6900ZZ226251.5269512733400013.211.1
FL6701ZZ1218419.50.80.29265301300012.40.23.4
FL6801ZZ215231.10.31915104133000140.37.1
FL6901ZZ24626.51.5288614663100013.2
FL6702ZZ1521422.50.80.29375821100015.40.23.9
FL6802ZZ245261.10.32073125328000170.38.3
FL6902ZZ28730.51.5432122592600019.9
FL6703ZZ1723424.50.80.21000658950017.40.24.4
FL6803ZZ265281.10.32233145626000190.38.9
FL6903ZZ30732.51.5458825652300021.4
FL6704ZZ2027428.50.80.21041729850020.40.26.3
FL6804ZZ327351.50.34015246221000220.319.8
FL6904ZZ379402638136821900042.8
FL6805ZZ2571.50.343032932180002726.1
FL6905ZZ429452700145401600050.2
■Non-Standard Size
Part NumberdDBD1Cr
(min)
Basic Load RatingAllowable Rotational Speed rpm (Reference)Relative DimensionsMass (g) (Reference)
Cr (Dynamic) NCor (Static) NDs
(min)
R
(max)
MFL104ZZ410411.60.80.15710270480005.90.151.5
MFL105ZZ54301685000061.38
MFL126ZZ61213.6715292430007.21.86
MFL148ZZ81415.6817385380009.262.42
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FL603ZZ
FL604ZZ
FL605ZZ
FL606ZZ
FL608ZZ
FL623ZZ
FL624ZZ
FL625ZZ
FL626ZZ
FL6700ZZ
FL6701ZZ
FL6702ZZ
FL6703ZZ
FL6704ZZ
FL673ZZ
FL674ZZ
FL675ZZ
FL676ZZ
FL678ZZ
FL6800ZZ
FL6801ZZ
FL6802ZZ
FL6803ZZ
FL6804ZZ
FL6805ZZ
FL682AZZ
FL682ZZ
FL683ZZ
FL684ZZ
FL685ZZ
FL686ZZ
FL688ZZ
FL6900ZZ
FL6901ZZ
FL6902ZZ
FL6903ZZ
FL6904ZZ
FL6905ZZ
FL692AZZ
FL692ZZ
FL693ZZ
FL694ZZ
FL695ZZ
FL696ZZ
FL698ZZ
MFL104ZZ
MFL105ZZ
MFL126ZZ
MFL148ZZ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B (or T)
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Allowable Rotational Speed
(rpm)
Basic Load Rating Cor (Static)
(N)
1 Piece(s)Available

Same day

Stock

1039557056000187
1 Piece(s)Available

Same day

Stock

10412495748000345
1 Piece(s)Available

Same day

Stock

105145133040000505
1 Piece(s)Available

Same day

Stock

106176219038000835
1 Piece(s)Available

Same day

Stock

1082273350340001400
1 Piece(s)Available

Same day

Stock

10310463050000218
1 Piece(s)Available

Same day

Stock

104135130040000485
1 Piece(s)Available

Same day

Stock

105165172936000670
1 Piece(s)Available

Same day

Stock

106196233632000885
1 Piece(s)Available

Same day

Stock

101015485515000435
1 Piece(s)Available

Same day

Stock

101218492613000530
1 Piece(s)Available

Same day

Stock

101521493711000582
1 Piece(s)Available

Same day

Stock

101723410009500658
1 Piece(s)Available

Same day

Stock

102027410418500729
1 Piece(s)Available

Same day

Stock

10362.52087100074
1 Piece(s)Available

Same day

Stock

10472.52226000088
1 Piece(s)Available

Same day

Stock

10582.52175300091
1 Piece(s)Available

Same day

Stock

10610346545000196
1 Piece(s)Available

Same day

Stock

108123.551540000252
1 Piece(s)Available

Same day

Stock

1010195171637000840
1 Piece(s)Available

Same day

Stock

10122151915330001041
1 Piece(s)Available

Same day

Stock

10152452073280001253
1 Piece(s)Available

8 Days or more

10172652233260001456
1 Piece(s)Available

Same day

Stock

10203274015210002462
1 Piece(s)Available

8 Days or more

10253774303180002932
1 Piece(s)Available

Same day

Stock

102.562.62087100074
1 Piece(s)Available

Same day

Stock

10252.31698500050
1 Piece(s)Available

Same day

Stock

1037339063000130
1 Piece(s)Available

Same day

Stock

1049464053000224
1 Piece(s)Available

Same day

Stock

10511571545000281
1 Piece(s)Available

Same day

Stock

106135108040000440
1 Piece(s)Available

Same day

Stock

108165161036000710
1 Piece(s)Available

Same day

Stock

10102262695340001273
1 Piece(s)Available

Same day

Stock

10122462886310001466
1 Piece(s)Available

Same day

Stock

10152874321260002259
1 Piece(s)Available

Same day

Stock

10173074588230002565
1 Piece(s)Available

8 Days or more

10203796381190003682
1 Piece(s)Available

Same day

Stock

10254297001160004540
1 Piece(s)Available

8 Days or more

102.573.538563000127
1 Piece(s)Available

8 Days or more

102633307500098
1 Piece(s)Available

Same day

Stock

1038456060000179
1 Piece(s)Available

Same day

Stock

10411471548000276
1 Piece(s)Available

Same day

Stock

105134108043000430
1 Piece(s)Available

Same day

Stock

106155135040000530
1 Piece(s)Available

Same day

Stock

108196199036000865
1 Piece(s)Available

Same day

Stock

10410471048000270
1 Piece(s)Available

Same day

Stock

10510443050000168
1 Piece(s)Available

Same day

Stock

10612471543000292
1 Piece(s)Available

8 Days or more

10814481738000385

Loading...

  1. 1
 

Basic Information

Type Ball Inner/Outer Ring Material 52100 Bearing Steel Bearing Style Double Shielded
Outer Ring Shape Flanged Precision Class 0 Specifications, Environment Standard
Load Direction Radial Number of Raceway Ring Rows Single Track Size Standards Metric Series
Rolling Element Material 52100 Bearing Steel Seal Part Structure Double Shielded

Frequently asked questions (FAQ)

質問: What is the Inner and Outer bearing tolerance for Class 0 bearings?
回答: The bearing tolerance can be found at: https://us.misumi-ec.com/pdf/fa/2010/p3499.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.