(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Groove Ball Bearings - Small and double-sealed.

Deep Groove Ball Bearings - Small and double-sealed.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type : Ball
•Bearing Style : Double Shielded
•Load Direction : Radial
For complete product overview and details on Small Deep Groove Ball Bearing - Double Shielded (MISUMI) see the sections below:

  • inCAD Components

(i)Caution

  • Due to the high demand of components, some products may have a delivery time impact or are temporarily unavailable to be sold.
Small Deep Groove Ball Bearings - Double Shielded:Related Image
・Materials
[ M ] Material: 52100 Bearing Steel

Specifications

Part Number
B626ZZ
Part NumberdDBr
(min)
Basic Load RatingAllowable Rotational Speed rpm (Reference)Relative DimensionsMass (g) (Reference)
Cr (Dynamic) NCor (Static) NDs
(min)
dh
(max)
R
(max)
B682ZZ252.30.0816950850002.73.90.080.17
B692ZZ63.00.1533098750003.04.80.150.38
B602ZZ73.5385127600003.25.80.58
B682AZZ2.562.60.0820874710003.74.90.080.29
B692AZZ73.50.15385127630003.855.650.150.55
B673ZZ362.50.120874710003.65.40.080.2
B683ZZ73390130630003.95.80.10.45
B693ZZ840.15560179600004.26.80.150.83
B603ZZ95570187560007.81.45
B623ZZ104630218500008.81.66
B633ZZ1350.21300485400004.611.40.23.33
B674ZZ472.50.122288600006.40.080.29
B684ZZ94640224530005.07.80.11.01
B694ZZ110.15715276480005.29.80.151.75
B604ZZ120.29573505.610.40.22.29
B624ZZ13513004854000011.43.04
B634ZZ160.31340523360006140.35.21
B675ZZ582.50.1218131530005.87.40.10.34
B685ZZ1150.15715281450006.29.80.21.96
B695ZZ1340.21080430430006.611.42.5
B605ZZ14513305054000012.43.48
B625ZZ160.31730670360007140.34.86
B635ZZ196233683532000178.34
B676ZZ61030.1495218450007.049.30.10.68
B686ZZ1350.151080440400007.011.80.152.69
B696ZZ150.213505307.613.40.23.72
B606ZZ1760.32190835380008150.36.08
B626ZZ19234088532000177.94
B636ZZ22733331423300002014.5
B678ZZ8123.50.1543274400009.0511.330.10.97
B688ZZ1650.21610710360009.614.40.24.02
B698ZZ1960.3199086510170.37.18
B608ZZ22733501400340002012
B628ZZ24840001590280002217
B638ZZ289456319832630.3
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
B602ZZ
B603ZZ
B604ZZ
B605ZZ
B606ZZ
B608ZZ
B623ZZ
B624ZZ
B625ZZ
B626ZZ
B628ZZ
B633ZZ
B634ZZ
B635ZZ
B636ZZ
B638ZZ
B673ZZ
B674ZZ
B675ZZ
B676ZZ
B678ZZ
B682AZZ
B682ZZ
B683ZZ
B684ZZ
B685ZZ
B686ZZ
B688ZZ
B692AZZ
B692ZZ
B693ZZ
B694ZZ
B695ZZ
B696ZZ
B698ZZ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B (or T)
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Allowable Rotational Speed
(rpm)
Basic Load Rating Cor (Static)
(N)
1 Piece(s)Available

8 Days or more

10273.538560000127
1 Piece(s)Available

Same day

Stock

1039557056000187
1 Piece(s)Available

Same day

Stock

10412495748000350
1 Piece(s)Available

Same day

Stock

105145133040000505
1 Piece(s)Available

Same day

Stock

106176219038000835
1 Piece(s)Available

Same day

Stock

1082273350340001400
1 Piece(s)Available

Same day

Stock

10310463050000218
1 Piece(s)Available

Same day

Stock

104135130040000485
1 Piece(s)Available

Same day

Stock

105165173036000670
1 Piece(s)Available

Same day

Stock

106196234032000885
1 Piece(s)Available

Same day

Stock

1082484000280001590
1 Piece(s)Available

Same day

Stock

103135130040000485
1 Piece(s)Available

Same day

Stock

104165134036000523
1 Piece(s)Available

Same day

Stock

105196233632000835
1 Piece(s)Available

Same day

Stock

1062273333300001423
1 Piece(s)Available

Same day

Stock

1082894563280001983
1 Piece(s)Available

Same day

Stock

10362.52087100074
1 Piece(s)Available

Same day

Stock

10472.52226000088
1 Piece(s)Available

Same day

Stock

10582.521853000131
1 Piece(s)Available

Same day

Stock

10610349545000218
1 Piece(s)Available

Same day

Stock

108123.554340000274
1 Piece(s)Available

Same day

Stock

102.562.62087100074
1 Piece(s)Available

Same day

Stock

10252.31698500050
1 Piece(s)Available

Same day

Stock

1037339063000130
1 Piece(s)Available

Same day

Stock

1049464053000224
1 Piece(s)Available

Same day

Stock

10511571545000281
1 Piece(s)Available

Same day

Stock

106135108040000440
1 Piece(s)Available

Same day

Stock

108165161036000710
1 Piece(s)Available

Same day

Stock

102.573.538563000127
1 Piece(s)Available

8 Days or more

102633307500098
1 Piece(s)Available

8 Days or more

1038456060000179
1 Piece(s)Available

Same day

Stock

10411471548000276
1 Piece(s)Available

Same day

Stock

105134108043000430
1 Piece(s)Available

Same day

Stock

106155135040000530
1 Piece(s)Available

Same day

Stock

108196199036000865

Loading...

  1. 1

Example

-->-->Small Deep Groove Ball Bearings - Double Shielded:Related Image
Small Deep Groove Ball Bearings - Double Shielded:Related Image
Small Deep Groove Ball Bearings - Double Shielded:Related Image
e-Catalog Search Key  #MA111  
܂ -->
 

Basic Information

Type Ball Inner/Outer Ring Material 52100 Bearing Steel Bearing Style Double Shielded
Outer Ring Shape Standard Precision Class 0 Specifications, Environment Standard
Load Direction Radial Number of Raceway Ring Rows Single Track Size Standards Metric Series
Rolling Element Material 52100 Bearing Steel Seal Part Structure Double Shielded

Frequently asked questions (FAQ)

質問: What is the Inner and Outer bearing tolerance for Class 0 bearings?
回答: The bearing tolerance can be found at: https://us.misumi-ec.com/pdf/fa/2010/p3499.pdf

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.