(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearings with Housing - Bottom mount, double bearings, with retaining rings.

Bearings with Housing - Bottom mount, double bearings, with retaining rings.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

•Type: Bearings with Housings
•Main Body Shape: Bottom Mount
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Double

  • METRIC
  • inCAD Components
Bearings with Housings - Bottom Mount, Double Bearings, Unretained:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
h Selectableh ConfigurableT, h Configurable TypeBearingHousingHousing
BGBWBBGBWFBBGBWTBSteel1045 Carbon SteelBlack Oxide
BGBWBGBWFBGBWTElectroless Nickel Plating
BGBWA-BGBWTAAluminum AlloyClear Anodize
BGBWSA--Stainless
Steel
BGBWS--304 Stainless Steel-
[ ! ]*Bearings with Rubber Seals (VV and DD) are all made of steel.

Specifications

Part Number-T-h
TypeBearingSeal
BGBW6000ZZ-25-30
Part NumberWidth THeight hdDH7dhBHLL1GM (Coarse)
TypeBearing No.SealSelectable1mm IncrementSelectableConfigurable
1mm Increment
Tolerance
Range①Range②
Selectable h
BGBWB
BGBW
BGBWA
BGBWSA
BGBWS


h Configurable
BGBWFB
BGBWF



T, h Configurable Type
BGBWTB
BGBWT
BGBWTA
623ZZ
Double Shielded


*VV
Non-Contact Sealed
Rubber Seal


DD
Contact Sealed
Rubber Seal
20 3019~2931~4015
20
25
15~30310+0.015
0
74h+920105M4
62420 30413+0.018
0
95h+112214
60520 30514105h+112416
62525 3019~2931~5020
25
30
20~3016125h+122816
60625 3523~3436~50617136h+1334226M5
62625 3519+0.021
0
156h+143624
60825 35822187h+153826
62825 3525 3025~3024208h+163422
690025 4023~3941~5025
30
40
25~401022196h+153220
600025 4026228h+173826
620030 4030249h+194028
690125 401224216h+163624
600125 4028248h+184028
620130 4023~3941~6032+0.025
0
2610h+204230
690225 5023~4951~6030
40
50
30~501528+0.021
0
257h+184230
600230 5026~4951~6032+0.025
0
289h+2050367M6
620235 50352911h+224430
690325 501730+0.021
0
277h+194230
600330 5035+0.025
0
3110h+225036
620335 5026~4951~70403412h+244836
690435 5040
50
60
40~602037349h+234531
600440 5031~4951~80423612h+2554388M8
620445 50474014h+286044
600540 6031~5961~8025474112h+286246
620545 6039~5961~9050
80
50~8052+0.030
0
4515h+31705010M10
600640 6030554813h+327454
620650 6039~5961~100625516h+368262
[ ! ]Check for available sizes in the price list. [ ! ]*No. 623, 624, 605 and 606 are not available for VV (Non-contact Sealed).

Alterations

Bearings with Housings - Bottom Mount, Double Bearings, Unretained:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BGBW6000DD-[25,​40]-[25,​30,​40]
BGBW6000VV-[25,​40]-[25,​30,​40]
BGBW6000ZZ-[25,​40]-[25,​30,​40]
BGBW6001DD-[25,​40]-[25,​30,​40]
BGBW6001VV-[25,​40]-[25,​30,​40]
BGBW6001ZZ-[25,​40]-[25,​30,​40]
BGBW6002DD-[30,​50]-[30,​40,​50]
BGBW6002VV-[30,​50]-[30,​40,​50]
BGBW6002ZZ-[30,​50]-[30,​40,​50]
BGBW6003DD-[30,​50]-[30,​40,​50]
BGBW6003VV-[30,​50]-[30,​40,​50]
BGBW6003ZZ-[30,​50]-[30,​40,​50]
BGBW6004DD-[40,​50]-[40,​50,​60]
BGBW6004VV-[40,​50]-[40,​50,​60]
BGBW6004ZZ-[40,​50]-[40,​50,​60]
BGBW6005DD-[40,​60]-[40,​50,​60]
BGBW6005VV-[40,​60]-[40,​50,​60]
BGBW6005ZZ-[40,​60]-[40,​50,​60]
BGBW6006DD-[40,​60]-[50,​80]
BGBW6006VV-[40,​60]-[50,​80]
BGBW6006ZZ-[40,​60]-[50,​80]
BGBW605DD-[20,​30]-[15,​20,​25]
BGBW605ZZ-[20,​30]-[15,​20,​25]
BGBW606DD-[25,​35]-[20,​25,​30]
BGBW606ZZ-[25,​35]-[20,​25,​30]
BGBW608DD-[25,​35]-[20,​25,​30]
BGBW608VV-[25,​35]-[20,​25,​30]
BGBW608ZZ-[25,​35]-[20,​25,​30]
BGBW6200DD-[30,​40]-[25,​30,​40]
BGBW6200VV-[30,​40]-[25,​30,​40]
BGBW6200ZZ-[30,​40]-[25,​30,​40]
BGBW6201DD-[30,​40]-[25,​30,​40]
BGBW6201VV-[30,​40]-[25,​30,​40]
BGBW6201ZZ-[30,​40]-[25,​30,​40]
BGBW6202DD-[35,​50]-[30,​40,​50]
BGBW6202VV-[35,​50]-[30,​40,​50]
BGBW6202ZZ-[35,​50]-[30,​40,​50]
BGBW6203DD-[35,​50]-[30,​40,​50]
BGBW6203VV-[35,​50]-[30,​40,​50]
BGBW6203ZZ-[35,​50]-[30,​40,​50]
BGBW6204DD-[45,​50]-[40,​50,​60]
BGBW6204VV-[45,​50]-[40,​50,​60]
BGBW6204ZZ-[45,​50]-[40,​50,​60]
BGBW6205DD-[45,​60]-[50,​80]
BGBW6205VV-[45,​60]-[50,​80]
BGBW6205ZZ-[45,​60]-[50,​80]
BGBW6206DD-[50,​60]-[50,​80]
BGBW6206VV-[50,​60]-[50,​80]
BGBW6206ZZ-[50,​60]-[50,​80]
BGBW623DD-[20,​30]-[15,​20,​25]
BGBW623ZZ-[20,​30]-[15,​20,​25]
BGBW624DD-[20,​30]-[15,​20,​25]
BGBW624ZZ-[20,​30]-[15,​20,​25]
BGBW625DD-[25,​30]-[20,​25,​30]
BGBW625VV-[25,​30]-[20,​25,​30]
BGBW625ZZ-[25,​30]-[20,​25,​30]
BGBW626DD-[25,​35]-[20,​25,​30]
BGBW626VV-[25,​35]-[20,​25,​30]
BGBW626ZZ-[25,​35]-[20,​25,​30]
BGBW628DD-[25,​35]-[25,​30]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Bearing Material Housing Material Holder Surface Treatment Height H
(mm)
Bearing Part Number Seals Lateral Width L
(mm)
Thickness, Height Indication T
(mm)
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon SteelElectroless Nickel Plating25 ~ 406000DD (Contact Rubber Seal)38T, h Selection25 ~ 40
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon SteelElectroless Nickel Plating25 ~ 406000VV (Non-Contact Rubber Seal)38T, h Selection25 ~ 40
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon SteelElectroless Nickel Plating25 ~ 406000ZZ (Double Shield)38T, h Selection25 ~ 40
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon SteelElectroless Nickel Plating25 ~ 406001DD (Contact Rubber Seal)40T, h Selection25 ~ 40
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon SteelElectroless Nickel Plating25 ~ 406001VV (Non-Contact Rubber Seal)40T, h Selection25 ~ 40
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon SteelElectroless Nickel Plating25 ~ 406001ZZ (Double Shield)40T, h Selection25 ~ 40
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon SteelElectroless Nickel Plating30 ~ 506002DD (Contact Rubber Seal)50T, h Selection30 ~ 50
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon SteelElectroless Nickel Plating30 ~ 506002VV (Non-Contact Rubber Seal)50T, h Selection30 ~ 50
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon SteelElectroless Nickel Plating30 ~ 506002ZZ (Double Shield)50T, h Selection30 ~ 50
1 Piece(s)

10 Days or more

1017[Steel] Steel1045 Carbon SteelElectroless Nickel Plating30 ~ 506003DD (Contact Rubber Seal)50T, h Selection30 ~ 50
1 Piece(s)

10 Days or more

1017[Steel] Steel1045 Carbon SteelElectroless Nickel Plating30 ~ 506003VV (Non-Contact Rubber Seal)50T, h Selection30 ~ 50
1 Piece(s)

10 Days or more

1017[Steel] Steel1045 Carbon SteelElectroless Nickel Plating30 ~ 506003ZZ (Double Shield)50T, h Selection30 ~ 50
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon SteelElectroless Nickel Plating40 ~ 606004DD (Contact Rubber Seal)54T, h Selection40 ~ 50
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon SteelElectroless Nickel Plating40 ~ 606004VV (Non-Contact Rubber Seal)54T, h Selection40 ~ 50
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon SteelElectroless Nickel Plating40 ~ 606004ZZ (Double Shield)54T, h Selection40 ~ 50
1 Piece(s)

10 Days or more

1025[Steel] Steel1045 Carbon SteelElectroless Nickel Plating40 ~ 606005DD (Contact Rubber Seal)62T, h Selection40 ~ 60
1 Piece(s)

10 Days or more

1025[Steel] Steel1045 Carbon SteelElectroless Nickel Plating40 ~ 606005VV (Non-Contact Rubber Seal)62T, h Selection40 ~ 60
1 Piece(s)

10 Days or more

1025[Steel] Steel1045 Carbon SteelElectroless Nickel Plating40 ~ 606005ZZ (Double Shield)62T, h Selection40 ~ 60
1 Piece(s)

10 Days or more

1030[Steel] Steel1045 Carbon SteelElectroless Nickel Plating50 ~ 806006DD (Contact Rubber Seal)74T, h Selection40 ~ 60
1 Piece(s)

10 Days or more

1030[Steel] Steel1045 Carbon SteelElectroless Nickel Plating50 ~ 806006VV (Non-Contact Rubber Seal)74T, h Selection40 ~ 60
1 Piece(s)

10 Days or more

1030[Steel] Steel1045 Carbon SteelElectroless Nickel Plating50 ~ 806006ZZ (Double Shield)74T, h Selection40 ~ 60
1 Piece(s)

10 Days or more

105[Steel] Steel1045 Carbon SteelElectroless Nickel Plating15 ~ 25605DD (Contact Rubber Seal)24T, h Selection20 ~ 30
1 Piece(s)

10 Days or more

105[Steel] Steel1045 Carbon SteelElectroless Nickel Plating15 ~ 25605ZZ (Double Shield)24T, h Selection20 ~ 30
1 Piece(s)

10 Days or more

106[Steel] Steel1045 Carbon SteelElectroless Nickel Plating20 ~ 30606DD (Contact Rubber Seal)34T, h Selection25 ~ 35
1 Piece(s)

10 Days or more

106[Steel] Steel1045 Carbon SteelElectroless Nickel Plating20 ~ 30606ZZ (Double Shield)34T, h Selection25 ~ 35
1 Piece(s)

10 Days or more

108[Steel] Steel1045 Carbon SteelElectroless Nickel Plating20 ~ 30608DD (Contact Rubber Seal)38T, h Selection25 ~ 35
1 Piece(s)

10 Days or more

108[Steel] Steel1045 Carbon SteelElectroless Nickel Plating20 ~ 30608VV (Non-Contact Rubber Seal)38T, h Selection25 ~ 35
1 Piece(s)

10 Days or more

108[Steel] Steel1045 Carbon SteelElectroless Nickel Plating20 ~ 30608ZZ (Double Shield)38T, h Selection25 ~ 35
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon SteelElectroless Nickel Plating25 ~ 406200DD (Contact Rubber Seal)40T, h Selection30 ~ 40
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon SteelElectroless Nickel Plating25 ~ 406200VV (Non-Contact Rubber Seal)40T, h Selection30 ~ 40
1 Piece(s)

10 Days or more

1010[Steel] Steel1045 Carbon SteelElectroless Nickel Plating25 ~ 406200ZZ (Double Shield)40T, h Selection30 ~ 40
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon SteelElectroless Nickel Plating25 ~ 406201DD (Contact Rubber Seal)42T, h Selection30 ~ 40
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon SteelElectroless Nickel Plating25 ~ 406201VV (Non-Contact Rubber Seal)42T, h Selection30 ~ 40
1 Piece(s)

10 Days or more

1012[Steel] Steel1045 Carbon SteelElectroless Nickel Plating25 ~ 406201ZZ (Double Shield)42T, h Selection30 ~ 40
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon SteelElectroless Nickel Plating30 ~ 506202DD (Contact Rubber Seal)44T, h Selection35 ~ 50
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon SteelElectroless Nickel Plating30 ~ 506202VV (Non-Contact Rubber Seal)44T, h Selection35 ~ 50
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon SteelElectroless Nickel Plating30 ~ 506202ZZ (Double Shield)44T, h Selection35 ~ 50
1 Piece(s)

10 Days or more

1017[Steel] Steel1045 Carbon SteelElectroless Nickel Plating30 ~ 506203DD (Contact Rubber Seal)48T, h Selection35 ~ 50
1 Piece(s)

10 Days or more

1017[Steel] Steel1045 Carbon SteelElectroless Nickel Plating30 ~ 506203VV (Non-Contact Rubber Seal)48T, h Selection35 ~ 50
1 Piece(s)

10 Days or more

1017[Steel] Steel1045 Carbon SteelElectroless Nickel Plating30 ~ 506203ZZ (Double Shield)48T, h Selection35 ~ 50
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon SteelElectroless Nickel Plating40 ~ 606204DD (Contact Rubber Seal)45T, h Selection45 ~ 50
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon SteelElectroless Nickel Plating40 ~ 606204VV (Non-Contact Rubber Seal)45T, h Selection45 ~ 50
1 Piece(s)

10 Days or more

1020[Steel] Steel1045 Carbon SteelElectroless Nickel Plating40 ~ 606204ZZ (Double Shield)45T, h Selection45 ~ 50
1 Piece(s)

10 Days or more

1025[Steel] Steel1045 Carbon SteelElectroless Nickel Plating50 ~ 806205DD (Contact Rubber Seal)62T, h Selection45 ~ 60
1 Piece(s)

10 Days or more

1025[Steel] Steel1045 Carbon SteelElectroless Nickel Plating50 ~ 806205VV (Non-Contact Rubber Seal)62T, h Selection45 ~ 60
1 Piece(s)

10 Days or more

1025[Steel] Steel1045 Carbon SteelElectroless Nickel Plating50 ~ 806205ZZ (Double Shield)62T, h Selection45 ~ 60
1 Piece(s)

10 Days or more

1030[Steel] Steel1045 Carbon SteelElectroless Nickel Plating50 ~ 806206DD (Contact Rubber Seal)74T, h Selection50 ~ 60
1 Piece(s)

10 Days or more

1030[Steel] Steel1045 Carbon SteelElectroless Nickel Plating50 ~ 806206VV (Non-Contact Rubber Seal)74T, h Selection50 ~ 60
1 Piece(s)

10 Days or more

1030[Steel] Steel1045 Carbon SteelElectroless Nickel Plating50 ~ 806206ZZ (Double Shield)74T, h Selection50 ~ 60
1 Piece(s)

10 Days or more

103[Steel] Steel1045 Carbon SteelElectroless Nickel Plating15 ~ 25623DD (Contact Rubber Seal)20T, h Selection20 ~ 30
1 Piece(s)

10 Days or more

103[Steel] Steel1045 Carbon SteelElectroless Nickel Plating15 ~ 25623ZZ (Double Shield)20T, h Selection20 ~ 30
1 Piece(s)

10 Days or more

104[Steel] Steel1045 Carbon SteelElectroless Nickel Plating15 ~ 25624DD (Contact Rubber Seal)22T, h Selection20 ~ 30
1 Piece(s)

10 Days or more

104[Steel] Steel1045 Carbon SteelElectroless Nickel Plating15 ~ 25624ZZ (Double Shield)22T, h Selection20 ~ 30
1 Piece(s)

10 Days or more

105[Steel] Steel1045 Carbon SteelElectroless Nickel Plating20 ~ 30625DD (Contact Rubber Seal)28T, h Selection25 ~ 30
1 Piece(s)

10 Days or more

105[Steel] Steel1045 Carbon SteelElectroless Nickel Plating20 ~ 30625VV (Non-Contact Rubber Seal)28T, h Selection25 ~ 30
1 Piece(s)

10 Days or more

105[Steel] Steel1045 Carbon SteelElectroless Nickel Plating20 ~ 30625ZZ (Double Shield)28T, h Selection25 ~ 30
1 Piece(s)

10 Days or more

106[Steel] Steel1045 Carbon SteelElectroless Nickel Plating20 ~ 30626DD (Contact Rubber Seal)36T, h Selection25 ~ 35
1 Piece(s)

10 Days or more

106[Steel] Steel1045 Carbon SteelElectroless Nickel Plating20 ~ 30626VV (Non-Contact Rubber Seal)36T, h Selection25 ~ 35
1 Piece(s)

10 Days or more

106[Steel] Steel1045 Carbon SteelElectroless Nickel Plating20 ~ 30626ZZ (Double Shield)36T, h Selection25 ~ 35
1 Piece(s)

10 Days or more

108[Steel] Steel1045 Carbon SteelElectroless Nickel Plating25 ~ 30628DD (Contact Rubber Seal)34T, h Selection25 ~ 35

Loading...

 

Basic Information

Shape Bottom Mount Bearing Used Deep Groove Ball Bearings Bearing Retained No
Number of Bearings Double Type Bearings with Housings

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.