(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearings with Housing - T-shaped, double bearings, with retaining rings.

Bearings with Housing - T-shaped, double bearings, with retaining rings.

Click this image to zoom it.

Move the mouse over the image to zoom

•Type: Bearings with Housings
•Main Body Shape: T-Shaped
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Double

  • METRIC
  • inCAD Components
Bearings with Housings - T Shaped, Double Bearings, with Positioning Groove, Unretained:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
Base Face TypeKey Groove Type
h Selectable h Configurableh Selectable h ConfigurableBearingHousingHousing
BSHWBBSHWFBBKHWBBKHWFBSteel1045 Carbon SteelBlack Oxide
BSHWBSHWFBKHW-Electroless Nickel Plating
BSHWA-BKHWA-Aluminum AlloyClear Anodize
BSHWSA---Stainless
Steel
BSHWS-BKHWS-304 Stainless Steel-
[ ! ]*Bearings with Rubber Seals (VV and DD) are all made of steel.
[ ! ]The surface of the punch marked side and the surface opposite of the punch mark side are the datum (See example).
[ ! ]Perpendicularity of the punch marked surface and the bottom surface is 0.02.

Specifications

Part Number-T-h
TypeBearingSeal
BSHW
BSHWFB
6000
6900
ZZ
VV
-
-
25
25
-
-
30
25
■Base Face Type
Part NumberT hdDH7dhBHLL1L2L3GSd1
TypeBearing No.SealSelectableConfigurable in 1mm Increment
Tolerance
h Selectable
BSHWB
BSHW
BSHWA
BSHWSA
BSHWS




h Configurable
BSHWFB
BSHWF
623ZZ
Double Shielded
(x1.0)

*VV
Non-Contact Sealed
Rubber Seal
(x1.1)

DD
Contact Sealed
Rubber Seal
(x1.1)
20 3015 20 25-310+0.015
0
74h+936261618554.5
624413+0.018
0
95h+1138281819
6055141040302020
60625 3520 25 3015~30617136h+1347352323.56105.5
608822+0.021
0
187h+1553412926.5
690025 4020 30 4015~4010196
600020~4026228h+1758463429
69011224216h+1656443228
600128248h+1860483630
690225 5030 40 5020~501525715
600230 5025~5032+0.025
0
289h+206854403476.5
690325 501730+0.021
0
277h+1964523832
600330 5035+0.025
0
3110h+2270564335
690435 5040 50 6030~602037349h+2373594536.5
600440 50423612h+258266504189
600540 60254741h+289676564810
600640 50 8040~803055+0.030
0
4813h+321048464522011
■Key Groove Type
Part NumberT hdDH7dhBHLL1L2L3h1GSd1Applicable Key Nominal Dimension
TypeBearing No.SealSelectableConfigurable in 1mm Increment
ToleranceToleranceTolerance
h Selectable
BKHWB
BKHW
BKHWA
BKHWS





h Configurable
BKHWFB

623ZZ
Double Shielded
(x1.0)

*VV
Non-Contact Sealed
Rubber Seal
(x1.1)

DD
Contact Sealed
Rubber Seal
(x1.1)
2030152025-310+0.015
0
74h+93626163±0.01251.4+0.1
0
554.53x3
624413+0.018
0
95h+11382818
605514104030204±0.01501.84x4
606253520253010~30617136h+134735236105.5
608822+0.021
0
187h+1553412962.86x6
6900254020304020~4010196
600026228h+175846348±0.01803.3+0.2
0
8x7
69011224216h+16564432
600128248h+18604836
6902255030405025~501525715
6002305032+0.025
0
289h+206854401076.510x8
690325501730+0.021
0
277h+19645238
6003305035+0.025
0
3110h+22705643
6904355040506035~602037349h+23735945
60044050423612h+2582665089
60054060254741h+2896765612±0.02151012x8
600640508040~803055+0.030
0
4813h+3210484642011
[ ! ]*No. 623, 624, 605 and 606 are not available for VV (Non-contact Sealed).

Alterations

Bearings with Housings - T Shaped, Double Bearings, with Positioning Groove, Unretained:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BKHW6000DD-[25,​40]-[20,​30,​40]
BKHW6000VV-[25,​40]-[20,​30,​40]
BKHW6000ZZ-[25,​40]-[20,​30,​40]
BKHW6001DD-[25,​40]-[20,​30,​40]
BKHW6001VV-[25,​40]-[20,​30,​40]
BKHW6001ZZ-[25,​40]-[20,​30,​40]
BKHW6002DD-[30,​50]-[30,​40,​50]
BKHW6002VV-[30,​50]-[30,​40,​50]
BKHW6002ZZ-[30,​50]-[30,​40,​50]
BKHW6003DD-[30,​50]-[30,​40,​50]
BKHW6003VV-[30,​50]-[30,​40,​50]
BKHW6003ZZ-[30,​50]-[30,​40,​50]
BKHW6004DD-[40,​50]-[40,​50,​60]
BKHW6004VV-[40,​50]-[40,​50,​60]
BKHW6004ZZ-[40,​50]-[40,​50,​60]
BKHW6005DD-[40,​60]-[40,​50,​60]
BKHW6005VV-[40,​60]-[40,​50,​60]
BKHW6005ZZ-[40,​60]-[40,​50,​60]
BKHW6006DD-[40,​60]-[40,​50,​80]
BKHW6006VV-[40,​60]-[40,​50,​80]
BKHW6006ZZ-[40,​60]-[40,​50,​80]
BKHW605DD-[20,​30]-[15,​20,​25]
BKHW605ZZ-[20,​30]-[15,​20,​25]
BKHW606DD-[25,​35]-[20,​25,​30]
BKHW606ZZ-[25,​35]-[20,​25,​30]
BKHW608DD-[25,​35]-[20,​25,​30]
BKHW608VV-[25,​35]-[20,​25,​30]
BKHW608ZZ-[25,​35]-[20,​25,​30]
BKHW623DD-[20,​30]-[15,​20,​25]
BKHW623ZZ-[20,​30]-[15,​20,​25]
BKHW624DD-[20,​30]-[15,​20,​25]
BKHW624ZZ-[20,​30]-[15,​20,​25]
BKHW6900DD-[25,​40]-[20,​30,​40]
BKHW6900VV-[25,​40]-[20,​30,​40]
BKHW6900ZZ-[25,​40]-[20,​30,​40]
BKHW6901DD-[25,​40]-[20,​30,​40]
BKHW6901VV-[25,​40]-[20,​30,​40]
BKHW6901ZZ-[25,​40]-[20,​30,​40]
BKHW6902DD-[25,​50]-[30,​40,​50]
BKHW6902VV-[25,​50]-[30,​40,​50]
BKHW6902ZZ-[25,​50]-[30,​40,​50]
BKHW6903DD-[25,​50]-[30,​40,​50]
BKHW6903VV-[25,​50]-[30,​40,​50]
BKHW6903ZZ-[25,​50]-[30,​40,​50]
BKHW6904DD-[35,​50]-[40,​50,​60]
BKHW6904VV-[35,​50]-[40,​50,​60]
BKHW6904ZZ-[35,​50]-[40,​50,​60]
BKHWA6000DD-[25,​40]-[20,​30,​40]
BKHWA6000VV-[25,​40]-[20,​30,​40]
BKHWA6000ZZ-[25,​40]-[20,​30,​40]
BKHWA6001DD-[25,​40]-[20,​30,​40]
BKHWA6001VV-[25,​40]-[20,​30,​40]
BKHWA6001ZZ-[25,​40]-[20,​30,​40]
BKHWA6002DD-[30,​50]-[30,​40,​50]
BKHWA6002VV-[30,​50]-[30,​40,​50]
BKHWA6002ZZ-[30,​50]-[30,​40,​50]
BKHWA6003DD-[30,​50]-[30,​40,​50]
BKHWA6003VV-[30,​50]-[30,​40,​50]
BKHWA6003ZZ-[30,​50]-[30,​40,​50]
BKHWA6004DD-[40,​50]-[40,​50,​60]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Bearing Material Housing Material Mount Type Holder Surface Treatment Height H
(mm)
Bearing Part Number Seals Lateral Width L
(mm)
Height Indication T
(mm)
1 Piece(s)

11 Days or more

1010[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating20 ~ 406000DD (Contact Rubber Seal)58Height Selection25 ~ 40
1 Piece(s)

11 Days or more

1010[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating20 ~ 406000VV (Non-Contact Rubber Seal)-Height Selection25 ~ 40
1 Piece(s)

11 Days or more

1010[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating20 ~ 406000ZZ (Double Shield)-Height Selection25 ~ 40
1 Piece(s)

11 Days or more

1012[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating20 ~ 406001DD (Contact Rubber Seal)-Height Selection25 ~ 40
1 Piece(s)

11 Days or more

1012[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating20 ~ 406001VV (Non-Contact Rubber Seal)-Height Selection25 ~ 40
1 Piece(s)

11 Days or more

1012[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating20 ~ 406001ZZ (Double Shield)-Height Selection25 ~ 40
1 Piece(s)

11 Days or more

1015[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating30 ~ 506002DD (Contact Rubber Seal)-Height Selection30 ~ 50
1 Piece(s)

11 Days or more

1015[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating30 ~ 506002VV (Non-Contact Rubber Seal)-Height Selection30 ~ 50
1 Piece(s)

11 Days or more

1015[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating30 ~ 506002ZZ (Double Shield)-Height Selection30 ~ 50
1 Piece(s)

11 Days or more

1017[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating30 ~ 506003DD (Contact Rubber Seal)-Height Selection30 ~ 50
1 Piece(s)

11 Days or more

1017[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating30 ~ 506003VV (Non-Contact Rubber Seal)-Height Selection30 ~ 50
1 Piece(s)

11 Days or more

1017[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating30 ~ 506003ZZ (Double Shield)-Height Selection30 ~ 50
1 Piece(s)

11 Days or more

1020[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating40 ~ 606004DD (Contact Rubber Seal)-Height Selection40 ~ 50
1 Piece(s)

11 Days or more

1020[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating40 ~ 606004VV (Non-Contact Rubber Seal)-Height Selection40 ~ 50
1 Piece(s)

11 Days or more

1020[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating40 ~ 606004ZZ (Double Shield)-Height Selection40 ~ 50
1 Piece(s)

11 Days or more

1025[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating40 ~ 606005DD (Contact Rubber Seal)-Height Selection40 ~ 60
1 Piece(s)

11 Days or more

1025[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating40 ~ 606005VV (Non-Contact Rubber Seal)-Height Selection40 ~ 60
1 Piece(s)

11 Days or more

1025[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating40 ~ 606005ZZ (Double Shield)-Height Selection40 ~ 60
1 Piece(s)

11 Days or more

1030[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating40 ~ 806006DD (Contact Rubber Seal)-Height Selection40 ~ 60
1 Piece(s)

11 Days or more

1030[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating40 ~ 806006VV (Non-Contact Rubber Seal)-Height Selection40 ~ 60
1 Piece(s)

11 Days or more

1030[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating40 ~ 806006ZZ (Double Shield)-Height Selection40 ~ 60
1 Piece(s)

11 Days or more

105[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating15 ~ 25605DD (Contact Rubber Seal)-Height Selection20 ~ 30
1 Piece(s)

11 Days or more

105[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating15 ~ 25605ZZ (Double Shield)-Height Selection20 ~ 30
1 Piece(s)

11 Days or more

106[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating20 ~ 30606DD (Contact Rubber Seal)-Height Selection25 ~ 35
1 Piece(s)

11 Days or more

106[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating20 ~ 30606ZZ (Double Shield)-Height Selection25 ~ 35
1 Piece(s)

11 Days or more

108[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating20 ~ 30608DD (Contact Rubber Seal)-Height Selection25 ~ 35
1 Piece(s)

11 Days or more

108[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating20 ~ 30608VV (Non-Contact Rubber Seal)-Height Selection25 ~ 35
1 Piece(s)

11 Days or more

108[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating20 ~ 30608ZZ (Double Shield)-Height Selection25 ~ 35
1 Piece(s)

11 Days or more

103[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating15 ~ 25623DD (Contact Rubber Seal)-Height Selection20 ~ 30
1 Piece(s)

11 Days or more

103[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating15 ~ 25623ZZ (Double Shield)-Height Selection20 ~ 30
1 Piece(s)

11 Days or more

104[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating15 ~ 25624DD (Contact Rubber Seal)-Height Selection20 ~ 30
1 Piece(s)

11 Days or more

104[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating15 ~ 25624ZZ (Double Shield)-Height Selection20 ~ 30
1 Piece(s)

11 Days or more

1010[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating20 ~ 406900DD (Contact Rubber Seal)-Height Selection25 ~ 40
1 Piece(s)

11 Days or more

1010[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating20 ~ 406900VV (Non-Contact Rubber Seal)-Height Selection25 ~ 40
1 Piece(s)

11 Days or more

1010[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating20 ~ 406900ZZ (Double Shield)-Height Selection25 ~ 40
1 Piece(s)

11 Days or more

1012[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating20 ~ 406901DD (Contact Rubber Seal)-Height Selection25 ~ 40
1 Piece(s)

11 Days or more

1012[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating20 ~ 406901VV (Non-Contact Rubber Seal)-Height Selection25 ~ 40
1 Piece(s)

11 Days or more

1012[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating20 ~ 406901ZZ (Double Shield)-Height Selection25 ~ 40
1 Piece(s)

11 Days or more

1015[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating30 ~ 506902DD (Contact Rubber Seal)-Height Selection25 ~ 50
1 Piece(s)

11 Days or more

1015[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating30 ~ 506902VV (Non-Contact Rubber Seal)-Height Selection25 ~ 50
1 Piece(s)

11 Days or more

1015[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating30 ~ 506902ZZ (Double Shield)-Height Selection25 ~ 50
1 Piece(s)

11 Days or more

1017[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating30 ~ 506903DD (Contact Rubber Seal)-Height Selection25 ~ 50
1 Piece(s)

11 Days or more

1017[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating30 ~ 506903VV (Non-Contact Rubber Seal)-Height Selection25 ~ 50
1 Piece(s)

11 Days or more

1017[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating30 ~ 506903ZZ (Double Shield)-Height Selection25 ~ 50
1 Piece(s)

11 Days or more

1020[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating40 ~ 606904DD (Contact Rubber Seal)-Height Selection35 ~ 50
1 Piece(s)

11 Days or more

1020[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating40 ~ 606904VV (Non-Contact Rubber Seal)-Height Selection35 ~ 50
1 Piece(s)

11 Days or more

1020[Steel] Steel1045 Carbon SteelKey Groove TypeElectroless Nickel Plating40 ~ 606904ZZ (Double Shield)-Height Selection35 ~ 50
1 Piece(s)

11 Days or more

1010[Steel] Steel[Aluminum Alloy] Aluminum AlloyKey Groove TypeClear Anodize20 ~ 406000DD (Contact Rubber Seal)-Height Selection25 ~ 40
1 Piece(s)

11 Days or more

1010[Steel] Steel[Aluminum Alloy] Aluminum AlloyKey Groove TypeClear Anodize20 ~ 406000VV (Non-Contact Rubber Seal)-Height Selection25 ~ 40
1 Piece(s)

11 Days or more

1010[Steel] Steel[Aluminum Alloy] Aluminum AlloyKey Groove TypeClear Anodize20 ~ 406000ZZ (Double Shield)-Height Selection25 ~ 40
1 Piece(s)

11 Days or more

1012[Steel] Steel[Aluminum Alloy] Aluminum AlloyKey Groove TypeClear Anodize20 ~ 406001DD (Contact Rubber Seal)-Height Selection25 ~ 40
1 Piece(s)

11 Days or more

1012[Steel] Steel[Aluminum Alloy] Aluminum AlloyKey Groove TypeClear Anodize20 ~ 406001VV (Non-Contact Rubber Seal)-Height Selection25 ~ 40
1 Piece(s)

11 Days or more

1012[Steel] Steel[Aluminum Alloy] Aluminum AlloyKey Groove TypeClear Anodize20 ~ 406001ZZ (Double Shield)-Height Selection25 ~ 40
1 Piece(s)

11 Days or more

1015[Steel] Steel[Aluminum Alloy] Aluminum AlloyKey Groove TypeClear Anodize30 ~ 506002DD (Contact Rubber Seal)-Height Selection30 ~ 50
1 Piece(s)

11 Days or more

1015[Steel] Steel[Aluminum Alloy] Aluminum AlloyKey Groove TypeClear Anodize30 ~ 506002VV (Non-Contact Rubber Seal)-Height Selection30 ~ 50
1 Piece(s)

11 Days or more

1015[Steel] Steel[Aluminum Alloy] Aluminum AlloyKey Groove TypeClear Anodize30 ~ 506002ZZ (Double Shield)-Height Selection30 ~ 50
1 Piece(s)

11 Days or more

1017[Steel] Steel[Aluminum Alloy] Aluminum AlloyKey Groove TypeClear Anodize30 ~ 506003DD (Contact Rubber Seal)-Height Selection30 ~ 50
1 Piece(s)

11 Days or more

1017[Steel] Steel[Aluminum Alloy] Aluminum AlloyKey Groove TypeClear Anodize30 ~ 506003VV (Non-Contact Rubber Seal)-Height Selection30 ~ 50
1 Piece(s)

11 Days or more

1017[Steel] Steel[Aluminum Alloy] Aluminum AlloyKey Groove TypeClear Anodize30 ~ 506003ZZ (Double Shield)-Height Selection30 ~ 50
1 Piece(s)

11 Days or more

1020[Steel] Steel[Aluminum Alloy] Aluminum AlloyKey Groove TypeClear Anodize40 ~ 606004DD (Contact Rubber Seal)-Height Selection40 ~ 50

Loading...

Example

Bearings with Housings - T Shaped, Double Bearings, with Positioning Groove, Unretained:Related Image
 

Basic Information

Shape T-Shaped Bearing Used Deep Groove Ball Bearings Bearing Retained No
Number of Bearings Double Type Bearings with Housings

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.