(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The length is configurable in 1mm intervals, seals available with contact, non-contact or double shield, the housing material can be configured in steel, stainless steel or aluminum with different options for surface treatments, the internal diameter, external diameter and the bearing they are selectable.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | |||
Round | Square | Compact | Bearings | Housing | Housing |
BGFRYB | BGFSYB | BGFCYB | Steel | 1045 Carbon Steel | Black Oxide |
BGFRY | BGFSY | BGFCY | Electroless Nickel Plating | ||
BAFRY | BAFSY | BAFCY | 2017 Aluminum Alloy | Clear Anodize | |
SBGFRY | - | - | Stainless Steel | 304 Stainless Steel | - |
Part Number | 1mm Increment | d | DH7 | B | H | W | T | dh | D1g7 | P.C.D. | K | A | F | d1 | d2 | H1 | |||||
Type | Bearing No. | Seal | L | S | Tolerance | Tolerance | |||||||||||||||
(Round) BGFRYB BGFRY BAFRY SBGFRY (Square) BGFSYB BGFSY BAFSY (Compact) BGFCYB BGFCY BAFCY | 623 | ZZ (Double Shielded) *VV Non-contact Rubber Sealed DD Contact Rubber Sealed ( ) ( ) | 20~40 | 5~28 | 3 | 10 | + 0.015 0 | 4 | 33 | 16 | 7 | 7 | 14 | -0.006 -0.024 | 24 | 27 | 24 | - | 6.5 | 3.5 | 3.1 |
624 | 20~40 | 5~28 | 4 | 13 | +0.018 0 | 5 | 35 | 18 | 9 | 17 | 26 | 28 | 26 | ||||||||
605 | 20~40 | 5~27 | 5 | 14 | 5 | 38 | 20 | 8 | 10 | 18 | 28 | 30 | 28 | 8 | 4.5 | 4.1 | |||||
625 | 30~40 | 10~22 | 16 | 5 | 40 | 22 | 12 | 20 | -0.007 -0.028 | 30 | 31 | 30 | |||||||||
606 | 20~40 | 5~27 | 6 | 17 | 6 | 41 | 23 | 13 | 21 | 31 | 32 | 31 | |||||||||
626 | 30~50 | 10~32 | 19 | +0.021 0 | 6 | 44 | 25 | 15 | 24 | 34 | 34 | 34 | |||||||||
678 | 20~40 | 5~27 | 8 | 12 | +0.018 0 | 3.5 | 35 | 18 | 10 | 16 | -0.006 -0.024 | 26 | 28 | 26 | 6.5 | 3.5 | 3.1 | ||||
698 | 25~50 | 5~37 | 19 | +0.021 0 | 6 | 44 | 25 | 15 | 24 | -0.007 -0.028 | 34 | 34 | 34 | 8 | 4.5 | 4.1 | |||||
608 | 20~50 | 5~37 | 22 | 7 | 47 | 29 | 18 | 27 | 37 | 36 | 37 | ||||||||||
628 | 30~50 | 10~32 | 24 | 8 | 50 | 32 | 20 | 30 | 40 | 37 | 40 | ||||||||||
6700 | 20~40 | 5~27 | 10 | 15 | +0.018 0 | 4 | 40 | 22 | 12 | 19 | 30 | 31 | 30 | ||||||||
6800 | 20~40 | 5~27 | 19 | +0.021 0 | 5 | 44 | 25 | 15 | 24 | 34 | 34 | 34 | |||||||||
6900 | 20~60 | 5~47 | 22 | 6 | 47 | 29 | 19 | 27 | 37 | 36 | 37 | ||||||||||
6000 | 30~60 | 10~42 | 26 | 8 | 52 | 34 | 22 | 32 | -0.009 -0.034 | 42 | 39 | 42 | |||||||||
6200 | 40~60 | 15~37 | 30 | 9 | 56 | 38 | 24 | 36 | 46 | 42 | 46 | ||||||||||
6701 | 20~40 | 5~27 | 12 | 18 | +0.018 0 | 4 | 44 | 25 | 15 | 23 | -0.007 -0.028 | 34 | 34 | 34 | |||||||
6801 | 25~50 | 5~37 | 21 | +0.021 0 | 5 | 47 | 29 | 17 | 26 | 37 | 36 | 37 | |||||||||
6901 | 30~60 | 10~42 | 24 | 6 | 50 | 31 | 21 | 30 | 40 | 38 | 40 | ||||||||||
6001 | 30~60 | 10~42 | 28 | 8 | 54 | 36 | 24 | 34 | -0.009 -0.034 | 44 | 40 | 44 | |||||||||
6201 | 40~70 | 15~47 | 32 | +0.025 0 | 10 | 58 | 40 | 26 | 38 | 48 | 43 | 48 | |||||||||
6702 | 25~60 | 10~42 | 15 | 21 | +0.021 0 | 4 | 47 | 29 | 18 | 26 | -0.007 -0.028 | 37 | 36 | 37 | |||||||
6802 | 25~60 | 10~42 | 24 | 5 | 50 | 32 | 20 | 30 | 40 | 37 | 40 | ||||||||||
6902 | 30~70 | 10~50 | 28 | 7 | 59 | 37 | 10 | 25 | 35 | -0.009 -0.034 | 47 | 45 | 47 | 9.5 | 5.5 | 5.1 | |||||
6002 | 40~70 | 15~45 | 32 | +0.025 0 | 9 | 62 | 40 | 28 | 38 | 50 | 46 | 50 | |||||||||
6202 | 40~70 | 15~45 | 35 | 11 | 66 | 44 | 29 | 42 | 54 | 49 | 54 | ||||||||||
6803 | 25~60 | 10~40 | 17 | 26 | +0.021 0 | 5 | 52 | 34 | 22 | 32 | 42 | 39 | 42 | 8 | 4.5 | 4.1 | |||||
6903 | 40~70 | 15~45 | 30 | 7 | 60 | 38 | 27 | 36 | 48 | 46 | 48 | 9.5 | 5.5 | 5.1 | |||||||
6003 | 40~70 | 15~45 | 35 | +0.025 0 | 10 | 66 | 44 | 31 | 42 | 54 | 50 | 54 | |||||||||
6203 | 50~70 | 20~40 | 40 | 12 | 72 | 50 | 34 | 48 | 60 | 54 | 60 | ||||||||||
6704 | 30~70 | 10~50 | 20 | 27 | +0.021 0 | 4 | 59 | 35 | 23 | 33 | 47 | 45 | 41 | 23 | 8 | 4.5 | 4.1 | ||||
6804 | 35~70 | 10~50 | 32 | +0.025 0 | 7 | 62 | 40 | 28 | 38 | 50 | 46 | 44 | 24 | 9.5 | 5.5 | 5.1 | |||||
6904 | 45~70 | 15~44 | 37 | 9 | 72 | 47 | 11 | 34 | 45 | 59 | 54 | 54 | 24 | 11 | 6.6 | 6.1 | |||||
6004 | 55~80 | 20~49 | 42 | 12 | 77 | 54 | 36 | 50 | 64 | 59 | 56 | 32 | |||||||||
6204 | 55~80 | 20~49 | 47 | 14 | 81 | 58 | 40 | 54 | -0.010 -0.040 | 68 | 62 | 59 | 34 | ||||||||
6805 | 35~70 | 15~44 | 25 | 37 | 7 | 72 | 47 | 34 | 45 | -0.009 -0.034 | 59 | 54 | 54 | 24 | |||||||
6905 | 35~70 | 15~44 | 42 | 9 | 77 | 54 | 36 | 50 | 64 | 59 | 55 | 32 | |||||||||
6005 | 55~80 | 20~47 | 47 | 12 | 88 | 58 | 13 | 41 | 54 | -0.010 -0.040 | 72 | 67 | 63 | 36 | 14 | 9 | 8.1 | ||||
6205 | 55~80 | 20~47 | 52 | +0.030 0 | 15 | 94 | 64 | 45 | 60 | 78 | 72 | 68 | 39 | ||||||||
6806 | 35~70 | 15~42 | 30 | 42 | +0.025 0 | 7 | 77 | 54 | 11 | 36 | 50 | -0.009 -0.034 | 64 | 59 | 56 | 32 | 11 | 6.6 | 6.1 | ||
6906 | 35~70 | 15~42 | 47 | 9 | 88 | 58 | 13 | 41 | 54 | -0.010 -0.040 | 72 | 67 | 62 | 36 | 14 | 9 | 8.1 | ||||
6006 | 55~80 | 20~47 | 55 | +0.030 0 | 13 | 96 | 66 | 48 | 62 | 80 | 73 | 70 | 40 | ||||||||
6206 | 55~120 | 20~87 | 62 | 16 | 104 | 74 | 55 | 70 | 88 | 79 | 77 | 44 | |||||||||
6007 | 55~120 | 20~87 | 35 | 62 | 14 | 104 | 74 | 55 | 70 | 88 | 79 | 75 | 44 | ||||||||
6207 | 55~120 | 20~87 | 72 | 17 | 126 | 88 | 20 | 64 | 84 | -0.012 -0.047 | 105 | 95 | 92 | 51 | 17.5 | 11 | 11 | ||||
6008 | 65~120 | 25~82 | 40 | 68 | 15 | 114 | 82 | 13 | 60 | 78 | -0.010 -0.040 | 96 | 86 | 80 | 54 | 14 | 9 | 8.1 | |||
6208 | 65~120 | 25~82 | 80 | 18 | 134 | 96 | 20 | 74 | 92 | -0.012 -0.047 | 113 | 102 | 98 | 56 | 17.5 | 11 | 11 | ||||
6010 | ZZ (Double Shielded) | 65~120 | 25~82 | 50 | 80 | 16 | 134 | 96 | 74 | 92 | 113 | - | 98 | 56 | |||||||
6210 | 70~120 | 25~82 | 90 | +0.035 0 | 20 | 147 | 110 | 83 | 106 | 126 | - | 104 | 72 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BAFCY6000DD-[30-60/1] |
BAFCY6000VV-[30-60/1] |
BAFCY6000ZZ-[30-60/1] |
BAFCY6001DD-[30-70/1] |
BAFCY6001VV-[30-70/1] |
BAFCY6001ZZ-[30-70/1] |
BAFCY6002DD-[40-70/1] |
BAFCY6002VV-[40-70/1] |
BAFCY6002ZZ-[40-70/1] |
BAFCY6003DD-[40-70/1] |
BAFCY6003VV-[40-70/1] |
BAFCY6003ZZ-[40-70/1] |
BAFCY6004DD-[55-80/1] |
BAFCY6004VV-[55-80/1] |
BAFCY6004ZZ-[55-80/1] |
BAFCY605DD-[20-40/1] |
BAFCY605ZZ-[20-40/1] |
BAFCY606DD-[20-40/1] |
BAFCY606ZZ-[20-40/1] |
BAFCY608DD-[20-50/1] |
BAFCY608VV-[20-50/1] |
BAFCY608ZZ-[20-50/1] |
BAFCY6200DD-[40-60/1] |
BAFCY6200VV-[40-60/1] |
BAFCY6200ZZ-[40-60/1] |
BAFCY6201DD-[40-70/1] |
BAFCY6201VV-[40-70/1] |
BAFCY6201ZZ-[40-70/1] |
BAFCY6202DD-[40-70/1] |
BAFCY6202VV-[40-70/1] |
BAFCY6202ZZ-[40-70/1] |
BAFCY6203DD-[50-70/1] |
BAFCY6203VV-[50-70/1] |
BAFCY6203ZZ-[50-70/1] |
BAFCY6204DD-[55-80/1] |
BAFCY6204VV-[55-80/1] |
BAFCY6204ZZ-[55-80/1] |
BAFCY623DD-[20-40/1] |
BAFCY623ZZ-[20-40/1] |
BAFCY624DD-[20-40/1] |
BAFCY624ZZ-[20-40/1] |
BAFCY625DD-[30-40/1] |
BAFCY625VV-[30-40/1] |
BAFCY625ZZ-[30-40/1] |
BAFCY626DD-[30-50/1] |
BAFCY626VV-[30-50/1] |
BAFCY626ZZ-[30-50/1] |
BAFCY628DD-[30-50/1] |
BAFCY628VV-[30-50/1] |
BAFCY628ZZ-[30-50/1] |
BAFCY6700DD-[20-40/1] |
BAFCY6700ZZ-[20-40/1] |
BAFCY6701DD-[20-40/1] |
BAFCY6701ZZ-[20-40/1] |
BAFCY6702DD-[25-60/1] |
BAFCY6702ZZ-[25-60/1] |
BAFCY6704DD-[30-70/1] |
BAFCY6704ZZ-[30-70/1] |
BAFCY678DD-[20-40/1] |
BAFCY678ZZ-[20-40/1] |
Loading...
Shape | Flanged Pilot Type | Bearing Used | Deep Groove Ball Bearings | Bearing Retained | No |
---|---|---|---|---|---|
Number of Bearings | Double | Type | Bearings with Housings |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy