(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The shell length is configurable between 20 and 40mm in 1mm intervals, the shell shape is selectable in three different options, round, square or compact, the shell material can be configured in steel or aluminum alloy with option Adding some surface treatment, the inner diameter can be selected from 3 to 50mm.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories Retaining Ring | |||
Round | Square | Compact | Bearing | Housing | Housing | |
BGFRZB | - | BGFCZB | Steel | 1045 Carbon Steel | Black Oxide | Spring Steel |
BGFRZ | BGFSZ | BGFCZ | Electroless Nickel Plating | 304 Stainless Steel | ||
BAFRZ | - | - | 2017 Aluminum Alloy | Clear Anodize | ||
SBAFRZ | - | SBAFCZ | Stainless Steel |
Part Number | - | L | - | S | |||||
Type | Bearing | Seal | |||||||
BGCN BGSN | 6000 6203 | ZZ DD | - - | 25 30 | - S12 When S is not specified, S dimension will be the minimum value. In this case, S=10 |
Part Number | 1mm Increment | d | DH7 | B | ℓ | H | W | T | dh | D1g7 | P.C.D. | K | A | F | d1 | d2 | H1 | |||||
Type | Bearing No. | Seal | L | S | ||||||||||||||||||
Tolerance | Tolerance | |||||||||||||||||||||
(Round) BGFRZB BGFRZ BAFRZ SBAFRZ (Square) BGFSZ (Compact) BGFCZB BGFCZ SBAFCZ | 623 | ZZ Double Shielded *VV Non-Contact Sealed Rubber Seal DD Contact Sealed Rubber Seal | 20~40 | 5~28 | 3 | 10 | + 0.015 0 | 4 | 2.65 | 33 | 16 | 7 | 7 | 14 | -0.006 -0.024 | 24 | 27 | 24 | - | 6.5 | 3.5 | 3.1 |
624 | 20~40 | 5~28 | 4 | 13 | + 0.018 0 | 5 | 2.65 | 35 | 18 | 9 | 17 | 26 | 28 | 26 | ||||||||
605 | 20~40 | 5~27 | 5 | 14 | 5 | 2.65 | 38 | 20 | 8 | 10 | 18 | 28 | 30 | 28 | 8 | 4.5 | 4.1 | |||||
625 | 30~40 | 10~22 | 16 | 5 | 2.65 | 40 | 22 | 12 | 20 | -0.007 -0.028 | 30 | 31 | 30 | |||||||||
606 | 20~40 | 5~27 | 6 | 17 | 6 | 2.65 | 41 | 23 | 13 | 21 | 31 | 32 | 31 | |||||||||
626 | 30~50 | 10~32 | 19 | + 0.021 0 | 6 | 2.65 | 44 | 25 | 15 | 24 | 34 | 34 | 34 | |||||||||
698 | 25~50 | 5~37 | 8 | 19 | 6 | 2.65 | 44 | 25 | 15 | 24 | 34 | 34 | 34 | |||||||||
608 | 20~50 | 5~37 | 22 | 7 | 2.65 | 47 | 29 | 18 | 27 | 37 | 36 | 37 | ||||||||||
628 | 30~50 | 10~32 | 24 | 8 | 2.85 | 50 | 32 | 20 | 30 | 40 | 37 | 40 | ||||||||||
6800 | 20~40 | 5~27 | 10 | 19 | 5 | 2.65 | 44 | 25 | 15 | 24 | 34 | 34 | 34 | |||||||||
6900 | 25~60 | 5~47 | 22 | 6 | 2.65 | 47 | 29 | 19 | 27 | 37 | 36 | 37 | ||||||||||
6000 | 30~60 | 10~42 | 26 | 8 | 2.85 | 52 | 34 | 22 | 32 | -0.009 -0.034 | 42 | 39 | 42 | |||||||||
6200 | 40~60 | 15~37 | 30 | 9 | 2.85 | 56 | 38 | 24 | 36 | 46 | 42 | 46 | ||||||||||
6801 | 25~50 | 5~37 | 12 | 21 | 5 | 2.85 | 47 | 29 | 17 | 26 | -0.007 -0.028 | 37 | 36 | 37 | ||||||||
6901 | 30~60 | 10~42 | 24 | 6 | 2.85 | 50 | 31 | 21 | 30 | 40 | 38 | 40 | ||||||||||
6001 | 30~60 | 10~42 | 28 | 8 | 2.85 | 54 | 36 | 24 | 34 | -0.009 -0.034 | 44 | 40 | 44 | |||||||||
6201 | 40~70 | 15~47 | 32 | + 0.025 0 | 10 | 2.85 | 58 | 40 | 26 | 38 | 48 | 43 | 48 | |||||||||
6802 | 25~60 | 10~42 | 15 | 24 | + 0.021 0 | 5 | 2.85 | 50 | 32 | 20 | 30 | -0.007 -0.028 | 40 | 37 | 40 | |||||||
6902 | 30~70 | 10~50 | 28 | 7 | 2.85 | 59 | 37 | 10 | 25 | 35 | -0.009 -0.034 | 47 | 45 | 47 | 9.5 | 5.5 | 5.1 | |||||
6002 | 40~70 | 15~45 | 32 | + 0.025 0 | 9 | 2.85 | 62 | 40 | 28 | 38 | 50 | 46 | 50 | |||||||||
6202 | 40~70 | 15~45 | 35 | 11 | 3.75 | 66 | 44 | 29 | 42 | 54 | 49 | 54 | ||||||||||
6903 | 40~70 | 15~45 | 17 | 30 | + 0.021 0 | 7 | 2.85 | 60 | 38 | 27 | 36 | 48 | 46 | 48 | ||||||||
6003 | 40~70 | 15~45 | 35 | + 0.025 0 | 10 | 3.75 | 66 | 44 | 31 | 42 | 54 | 50 | 54 | |||||||||
6203 | 50~70 | 20~40 | 40 | 12 | 3.95 | 72 | 50 | 34 | 48 | 60 | 54 | 60 | ||||||||||
6804 | 35~70 | 10~50 | 20 | 32 | 7 | 3.75 | 62 | 40 | 28 | 38 | 50 | 46 | 44 | 24 | ||||||||
6904 | 45~70 | 15~44 | 37 | 9 | 3.75 | 72 | 47 | 11 | 34 | 45 | 59 | 54 | 54 | 24 | 11 | 6.6 | 6.1 | |||||
6004 | 55~80 | 20~49 | 42 | 12 | 3.95 | 77 | 54 | 36 | 50 | 64 | 59 | 56 | 32 | |||||||||
6204 | 55~80 | 20~49 | 47 | 14 | 3.95 | 81 | 58 | 40 | 54 | -0.010 -0.040 | 68 | 62 | 59 | 34 | ||||||||
6805 | 35~70 | 15~44 | 25 | 37 | 7 | 3.75 | 72 | 47 | 34 | 45 | -0.009 -0.034 | 59 | 54 | 54 | 24 | |||||||
6905 | 35~70 | 15~44 | 42 | 9 | 3.95 | 77 | 54 | 36 | 50 | 64 | 59 | 55 | 32 | |||||||||
6005 | 55~80 | 20~47 | 47 | 12 | 3.95 | 88 | 58 | 13 | 41 | 54 | -0.010 -0.040 | 72 | 67 | 63 | 36 | 14 | 9 | 8.1 | ||||
6205 | 55~80 | 20~47 | 52 | + 0.030 0 | 15 | 4.2 | 94 | 64 | 45 | 60 | 78 | 72 | 68 | 39 | ||||||||
6806 | 35~70 | 15~42 | 30 | 42 | + 0.025 0 | 7 | 3.95 | 77 | 54 | 11 | 36 | 50 | -0.009 -0.034 | 64 | 59 | 56 | 32 | 11 | 6.6 | 6.1 | ||
6906 | 35~70 | 15~42 | 47 | 9 | 3.95 | 88 | 58 | 13 | 41 | 54 | -0.010 -0.040 | 72 | 67 | 62 | 36 | 14 | 9 | 8.1 | ||||
6006 | 55~80 | 20~47 | 55 | + 0.030 0 | 13 | 4.2 | 96 | 66 | 48 | 62 | 80 | 73 | 70 | 40 | ||||||||
6206 | 55~120 | 20~87 | 62 | 16 | 4.2 | 104 | 74 | 55 | 70 | 88 | 79 | 77 | 44 | |||||||||
6007 | 55~120 | 20~87 | 35 | 62 | 14 | 4.2 | 104 | 74 | 55 | 70 | 88 | 79 | 75 | 44 | ||||||||
6207 | 55~120 | 20~87 | 72 | 17 | 6 | 126 | 88 | 20 | 64 | 84 | -0.012 -0.047 | 105 | 95 | 92 | 51 | 17.5 | 11 | 11 | ||||
6008 | 65~120 | 25~82 | 40 | 68 | 15 | 5.2 | 114 | 82 | 13 | 60 | 78 | -0.010 -0.040 | 96 | 86 | 80 | 54 | 14 | 9 | 8.1 | |||
6208 | 65~120 | 25~82 | 80 | 18 | 6 | 134 | 96 | 20 | 74 | 92 | -0.012 -0.047 | 113 | 102 | 98 | 56 | 17.5 | 11 | 11 | ||||
6010 | ZZ Double Shielded | 65~120 | 25~82 | 50 | 80 | 16 | 6 | 134 | 96 | 74 | 92 | 113 | - | 98 | 56 | |||||||
6210 | 70~120 | 25~82 | 90 | + 0.035 0 | 20 | 7 | 147 | 110 | 83 | 106 | 126 | - | 104 | 72 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BAFRZ6000DD-[30-60/1] |
BAFRZ6000VV-[30-60/1] |
BAFRZ6000ZZ-[30-60/1] |
BAFRZ6001DD-[30-70/1] |
BAFRZ6001VV-[30-70/1] |
BAFRZ6001ZZ-[30-70/1] |
BAFRZ6002DD-[40-70/1] |
BAFRZ6002VV-[40-70/1] |
BAFRZ6002ZZ-[40-70/1] |
BAFRZ6003DD-[40-70/1] |
BAFRZ6003VV-[40-70/1] |
BAFRZ6003ZZ-[40-70/1] |
BAFRZ6004DD-[55-80/1] |
BAFRZ6004VV-[55-80/1] |
BAFRZ6004ZZ-[55-80/1] |
BAFRZ605DD-[20-40/1] |
BAFRZ605ZZ-[20-40/1] |
BAFRZ606DD-[20-40/1] |
BAFRZ606ZZ-[20-40/1] |
BAFRZ608DD-[20-50/1] |
BAFRZ608VV-[20-50/1] |
BAFRZ608ZZ-[20-50/1] |
BAFRZ6200DD-[40-60/1] |
BAFRZ6200VV-[40-60/1] |
BAFRZ6200ZZ-[40-60/1] |
BAFRZ6201DD-[40-70/1] |
BAFRZ6201VV-[40-70/1] |
BAFRZ6201ZZ-[40-70/1] |
BAFRZ6202DD-[40-70/1] |
BAFRZ6202VV-[40-70/1] |
BAFRZ6202ZZ-[40-70/1] |
BAFRZ6203DD-[50-70/1] |
BAFRZ6203VV-[50-70/1] |
BAFRZ6203ZZ-[50-70/1] |
BAFRZ6204DD-[55-80/1] |
BAFRZ6204VV-[55-80/1] |
BAFRZ6204ZZ-[55-80/1] |
BAFRZ623DD-[20-40/1] |
BAFRZ623ZZ-[20-40/1] |
BAFRZ624DD-[20-40/1] |
BAFRZ624ZZ-[20-40/1] |
BAFRZ625DD-[30-40/1] |
BAFRZ625VV-[30-40/1] |
BAFRZ625ZZ-[30-40/1] |
BAFRZ626DD-[30-50/1] |
BAFRZ626VV-[30-50/1] |
BAFRZ626ZZ-[30-50/1] |
BAFRZ628DD-[30-50/1] |
BAFRZ628VV-[30-50/1] |
BAFRZ628ZZ-[30-50/1] |
BAFRZ6800DD-[20-40/1] |
BAFRZ6800VV-[20-40/1] |
BAFRZ6800ZZ-[20-40/1] |
BAFRZ6801DD-[25-50/1] |
BAFRZ6801VV-[25-50/1] |
BAFRZ6801ZZ-[25-50/1] |
BAFRZ6802DD-[25-60/1] |
BAFRZ6802VV-[25-60/1] |
BAFRZ6802ZZ-[25-60/1] |
BAFRZ6804DD-[35-70/1] |
Loading...
Shape | Flanged Pilot Type | Bearing Used | Deep Groove Ball Bearings | Bearing Retained | Yes (with retaining ring) |
---|---|---|---|---|---|
Number of Bearings | Double | Type | Bearings with Housings |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy