(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
They do not have retaining rings, these models have two bearings in the housing. The internal diameter of the bearing can be selected from 3m to 50mm, the flange shape is configurable in round, square or compact type, the material can be selected between steel, stainless steel or aluminum alloy with options of surface treatments.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | |||
Round | Square | Compact | Bearings | Housing | Housing |
BGRCB | BGSCB | BGCCB | Steel | 1045 Carbon Steel | Black Oxide |
BGRC | BGSC | BGCC | Electroless Nickel Plating | ||
BARC | BASC | BACC | 2017 Aluminum Alloy | Clear Anodize | |
SBARC | SBASC | SBACC | Stainless Steel | ||
SBGRC | SBGSC | SBGCC | 304 Stainless Steel | - |
Part Number | L Selection | d | DH7 | B | H | W | T | dh | D1g7 | P.C.D. | K | A | F | d1 | d2 | H1 | |||||
Type | Bearing No. | Seal | Tolerance | Tolerance | |||||||||||||||||
(Round) BGRCB BGRC BARC SBARC SBGRC (Square) BGSCB BGSC BASC SBASC SBGSC (Compact) BGCCB BGCC BACC SBACC SBGCC | 623 | ZZ Double (Shielded) *VV Non-contact (Rubber Sealed) DD Contact (Rubber Sealed) | 20 | 30 | 3 | 10 | + 0.015 0 | 4 | 33 | 16 | 7 | 7 | 14 | -0.006 -0.024 | 24 | 27 | 24 | - | 6.5 | 3.5 | 3.1 |
624 | 20 | 30 | 4 | 13 | +0.018 0 | 5 | 35 | 18 | 9 | 17 | 26 | 28 | 26 | ||||||||
605 | 20 | 30 | 5 | 14 | 5 | 36 | 20 | 8 | 10 | 18 | 26 | 30 | 26 | 8 | 4.5 | 4.1 | |||||
625 | 25 | 30 | 16 | 5 | 38 | 22 | 12 | 20 | -0.007 -0.028 | 28 | 31 | 28 | |||||||||
606 | 20 | 35 | 6 | 17 | 6 | 39 | 23 | 13 | 21 | 29 | 32 | 29 | |||||||||
626 | 25 | 35 | 19 | +0.021 0 | 6 | 41 | 25 | 15 | 24 | 31 | 34 | 31 | |||||||||
678 | 20 | 30 | 8 | 12 | +0.018 0 | 3.5 | 34 | 18 | 10 | 16 | -0.006 -0.024 | 25 | 27 | 25 | 6.5 | 3.5 | 3.1 | ||||
698 | 25 | 35 | 19 | +0.021 0 | 6 | 41 | 25 | 15 | 24 | -0.007 -0.028 | 31 | 34 | 31 | 8 | 4.5 | 4.1 | |||||
608 | 25 | 35 | 22 | 7 | 45 | 29 | 18 | 27 | 35 | 36 | 35 | ||||||||||
628 | 25 | 35 | 24 | 8 | 47 | 32 | 20 | 30 | 37 | 37 | 37 | ||||||||||
6700 | 20 | 30 | 10 | 15 | +0.018 0 | 4 | 37 | 22 | 12 | 19 | 27 | 30 | 27 | ||||||||
6800 | 20 | 30 | 19 | +0.021 0 | 5 | 41 | 25 | 15 | 24 | 31 | 34 | 31 | |||||||||
6900 | 25 | 40 | 22 | 6 | 45 | 29 | 19 | 27 | 35 | 36 | 35 | ||||||||||
6000 | 25 | 40 | 26 | 8 | 50 | 34 | 22 | 32 | -0.009 -0.034 | 40 | 39 | 40 | |||||||||
6200 | 30 | 40 | 30 | 9 | 54 | 38 | 24 | 36 | 44 | 42 | 44 | ||||||||||
6701 | 20 | 30 | 12 | 18 | +0.018 0 | 4 | 40 | 25 | 15 | 23 | -0.007 -0.028 | 30 | 31 | 30 | |||||||
6801 | 25 | 35 | 21 | +0.021 0 | 5 | 44 | 29 | 17 | 26 | 34 | 35 | 34 | |||||||||
6901 | 25 | 40 | 24 | 6 | 48 | 31 | 21 | 30 | 38 | 38 | 38 | ||||||||||
6001 | 25 | 40 | 28 | 8 | 52 | 36 | 24 | 34 | -0.009 -0.034 | 42 | 40 | 42 | |||||||||
6201 | 30 | 40 | 32 | +0.025 0 | 10 | 56 | 40 | 26 | 38 | 46 | 43 | 46 | |||||||||
6702 | 25 | 35 | 15 | 21 | +0.021 0 | 4 | 44 | 29 | 18 | 26 | -0.007 -0.028 | 34 | 35 | 34 | |||||||
6802 | 25 | 35 | 24 | 5 | 47 | 32 | 20 | 30 | 37 | 37 | 37 | ||||||||||
6902 | 25 | 50 | 28 | 7 | 57 | 37 | 10 | 25 | 35 | -0.009 -0.034 | 45 | 45 | 45 | 9.5 | 5.5 | 5.1 | |||||
6002 | 30 | 50 | 32 | +0.025 0 | 9 | 60 | 40 | 28 | 38 | 48 | 46 | 48 | |||||||||
6202 | 35 | 50 | 35 | 11 | 64 | 44 | 29 | 42 | 52 | 49 | 52 | ||||||||||
6803 | 30 | 40 | 17 | 26 | +0.021 0 | 5 | 50 | 34 | 22 | 32 | 40 | 39 | 40 | 8 | 4.5 | 4.1 | |||||
6903 | 30 | 40 | 30 | 7 | 60 | 38 | 27 | 36 | 48 | 46 | 48 | 9.5 | 5.5 | 5.1 | |||||||
6003 | 35 | 50 | 35 | +0.025 0 | 10 | 66 | 44 | 31 | 42 | 54 | 50 | 54 | |||||||||
6203 | 40 | 50 | 40 | 12 | 72 | 50 | 34 | 48 | 60 | 54 | 60 | ||||||||||
6704 | 30 | 40 | 20 | 27 | +0.021 0 | 4 | 51 | 35 | 23 | 33 | 41 | 39 | 32 | 25 | 8 | 4.5 | 4.1 | ||||
6804 | 35 | 50 | 32 | +0.025 0 | 7 | 60 | 40 | 28 | 38 | 48 | 46 | 38 | 29 | 9.5 | 5.5 | 5.1 | |||||
6904 | 35 | 50 | 37 | 9 | 69 | 47 | 11 | 34 | 45 | 56 | 54 | 51 | 24 | 11 | 6.6 | 6.1 | |||||
6004 | 40 | 50 | 42 | 12 | 77 | 54 | 36 | 50 | 64 | 59 | 56 | 32 | |||||||||
6204 | 45 | 50 | 47 | 14 | 81 | 58 | 40 | 54 | -0.010 -0.040 | 68 | 62 | 59 | 34 | ||||||||
6805 | 35 | 50 | 25 | 37 | 7 | 69 | 47 | 34 | 45 | -0.009 -0.034 | 56 | 54 | 51 | 24 | |||||||
6905 | 35 | 50 | 42 | 9 | 77 | 54 | 36 | 50 | 64 | 59 | 56 | 32 | |||||||||
6005 | 40 | 60 | 47 | 12 | 88 | 58 | 13 | 41 | 54 | -0.010 -0.040 | 72 | 67 | 63 | 36 | 14 | 9 | 8.1 | ||||
6205 | 45 | 60 | 52 | +0.030 0 | 15 | 94 | 64 | 45 | 60 | 78 | 72 | 68 | 39 | ||||||||
6806 | 35 | 50 | 30 | 42 | +0.025 0 | 7 | 77 | 54 | 36 | 50 | -0.009 -0.034 | 64 | 59 | 56 | 32 | 11 | 6.6 | 6.1 | |||
6906 | 35 | 50 | 47 | 9 | 88 | 58 | 41 | 54 | -0.010 -0.040 | 72 | 67 | 63 | 36 | 14 | 9 | 8.1 | |||||
6006 | 40 | 60 | 55 | +0.030 0 | 13 | 96 | 66 | 48 | 62 | 80 | 73 | 70 | 40 | ||||||||
6206 | 50 | 60 | 62 | 16 | 104 | 74 | 55 | 70 | 88 | 79 | 77 | 44 | |||||||||
6007 | 50 | 60 | 35 | 62 | 14 | 104 | 74 | 55 | 70 | 88 | 79 | 75 | 44 | ||||||||
6207 | 60 | 80 | 72 | 17 | 126 | 88 | 20 | 64 | 84 | -0.012 -0.047 | 105 | 95 | 92 | 51 | 17.5 | 11 | 11 | ||||
6008 | 60 | 70 | 40 | 68 | 15 | 114 | 82 | 13 | 60 | 78 | -0.010 -0.040 | 96 | 86 | 80 | 54 | 14 | 9 | 8.1 | |||
6208 | 60 | 80 | 80 | 18 | 134 | 96 | 20 | 74 | 92 | -0.012 -0.047 | 113 | 102 | 98 | 56 | 17.5 | 11 | 11 | ||||
6010 | ZZ (Double Shielded) | 70 | 50 | 80 | 16 | 134 | 96 | 74 | 92 | 113 | - | 98 | 56 | ||||||||
6210 | 90 | 90 | +0.035 0 | 20 | 147 | 110 | 83 | 106 | 126 | - | 104 | 72 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BACC6000DD-[25,40] |
BACC6000VV-[25,40] |
BACC6000ZZ-[25,40] |
BACC6001DD-[25,40] |
BACC6001VV-[25,40] |
BACC6001ZZ-[25,40] |
BACC6002DD-[30,50] |
BACC6002VV-[30,50] |
BACC6002ZZ-[30,50] |
BACC6003DD-[35,50] |
BACC6003VV-[35,50] |
BACC6003ZZ-[35,50] |
BACC6004DD-[40,50] |
BACC6004VV-[40,50] |
BACC6004ZZ-[40,50] |
BACC605DD-[20,25,30,35] |
BACC605ZZ-[20,30] |
BACC606DD-[20,35] |
BACC606ZZ-[20,35] |
BACC608DD-[25,35] |
BACC608VV-[25,35] |
BACC608ZZ-[25,35] |
BACC6200DD-[30,40] |
BACC6200VV-[30,40] |
BACC6200ZZ-[30,40] |
BACC6201DD-[30,40] |
BACC6201VV-[30,40] |
BACC6201ZZ-[30,40] |
BACC6202DD-[35,50] |
BACC6202VV-[35,50] |
BACC6202ZZ-[35,50] |
BACC6203DD-[40,50] |
BACC6203VV-[40,50] |
BACC6203ZZ-[40,50] |
BACC6204DD-[45,50] |
BACC6204VV-[45,50] |
BACC6204ZZ-[45,50] |
BACC623DD-[20,30] |
BACC623ZZ-[20,30] |
BACC624DD-[20,30] |
BACC624ZZ-[20,30] |
BACC625DD-[25,30] |
BACC625VV-[25,30] |
BACC625ZZ-[25,30] |
BACC626VV-[25,35] |
BACC626ZZ-[25,35] |
BACC628DD-[25,35] |
BACC628VV-[25,35] |
BACC628ZZ-[25,35] |
BACC6700DD-[20,30] |
BACC6700ZZ-[20,30] |
BACC6701DD-[20,30] |
BACC6701ZZ-[20,30] |
BACC6702DD-[25,35] |
BACC6702ZZ-[25,35] |
BACC6704DD-[30,40] |
BACC6704ZZ-[30,40] |
BACC678DD-[20,30] |
BACC678ZZ-[20,30] |
BACC6800DD-[20,30] |
Loading...
Shape | Flange Type | Bearing Used | Deep Groove Ball Bearings | Bearing Retained | No |
---|---|---|---|---|---|
Number of Bearings | Double | Type | Bearings with Housings |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy