(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
These models have two bearings in the casing, the internal diameter of the bearing can be selected from 3m to 50mm, the shape of the flange is configurable in round, square or compact type, the material can be selected between steel, stainless steel or aluminum alloy. aluminum with surface treatment options.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessory Retaining Ring | |||
Round | Square | Compact | Bearings | Housing | Housing | |
BGRBB | BGSBB | BGCBB | Steel | 1045 Carbon Steel | Black Oxide | Spring Steel |
BGRB | BGSB | BGCB | Electroless Nickel Plating | *304 Stainless Steel | ||
BARB | BASB | BACB | 2017 Aluminum Alloy | Clear Anodize | 304 Stainless Steel | |
SBARB | SBASB | SBACB | Stainless Steel | |||
SBGRB | SBGSB | SBGCB | 304 Stainless Steel | - |
Part Number | L Selection | d | DH7 | B | ℓ | H | W | T | dh | D1g7 | P.C.D. | K | A | F | d1 | d2 | H1 | |||||
Type | Bearing No. | Seal | Tolerance | Tolerance | ||||||||||||||||||
(Round) BGRBB BGRB BARB SBARB SBGRB (Square) BGSBB BGSB BASB SBASB SBGSB (Compact) BGCBB BGCB BACB SBACB SBGCB | 623 | ZZ Double (Shielded) *VV Non-contact (Rubber Sealed) DD Contact (Rubber Sealed) | 20 | 30 | 3 | 10 | + 0.015 0 | 4 | 2.65 | 33 | 16 | 7 | 7 | 14 | -0.006 -0.024 | 24 | 27 | 24 | - | 6.5 | 3.5 | 3.1 |
624 | 20 | 30 | 4 | 13 | +0.018 0 | 5 | 2.65 | 35 | 18 | 9 | 17 | 26 | 28 | 26 | ||||||||
605 | 20 | 30 | 5 | 14 | 5 | 2.65 | 36 | 20 | 8 | 10 | 18 | 26 | 30 | 26 | 8 | 4.5 | 4.1 | |||||
625 | 25 | 30 | 16 | 5 | 2.65 | 38 | 22 | 12 | 20 | -0.007 -0.028 | 28 | 31 | 28 | |||||||||
606 | 20 | 35 | 6 | 17 | 6 | 2.65 | 39 | 23 | 13 | 21 | 29 | 32 | 29 | |||||||||
626 | 25 | 35 | 19 | +0.021 0 | 6 | 2.65 | 41 | 25 | 15 | 24 | 31 | 34 | 31 | |||||||||
698 | 25 | 35 | 8 | 19 | 6 | 2.65 | 41 | 25 | 15 | 24 | 31 | 34 | 31 | |||||||||
608 | 25 | 35 | 22 | 7 | 2.65 | 45 | 29 | 18 | 27 | 35 | 36 | 35 | ||||||||||
628 | 25 | 35 | 24 | 8 | 2.85 | 47 | 32 | 20 | 30 | 37 | 37 | 37 | ||||||||||
6800 | 20 | 30 | 10 | 19 | 5 | 2.65 | 41 | 25 | 15 | 24 | 31 | 34 | 31 | |||||||||
6900 | 25 | 40 | 22 | 6 | 2.65 | 45 | 29 | 19 | 27 | 35 | 36 | 35 | ||||||||||
6000 | 25 | 40 | 26 | 8 | 2.85 | 50 | 34 | 22 | 32 | -0.009 -0.034 | 40 | 39 | 40 | |||||||||
6200 | 30 | 40 | 30 | 9 | 2.85 | 54 | 38 | 24 | 36 | 44 | 42 | 44 | ||||||||||
6801 | 25 | 35 | 12 | 21 | 5 | 2.85 | 44 | 29 | 17 | 26 | -0.007 -0.028 | 34 | 35 | 34 | ||||||||
6901 | 25 | 40 | 24 | 6 | 2.85 | 48 | 31 | 21 | 30 | 38 | 38 | 38 | ||||||||||
6001 | 25 | 40 | 28 | 8 | 2.85 | 52 | 36 | 24 | 34 | -0.009 -0.034 | 42 | 40 | 42 | |||||||||
6201 | 30 | 40 | 32 | +0.025 0 | 10 | 2.85 | 56 | 40 | 26 | 38 | 46 | 43 | 46 | |||||||||
6802 | 25 | 35 | 15 | 24 | +0.021 0 | 5 | 2.85 | 47 | 32 | 20 | 30 | -0.007 -0.028 | 37 | 37 | 37 | |||||||
6902 | 25 | 50 | 28 | 7 | 2.85 | 57 | 37 | 10 | 25 | 35 | -0.009 -0.034 | 45 | 45 | 45 | 9.5 | 5.5 | 5.1 | |||||
6002 | 30 | 50 | 32 | +0.025 0 | 9 | 2.85 | 60 | 40 | 28 | 38 | 48 | 46 | 48 | |||||||||
6202 | 35 | 50 | 35 | 11 | 3.75 | 64 | 44 | 29 | 42 | 52 | 49 | 52 | ||||||||||
6903 | 30 | 40 | 17 | 30 | +0.021 0 | 7 | 2.85 | 60 | 38 | 27 | 36 | 48 | 46 | 48 | ||||||||
6003 | 35 | 50 | 35 | +0.025 0 | 10 | 3.75 | 66 | 44 | 31 | 42 | 54 | 50 | 54 | |||||||||
6203 | 40 | 50 | 40 | 12 | 3.95 | 72 | 50 | 34 | 48 | 60 | 54 | 60 | ||||||||||
6804 | 35 | 50 | 20 | 32 | 7 | 3.75 | 60 | 40 | 28 | 38 | 48 | 46 | 38 | 29 | ||||||||
6904 | 35 | 50 | 37 | 9 | 3.75 | 69 | 47 | 11 | 34 | 45 | 56 | 54 | 51 | 24 | 11 | 6.6 | 6.1 | |||||
6004 | 40 | 50 | 42 | 12 | 3.95 | 77 | 54 | 36 | 50 | 64 | 59 | 56 | 32 | |||||||||
6204 | 45 | 50 | 47 | 14 | 3.95 | 81 | 58 | 40 | 54 | -0.010 -0.040 | 68 | 62 | 59 | 34 | ||||||||
6805 | 35 | 50 | 25 | 37 | 7 | 3.75 | 69 | 47 | 34 | 45 | -0.009 -0.034 | 56 | 54 | 51 | 24 | |||||||
6905 | 35 | 50 | 42 | 9 | 3.95 | 77 | 54 | 36 | 50 | 64 | 59 | 56 | 32 | |||||||||
6005 | 40 | 60 | 47 | 12 | 3.95 | 88 | 58 | 13 | 41 | 54 | -0.010 -0.040 | 72 | 67 | 63 | 36 | 14 | 9 | 8.1 | ||||
6205 | 45 | 60 | 52 | +0.030 0 | 15 | 4.2 | 94 | 64 | 45 | 60 | 78 | 72 | 68 | 39 | ||||||||
6806 | 35 | 50 | 30 | 42 | +0.025 0 | 7 | 3.95 | 77 | 54 | 36 | 50 | -0.009 -0.034 | 64 | 59 | 56 | 32 | 11 | 6.6 | 6.1 | |||
6906 | 35 | 50 | 47 | 9 | 3.95 | 88 | 58 | 41 | 54 | -0.010 -0.040 | 72 | 67 | 63 | 36 | 14 | 9 | 8.1 | |||||
6006 | 40 | 60 | 55 | +0.030 0 | 13 | 4.2 | 96 | 66 | 48 | 62 | 80 | 73 | 70 | 40 | ||||||||
6206 | 50 | 60 | 62 | 16 | 4.2 | 104 | 74 | 55 | 70 | 88 | 79 | 77 | 44 | |||||||||
6007 | 50 | 60 | 35 | 62 | 14 | 4.2 | 104 | 74 | 55 | 70 | 88 | 79 | 75 | 44 | ||||||||
6207 | 60 | 80 | 72 | 17 | 6 | 126 | 88 | 20 | 64 | 84 | -0.012 -0.047 | 105 | 95 | 92 | 51 | 17.5 | 11 | 11 | ||||
6008 | 60 | 70 | 40 | 68 | 15 | 5.2 | 114 | 82 | 13 | 60 | 78 | -0.010-0.040 | 96 | 86 | 80 | 54 | 14 | 9 | 8.1 | |||
6208 | 60 | 80 | 80 | 18 | 6 | 134 | 96 | 20 | 74 | 92 | -0.012 -0.047 | 113 | 102 | 98 | 56 | 17.5 | 11 | 11 | ||||
6010 | ZZ (Double Shielded) | 70 | 50 | 80 | 16 | 6 | 134 | 96 | 74 | 92 | 113 | - | 98 | 56 | ||||||||
6210 | 90 | 90 | +0.035 0 | 20 | 7 | 147 | 110 | 83 | 106 | 126 | - | 104 | 72 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BACB6000DD-25 |
BACB6000DD-40 |
BACB6000VV-25 |
BACB6000VV-40 |
BACB6000ZZ-25 |
BACB6000ZZ-40 |
BACB6001DD-25 |
BACB6001DD-40 |
BACB6001VV-25 |
BACB6001VV-40 |
BACB6001ZZ-25 |
BACB6001ZZ-40 |
BACB6002DD-30 |
BACB6002DD-50 |
BACB6002VV-30 |
BACB6002VV-50 |
BACB6002ZZ-30 |
BACB6002ZZ-50 |
BACB6003DD-35 |
BACB6003DD-50 |
BACB6003VV-35 |
BACB6003VV-50 |
BACB6003ZZ-35 |
BACB6003ZZ-50 |
BACB6004DD-40 |
BACB6004DD-50 |
BACB6004VV-40 |
BACB6004VV-50 |
BACB6004ZZ-40 |
BACB6004ZZ-50 |
BACB605DD-20 |
BACB605DD-30 |
BACB605ZZ-20 |
BACB605ZZ-30 |
BACB606DD-20 |
BACB606DD-35 |
BACB606ZZ-20 |
BACB606ZZ-35 |
BACB608DD-25 |
BACB608DD-35 |
BACB608VV-25 |
BACB608VV-35 |
BACB608ZZ-25 |
BACB608ZZ-35 |
BACB6200DD-30 |
BACB6200DD-40 |
BACB6200VV-30 |
BACB6200VV-40 |
BACB6200ZZ-30 |
BACB6200ZZ-40 |
BACB6201DD-30 |
BACB6201DD-40 |
BACB6201VV-30 |
BACB6201VV-40 |
BACB6201ZZ-30 |
BACB6201ZZ-40 |
BACB6202DD-35 |
BACB6202DD-50 |
BACB6202VV-35 |
BACB6202VV-50 |
Loading...
Shape | Flange Type | Bearing Used | Deep Groove Ball Bearings | Bearing Retained | Yes (with retaining ring) |
---|---|---|---|---|---|
Number of Bearings | Double | Type | Bearings with Housings |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy