(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearings with Housing - Direct mounting, with retaining rings.

Bearings with Housing - Direct mounting, with retaining rings.
  • Volume Discount
  • Lead Time Reduction

Flange shape selectable between square, round or compact, bearing material and casing configurable in carbon steel or stainless steel with options for surface processing. Three different types of seals available and internal diameter measurements selectable in sizes from 3 to 50mm.

  • METRIC
  • inCAD Components
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
Retaining Ring
RoundSquareCompactBearingHousingHousing
BGRABBGSABBGCABSteel1045 Carbon SteelBlack OxideSpring Steel
BGRABGSABGCAElectroless Nickel Plating304 Stainless Steel*1
BARABASABACA2017 Aluminum AlloyClear Anodize304 Stainless Steel
SBARASBASASBACAStainless Steel
SBGRASBGSASBGCA304 Stainless Steel-
[ ! ]*Bearings with Rubber Seals (VV and DD) are all made of steel.
[ ! ]*1 When D is 68~90, the retaining ring is Spring Steel+Electroless Nickel Plating.

Specifications

Part Number
TypeBearingSeal
BGRAB
BGSA
6000
6900
ZZ
DD
Part NumberdDH7BHWT1dhP.C.D.KAFM (Coarse)(d2)d1H1
TypeBearing No.SealTolerance
(Round)
BGRAB
BGRA
BARA
SBARA
SBGRA


(Square)
BGSAB
BGSA
BASA
SBASA
SBGSA


(Compact)
BGCAB
BGCA
BACA
SBACA
SBGCA
623ZZ
Double Shielded

VV*2
Non-Contact Sealed
Rubber Seal

DD
Contact Sealed
Rubber Seal
310+ 0.015
0
43316927242724-M4
(3.3)
6.53.4
624413+ 0.018
0
53518109262826
605514536201010263026M5
(4.3)
84.4
62516538221012283128
606617639231113293229
62619+ 0.021
0
641251115313431
698819641251115313431
60822745291218353635
62824847321320373737
68001019541251015313431
690022645291119353635
600026850341322403940
620030954381424444244
68011221544291017343534
690124648311121383838
600128852361324424042
620132+ 0.025
0
1056401526464346
68021524+ 0.021
0
547321020373737
690228757371225454545M6
(5.2)
9.55.4
600232+ 0.025
0
960401428484648
6202351164441729524952
69031730+ 0.021
0
760381227484648
600335+ 0.025
0
1066441631545054
6203401272501834605460
6804203276040122848463829
69043796947153456545124M8
(6.8)
116.5
600442127754183664595632
620447148158204068625934
6805253776947133456545124
69054297754153664595632
600547128858184172676336M10
(8.5)
148.6
620552+ 0.030
0
159464224578726839
68063042+ 0.025
0
77754133664595632M8(6.8)116.5
69064798858154172676336M10
(8.5)
148.6
600655+ 0.030
0
139666204880737040
6206621610474235588797744
600735142175
620772171268826364105959251M12(10.5)17.511
6008406815114822326096868054M10(8.5)148.6
6208801813496273741131029856M12
(10.5)
17.511
6010ZZ
Double Shielded
501625-
621090+ 0.035
0
2014711031483126-10472
[ ! ]Check for available sizes in the price list.
[ ! ]*2 No. 623, 624, 605 and 606 are not available for VV (Non-contact Sealed).

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BACA6000DD
BACA6000VV
BACA6000ZZ
BACA6001DD
BACA6001VV
BACA6001ZZ
BACA6002DD
BACA6002VV
BACA6002ZZ
BACA6003DD
BACA6003VV
BACA6003ZZ
BACA6004DD
BACA6004VV
BACA6004ZZ
BACA605DD
BACA605ZZ
BACA606DD
BACA606ZZ
BACA608DD
BACA608VV
BACA608ZZ
BACA6200DD
BACA6200VV
BACA6200ZZ
BACA6201DD
BACA6201VV
BACA6201ZZ
BACA6202DD
BACA6202VV
BACA6202ZZ
BACA6203DD
BACA6203VV
BACA6203ZZ
BACA6204DD
BACA6204VV
BACA6204ZZ
BACA623DD
BACA623ZZ
BACA624DD
BACA624ZZ
BACA625DD
BACA625VV
BACA625ZZ
BACA626DD
BACA626VV
BACA626ZZ
BACA628DD
BACA628VV
BACA628ZZ
BACA6800DD
BACA6800VV
BACA6800ZZ
BACA6801DD
BACA6801VV
BACA6801ZZ
BACA6802DD
BACA6802VV
BACA6802ZZ
BACA6804DD
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Bearing Material Housing Material Flange Shape Housing Width (T or L)
(mm)
Holder Surface Treatment Bearing Part Number Seals Flange O.D. H
(φ)
1 Piece(s)Available

9 Days or more

1010[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type13Clear Anodize6000DD (Contact Rubber Seal)50
1 Piece(s)Available

9 Days or more

1010[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type13Clear Anodize6000VV (Non-Contact Rubber Seal)50
1 Piece(s)Available

8 Days or more

1010[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type13Clear Anodize6000ZZ (Double Shield)50
1 Piece(s)Available

9 Days or more

1012[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type13Clear Anodize6001DD (Contact Rubber Seal)52
1 Piece(s)Available

9 Days or more

1012[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type13Clear Anodize6001VV (Non-Contact Rubber Seal)52
1 Piece(s)Available

8 Days or more

1012[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type13Clear Anodize6001ZZ (Double Shield)52
1 Piece(s)Available

9 Days or more

1015[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type14Clear Anodize6002DD (Contact Rubber Seal)60
1 Piece(s)Available

9 Days or more

1015[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type14Clear Anodize6002VV (Non-Contact Rubber Seal)60
1 Piece(s)Available

9 Days or more

1015[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type14Clear Anodize6002ZZ (Double Shield)60
1 Piece(s)Available

9 Days or more

1017[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type16Clear Anodize6003DD (Contact Rubber Seal)66
1 Piece(s)Available

9 Days or more

1017[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type16Clear Anodize6003VV (Non-Contact Rubber Seal)66
1 Piece(s)Available

9 Days or more

1017[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type16Clear Anodize6003ZZ (Double Shield)66
1 Piece(s)Available

9 Days or more

1020[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type18Clear Anodize6004DD (Contact Rubber Seal)77
1 Piece(s)Available

9 Days or more

1020[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type18Clear Anodize6004VV (Non-Contact Rubber Seal)77
1 Piece(s)Available

9 Days or more

1020[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type18Clear Anodize6004ZZ (Double Shield)77
1 Piece(s)Available

9 Days or more

105[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type10Clear Anodize605DD (Contact Rubber Seal)36
1 Piece(s)Available

9 Days or more

105[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type10Clear Anodize605ZZ (Double Shield)36
1 Piece(s)Available

9 Days or more

106[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type11Clear Anodize606DD (Contact Rubber Seal)39
1 Piece(s)Available

9 Days or more

106[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type11Clear Anodize606ZZ (Double Shield)39
1 Piece(s)Available

9 Days or more

108[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type12Clear Anodize608DD (Contact Rubber Seal)45
1 Piece(s)Available

9 Days or more

108[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type12Clear Anodize608VV (Non-Contact Rubber Seal)45
1 Piece(s)Available

9 Days or more

108[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type12Clear Anodize608ZZ (Double Shield)45
1 Piece(s)Available

9 Days or more

1010[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type14Clear Anodize6200DD (Contact Rubber Seal)54
1 Piece(s)Available

9 Days or more

1010[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type14Clear Anodize6200VV (Non-Contact Rubber Seal)54
1 Piece(s)Available

9 Days or more

1010[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type14Clear Anodize6200ZZ (Double Shield)54
1 Piece(s)Available

9 Days or more

1012[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type15Clear Anodize6201DD (Contact Rubber Seal)56
1 Piece(s)Available

9 Days or more

1012[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type15Clear Anodize6201VV (Non-Contact Rubber Seal)56
1 Piece(s)Available

9 Days or more

1012[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type15Clear Anodize6201ZZ (Double Shield)56
1 Piece(s)Available

9 Days or more

1015[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type17Clear Anodize6202DD (Contact Rubber Seal)64
1 Piece(s)Available

9 Days or more

1015[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type17Clear Anodize6202VV (Non-Contact Rubber Seal)64
1 Piece(s)Available

9 Days or more

1015[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type17Clear Anodize6202ZZ (Double Shield)64
1 Piece(s)Available

9 Days or more

1017[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type18Clear Anodize6203DD (Contact Rubber Seal)72
1 Piece(s)Available

9 Days or more

1017[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type18Clear Anodize6203VV (Non-Contact Rubber Seal)72
1 Piece(s)Available

9 Days or more

1017[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type18Clear Anodize6203ZZ (Double Shield)72
1 Piece(s)Available

9 Days or more

1020[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type20Clear Anodize6204DD (Contact Rubber Seal)81
1 Piece(s)Available

9 Days or more

1020[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type20Clear Anodize6204VV (Non-Contact Rubber Seal)81
1 Piece(s)Available

9 Days or more

1020[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type20Clear Anodize6204ZZ (Double Shield)81
1 Piece(s)Available

9 Days or more

103[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type9Clear Anodize623DD (Contact Rubber Seal)33
1 Piece(s)Available

9 Days or more

103[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type9Clear Anodize623ZZ (Double Shield)33
1 Piece(s)Available

9 Days or more

104[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type10Clear Anodize624DD (Contact Rubber Seal)35
1 Piece(s)Available

9 Days or more

104[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type10Clear Anodize624ZZ (Double Shield)35
1 Piece(s)Available

9 Days or more

105[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type10Clear Anodize625DD (Contact Rubber Seal)38
1 Piece(s)Available

9 Days or more

105[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type10Clear Anodize625VV (Non-Contact Rubber Seal)38
1 Piece(s)Available

9 Days or more

105[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type10Clear Anodize625ZZ (Double Shield)38
1 Piece(s)Available

9 Days or more

106[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type11Clear Anodize626DD (Contact Rubber Seal)41
1 Piece(s)Available

9 Days or more

106[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type11Clear Anodize626VV (Non-Contact Rubber Seal)41
1 Piece(s)Available

9 Days or more

106[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type11Clear Anodize626ZZ (Double Shield)41
1 Piece(s)Available

9 Days or more

108[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type13Clear Anodize628DD (Contact Rubber Seal)47
1 Piece(s)Available

9 Days or more

108[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type13Clear Anodize628VV (Non-Contact Rubber Seal)47
1 Piece(s)Available

9 Days or more

108[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type13Clear Anodize628ZZ (Double Shield)47
1 Piece(s)Available

9 Days or more

1010[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type10Clear Anodize6800DD (Contact Rubber Seal)41
1 Piece(s)Available

9 Days or more

1010[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type10Clear Anodize6800VV (Non-Contact Rubber Seal)41
1 Piece(s)Available

9 Days or more

1010[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type10Clear Anodize6800ZZ (Double Shield)41
1 Piece(s)Available

9 Days or more

1012[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type10Clear Anodize6801DD (Contact Rubber Seal)44
1 Piece(s)Available

9 Days or more

1012[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type10Clear Anodize6801VV (Non-Contact Rubber Seal)44
1 Piece(s)Available

9 Days or more

1012[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type10Clear Anodize6801ZZ (Double Shield)44
1 Piece(s)Available

9 Days or more

1015[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type10Clear Anodize6802DD (Contact Rubber Seal)47
1 Piece(s)Available

9 Days or more

1015[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type10Clear Anodize6802VV (Non-Contact Rubber Seal)47
1 Piece(s)Available

9 Days or more

1015[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type10Clear Anodize6802ZZ (Double Shield)47
1 Piece(s)Available

9 Days or more

1020[Steel] Steel[Aluminum Alloy] 2017 Aluminum AlloyCompact Type12Clear Anodize6804DD (Contact Rubber Seal)60

Loading...

Example

 

Basic Information

Shape Flange Type Bearing Used Deep Groove Ball Bearings Bearing Retained Yes (with retaining ring)
Number of Bearings Single Type Bearings with Housings

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.