(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Tip-Resistant Female Thread Type with a large Flange.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
FXMB | 1045 Carbon Steel | Black Oxide |
PFXMB | Electroless Nickel Plating | |
SFXMB | 304 Stainless Steel | - |
Part Number | - | Y | - | F | - | T | - | MA |
FXMB20 SFXMB12 | - - | 20 10 | - - | F70 F100 | - - | T5 T2 | - - | MA6 MA6 |
Part Number | Dg6 | 1mm Increment | Selection | M Coarse | V | H | W | |||||||||||
Type | No. | Y | F | T | MA (Coarse) | |||||||||||||
FXMB PFXMB SFXMB | 6 | 6 | -0.004 -0.012 | 4~60 | 5~75 | 1 3 5 | 3 | M3 | 8 | 14 | 12 | |||||||
8 | 8 | -0.005 -0.014 | 4 | M4 | 10 | 17 | 14 | |||||||||||
10 | 10 | 2 5 8 | 4 | 5 | 6 | M6 | 13 | 21 | 18 | |||||||||
12 | 12 | -0.006 -0.017 | 10~100 | 5 | 6 | 8 | M8 | 15 | 24 | 21 | ||||||||
15 | 15 | 6 | 8 | 10 | 18 | 28 | 25 | |||||||||||
17 | 17 | 20 | 32 | 28 | ||||||||||||||
20 | 20 | -0.007 -0.020 | 24 | 36 | 32 | |||||||||||||
25 | 25 | 8 | 10 | 12 | 29 | 43 | 38 | |||||||||||
30 | 30 | 8 | 10 | 12 | 16 | 34 | 50 | 44 |
Tap Size | Effective Length | Pilot Hole Depth |
M3 | 6 | 11 |
M4 | 8 | 14 |
M5 | 10 | 17 |
M6 | 12 | 20 |
M8 | 12 | 25 |
M10 | 20 | 29 |
M12 | 24 | 34 |
M16 | 32 | 44 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
FXMB6-[4-60/1]-F[5-75/1]-T[1,3,5]-MA3 |
FXMB8-[4-60/1]-F[5-75/1]-T[1,3,5]-MA4 |
FXMB10-[4-60/1]-F[5-75/1]-T[2,5,8]-MA[4,5,6] |
FXMB12-[4-60/1]-F[10-100/1]-T[2,5,8]-MA[5,6,8] |
FXMB15-[4-60/1]-F[10-100/1]-T[2,5,8]-MA[6,8,10] |
FXMB17-[4-60/1]-F[10-100/1]-T[2,5,8]-MA[6,8,10] |
FXMB20-[4-60/1]-F[10-100/1]-T[2,5,8]-MA[6,8,10] |
FXMB25-[4-60/1]-F[10-100/1]-T[2,5,8]-MA[8,10,12] |
FXMB30-[4-60/1]-F[10-100/1]-T[2,5,8]-MA[8,10,12,16] |
PFXMB6-[4-60/1]-F[5-75/1]-T[1,3,5]-MA3 |
PFXMB8-[4-60/1]-F[5-75/1]-T[1,3,5]-MA4 |
PFXMB10-[4-60/1]-F[5-75/1]-T[2,5,8]-MA[4,5,6] |
PFXMB12-[4-60/1]-F[10-100/1]-T[2,5,8]-MA[5,6,8] |
PFXMB15-[4-60/1]-F[10-100/1]-T[2,5,8]-MA[6,8,10] |
PFXMB17-[4-60/1]-F[10-100/1]-T[2,5,8]-MA[6,8,10] |
PFXMB20-[4-60/1]-F[10-100/1]-T[2,5,8]-MA[6,8,10] |
PFXMB25-[4-60/1]-F[10-100/1]-T[2,5,8]-MA[8,10,12] |
PFXMB30-[4-60/1]-F[10-100/1]-T[2,5,8]-MA[8,10,12,16] |
SFXMB6-[4-60/1]-F[5-75/1]-T[1,3,5]-MA3 |
SFXMB8-[4-60/1]-F[5-75/1]-T[1,3,5]-MA4 |
SFXMB10-[4-60/1]-F[5-75/1]-T[2,5,8]-MA[4,5,6] |
SFXMB12-[4-60/1]-F[10-100/1]-T[2,5,8]-MA[5,6,8] |
SFXMB15-[4-60/1]-F[10-100/1]-T[2,5,8]-MA[6,8,10] |
SFXMB17-[4-60/1]-F[10-100/1]-T[2,5,8]-MA[6,8,10] |
SFXMB20-[4-60/1]-F[10-100/1]-T[2,5,8]-MA[6,8,10] |
SFXMB25-[4-60/1]-F[10-100/1]-T[2,5,8]-MA[8,10,12] |
SFXMB30-[4-60/1]-F[10-100/1]-T[2,5,8]-MA[8,10,12,16] |
Loading...
Shaft Retaining Method | Screw Mount | Bearing Retaining Method | Screw (Tapped) | Heat Treatment | Not Hardened |
---|---|---|---|---|---|
Shoulder Shape | 2 Flats |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy