(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rotary Axes - For tension.

Rotary Axes - For tension.

Straight Rotary Shafts - For Tension are available in 1045 Carbon Steel and 304 Stainless Steel, with the following options for Surface Treatment : Black Oxide, and Electroless Nickel Plating or No Surface Treatment.
, [Diameter range] 8mm - 30mm
[Length range]20mm - 600mm. Use the alteration LKC to specify the length in 0.1mm increment.

Inch option available, please click Here.

  • METRIC
  • inCAD Components

PDFP.2019-895

Unit examples related to this product
Rotary Shafts - For Tension:Related Image
[ ! ]Circularity and Straightness >> Click here
・Materials
Type[ M ]Material[ S ]Surface Treatment [ A ]Accessories
SFRRT1045 Carbon SteelBlack OxideRetaining Ring
2 pcs.
Spring Steel
PSFRRTElectroless Nickel Plating
SSFRRT304 Stainless Steel-304 Stainless Steel

Specifications

Part Number-L-F-T-P-M
SFRRT20-250-
F30-T30-P184-M10
Part Number1mm IncrementM (Coarse)Wd m 
TypeDg6LFTPToleranceTolerance
SFRRT

PSFRRT

SSFRRT
8- 0.005
- 0.014
20~400 7~30 7~305~3703      77+ 0.09
0
0.9+ 0.1
0
1030~50010~3010~305~470 4     89.6 0
- 0.09
1.15+ 0.14
0
12- 0.006
- 0.017
30~500 45    911.5 0
- 0.11
1530~60016~5016~5010~550 456   1214.3
1740~600  568  1316.2
20- 0.007
- 0.020
40~600   6810 1619 0
- 0.21
1.35
2550~600    810122023.9
3060~600    2528.61.65
[ ! ]L≥P+F+T+8

Alterations

Rotary Shafts - For Tension:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSFRRT8-[20-400/1]-F[7-30/1]-T[7-30/1]-P[5-370/1]-M3
PSFRRT10-[30-500/1]-F[10-30/1]-T[10-30/1]-P[5-470/1]-M4
PSFRRT12-[30-500/1]-F[10-30/1]-T[10-30/1]-P[5-470/1]-M[4,​5]
PSFRRT15-[30-600/1]-F[16-50/1]-T[16-50/1]-P[10-550/1]-M[4,​5,​6]
PSFRRT17-[40-600/1]-F[16-50/1]-T[16-50/1]-P[10-550/1]-M[5,​6,​8]
PSFRRT20-[40-600/1]-F[16-50/1]-T[16-50/1]-P[10-550/1]-M[6,​8,​10]
PSFRRT25-[50-600/1]-F[16-50/1]-T[16-50/1]-P[10-550/1]-M[8,​10,​12]
PSFRRT30-[60-600/1]-F[16-50/1]-T[16-50/1]-P[10-550/1]-M[8,​10,​12]
SFRRT8-[20-400/1]-F[7-30/1]-T[7-30/1]-P[5-370/1]-M3
SFRRT10-[30-500/1]-F[10-30/1]-T[10-30/1]-P[5-470/1]-M4
SFRRT12-[30-500/1]-F[5-30/1]-T[5-30/1]-P[5-470/1]-M[4,​5]
SFRRT12-[30-500/1]-F[5-30/1]-TPC[5-50/0.01]-P[5-470/1]-M[4,​5]
SFRRT12-[30-500/1]-FPC[5-50/0.01]-T[5-30/1]-P[5-470/1]-M[4,​5]
SFRRT12-[30-500/1]-FPC[5-50/0.01]-TPC[5-50/0.01]-P[5-470/1]-M[4,​5]
SFRRT15-[30-600/1]-F[5-50/1]-T[5-50/1]-P[10-550/1]-M[4,​5,​6]
SFRRT15-[30-600/1]-F[5-50/1]-TPC[5-50/0.01]-P[10-550/1]-M[4,​5,​6]
SFRRT15-[30-600/1]-FPC[5-50/0.01]-T[5-50/1]-P[10-550/1]-M[4,​5,​6]
SFRRT15-[30-600/1]-FPC[5-50/0.01]-TPC[5-50/0.01]-P[10-550/1]-M[4,​5,​6]
SFRRT17-[40-600/1]-F[16-50/1]-T[16-50/1]-P[10-550/1]-M[5,​6,​8]
SFRRT20-[40-600/1]-F[16-50/1]-T[16-50/1]-P[10-550/1]-M[6,​8,​10]
SFRRT25-[50-600/1]-F[16-50/1]-T[16-50/1]-P[10-550/1]-M[8,​10,​12]
SFRRT30-[60-600/1]-F[16-50/1]-T[16-50/1]-P[10-550/1]-M[8,​10,​12]
SSFRRT8-[20-400/1]-F[7-30/1]-T[7-30/1]-P[5-370/1]-M3
SSFRRT10-[30-500/1]-F[10-30/1]-T[10-30/1]-P[5-470/1]-M4
SSFRRT12-[30-500/1]-F[10-30/1]-T[10-30/1]-P[5-470/1]-M[4,​5]
SSFRRT15-[30-600/1]-F[16-50/1]-T[16-50/1]-P[10-550/1]-M[4,​5,​6]
SSFRRT17-[40-600/1]-F[16-50/1]-T[16-50/1]-P[10-550/1]-M[5,​6,​8]
SSFRRT20-[40-600/1]-F[16-50/1]-T[16-50/1]-P[10-550/1]-M[6,​8,​10]
SSFRRT25-[50-600/1]-F[16-50/1]-T[16-50/1]-P[10-550/1]-M[8,​10,​12]
SSFRRT30-[60-600/1]-F[16-50/1]-T[16-50/1]-P[10-550/1]-M[8,​10,​12]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish Length L
(mm)
F
(mm)
M
(mm)
P
(mm)
T
(mm)
1 Piece(s)

12 Days or more

108[Steel] 1045 Carbon SteelElectroless Nickel20 ~ 4007 ~ 3035 ~ 3707 ~ 30
1 Piece(s)

12 Days or more

1010[Steel] 1045 Carbon SteelElectroless Nickel30 ~ 50010 ~ 3045 ~ 47010 ~ 30
1 Piece(s)

12 Days or more

1012[Steel] 1045 Carbon SteelElectroless Nickel30 ~ 50010 ~ 304 ~ 55 ~ 47010 ~ 30
1 Piece(s)

12 Days or more

1015[Steel] 1045 Carbon SteelElectroless Nickel30 ~ 60016 ~ 504 ~ 610 ~ 55016 ~ 50
1 Piece(s)

12 Days or more

1017[Steel] 1045 Carbon SteelElectroless Nickel40 ~ 60016 ~ 505 ~ 810 ~ 55016 ~ 50
1 Piece(s)

12 Days or more

1020[Steel] 1045 Carbon SteelElectroless Nickel40 ~ 60016 ~ 506 ~ 1010 ~ 55016 ~ 50
1 Piece(s)

12 Days or more

1025[Steel] 1045 Carbon SteelElectroless Nickel50 ~ 60016 ~ 508 ~ 1210 ~ 55016 ~ 50
1 Piece(s)

12 Days or more

1030[Steel] 1045 Carbon SteelElectroless Nickel60 ~ 60016 ~ 508 ~ 1210 ~ 55016 ~ 50
1 Piece(s)

12 Days or more

108[Steel] 1045 Carbon SteelBlack Oxide20 ~ 4007 ~ 3035 ~ 3707 ~ 30
1 Piece(s)

12 Days or more

1010[Steel] 1045 Carbon SteelBlack Oxide30 ~ 50010 ~ 3045 ~ 47010 ~ 30
1 Piece(s)

12 Days or more

1012[Steel] 1045 Carbon SteelBlack Oxide30 ~ 5005 ~ 304 ~ 55 ~ 4705 ~ 30
1 Piece(s)

12 Days or more

1012[Steel] 1045 Carbon SteelBlack Oxide30 ~ 5005 ~ 304 ~ 55 ~ 470-
1 Piece(s)

12 Days or more

1012[Steel] 1045 Carbon SteelBlack Oxide30 ~ 500-4 ~ 55 ~ 4705 ~ 30
1 Piece(s)

12 Days or more

1012[Steel] 1045 Carbon SteelBlack Oxide30 ~ 500-4 ~ 55 ~ 470-
1 Piece(s)

12 Days or more

1015[Steel] 1045 Carbon SteelBlack Oxide30 ~ 6005 ~ 504 ~ 610 ~ 5505 ~ 50
1 Piece(s)

12 Days or more

1015[Steel] 1045 Carbon SteelBlack Oxide30 ~ 6005 ~ 504 ~ 610 ~ 550-
1 Piece(s)

12 Days or more

1015[Steel] 1045 Carbon SteelBlack Oxide30 ~ 600-4 ~ 610 ~ 5505 ~ 50
1 Piece(s)

12 Days or more

1015[Steel] 1045 Carbon SteelBlack Oxide30 ~ 600-4 ~ 610 ~ 550-
1 Piece(s)

12 Days or more

1017[Steel] 1045 Carbon SteelBlack Oxide40 ~ 60016 ~ 505 ~ 810 ~ 55016 ~ 50
1 Piece(s)

12 Days or more

1020[Steel] 1045 Carbon SteelBlack Oxide40 ~ 60016 ~ 506 ~ 1010 ~ 55016 ~ 50
1 Piece(s)

12 Days or more

1025[Steel] 1045 Carbon SteelBlack Oxide50 ~ 60016 ~ 508 ~ 1210 ~ 55016 ~ 50
1 Piece(s)

12 Days or more

1030[Steel] 1045 Carbon SteelBlack Oxide60 ~ 60016 ~ 508 ~ 1210 ~ 55016 ~ 50
1 Piece(s)

12 Days or more

108304 Stainless SteelNone20 ~ 4007 ~ 3035 ~ 3707 ~ 30
1 Piece(s)

12 Days or more

1010304 Stainless SteelNone30 ~ 50010 ~ 3045 ~ 47010 ~ 30
1 Piece(s)

12 Days or more

1012304 Stainless SteelNone30 ~ 50010 ~ 304 ~ 55 ~ 47010 ~ 30
1 Piece(s)

12 Days or more

1015304 Stainless SteelNone30 ~ 60016 ~ 504 ~ 610 ~ 55016 ~ 50
1 Piece(s)

12 Days or more

1017304 Stainless SteelNone40 ~ 60016 ~ 505 ~ 810 ~ 55016 ~ 50
1 Piece(s)

12 Days or more

1020304 Stainless SteelNone40 ~ 60016 ~ 506 ~ 1010 ~ 55016 ~ 50
1 Piece(s)

12 Days or more

1025304 Stainless SteelNone50 ~ 60016 ~ 508 ~ 1210 ~ 55016 ~ 50
1 Piece(s)

12 Days or more

1030304 Stainless SteelNone60 ~ 60016 ~ 508 ~ 1210 ~ 55016 ~ 50

Loading...

  1. 1

Example

Rotary Shafts - For Tension:Related Image
 

Basic Information

Basic Shape Straight End Shape (Left) For Tension End Shape (Right) For Tension
Heat Treatment Not Hardened Keyway w/o Keyway Shaft Dia. Tolerance (Metric Only) g6 (Ground)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.