(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: L Dimension Configurable
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ A ]Accessories | [ A ]Accessories | ||
Shape C (Retaining Ring) | Shape B (Nut) | ||||||
KCL_ _ | 1045 Carbon Steel | - | Black Oxide | Retaining Ring 1 pc. | [ M ]Spring Steel | Nut 1 pc. | [ M ]SWRCH Carbon Steel |
KCLH_ _ | 40~45HRC | ||||||
PKCL_ _ | - | Electroless Nickel Plating | [ M ]304 Stainless Steel | [ M ]304 Stainless Steel | |||
PKCLH_ _ | 40~45HRC | ||||||
KCLS_ _ | 304 Stainless Steel | - | - | [ M ]304 Stainless Steel | [ M ]304 Stainless Steel | ||
KCLSH_ _ | 440C Stainless Steel | 45~50HRC | - | [ M ]304 Stainless Steel | [ M ]304 Stainless Steel |
Part Number | - | L | - | F | - | E | ||||
Type | D Tolerance Selection | D | ||||||||
KCLC | M | 15 | - | 120.3 | ||||||
KCLS | F | 15 | - | 50.5 | - | F0 | - | E10 |
D | Tolerance Selection | |||||
M | P | H | F | C | *LF | |
m6 | p6 | h7 | f8 | c9 | - | |
2, 3 | +0.008 +0.002 | +0.012 +0.006 | 0 -0.010 | -0.006 -0.020 | -0.060 -0.085 | -0.025 -0.034 |
4, 5, 6 | +0.012 +0.004 | +0.020 +0.012 | 0 -0.012 | -0.010 -0.028 | -0.070 -0.100 | -0.025 -0.037 |
8, 10 | +0.015 +0.006 | +0.024 +0.015 | 0 -0.015 | -0.013 -0.035 | -0.080 -0.116 | -0.025 -0.040 |
12~18 | +0.018 +0.007 | +0.029 +0.018 | 0 -0.018 | -0.016 -0.043 | -0.095 -0.138 | -0.025 -0.043 |
20~25 | +0.021 +0.008 | +0.035 +0.022 | 0 -0.021 | -0.020 -0.053 | -0.110 -0.162 | -0.025 -0.046 |
Part Number | L 0.1mm Increment | M | N | u | (n) | d | T | H | Attached Retaining Ring | |||||
Type | D Tolerance | D | Tolerance | Tolerance | Shape | JIS Nominal* | ||||||||
KCLC KCLHC PKCLC PKCLHC KCLSC KCLSHC | M(m6) P(p6) H(h7) F(f8) C(c9) LF (for Bushings) | 2 | 5.0~30.0 | 0.5 | + 0.05 0 | 2 | 1.9 | 1.0 | 1.5 | + 0.06 0 | 1.5 | 4.5 | E Type | No. 1.5 |
3 | 5.0~50.0 | 2.9 | 2 | 5.5 | No. 2 | |||||||||
4 | 0.7 | + 0.1 0 | 3.9 | 3 | + 0.075 0 | 6.5 | No. 3 | |||||||
5 | 10.0~60.0 | 4.9 | 4 | 8 | No. 4 | |||||||||
6 | 10.0~100.0 | 5.8 | 1.5 | 5 | 9 | No. 5 | ||||||||
8 | 0.9 | 3 | 7.8 | 7 | + 0.09 0 | 2 | 12 | No. 7 | ||||||
10 | 15.0~100.0 | 1.15 | + 0.14 0 | 9.8 | 9.6 | 0 - 0.09 | 14 | C Type | No.10 | |||||
12 | 15.0~200.0 | 11.8 | 11.5 | 0 - 0.11 | 3 | 17 | No.12 | |||||||
13 | 25.0~200.0 | 12.8 | 12.4 | 18 | No.13 | |||||||||
14 | 13.8 | 13.4 | 19 | No.14 | ||||||||||
15 | 14.8 | 14.3 | 20 | No.15 | ||||||||||
16 | 30.0~200.0 | 15.8 | 15.2 | 21 | No.16 | |||||||||
17 | 16.8 | 16.2 | 22 | No.17 | ||||||||||
18 | 1.35 | 17.8 | 17 | 23 | No.18 | |||||||||
20 | 19.8 | 19 | 0 - 0.21 | 4 | 26 | No.20 | ||||||||
22 | 21.8 | 21 | 27 | No.22 | ||||||||||
25 | 24.8 | 23.9 | 30 | No.25 |
Part Number | L=0.1mm Increment | A | B | T | F | u | (n) | M (Coarse Thread) | Included Nut | ||
Type | D Tolerance | D | |||||||||
KCLB KCLHB PKCLB PKCLHB KCLSB KCLSHB | M(m6) P(p6) H(h7) F(f8) C(c9) LF (for Bushings) | 4 | 5.0~50.0 | 7 | 5 | 3 | 6 | 3.9 | 1.5 | M 3 | M 3x0.5 |
5 | 5.0~60.0 | 9 | 7 | 4 | 4.9 | M 4 | M 4x0.7 | ||||
6 | 10.0~100.0 | 10 | 8 | 5 | 9 | 5.8 | M 5 | M 5x0.8 | |||
8 | 13 | 10 | 7.8 | M 6 | M 6x1.0 | ||||||
10 | 16 | 13 | 12 | 9.8 | M 8 | M 8x1.25 | |||||
12 | 15.0~200.0 | 18 | 14 | 16 | 11.8 | M10 | M10x1.5 | ||||
13 | 25.0~200.0 | 24 | 21 | 18 | 12.8 | M12 | M12x1.75 | ||||
14 | 13.8 | ||||||||||
15 | 14.8 | ||||||||||
16 | 30.0~200.0 | 15.8 | |||||||||
17 | 16.8 | ||||||||||
18 | 17.8 | ||||||||||
20 | 27 | 23 | 24 | 19.8 | M16 | M16x2.0 | |||||
22 | 21.8 | ||||||||||
25 | 30 | 27 | 24.8 |
Part Number | L=0.1mm Increment | M (Coarse Thread) | N (Coarse Thread) | ||
Type | D Tolerance | D | |||
KCLM KCLHM PKCLM PKCLHM KCLSM KCLSHM | M(m6) P(p6) H(h7) F(f8) C(c9) LF (for Bushings) | 6 | 20.0~100.0 | M 3 | M 3 |
8 | M 5 | M 5 | |||
10 | 25.0~100.0 | M 6 | M 6 | ||
12 | 25.0~200.0 | ||||
13 | 35.0~200.0 | M 8 | M 8 | ||
14 | |||||
15 | |||||
16 | 40.0~200.0 | M10 | M10 | ||
17 | M12 | M12 | |||
18 | |||||
20 | 50.0~200.0 | ||||
22 | M16 | M16 | |||
25 |
Part Number | L 0.1mm Increment | 1mm Increment | N | |||
Type | D Tolerance | D | F | E | ||
KCLS KCLHS PKCLS PKCLHS KCLSS KCLSHS | M(m6) P(p6) H(h7) F(f8) C(c9) LF (for Bushings) | 3 | 5.0~50.0 | 0≤F≤L/2 | 1≤E≤50 | 0.5 |
4 | ||||||
5 | 10.0~60.0 | |||||
6 | 10.0~100.0 | 1 | ||||
8 | ||||||
10 | 15.0~100.0 | |||||
12 | 15.0~200.0 | |||||
13 | 25.0~200.0 | |||||
14 | ||||||
15 | ||||||
16 | 30.0~200.0 | 2 | ||||
17 | ||||||
18 | ||||||
20 | ||||||
22 | ||||||
25 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
KCLBC4-[5-50/0.1] |
KCLBC5-[5-60/0.1] |
KCLBC6-[10-100/0.1] |
KCLBC8-[10-100/0.1] |
KCLBC10-[10-100/0.1] |
KCLBC12-[15-200/0.1] |
KCLBC13-[25-200/0.1] |
KCLBC14-[25-200/0.1] |
KCLBC15-[25-200/0.1] |
KCLBC16-[30-200/0.1] |
KCLBC17-[30-200/0.1] |
KCLBC18-[30-200/0.1] |
KCLBC20-[30-200/0.1] |
KCLBC22-[30-200/0.1] |
KCLBC25-[30-200/0.1] |
KCLBF4-[5-50/0.1] |
KCLBF5-[5-60/0.1] |
KCLBF6-[10-100/0.1] |
KCLBF8-[10-100/0.1] |
KCLBF10-[10-100/0.1] |
KCLBF12-[15-200/0.1] |
KCLBF13-[25-200/0.1] |
KCLBF14-[25-200/0.1] |
KCLBF15-[25-200/0.1] |
KCLBF16-[30-200/0.1] |
KCLBF17-[30-200/0.1] |
KCLBF18-[30-200/0.1] |
KCLBF20-[30-200/0.1] |
KCLBF22-[30-200/0.1] |
KCLBF25-[30-200/0.1] |
KCLBH4-[5-50/0.1] |
KCLBH5-[5-60/0.1] |
KCLBH6-[10-100/0.1] |
KCLBH8-[10-100/0.1] |
KCLBH10-[10-100/0.1] |
KCLBH12-[15-200/0.1] |
KCLBH13-[25-200/0.1] |
KCLBH14-[25-200/0.1] |
KCLBH15-[25-200/0.1] |
KCLBH16-[30-200/0.1] |
KCLBH17-[30-200/0.1] |
KCLBH18-[30-200/0.1] |
KCLBH20-[30-200/0.1] |
KCLBH22-[30-200/0.1] |
KCLBH25-[30-200/0.1] |
KCLBLF4-[5-50/0.1] |
KCLBLF5-[5-60/0.1] |
KCLBLF6-[10-100/0.1] |
KCLBLF8-[10-100/0.1] |
KCLBLF10-[10-100/0.1] |
KCLBLF12-[15-200/0.1] |
KCLBLF13-[25-200/0.1] |
KCLBLF14-[25-200/0.1] |
KCLBLF15-[25-200/0.1] |
KCLBLF16-[30-200/0.1] |
KCLBLF17-[30-200/0.1] |
KCLBLF18-[30-200/0.1] |
KCLBLF20-[30-200/0.1] |
KCLBLF22-[30-200/0.1] |
KCLBLF25-[30-200/0.1] |
Loading...
Type | L Dimension Configurable |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy