(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Hinge Pins - Both ends with configurable shapes.

Precision Hinge Pins - Both ends with configurable shapes.
  • Degreasing

•Type: L Dimension Configurable

  • METRIC
  • inCAD Components
Precision Pivot Pins - End Shape Selectable:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ H ]Hardness
FCL_ _1045 Carbon SteelBlack Oxide-
FCLH_ _40~45HRC
PFCL_ _Electroless Nickel Plating-
PFCLH_ _40~45HRC
GFCL_ _Hard Chrome PlatingPlating Hardness 750HV~
FCLS_ _304 Stainless Steel--
FCLSH_ _440C Stainless Steel45~50HRC
GFCLSH_ _Hard Chrome Plating45~50HRC Plating
Hardness 750HV~

Specifications

Part Number-D-L-T-N-G-K-Y-H-M-TC-NC-GC-KC-YC-HC-MC
 
Type Left End Right End
FCLDG-D10-L100-T2        -H14    -NC10  -KC6.5-YC1.5    
Part Number1mm Increment0.1mm Increment0.5mm IncrementSelectionC
TypeLeft End ShapeRight End ShapeDLT (TC)N (NC)G (GC)K (KC)Y (YC)H (HC)M (MC)
(Coarse Thread)
FCL
FCLH
PFCL
PFCLH

GFCL
FCLS
FCLSH

GFCLSH
A
B
C
D
E
F
G
H
A
B
C
D
E
F
G
H
3~20

4≤D

(Shaft End Shape E)

6≤D
(Shaft End Shape B, F, H)
5~200
(L≤Dx20)
0.5≤T(TC)≤L/4

2≤N(NC)≤L/4
(Shaft End Shape C)

G(GC), M(MC)/2+1
≤N(NC)≤L/4
(Shaft End Shape B)

N(NC)=0 or 2≤N(NC)≤L/4

(Shaft End Shape G)

2≤N(NC)≤L/4
(Shaft End Shape H)

D/5≤G(GC)≤D/22≤K(KC)≤30Y(YC)≤D/2D+1≤H(HC)≤D+103
4
5
6
8
10
12
16
(M(MC)≤D/2)
(Shaft End Shape B)
(M(MC)(Shaft End Shape E)
(M(MC)≤D-3)
(Shaft End Shape F)
0.5
or
Less

Alterations

Precision Pivot Pins - End Shape Selectable:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FCLAA-D[3-20/1]-L[5-200/0.1]
FCLAB-D[6-20/1]-L[5-200/0.1]-NC[0-125/0.1]-GC[0-10/0.1]
FCLAB-D[6-20/1]-L[5-200/0.1]-NC[0-125/0.1]-MC[3,​4,​5,​6,​8,​10]
FCLAC-D[3-20/1]-L[5-200/0.1]-NC[2-50/0.1]
FCLAD-D[3-20/1]-L[5-200/0.1]-TC[0.5-125/0.1]-HC[4-30/0.5]
FCLAE-D[4-20/1]-L[5-200/0.1]-MC[3,​4,​5,​6,​8,​10,​12,​16]
FCLAF-D[6-20/1]-L[5-200/0.1]-MC[3,​4,​5,​6,​8,​10,​12,​16]
FCLAG-D[3-20/1]-L[5-200/0.1]-NC[0-125/0.1]-KC[2-30/0.1]-YC[0-10/0.1]
FCLAH-D[6-20/1]-L[5-200/0.1]-NC[2-125/0.1]
FCLBA-D[6-20/1]-L[5-200/0.1]-N[0-125/0.1]-G[0-10/0.1]
FCLBA-D[6-20/1]-L[5-200/0.1]-N[0-125/0.1]-M[3,​4,​5,​6,​8,​10]
FCLBB-D[6-20/1]-L[5-200/0.1]-N[0-125/0.1]-G[0-10/0.1]-NC[0-125/0.1]-GC[0-10/0.1]
FCLBB-D[6-20/1]-L[5-200/0.1]-N[0-125/0.1]-G[0-10/0.1]-NC[0-125/0.1]-MC[3,​4,​5,​6,​8,​10]
FCLBB-D[6-20/1]-L[5-200/0.1]-N[0-125/0.1]-M[3,​4,​5,​6,​8,​10]-NC[0-125/0.1]-GC[0-10/0.1]
FCLBB-D[6-20/1]-L[5-200/0.1]-N[0-125/0.1]-M[3,​4,​5,​6,​8,​10]-NC[0-125/0.1]-MC[3,​4,​5,​6,​8,​10]
FCLBC-D[6-20/1]-L[5-200/0.1]-N[0-125/0.1]-G[0-10/0.1]-NC[2-50/0.1]
FCLBC-D[6-20/1]-L[5-200/0.1]-N[0-125/0.1]-M[3,​4,​5,​6,​8,​10]-NC[2-50/0.1]
FCLBD-D[6-20/1]-L[5-200/0.1]-N[0-125/0.1]-G[0-10/0.1]-TC[0.5-125/0.1]-HC[7-30/0.5]
FCLBD-D[6-20/1]-L[5-200/0.1]-N[0-125/0.1]-M[3,​4,​5,​6,​8,​10]-TC[0.5-125/0.1]-HC[7-30/0.5]
FCLBE-D[6-20/1]-L[5-200/0.1]-N[0-125/0.1]-G[0-10/0.1]-MC[3,​4,​5,​6,​8,​10,​12,​16]
FCLBE-D[6-20/1]-L[5-200/0.1]-N[0-125/0.1]-M[3,​4,​5,​6,​8,​10]-MC[3,​4,​5,​6,​8,​10,​12,​16]
FCLBF-D[6-20/1]-L[5-200/0.1]-N[0-125/0.1]-G[0-10/0.1]-MC[3,​4,​5,​6,​8,​10,​12,​16]
FCLBF-D[6-20/1]-L[5-200/0.1]-N[0-125/0.1]-M[3,​4,​5,​6,​8,​10]-MC[3,​4,​5,​6,​8,​10,​12,​16]
FCLBG-D[6-20/1]-L[5-200/0.1]-N[0-125/0.1]-G[0-10/0.1]-NC[0-125/0.1]-KC[2-30/0.1]-YC[0-10/0.1]
FCLBG-D[6-20/1]-L[5-200/0.1]-N[0-125/0.1]-M[3,​4,​5,​6,​8,​10]-NC[0-125/0.1]-KC[2-30/0.1]-YC[0-10/0.1]
FCLBH-D[6-20/1]-L[5-200/0.1]-N[0-125/0.1]-G[0-10/0.1]-NC[2-125/0.1]
FCLBH-D[6-20/1]-L[5-200/0.1]-N[0-125/0.1]-M[3,​4,​5,​6,​8,​10]-NC[2-125/0.1]
FCLCA-D[3-20/1]-L[5-200/0.1]-N[2-50/0.1]
FCLCB-D[6-20/1]-L[5-200/0.1]-N[2-50/0.1]-NC[0-125/0.1]-GC[0-10/0.1]
FCLCB-D[6-20/1]-L[5-200/0.1]-N[2-50/0.1]-NC[0-125/0.1]-MC[3,​4,​5,​6,​8,​10]
FCLCC-D[3-20/1]-L[5-200/0.1]-N[2-50/0.1]-NC[2-50/0.1]
FCLCD-D[3-20/1]-L[5-200/0.1]-N[2-50/0.1]-TC[0.5-125/0.1]-HC[4-30/0.5]
FCLCE-D[4-20/1]-L[5-200/0.1]-N[2-50/0.1]-MC[3,​4,​5,​6,​8,​10,​12,​16]
FCLCF-D[6-20/1]-L[5-200/0.1]-N[2-50/0.1]-MC[3,​4,​5,​6,​8,​10,​12,​16]
FCLCG-D[3-20/1]-L[5-200/0.1]-N[2-50/0.1]-NC[0-125/0.1]-KC[2-30/0.1]-YC[0-10/0.1]
FCLCH-D[6-20/1]-L[5-200/0.1]-N[2-50/0.1]-NC[2-125/0.1]
FCLDA-D[3-20/1]-L[5-200/0.1]-T[0.5-125/0.1]-H[4-30/0.5]
FCLDB-D[6-20/1]-L[5-200/0.1]-T[0.5-125/0.1]-H[7-30/0.5]-NC[0-125/0.1]-GC[0-10/0.1]
FCLDB-D[6-20/1]-L[5-200/0.1]-T[0.5-125/0.1]-H[7-30/0.5]-NC[0-125/0.1]-MC[3,​4,​5,​6,​8,​10]
FCLDC-D[3-20/1]-L[5-200/0.1]-T[0.5-125/0.1]-H[4-30/0.5]-NC[2-50/0.1]
FCLDE-D[4-20/1]-L[5-200/0.1]-T[0.5-125/0.1]-H[5-30/0.5]-MC[3,​4,​5,​6,​8,​10,​12,​16]
FCLDF-D[6-20/1]-L[5-200/0.1]-T[0.5-125/0.1]-H[7-30/0.5]-MC[3,​4,​5,​6,​8,​10,​12,​16]
FCLDG-D[3-20/1]-L[5-200/0.1]-T[0.5-125/0.1]-H[4-30/0.5]-NC[0-125/0.1]-KC[2-30/0.1]-YC[0-10/0.1]
FCLDH-D[6-20/1]-L[5-200/0.1]-T[0.5-125/0.1]-H[7-30/0.5]-NC[2-125/0.1]
FCLEA-D[4-20/1]-L[5-200/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16]
FCLEB-D[6-20/1]-L[5-200/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16]-NC[0-125/0.1]-GC[0-10/0.1]
FCLEB-D[6-20/1]-L[5-200/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16]-NC[0-125/0.1]-MC[3,​4,​5,​6,​8,​10]
FCLEC-D[4-20/1]-L[5-200/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16]-NC[2-50/0.1]
FCLED-D[4-20/1]-L[5-200/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16]-TC[0.5-125/0.1]-HC[5-30/0.5]
FCLEE-D[4-20/1]-L[5-200/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16]-MC[3,​4,​5,​6,​8,​10,​12,​16]
FCLEF-D[6-20/1]-L[5-200/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16]-MC[3,​4,​5,​6,​8,​10,​12,​16]
FCLEG-D[4-20/1]-L[5-200/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16]-NC[0-125/0.1]-KC[2-30/0.1]-YC[0-10/0.1]
FCLEH-D[6-20/1]-L[5-200/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16]-NC[2-125/0.1]
FCLFA-D[6-20/1]-L[5-200/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16]
FCLFB-D[6-20/1]-L[5-200/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16]-NC[0-125/0.1]-GC[0-10/0.1]
FCLFB-D[6-20/1]-L[5-200/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16]-NC[0-125/0.1]-MC[3,​4,​5,​6,​8,​10]
FCLFC-D[6-20/1]-L[5-200/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16]-NC[2-50/0.1]
FCLFD-D[6-20/1]-L[5-200/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16]-TC[0.5-125/0.1]-HC[7-30/0.5]
FCLFE-D[6-20/1]-L[5-200/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16]-MC[3,​4,​5,​6,​8,​10,​12,​16]
FCLFF-D[6-20/1]-L[5-200/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16]-MC[3,​4,​5,​6,​8,​10,​12,​16]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Shaft Dia. D
(mm)
Mounting Method Heat Treatment Surface Finish Left End Shape Right End Shape G
(mm)
GC
(mm)
H
(mm)
HC
(mm)
K
(mm)
KC
(mm)
L
(mm)
M
(mm)
MC
(mm)
N
(mm)
NC
(mm)
T
(mm)
TC
(mm)
Y
(mm)
YC
(mm)
1 Piece(s)

13 Days or more

10Shouldered3 ~ 20StraightNot HardenedBlack OxideAA------5 ~ 200--------
1 Piece(s)

13 Days or more

10Straight6 ~ 20Split PinNot HardenedBlack OxideAB-0 ~ 10----5 ~ 200---0 ~ 125----
1 Piece(s)

13 Days or more

10Straight6 ~ 20Split PinNot HardenedBlack OxideAB------5 ~ 200-3 ~ 10-0 ~ 125----
1 Piece(s)

13 Days or more

10Straight3 ~ 20Retaining RingNot HardenedBlack OxideAC------5 ~ 200---2 ~ 50----
1 Piece(s)

13 Days or more

10Shouldered3 ~ 20StraightNot HardenedBlack OxideAD---4 ~ 30--5 ~ 200-----0.5 ~ 125--
1 Piece(s)

13 Days or more

10Straight4 ~ 20Nut (Threaded)Not HardenedBlack OxideAE------5 ~ 200-3 ~ 16------
1 Piece(s)

13 Days or more

10Straight6 ~ 20TappedNot HardenedBlack OxideAF------5 ~ 200-3 ~ 16------
1 Piece(s)

13 Days or more

10Straight3 ~ 20Set Screw/D-Cut / KeywayNot HardenedBlack OxideAG-----2 ~ 305 ~ 200---0 ~ 125---0 ~ 10
1 Piece(s)

13 Days or more

10Straight6 ~ 20Set Screw (V-Groove)Not HardenedBlack OxideAH------5 ~ 200---2 ~ 125----
1 Piece(s)

13 Days or more

10Straight6 ~ 20Split PinNot HardenedBlack OxideBA0 ~ 10-----5 ~ 200--0 ~ 125-----
1 Piece(s)

13 Days or more

10Straight6 ~ 20Split PinNot HardenedBlack OxideBA------5 ~ 2003 ~ 10-0 ~ 125-----
1 Piece(s)

13 Days or more

10Straight6 ~ 20Split PinNot HardenedBlack OxideBB0 ~ 100 ~ 10----5 ~ 200--0 ~ 1250 ~ 125----
1 Piece(s)

13 Days or more

10Straight6 ~ 20Split PinNot HardenedBlack OxideBB0 ~ 10-----5 ~ 200-3 ~ 100 ~ 1250 ~ 125----
1 Piece(s)

13 Days or more

10Straight6 ~ 20Split PinNot HardenedBlack OxideBB-0 ~ 10----5 ~ 2003 ~ 10-0 ~ 1250 ~ 125----
1 Piece(s)

13 Days or more

10Straight6 ~ 20Split PinNot HardenedBlack OxideBB------5 ~ 2003 ~ 103 ~ 100 ~ 1250 ~ 125----
1 Piece(s)

13 Days or more

10Straight6 ~ 20Retaining Ring / Split PinNot HardenedBlack OxideBC0 ~ 10-----5 ~ 200--0 ~ 1252 ~ 50----
1 Piece(s)

13 Days or more

10Straight6 ~ 20Retaining Ring / Split PinNot HardenedBlack OxideBC------5 ~ 2003 ~ 10-0 ~ 1252 ~ 50----
1 Piece(s)

13 Days or more

10Shouldered6 ~ 20Split PinNot HardenedBlack OxideBD0 ~ 10--7 ~ 30--5 ~ 200--0 ~ 125--0.5 ~ 125--
1 Piece(s)

13 Days or more

10Shouldered6 ~ 20Split PinNot HardenedBlack OxideBD---7 ~ 30--5 ~ 2003 ~ 10-0 ~ 125--0.5 ~ 125--
1 Piece(s)

13 Days or more

10Straight6 ~ 20Split Pin / Nut (Threaded)Not HardenedBlack OxideBE0 ~ 10-----5 ~ 200-3 ~ 160 ~ 125-----
1 Piece(s)

13 Days or more

10Straight6 ~ 20Split Pin / Nut (Threaded)Not HardenedBlack OxideBE------5 ~ 2003 ~ 103 ~ 160 ~ 125-----
1 Piece(s)

13 Days or more

10Straight6 ~ 20Split Pin / TappedNot HardenedBlack OxideBF0 ~ 10-----5 ~ 200-3 ~ 160 ~ 125-----
1 Piece(s)

13 Days or more

10Straight6 ~ 20Split Pin / TappedNot HardenedBlack OxideBF------5 ~ 2003 ~ 103 ~ 160 ~ 125-----
1 Piece(s)

13 Days or more

10Straight6 ~ 20Split Pin / Set Screw/D-Cut / KeywayNot HardenedBlack OxideBG0 ~ 10----2 ~ 305 ~ 200--0 ~ 1250 ~ 125---0 ~ 10
1 Piece(s)

13 Days or more

10Straight6 ~ 20Split Pin / Set Screw/D-Cut / KeywayNot HardenedBlack OxideBG-----2 ~ 305 ~ 2003 ~ 10-0 ~ 1250 ~ 125---0 ~ 10
1 Piece(s)

13 Days or more

10Straight6 ~ 20Split Pin / Set Screw (V-Groove)Not HardenedBlack OxideBH0 ~ 10-----5 ~ 200--0 ~ 1252 ~ 125----
1 Piece(s)

13 Days or more

10Straight6 ~ 20Split Pin / Set Screw (V-Groove)Not HardenedBlack OxideBH------5 ~ 2003 ~ 10-0 ~ 1252 ~ 125----
1 Piece(s)

13 Days or more

10Straight3 ~ 20Retaining RingNot HardenedBlack OxideCA------5 ~ 200--2 ~ 50-----
1 Piece(s)

13 Days or more

10Straight6 ~ 20Retaining Ring / Split PinNot HardenedBlack OxideCB-0 ~ 10----5 ~ 200--2 ~ 500 ~ 125----
1 Piece(s)

13 Days or more

10Straight6 ~ 20Retaining Ring / Split PinNot HardenedBlack OxideCB------5 ~ 200-3 ~ 102 ~ 500 ~ 125----
1 Piece(s)

13 Days or more

10Straight3 ~ 20Retaining RingNot HardenedBlack OxideCC------5 ~ 200--2 ~ 502 ~ 50----
1 Piece(s)

13 Days or more

10Shouldered3 ~ 20Retaining RingNot HardenedBlack OxideCD---4 ~ 30--5 ~ 200--2 ~ 50--0.5 ~ 125--
1 Piece(s)

13 Days or more

10Straight4 ~ 20Retaining Ring / Nut (Threaded)Not HardenedBlack OxideCE------5 ~ 200-3 ~ 162 ~ 50-----
1 Piece(s)

13 Days or more

10Straight6 ~ 20Retaining Ring / TappedNot HardenedBlack OxideCF------5 ~ 200-3 ~ 162 ~ 50-----
1 Piece(s)

13 Days or more

10Straight3 ~ 20Retaining Ring / Set Screw/D-Cut / KeywayNot HardenedBlack OxideCG-----2 ~ 305 ~ 200--2 ~ 500 ~ 125---0 ~ 10
1 Piece(s)

13 Days or more

10Straight6 ~ 20Retaining Ring / Set Screw (V-Groove)Not HardenedBlack OxideCH------5 ~ 200--2 ~ 502 ~ 125----
1 Piece(s)

13 Days or more

10Shouldered3 ~ 20StraightNot HardenedBlack OxideDA--4 ~ 30---5 ~ 200----0.5 ~ 125---
1 Piece(s)

13 Days or more

10Shouldered6 ~ 20Split PinNot HardenedBlack OxideDB-0 ~ 107 ~ 30---5 ~ 200---0 ~ 1250.5 ~ 125---
1 Piece(s)

13 Days or more

10Shouldered6 ~ 20Split PinNot HardenedBlack OxideDB--7 ~ 30---5 ~ 200-3 ~ 10-0 ~ 1250.5 ~ 125---
1 Piece(s)

13 Days or more

10Shouldered3 ~ 20Retaining RingNot HardenedBlack OxideDC--4 ~ 30---5 ~ 200---2 ~ 500.5 ~ 125---
1 Piece(s)

13 Days or more

10Shouldered4 ~ 20Nut (Threaded)Not HardenedBlack OxideDE--5 ~ 30---5 ~ 200-3 ~ 16--0.5 ~ 125---
1 Piece(s)

13 Days or more

10Shouldered6 ~ 20TappedNot HardenedBlack OxideDF--7 ~ 30---5 ~ 200-3 ~ 16--0.5 ~ 125---
1 Piece(s)

13 Days or more

10Shouldered3 ~ 20Set Screw/D-Cut / KeywayNot HardenedBlack OxideDG--4 ~ 30--2 ~ 305 ~ 200---0 ~ 1250.5 ~ 125--0 ~ 10
1 Piece(s)

13 Days or more

10Shouldered6 ~ 20Set Screw (V-Groove)Not HardenedBlack OxideDH--7 ~ 30---5 ~ 200---2 ~ 1250.5 ~ 125---
1 Piece(s)

13 Days or more

10Straight4 ~ 20Nut (Threaded)Not HardenedBlack OxideEA------5 ~ 2003 ~ 16-------
1 Piece(s)

13 Days or more

10Straight6 ~ 20Split Pin / Nut (Threaded)Not HardenedBlack OxideEB-0 ~ 10----5 ~ 2003 ~ 16--0 ~ 125----
1 Piece(s)

13 Days or more

10Straight6 ~ 20Split Pin / Nut (Threaded)Not HardenedBlack OxideEB------5 ~ 2003 ~ 163 ~ 10-0 ~ 125----
1 Piece(s)

13 Days or more

10Straight4 ~ 20Retaining Ring / Nut (Threaded)Not HardenedBlack OxideEC------5 ~ 2003 ~ 16--2 ~ 50----
1 Piece(s)

13 Days or more

10Shouldered4 ~ 20Nut (Threaded)Not HardenedBlack OxideED---5 ~ 30--5 ~ 2003 ~ 16----0.5 ~ 125--
1 Piece(s)

13 Days or more

10Straight4 ~ 20Nut (Threaded)Not HardenedBlack OxideEE------5 ~ 2003 ~ 163 ~ 16------
1 Piece(s)

13 Days or more

10Straight6 ~ 20Nut (Threaded) / TappedNot HardenedBlack OxideEF------5 ~ 2003 ~ 163 ~ 16------
1 Piece(s)

13 Days or more

10Straight4 ~ 20Nut (Threaded) / Set Screw/D-Cut / KeywayNot HardenedBlack OxideEG-----2 ~ 305 ~ 2003 ~ 16--0 ~ 125---0 ~ 10
1 Piece(s)

13 Days or more

10Straight6 ~ 20Nut (Threaded) / Set Screw (V-Groove)Not HardenedBlack OxideEH------5 ~ 2003 ~ 16--2 ~ 125----
1 Piece(s)

13 Days or more

10Straight6 ~ 20TappedNot HardenedBlack OxideFA------5 ~ 2003 ~ 16-------
1 Piece(s)

13 Days or more

10Straight6 ~ 20Split Pin / TappedNot HardenedBlack OxideFB-0 ~ 10----5 ~ 2003 ~ 16--0 ~ 125----
1 Piece(s)

13 Days or more

10Straight6 ~ 20Split Pin / TappedNot HardenedBlack OxideFB------5 ~ 2003 ~ 163 ~ 10-0 ~ 125----
1 Piece(s)

13 Days or more

10Straight6 ~ 20Retaining Ring / TappedNot HardenedBlack OxideFC------5 ~ 2003 ~ 16--2 ~ 50----
1 Piece(s)

13 Days or more

10Shouldered6 ~ 20TappedNot HardenedBlack OxideFD---7 ~ 30--5 ~ 2003 ~ 16----0.5 ~ 125--
1 Piece(s)

13 Days or more

10Straight6 ~ 20Nut (Threaded) / TappedNot HardenedBlack OxideFE------5 ~ 2003 ~ 163 ~ 16------
1 Piece(s)

13 Days or more

10Straight6 ~ 20TappedNot HardenedBlack OxideFF------5 ~ 2003 ~ 163 ~ 16------

Loading...

 

Basic Information

Type L Dimension Configurable

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.